(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | ||||||
Straight | Both Sides Round | One Side Round | [M] Material | Tensile Strength | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SL-KEDS | SL-KESS | SL-KEGS | SUS316 | 600 N/mm2 or more | Degreasing | General environment | Anti-rust packing | General environment |
SH-KEDS | SH-KESS | SH-KEGS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-KEDS | SHD-KESS | SHD-KEGS | Electrolytic polishing + precision cleaning |
Part Number |
SL-KEDS8-20 |
SH-KEDS8-20 |
SHD-KEDS8-20 |
Part Number | L | H Tolerance | C | |||||||||||||||||||||||||||
Type | Bh9 | |||||||||||||||||||||||||||||
2 | 0 | 6 | 8 | 10 | 15 | 20 | 2 | 0 | 0.16 to 0.25 | |||||||||||||||||||||
-0.025 | -0.025 | |||||||||||||||||||||||||||||
3 | 0 | 6 | 8 | 10 | 12 | 15 | 16 | 18 | 20 | 25 | 30 | 3 | 0 | 0.16 to 0.25 | ||||||||||||||||
-0.025 | -0.025 | |||||||||||||||||||||||||||||
4 | 0 | 8 | 10 | 12 | 15 | 16 | 18 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 4 | 0 | 0.16 to 0.25 | |||||||||||||
Straight | -0.030 | -0.030 | ||||||||||||||||||||||||||||
SL-KEDS | 5 | 0 | 10 | 12 | 15 | 16 | 18 | 20 | 22 | 25 | 28 | 30 | 32 | 35 | 40 | 45 | 50 | 55 | 60 | 5 | 0 | 0.25 to 0.40 | ||||||||
SH-KEDS | -0.030 | -0.030 | ||||||||||||||||||||||||||||
SHD-KEDS | 6 | 0 | 10 | 12 | 15 | 16 | 18 | 20 | 22 | 25 | 28 | 30 | 32 | 35 | 40 | 45 | 50 | 55 | 60 | 6 | 0 | 0.25 to 0.40 | ||||||||
-0.030 | -0.030 | |||||||||||||||||||||||||||||
Both Sides Round | 7 | 0 | 15 | 20 | 22 | 25 | 28 | 30 | 32 | 35 | 40 | 45 | 50 | 60 | 70 | 7 | 0 | 0.25 to 0.40 | ||||||||||||
SL-KESS | -0.036 | -0.036 | ||||||||||||||||||||||||||||
SH-KESS | 8 | 0 | 10 | 12 | 15 | 16 | 18 | 20 | 22 | 25 | 28 | 30 | 32 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 80 | 90 | 7 | 0 | 0.25 to 0.40 | ||||
SHD-KESS | -0.036 | -0.090 | ||||||||||||||||||||||||||||
10 | 0 | 15 | 16 | 18 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 80 | 90 | 8 | 0 | 0.40 to 0.60 | ||||||||||
One Side Round | -0.036 | -0.090 | ||||||||||||||||||||||||||||
SL-KEGS | 12 | 0 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 80 | 90 | 8 | 0 | 0.40 to 0.60 | ||||||||||||
SH-KEGS | -0.043 | -0.090 | ||||||||||||||||||||||||||||
SHD-KEGS | 14 | 0 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 80 | 90 | 9 | 0 | 0.40 to 0.60 | ||||||||||||||
-0.043 | -0.090 | |||||||||||||||||||||||||||||
15 | 0 | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 70 | 80 | 90 | 10 | 0 | 0.40 to 0.60 | ||||||||||||||||
-0.043 | -0.090 | |||||||||||||||||||||||||||||
16 | 0 | 40 | 45 | 50 | 55 | 60 | 70 | 80 | 90 | 100 | 10 | 0 | 0.40 to 0.60 | |||||||||||||||||
-0.043 | -0.090 | |||||||||||||||||||||||||||||
18 | 0 | 40 | 45 | 50 | 55 | 60 | 70 | 80 | 90 | 100 | 110 | 11 | 0 | 0.40 to 0.60 | ||||||||||||||||
-0.043 | -0.110 |
Part Number | — | (LC) |
SL-KESS6 | — | LC28 |
Alteration | Code | Spec. | ||||||||||||||||||||||||||||||||||||||||
Full Length![]() | LC | Cuts L dimension in 1 mm increments.
|
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-KEDS5-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Width (mm) | Overall Length (mm) | Cleaning Method | End Shape | Overall Length Change LC (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 241.15 | CLEAN_PARALLEL KEY | 1 Piece(s) | Available | 7 Day(s) | [Parallel Keys (Straight)] Parallel Keys (Straight) | 5 | 60 | Precision Cleaning | Both Sides Square | - |
Loading...
Environmentally friendly | RoHS Compliant (10 Substances) | Characteristics/Applications | Clean Washed | Material | SUS316 |
---|---|---|---|---|---|
Hole Machining | Straight | Main Body Hardened | Not attached |
Please check the type/dimensions/specifications of the part SH-KEDS5-60 in the [Clean & Pack] Parallel Key series.
Part Number |
---|
SH-KEDS10-20 |
SH-KEDS10-25 |
SH-KEDS10-30 |
SH-KEDS6-10 |
SH-KEDS6-12 |
SH-KEDS6-15 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape | Width (mm) | Overall Length (mm) | Cleaning Method | End Shape | Overall Length Change LC (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 269.86 | 1 Piece(s) | Available | 7 Day(s) | [Parallel Keys (Straight)] Parallel Keys (Straight) | 10 | 20 | Precision Cleaning | Both Sides Square | - | |
฿ 269.86 | 1 Piece(s) | Available | 7 Day(s) | [Parallel Keys (Straight)] Parallel Keys (Straight) | 10 | 25 | Precision Cleaning | Both Sides Square | - | |
฿ 269.86 | 1 Piece(s) | Available | 7 Day(s) | [Parallel Keys (Straight)] Parallel Keys (Straight) | 10 | 30 | Precision Cleaning | Both Sides Square | - | |
฿ 241.15 | 1 Piece(s) | Available | 7 Day(s) | [Parallel Keys (Straight)] Parallel Keys (Straight) | 6 | 10 | Precision Cleaning | Both Sides Square | - | |
฿ 241.15 | 1 Piece(s) | Available | 7 Day(s) | [Parallel Keys (Straight)] Parallel Keys (Straight) | 6 | 12 | Precision Cleaning | Both Sides Square | - | |
฿ 241.15 | 1 Piece(s) | Available | 7 Day(s) | [Parallel Keys (Straight)] Parallel Keys (Straight) | 6 | 15 | Precision Cleaning | Both Sides Square | - |
How can we improve?
How can we improve?