(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | |||
Material | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-SSPSR | Spring Stainless Steel Alloy | Degreasing | General environment | Anti-rust packing | General environment |
SH-SSPSR | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-SSPSR | Electrolytic polishing + precision cleaning |
Part Number |
SL-SSPSR3-6 |
SH-SSPSR5-10 |
SHD-SSPSR10-20 |
L | L Tolerance |
5 to 10 | + 0.5 0 |
12 to 50 | + 1.0 0 |
56 to 100 | + 1.5 0 |
Part Number | * kN | t (Reference) | D | |||
Type | D − L | min | max | |||
SL-SSPSR SH-SSPSR SHD-SSPSR | 2 | (Price Table below) | 2.76 | 0.4 | 2.15 | 2.25 |
3 | 6.2 | 0.6 | 3.15 | 3.25 | ||
4 | 10.8 | 0.8 | 4.2 | 4.4 | ||
5 | 17.25 | 1 | 5.2 | 5.4 | ||
6 | 24.83 | 1.2 | 6.2 | 6.4 |
Working Environment: General environment
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Shaft Dia. Tolerance | Positive Tolerance | End Shape | Standard | Properties | General |
---|---|---|---|---|---|
Surface Treatment | Not attached | Unit of Purchase | Sold Separately (Can be purchased from 1 pc.) | Material Certificate | Available |
Material Certificate: Material | Spring Stainless Steel Alloy |
Please check the type/dimensions/specifications of the part SL-SSPSR3-6 in the [Clean & Pack] Spring Pin series.
Part Number |
---|
SH-SSPSR2-16 |
SH-SSPSR2-18 |
SH-SSPSR2-20 |
SL-SSPSR3-8 |
SL-SSPSR4-10 |
SL-SSPSR4-12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal Dia. | Length | O.D. (Max.) (mm) | O.D. (Min.) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 223.92 | 1 Piece(s) | Available | 7 Day(s) | - | 16 | 2.25 | 2.15 | |
฿ 223.92 | 1 Piece(s) | Available | 7 Day(s) | - | 18 | 2.25 | 2.15 | |
฿ 223.92 | 1 Piece(s) | Available | 7 Day(s) | - | 20 | 2.25 | 2.15 | |
฿ 172.25 | 1 Piece(s) | Available | 7 Day(s) | 3 | 8 | 3.25 | 3.15 | |
฿ 180.86 | 1 Piece(s) | Available | 7 Day(s) | 4 | 10 | 4.4 | 4.2 | |
฿ 180.86 | 1 Piece(s) | Available | 7 Day(s) | 4 | 12 | 4.4 | 4.2 |
How can we improve?
How can we improve?