(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | |||
Material | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-MSHSM | SUS304 | Degreasing | General environment | Anti-rust packing | General environment |
SH-MSHSM | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-MSHSM | Electrolytic polishing + precision cleaning |
Part Number | — | L |
SL-MSHSM3 | — | 12 |
SH-MSHSM4 | — | 15 |
SHD-MSHSM6 | — | 20 |
C | Dh7 | Part Number | L | ||||||
Type | D | ||||||||
0.3 or Less | 0 − 0.01 | SL-MSHSM SH-MSHSM SHD-MSHSM | 2 | 6 | 8 | 10 | 12 | 15 | |
3 | 6 | 8 | 10 | 12 | 15 | 20 | |||
0 − 0.012 | 4 | 8 | 10 | 12 | 15 | 20 | |||
0.5 | 5 | 8 | 10 | 12 | 15 | 20 | |||
6 | 10 | 12 | 15 | 20 | |||||
0 − 0.015 | 8 | 15 | 20 | ||||||
Working Environment: General environment
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Shaft Dia. Tolerance | Negative Tolerance | End Shape | Standard | End Shape | C Chamfered at both ends |
---|---|---|---|---|---|
Fits Tolerance | h7 | Tapped Hole | None | Air Vent | None |
Unit of Purchase | Sold Separately (Can be purchased from 1 pc.) | Material Certificate | Available | Material Certificate: Material | SUS304 |
Please check the type/dimensions/specifications of the part SH-MSHSM2-8 in the [Clean & Pack] Dowel Pin - Undersized, End Shape: Both Ends C Chamfered, Mating Tolerance: h7 series.
Part Number |
---|
SH-MSHSM2-12 |
SH-MSHSM2-15 |
SH-MSHSM2-6 |
SH-MSHSM3-10 |
SH-MSHSM3-12 |
SH-MSHSM3-15 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal Dia. | Length |
---|---|---|---|---|---|---|
฿ 261.24 | 1 Piece(s) | Available | 7 Day(s) | - | 12 | |
฿ 261.24 | 1 Piece(s) | Available | 7 Day(s) | - | 15 | |
฿ 261.24 | 1 Piece(s) | Available | 7 Day(s) | - | 6 | |
฿ 261.24 | 1 Piece(s) | Available | 7 Day(s) | 3 | 10 | |
฿ 261.24 | 1 Piece(s) | Available | 7 Day(s) | 3 | 12 | |
฿ 261.24 | 1 Piece(s) | Available | 7 Day(s) | 3 | 15 |
How can we improve?
How can we improve?