(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Trapezoid Groove
A Type
SL-MBRDFA
SH-MBRDFA
B Type (With Hub)
SL-MBRDS·SH-MBRDS·SHD-MBRDS
SL-MBRDA·SH-MBRDA
U Groove
A Type
SL-MBRFA
SH-MBRFA
B Type (With Hub)
SL-MBRS·SH-MBRS·SHD-MBRS
SL-MBRA·SH-MBRA
Type | [M] Material | [S] Surface Treatment | Cleaning Method | ||||||
Trapezoidal Groove A Type | Trapezoidal Groove B Type | U Groove A Type | U Groove Shape B | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
— | SL-MBRDS | — | SL-MBRS | SUS304 | — | Degreasing | General environment | Anti-rust packing | General environment |
SH-MBRDS | SH-MBRS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||||
SHD-MBRDS | SHD-MBRS | Electrolytic polishing + precision cleaning | |||||||
SL-MBRDFA | SL-MBRDA | SL-MBRFA | SL-MBRA | Aluminum Alloy | Clear Anodize | Degreasing | General environment | Anti-rust packing | General environment |
SH-MBRDFA | SH-MBRDA | SH-MBRFA | SH-MBRA | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
Part Number | — | Belt Radius | — | R | — | Shaft Bore Specifications, I.D. |
SL-MBRS40 | — | 1.5 | — | H5 | ||
SH-MBRS60 | — | 2 | — | N12 | ||
SHD-MBRS80 | — | 2.5 | — | P15 |
Part Number | Belt | R | Shaft Bore Specifications, I.D. Selection | D1 | D2 | h | W | T | L | ℓ | D | m | Applicable | |||
Radius | 1 mm Increments | Selection | Belt Dia. | |||||||||||||
Type | P.D. | Trapezoid | U Groove | H·P(H7) | N (New JIS) | C (Old JIS) | ||||||||||
Trapezoid Groove | 15*1*3 | 1 | 4 to 7 | — | — | 17 | 13 | 1 | 2.2 | 5 | 11 | 3 | 12 | M3 | 2 | |
20*1 | 4 to 12 | 22 | 18 | 16 | ||||||||||||
ShapeA | 30*1 | 8·10·NK10 | 32 | 28 | 20 | |||||||||||
SL-MBRDFA | 40*1 | 42 | 38 | |||||||||||||
SH-MBRDFA | 20*3 | 1.5 | 4 to 12 | 8 | 22 | 17 | 1.5 | 3.3 | 10 | 16 | 3 | 16 | M3 | 3 | ||
30 | 5 to 12 | 8·10·NK10 | 32 | 27 | 20 | |||||||||||
Shape B | 40 | 42 | 37 | |||||||||||||
SL-MBRDS | 45 | 5 to 20 | 8 to 20 | 10 | 47 | 42 | 20 | 5 | 25 | M4 | ||||||
SH-MBRDS | 60 | (8 to 15) | 62 | 57 | ||||||||||||
SHD-MBRDS | 18*3 | 2 | 5 to 12 | (8) | — | 20 | 14 | 2 | 4.4 | 10 | 16 | 3 | 16 | M3 | 4 | |
SL-MBRDA | 23*3 | 8·10·NK10 | 25 | 19 | 20 | |||||||||||
SH-MBRDA | 28*3 | 30 | 24 | |||||||||||||
30*3 | 32 | 26 | ||||||||||||||
40 | 42 | 36 | ||||||||||||||
45 | 5 to 20 | 8 to 20 | 10 | 47 | 41 | 20 | 5 | 25 | M4 | |||||||
48 | (8 to 15) | 50 | 44 | |||||||||||||
U Groove | 60 | NK10 | 62 | 56 | ||||||||||||
80 | 82 | 76 | ||||||||||||||
ShapeA | 28*3 | 2.5 | 5 to 12 | 8·10·NK10 | — | 30 | 23 | 2.5 | 5.5 | 10 | 16 | 3 | 20 | M3 | 5 | |
SL-MBRFA | 40*3 | 5 to 20 | 8 to 20 | 10 | 42 | 35 | 20 | 5 | 25 | M4 | ||||||
SH-MBRFA | 48*3 | (8 to 15) | 50 | 43 | ||||||||||||
50 | NK10 | 52 | 45 | |||||||||||||
Shape B | 60 | 62 | 55 | |||||||||||||
SL-MBRS | 75 | 77 | 70 | |||||||||||||
SH-MBRS | 80 | 82 | 75 | |||||||||||||
SHD-MBRS | 28*3 | 3 | 5 to 12 | 8·10·NK10 | — | 30 | 22 | 3 | 6.6 | 10 | 16 | 3 | 20 | M3 | 6 | |
SL-MBRA | 38*3 | 40 | 32 | 20 | 5 | M4 | ||||||||||
SH-MBRA | 48*3 | 5 to 20 | 8 to 20 | 10 | 50 | 42 | 25 | |||||||||
50*3 | (8 to 15) | 52 | 44 | |||||||||||||
58*3 | NK10 | 60 | 52 | |||||||||||||
60 | 62 | 54 | ||||||||||||||
75 | 77 | 69 | ||||||||||||||
80 | 82 | 74 | ||||||||||||||
95 | 97 | 89 | ||||||||||||||
100 | 102 | 94 | ||||||||||||||
50*3 | 4 | 5 to 20 | 8 to 20 | 10 | 52 | 42 | 4 | 8.8 | 12 | 24 | 6 | 30 | M4 | 8 | ||
60*3 | NK10 | 12 | 62 | 52 | (M5) | |||||||||||
80 | 15 | 82 | 72 | * 2 | ||||||||||||
100 | 102 | 92 | ||||||||||||||
120 | 122 | 112 | ||||||||||||||
60*3 | 5 | 5 to 20 | 8 to 20 | 10 | 62 | 50 | 5 | 11 | 15 | 27 | 6 | 30 | M4 | 10 | ||
80*3 | NK10 | 12 | 82 | 70 | (M5) | |||||||||||
100 | 15 | 102 | 90 | * 2 | ||||||||||||
120 | 122 | 110 | ||||||||||||||
140 | 142 | 130 |
Part Number | Belt | R | Shaft Bore Specifications, I.D. Selection | |||
Radius | 1 mm Increments | Selection | ||||
Type | P.D. | Trapezoid | U Groove | H·P (H7) | N (New JIS) | C (Old JIS) |
Trapezoid Groove | 15*1*3 | 1 | 4 to 7 | — | — | |
20*1 | 4 to 12 | |||||
ShapeA | 30*1 | 8·10·NK10 | ||||
SL-MBRDFA | 40*1 | |||||
SH-MBRDFA | 20*3 | 1.5 | 4 to 12 | 8 | ||
30 | 5 to 12 | 8·10·NK10 | ||||
Shape B | 40 | |||||
SL-MBRDS | 45 | 5 to 20 | 8 to 20 | 10 | ||
SH-MBRDS | 60 | (8 to 15) | ||||
SHD-MBRDS | 18*3 | 2 | 5 to 12 | (8) | — | |
SL-MBRDA | 23*3 | 8·10·NK10 | ||||
SH-MBRDA | 28*3 | |||||
30*3 | ||||||
40 | ||||||
45 | 5 to 20 | 8 to 20 | 10 | |||
48 | (8 to 15) | |||||
U Groove | 60 | NK10 | ||||
80 | ||||||
ShapeA | 28*3 | 2.5 | 5 to 12 | 8·10·NK10 | — | |
SL-MBRFA | 40*3 | 5 to 20 | 8 to 20 | 10 | ||
SH-MBRFA | 48*3 | (8 to 15) | ||||
50 | NK10 | |||||
Shape B | 60 | |||||
SL-MBRS | 75 | |||||
SH-MBRS | 80 | |||||
SHD-MBRS | 28*3 | 3 | 5 to 12 | 8·10·NK10 | — | |
SL-MBRA | 38*3 | |||||
SH-MBRA | 48*3 | 5 to 20 | 8 to 20 | 10 | ||
50*3 | (8 to 15) | |||||
58*3 | NK10 | |||||
60 | ||||||
75 | ||||||
80 | ||||||
95 | ||||||
100 | ||||||
50*3 | 4 | 5 to 20 | 8 to 20 | 10 | ||
60*3 | NK10 | 12 | ||||
80 | 15 | |||||
100 | ||||||
120 | ||||||
60*3 | 5 | 5 to 20 | 8 to 20 | 10 | ||
80*3 | NK10 | 12 | ||||
100 | 15 | |||||
120 | ||||||
140 |
Keyway Dimensions | N: New JIS (B1301) Keyway Dimensions | |||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||
C: Old JIS (B1301) Keyway Dimensions | ||||||||||||||||||||||||||||||||||||||||||||||||
|
Part Number | — | Belt Radius | — | R | — | Shaft Bore Specifications, I.D. | — | (DC) |
SL-MBRS40 | — | 1.5 | — | H6 | — | DC |
Alterations Code | O.D. Cut | Application Conditions | Specifying Example | |||||||||||
DC | Reduces D1 dimension by cutting. | Belt Radius R
| [!] Compatible Belt Radius/R: Applicable only to products 1, 1.5, 2, and 2.5. [ ! ]Surface treatment may not be applied to the machined area. | SL-MBRA40-1.5-H6-DC |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | High-pressure jet washing (Ro water) followed by pure water cleaning | Oil-free Compressor Used | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | High-pressure jet washing (Ro water) followed by cleaning with pure water (10 MΩ·cm) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | High-pressure jet washing (Ro water) followed by cleaning with pure water (10 MΩ·cm) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) Depending on some products and dimensions, packaging type may vary. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-MBRS15-1-H6.35 |
SH-MBRS15-1-H[4-7/1] |
SH-MBRS15-1-P6.35 |
SH-MBRS15-1-P[4-7/1] |
SH-MBRS18-2-H6.35 |
SH-MBRS18-2-H[5-12/1] |
SH-MBRS18-2-N8 |
SH-MBRS18-2-P6.35 |
SH-MBRS18-2-P[5-12/1] |
SH-MBRS20-1-H6.35 |
SH-MBRS20-1-H[4-12/1] |
SH-MBRS20-1-P6.35 |
SH-MBRS20-1-P[4-12/1] |
SH-MBRS20-1.5-H6.35 |
SH-MBRS20-1.5-H[4-12/1] |
SH-MBRS20-1.5-N[8,10] |
SH-MBRS20-1.5-P6.35 |
SH-MBRS20-1.5-P[4-12/1] |
SH-MBRS23-2-H6.35 |
SH-MBRS23-2-H[5-12/1] |
SH-MBRS23-2-N[8,10] |
SH-MBRS23-2-NK10 |
SH-MBRS23-2-P6.35 |
SH-MBRS23-2-P[5-12/1] |
SH-MBRS28-2-H6.35 |
SH-MBRS28-2-H[5-12/1] |
SH-MBRS28-2-N[8,10] |
SH-MBRS28-2-NK10 |
SH-MBRS28-2-P6.35 |
SH-MBRS28-2-P[5-12/1] |
SH-MBRS28-2.5-H6.35 |
SH-MBRS28-2.5-H[5-12/1] |
SH-MBRS28-2.5-N[8,10] |
SH-MBRS28-2.5-NK10 |
SH-MBRS28-2.5-P6.35 |
SH-MBRS28-2.5-P[5-12/1] |
SH-MBRS28-3-H6.35 |
SH-MBRS28-3-H[5-12/1] |
SH-MBRS28-3-N[8,10] |
SH-MBRS28-3-NK10 |
SH-MBRS28-3-P6.35 |
SH-MBRS28-3-P[5-12/1] |
SH-MBRS30-1-H6.35 |
SH-MBRS30-1-H[4-12/1] |
SH-MBRS30-1-N[8,10] |
SH-MBRS30-1-NK10 |
SH-MBRS30-1-P6.35 |
SH-MBRS30-1-P[4-12/1] |
SH-MBRS30-1.5-H6.35 |
SH-MBRS30-1.5-H[5-12/1] |
SH-MBRS30-1.5-N[8,10] |
SH-MBRS30-1.5-NK10 |
SH-MBRS30-1.5-P6.35 |
SH-MBRS30-1.5-P[5-12/1] |
SH-MBRS30-2-H6.35 |
SH-MBRS30-2-H[5-12/1] |
SH-MBRS30-2-N[8,10] |
SH-MBRS30-2-NK10 |
SH-MBRS30-2-P6.35 |
SH-MBRS30-2-P[5-12/1] |
SH-MBRS38-3-H6.35 |
SH-MBRS38-3-H[5-20/1] |
SH-MBRS38-3-N[8,10] |
SH-MBRS38-3-NK10 |
SH-MBRS38-3-P6.35 |
SH-MBRS38-3-P[5-20/1] |
SH-MBRS40-1-H6.35 |
SH-MBRS40-1-H[4-12/1] |
SH-MBRS40-1-N[8,10] |
SH-MBRS40-1-NK10 |
SH-MBRS40-1-P6.35 |
SH-MBRS40-1-P[4-12/1] |
SH-MBRS40-1.5-H6.35 |
SH-MBRS40-1.5-H[5-12/1] |
SH-MBRS40-1.5-N[8,10] |
SH-MBRS40-1.5-NK10 |
SH-MBRS40-1.5-P6.35 |
SH-MBRS40-1.5-P[5-12/1] |
SH-MBRS40-2-H6.35 |
SH-MBRS40-2-H[5-12/1] |
SH-MBRS40-2-N[8,10] |
SH-MBRS40-2-NK10 |
SH-MBRS40-2-P6.35 |
SH-MBRS40-2-P[5-12/1] |
SH-MBRS40-2.5-C10 |
SH-MBRS40-2.5-H6.35 |
SH-MBRS40-2.5-H[5-20/1] |
SH-MBRS40-2.5-N8 |
SH-MBRS40-2.5-N[8-15/1] |
SH-MBRS40-2.5-NK10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Belt Dia. (Ø) | Pitch Circle Dia. P.D.(mm) (Ø) | Cleaning Method | Characteristics/Applications | R (mm) | Bore P (mm) | Bore NK (mm) | Bore N (mm) | Bore H (mm) | Bore C (mm) | Material Certificate | Material Certificate: Materials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 2 | 15 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1 | - | - | - | 6.35 | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 2 | 15 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1 | - | - | - | 4 ~ 7 | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 2 | 15 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1 | 6.35 | - | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 2 | 15 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1 | 4 ~ 7 | - | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 4 | 18 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2 | - | - | - | 6.35 | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 4 | 18 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2 | - | - | - | 5 ~ 12 | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 4 | 18 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2 | - | - | 8 | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 4 | 18 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2 | 6.35 | - | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 4 | 18 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2 | 5 ~ 12 | - | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 2 | 20 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1 | - | - | - | 6.35 | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 2 | 20 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1 | - | - | - | 4 ~ 12 | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 2 | 20 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1 | 6.35 | - | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 2 | 20 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1 | 4 ~ 12 | - | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 3 | 20 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1.5 | - | - | - | 6.35 | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 3 | 20 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1.5 | - | - | - | 4 ~ 12 | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 3 | 20 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1.5 | - | - | 8 ~ 10 | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 3 | 20 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1.5 | 6.35 | - | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 3 | 20 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1.5 | 4 ~ 12 | - | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 4 | 23 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2 | - | - | - | 6.35 | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 4 | 23 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2 | - | - | - | 5 ~ 12 | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 4 | 23 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2 | - | - | 8 ~ 10 | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 4 | 23 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2 | - | 10 | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 4 | 23 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2 | 6.35 | - | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 4 | 23 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2 | 5 ~ 12 | - | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 4 | 28 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2 | - | - | - | 6.35 | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 4 | 28 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2 | - | - | - | 5 ~ 12 | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 4 | 28 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2 | - | - | 8 ~ 10 | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 4 | 28 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2 | - | 10 | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 4 | 28 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2 | 6.35 | - | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 4 | 28 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2 | 5 ~ 12 | - | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 5 | 28 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2.5 | - | - | - | 6.35 | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 5 | 28 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2.5 | - | - | - | 5 ~ 12 | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 5 | 28 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2.5 | - | - | 8 ~ 10 | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 5 | 28 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2.5 | - | 10 | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 5 | 28 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2.5 | 6.35 | - | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 5 | 28 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2.5 | 5 ~ 12 | - | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 6 | 28 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 3 | - | - | - | 6.35 | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 6 | 28 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 3 | - | - | - | 5 ~ 12 | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 6 | 28 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 3 | - | - | 8 ~ 10 | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 6 | 28 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 3 | - | 10 | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 6 | 28 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 3 | 6.35 | - | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 6 | 28 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 3 | 5 ~ 12 | - | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 2 | 30 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1 | - | - | - | 6.35 | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 2 | 30 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1 | - | - | - | 4 ~ 12 | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 2 | 30 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1 | - | - | 8 ~ 10 | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 2 | 30 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1 | - | 10 | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 2 | 30 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1 | 6.35 | - | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 2 | 30 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1 | 4 ~ 12 | - | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 3 | 30 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1.5 | - | - | - | 6.35 | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 3 | 30 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1.5 | - | - | - | 5 ~ 12 | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 3 | 30 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1.5 | - | - | 8 ~ 10 | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 3 | 30 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1.5 | - | 10 | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 3 | 30 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1.5 | 6.35 | - | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 3 | 30 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1.5 | 5 ~ 12 | - | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 4 | 30 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2 | - | - | - | 6.35 | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 4 | 30 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2 | - | - | - | 5 ~ 12 | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 4 | 30 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2 | - | - | 8 ~ 10 | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 4 | 30 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2 | - | 10 | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 4 | 30 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2 | 6.35 | - | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 4 | 30 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2 | 5 ~ 12 | - | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 6 | 38 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 3 | - | - | - | 6.35 | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 6 | 38 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 3 | - | - | - | 5 ~ 20 | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 6 | 38 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 3 | - | - | 8 ~ 10 | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 6 | 38 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 3 | - | 10 | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 6 | 38 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 3 | 6.35 | - | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 6 | 38 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 3 | 5 ~ 20 | - | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 2 | 40 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1 | - | - | - | 6.35 | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 2 | 40 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1 | - | - | - | 4 ~ 12 | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 2 | 40 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1 | - | - | 8 ~ 10 | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 2 | 40 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1 | - | 10 | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 2 | 40 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1 | 6.35 | - | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 2 | 40 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1 | 4 ~ 12 | - | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 3 | 40 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1.5 | - | - | - | 6.35 | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 3 | 40 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1.5 | - | - | - | 5 ~ 12 | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 3 | 40 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1.5 | - | - | 8 ~ 10 | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 3 | 40 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1.5 | - | 10 | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 3 | 40 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1.5 | 6.35 | - | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 3 | 40 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 1.5 | 5 ~ 12 | - | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 4 | 40 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2 | - | - | - | 6.35 | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 4 | 40 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2 | - | - | - | 5 ~ 12 | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 4 | 40 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2 | - | - | 8 ~ 10 | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 4 | 40 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2 | - | 10 | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 4 | 40 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2 | 6.35 | - | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 4 | 40 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2 | 5 ~ 12 | - | - | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 5 | 40 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2.5 | - | - | - | - | 10 | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 5 | 40 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2.5 | - | - | - | 6.35 | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 5 | 40 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2.5 | - | - | - | 5 ~ 20 | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 5 | 40 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2.5 | - | - | 8 | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 5 | 40 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2.5 | - | - | 8 ~ 15 | - | - | 対象 | SUS304 | ||
- | CLEAN_BELT PULL | 1 Piece(s) | 9 Day(s) | 5 | 40 | Precision Cleaning | Clean washed / Low Dust Generation / Corrosion resistance/chemical resistance / Non-magnetic | 2.5 | - | 10 | - | - | - | 対象 | SUS304 |
Loading...
Product Type | Pulley (No Bearing) | Pulley Type | Shape B | Pulley/Idler | Pulley |
---|---|---|---|---|---|
Material | SUS304 | Number of Grooves | Single | Surface Treatment | Not Provided |
Groove Shape | U Groove | Material Details | SUS304 | Environmentally friendly | RoHS Compliant (10 Substances) |
How can we improve?
How can we improve?