1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angled Brackets for 80 Aluminum Frames

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 87.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part17 CLICK here

Product Description

Angled Brackets for Aluminum Frames are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Applicable For Aluminum Frames Serie : 3030, 3060, 4040 and 4080
● Length (mm.) : 20, 50, 80, 30 ,70 and 110
● Distance between hole :
L(80) : 30 mm. per each side
L(110) : 40 mm. per each side
● Material: A6063-T5
[Application]
Angled Brackets for Aluminum Frames are commonly used with aluminum frames especially in factory automation systems

Product Overview of Bracket for 8mm Slot (30/40/50/60/80/100) Economy series Aluminum frame

Bracket for 8mm Slot (30/40/50/60/80/100) Economy series Aluminum frame European standard Economy series new products, with different sizes, can only be used in combination with Economy series profiles starting with L.
Extruded Bracket for 8mm Slot (30/40/50/60/80/100) Economy series Aluminum frame for European standard economy series profiles, used in conjunction with profiles.
Bracket for 8mm Slot (30/40/50/60/80/100) Economy series Aluminum frame is suitable for the connection of frame combinations such as covers, stands and shelves of large structures.

European standard extruded bracket
 

Specification Table of Bracket for 8mm Slot (30/40/50/60/80/100) Economy series Aluminum frame

Ordering Example
 
Part NumberBracket for 8mm Slot (30/40/50/60/80/100) Economy series Aluminum frameLApplicable Frame SizeL1L2D(d1)d2Mounting Hole for PanelApplicable Screws & Nuts Set
Bracket for 8mm Slot (30/40/50/60/80/100) Economy series Aluminum frameTypeBracket for 8mm Slot (30/40/50/60/80/100) Economy series Aluminum frameNo.
LBLUS8080B203030φ6.5φ11
50306030SET
80309030
304040φ8.5φ14C
70408040SET
1104012040C

Product Features of Bracket for 8mm Slot (30/40/50/60/80/100) Economy series Aluminum frame

【Features of Bracket for 8mm Slot (30/40/50/60/80/100) Economy series Aluminum frame】
Simple specifications, beautiful

【Intended Use of Bracket for 8mm Slot (30/40/50/60/80/100) Economy series Aluminum frame】
Special extruded bracket for European standard aluminum alloy profiles, suitable for connection of large hood, display bar structure.

Specifications Overview of Bracket for 8mm Slot (30/40/50/60/80/100) Economy series Aluminum frame

Specifications of Bracket for 8mm Slot (30/40/50/60/80/100) Economy series Aluminum frame
Material : 6063-T5
Surface Treatment : Silver Anodized

Example Use of Bracket for 8mm Slot (30/40/50/60/80/100) Economy series Aluminum frame

Example of using European standard extruded bracket

Precautions of Bracket for 8mm Slot (30/40/50/60/80/100) Economy series Aluminum frame

Bracket for 8mm Slot (30/40/50/60/80/100) Economy series Aluminum frame, Special accessories for European standard profiles are not compatible with the existing non-C·VALUE aluminum profiles of MISUMI due to different sizes.
Part Number
LBL8-8080B-70-SET
LBLUS8080B-20
LBLUS8080B-30
LBLUS8080B-30-C
LBLUS8080B-50
LBLUS8080B-50-SET
LBLUS8080B-70
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAluminum Frame Profile Size Additional Cover Mounting Hole Machining Accessories

฿ 288.96

ECONOMY ALUMINUM BRACKETS 1 Piece(s) Available 6 Day(s) 4080Not ProvidedSET (Bolt & Nut Components)

฿ 87.66

ECONOMY ALUMINUM BRACKETS 2 Piece(s) Available 6 Day(s) 3030Not ProvidedNot Provided

฿ 101.95

ECONOMY ALUMINUM BRACKETS 2 Piece(s) Available 6 Day(s) 4040Not ProvidedNot Provided

฿ 105.19

ECONOMY ALUMINUM BRACKETS 2 Piece(s) Available 6 Day(s) 4040C (Threaded hole machining for cover installation)Not Provided

฿ 164.29

ECONOMY ALUMINUM BRACKETS 2 Piece(s) Available 6 Day(s) 3060Not ProvidedNot Provided

฿ 191.56

ECONOMY ALUMINUM BRACKETS 1 Piece(s) Available 6 Day(s) 3060Not ProvidedSET (Bolt & Nut Components)

฿ 207.14

ECONOMY ALUMINUM BRACKETS 1 Piece(s) Available Same day 4080Not ProvidedNot Provided

Loading...

  1. 1
Dimensional Drawing
European standard extruded bracket
Specification Table
Ordering Example
 
Part NumberLApplicable Frame SizeL1L2D(d1)d2Mounting Hole for PanelApplicable Screws & Nuts Set
TypeNo.
LBLUS8080B203030φ6.5φ11
50306030SET
80309030
304040φ8.5φ14C
70408040SET
1104012040C

Basic Information

Material 6063-T5 Surface Treatment Silver anodizing Aluminum Frame Profile Series European Standard
Bracket Type Extruded bracket

Frequently Asked Questions (FAQ)

Question: What is the difference between extruded bracket and die-cast bracket?
Answer: The two processes are different. When extruding the bracket, the aluminum profile is extruded and then cut and drilled; The die-cast bracket is formed individually by grinding tool; The installation method is the same. Generally speaking, the strength of extruded bracket is high.
Question: How to install the extruded bracket?
Answer: The extruded bracket is fixed by screws and nuts with profiles.
Question: How to select MISUMI European standard profile accessories?
Answer: MISUMI European standard profile accessories are rich in variety. They are generally divided into external connectors, internal connectors and decorative accessories, etc. Please refer to MISUMI official website for details.