Angled Brackets for 35 Aluminum Frames

Caution
- Please be informed that the surface treatment specification for this product will be changed effective August 1, 2025. Appearance may differ, but functionality remains unchanged. During the transition, both old and new versions may be mixed in shipments.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Angled Brackets for Aluminum Frames are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Applicable For Aluminum Frames Serie : 2020, 2040, 3030, 4040 and 4080
● Length (mm.) : 14, 19, 20, 30, 34 and 70
● Hole Diameter (mm.) : 4.2, 5.5, 6.5 and 8.5
● Distance between hole :
L(34) and 30 mm. for each side
L(70) and 30 mm. for each side
● Material: A6063-T5
[Application]
Angled Brackets for Aluminum Frames are commonly used with aluminum frames especially in factory automation systems

Material:
Surface Treatment: Silver Anodized
| Part Number | L | Applicable Frame Size | L1 | D | Mounting Hole for Panel | Applicable Screws & Nuts Set | |
Type | No. | ||||||
| LBLTS | 3535 | 14 | 2020 | - | φ5.5 | C | SET |
| 14-4 | 2020 | - | φ4.2 | - | - | ||
| 19 | 2020 | - | φ5.5 | ||||
| 34 | 2040 | 20 | SET | ||||
| 20 | 3030 | - | φ6.5 | C | SET | ||
| 30 | 4040 | - | φ8.5 | C | - | ||
| 70 | 4080 | 40 | - | ||||
| Alteration | Code | Spec. |
| Tapped Mounting Hole Alteration for Cover | C | Machining M5 tapped hole at 12*12 position on the end face |
| Applicable Screws & Nuts Set | SET | Applicable Screws M6×16 & Nuts LNSN8-30-6-100P for fixing the brackets on aluminum frame come in a set |
Simple specifications, beautiful
【Intended Use】
Special extruded bracket for European standard aluminum alloy profiles, suitable for connection of large hood, display bar structure.

L
Type
No.