Angled Brackets for 20 Aluminum Frames

Caution
- Please be informed that the surface treatment specification for this product will be changed effective August 1, 2025. Appearance may differ, but functionality remains unchanged. During the transition, both old and new versions may be mixed in shipments.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Angled Brackets for Aluminum Frames are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Applicable For Aluminum Frames Serie : 2020 and 2040
● Applicable with Bolt M5
● Length (mm.) : 14 and 34
● Distance between hole for length 34 mm. is 20 mm.
● Hole Diameter (mm.) : 5.5
● Material: A6063-T5
[Application]
Angled Brackets for Aluminum Frames are commonly used with aluminum frames especially in factory automation systems

Material: 6063-T5
Surface Treatment: Silver Anodized

| Part Number | L | Applicable Frame Size | L1 | D | |
Type | No. | ||||
| LBLSS | 2020 | 14 | 2020 | - | φ5.5 |
| 34 | 2040 | 20 | |||
Simple specifications, beautiful
【Intended Use】
Special extruded bracket for aluminum alloy profiles with slot width of 6mm, suitable for connection of large hood, display bar structure.

L
Type
No.