(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | D-L | ℓ |
ℓ Dimension Selectable | 5-15 | 8 |
6-15 | 7 | |
6-20 | 12 | |
8-20 | 11 | |
8-25 | 16 | |
10-30 | 17 | |
10-35 | 22 | |
12-40 | 20 |
Type | Body Material | Cleaning Method | |||||
ℓ Dimension Selectable | Full Thread under Head | [M] Material | [A] Accessory | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SH-SBSPO | SH-SBSPOZ | SUS303 | Nut 1 pc. (JIS Class 1) SUS304 Equivalent | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
SHD-SBSPO | SHD-SBSPOZ | Electrolytic polishing + precision cleaning |
Part Number | — | L |
SH-SBSPOZ6 | — | 25 |
SHD-SBSPO8 | — | 40 |
Part Number | L | M (Coarse ) | ℓ* | A | F | H | T | d | ||||||||||
Type | D | |||||||||||||||||
ℓ Dimension Selectable SL-SBSPO SH-SBSPO SHD-SBSPO | 3 | 15 | 20 | 25 | 30 | 35 | 40 | M3 | 10 | 1 | 3 | 1 | 1.2 | 1.8 | ||||
4 | 15 | 20 | 25 | 30 | 35 | 40 | 50 | M4 | 1.2 | 2 | ||||||||
5 | * 15 | 20 | 25 | 30 | 35 | 40 | 50 | M5 | 2 | 4 | 2 | 3 | ||||||
6 | * 15 | * 20 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | M6 | 16 | 3 | 3.6 | |||||
8 | * 20 | * 25 | 30 | 35 | 40 | 45 | 50 | 60 | 70 | M8 | 20 | 2.5 | 5 | |||||
10 | * 30 | * 35 | 40 | 45 | 50 | 60 | 70 | M10 | 25 | 6 | ||||||||
12 | * 40 | 50 | 60 | 70 | M12 | 30 | 4 | 1.8 | 6.5 |
Part Number | L | M (Coarse ) | A | F | H | T | d | |||||||||
Type | D | |||||||||||||||
Full Thread under Head SH-SBSPOZ SHD-SBSPOZ | 3 | 10 | 15 | 20 | 25 | M3 | 1.0 | 3 | 1.0 | 1.2 | 1.8 | |||||
4 | 10 | 15 | 20 | 25 | 30 | M4 | 1.2 | 2.0 | ||||||||
5 | 15 | 20 | 25 | 30 | 35 | M5 | 2.0 | 4 | 2.0 | 3.0 | ||||||
6 | 20 | 25 | 30 | 35 | 45 | M6 | 3.0 | 3.6 | ||||||||
8 | 25 | 30 | 35 | 45 | 55 | 65 | M8 | 2.5 | 5.0 | |||||||
10 | 30 | 35 | 45 | 55 | 65 | M10 | 6.0 | |||||||||
12 | 35 | 45 | 55 | M12 | 4.0 | 1.8 | 6.5 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: | Working Environment: | |||||||
---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a class 10 clean environment |
Working Environment: | Working Environment: | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean benchin a class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Full Length L (mm) | Characteristics/Applications | Post Dia. D (Ø) | Post Shape | Mounting Screw Size | Cleaning Method | Thread Length ℓ (mm) | Hooking Hole Dia. d (mm) | Slot Width A (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 341.63 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 15 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 3 | ℓ Dimension Selectable | M3 | Electrolytic Polishing + Precision Cleaning | 10 | 1.8 | 1.0 | |
฿ 341.63 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 20 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 3 | ℓ Dimension Selectable | M3 | Electrolytic Polishing + Precision Cleaning | 10 | 1.8 | 1.0 | |
฿ 341.63 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 25 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 3 | ℓ Dimension Selectable | M3 | Electrolytic Polishing + Precision Cleaning | 10 | 1.8 | 1.0 | |
฿ 341.63 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 30 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 3 | ℓ Dimension Selectable | M3 | Electrolytic Polishing + Precision Cleaning | 10 | 1.8 | 1.0 | |
฿ 341.63 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 35 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 3 | ℓ Dimension Selectable | M3 | Electrolytic Polishing + Precision Cleaning | 10 | 1.8 | 1.0 | |
฿ 341.63 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 40 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 3 | ℓ Dimension Selectable | M3 | Electrolytic Polishing + Precision Cleaning | 10 | 1.8 | 1.0 | |
฿ 341.63 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 15 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 4 | ℓ Dimension Selectable | M4 | Electrolytic Polishing + Precision Cleaning | 10 | 2 | 1.2 | |
฿ 341.63 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 20 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 4 | ℓ Dimension Selectable | M4 | Electrolytic Polishing + Precision Cleaning | 10 | 2 | 1.2 | |
฿ 341.63 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 25 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 4 | ℓ Dimension Selectable | M4 | Electrolytic Polishing + Precision Cleaning | 10 | 2 | 1.2 | |
฿ 341.63 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 30 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 4 | ℓ Dimension Selectable | M4 | Electrolytic Polishing + Precision Cleaning | 10 | 2 | 1.2 | |
฿ 341.63 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 35 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 4 | ℓ Dimension Selectable | M4 | Electrolytic Polishing + Precision Cleaning | 10 | 2 | 1.2 | |
฿ 341.63 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 40 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 4 | ℓ Dimension Selectable | M4 | Electrolytic Polishing + Precision Cleaning | 10 | 2 | 1.2 | |
฿ 341.63 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 50 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 4 | ℓ Dimension Selectable | M4 | Electrolytic Polishing + Precision Cleaning | 10 | 2 | 1.2 | |
฿ 341.63 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 15 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 5 | ℓ Dimension Selectable | M5 | Electrolytic Polishing + Precision Cleaning | 10 | 3 | 2.0 | |
฿ 341.63 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 20 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 5 | ℓ Dimension Selectable | M5 | Electrolytic Polishing + Precision Cleaning | 10 | 3 | 2.0 | |
฿ 341.63 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 25 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 5 | ℓ Dimension Selectable | M5 | Electrolytic Polishing + Precision Cleaning | 10 | 3 | 2.0 | |
฿ 341.63 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 30 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 5 | ℓ Dimension Selectable | M5 | Electrolytic Polishing + Precision Cleaning | 10 | 3 | 2.0 | |
฿ 341.63 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 35 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 5 | ℓ Dimension Selectable | M5 | Electrolytic Polishing + Precision Cleaning | 10 | 3 | 2.0 | |
฿ 341.63 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 40 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 5 | ℓ Dimension Selectable | M5 | Electrolytic Polishing + Precision Cleaning | 10 | 3 | 2.0 | |
฿ 341.63 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 50 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 5 | ℓ Dimension Selectable | M5 | Electrolytic Polishing + Precision Cleaning | 10 | 3 | 2.0 | |
฿ 350.24 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 15 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 6 | ℓ Dimension Selectable | M6 | Electrolytic Polishing + Precision Cleaning | 16 | 3.6 | 3.0 | |
฿ 350.24 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 20 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 6 | ℓ Dimension Selectable | M6 | Electrolytic Polishing + Precision Cleaning | 16 | 3.6 | 3.0 | |
฿ 350.24 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 25 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 6 | ℓ Dimension Selectable | M6 | Electrolytic Polishing + Precision Cleaning | 16 | 3.6 | 3.0 | |
฿ 350.24 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 30 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 6 | ℓ Dimension Selectable | M6 | Electrolytic Polishing + Precision Cleaning | 16 | 3.6 | 3.0 | |
฿ 350.24 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 35 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 6 | ℓ Dimension Selectable | M6 | Electrolytic Polishing + Precision Cleaning | 16 | 3.6 | 3.0 | |
฿ 350.24 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 40 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 6 | ℓ Dimension Selectable | M6 | Electrolytic Polishing + Precision Cleaning | 16 | 3.6 | 3.0 | |
฿ 350.24 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 45 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 6 | ℓ Dimension Selectable | M6 | Electrolytic Polishing + Precision Cleaning | 16 | 3.6 | 3.0 | |
฿ 350.24 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 50 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 6 | ℓ Dimension Selectable | M6 | Electrolytic Polishing + Precision Cleaning | 16 | 3.6 | 3.0 | |
฿ 350.24 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 60 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 6 | ℓ Dimension Selectable | M6 | Electrolytic Polishing + Precision Cleaning | 16 | 3.6 | 3.0 | |
฿ 350.24 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 20 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | [8] 8 | ℓ Dimension Selectable | [M8] M8 | Electrolytic Polishing + Precision Cleaning | 20 | 5 | 3.0 | |
฿ 350.24 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 25 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | [8] 8 | ℓ Dimension Selectable | [M8] M8 | Electrolytic Polishing + Precision Cleaning | 20 | 5 | 3.0 | |
฿ 350.24 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 30 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | [8] 8 | ℓ Dimension Selectable | [M8] M8 | Electrolytic Polishing + Precision Cleaning | 20 | 5 | 3.0 | |
฿ 350.24 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 35 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | [8] 8 | ℓ Dimension Selectable | [M8] M8 | Electrolytic Polishing + Precision Cleaning | 20 | 5 | 3.0 | |
฿ 350.24 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 40 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | [8] 8 | ℓ Dimension Selectable | [M8] M8 | Electrolytic Polishing + Precision Cleaning | 20 | 5 | 3.0 | |
฿ 350.24 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 45 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | [8] 8 | ℓ Dimension Selectable | [M8] M8 | Electrolytic Polishing + Precision Cleaning | 20 | 5 | 3.0 | |
฿ 350.24 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 50 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | [8] 8 | ℓ Dimension Selectable | [M8] M8 | Electrolytic Polishing + Precision Cleaning | 20 | 5 | 3.0 | |
฿ 350.24 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 60 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | [8] 8 | ℓ Dimension Selectable | [M8] M8 | Electrolytic Polishing + Precision Cleaning | 20 | 5 | 3.0 | |
฿ 350.24 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 70 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | [8] 8 | ℓ Dimension Selectable | [M8] M8 | Electrolytic Polishing + Precision Cleaning | 20 | 5 | 3.0 | |
฿ 361.72 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 30 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 10 | ℓ Dimension Selectable | M10 | Electrolytic Polishing + Precision Cleaning | 25 | 6.0 | 3.0 | |
฿ 361.72 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 35 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 10 | ℓ Dimension Selectable | M10 | Electrolytic Polishing + Precision Cleaning | 25 | 6.0 | 3.0 | |
฿ 361.72 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 40 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 10 | ℓ Dimension Selectable | M10 | Electrolytic Polishing + Precision Cleaning | 25 | 6.0 | 3.0 | |
฿ 361.72 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 45 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 10 | ℓ Dimension Selectable | M10 | Electrolytic Polishing + Precision Cleaning | 25 | 6.0 | 3.0 | |
฿ 361.72 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 50 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 10 | ℓ Dimension Selectable | M10 | Electrolytic Polishing + Precision Cleaning | 25 | 6.0 | 3.0 | |
฿ 361.72 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 60 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 10 | ℓ Dimension Selectable | M10 | Electrolytic Polishing + Precision Cleaning | 25 | 6.0 | 3.0 | |
฿ 361.72 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 70 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 10 | ℓ Dimension Selectable | M10 | Electrolytic Polishing + Precision Cleaning | 25 | 6.0 | 3.0 | |
฿ 361.72 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 40 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | [12] 12 | ℓ Dimension Selectable | [M12] M12 | Electrolytic Polishing + Precision Cleaning | 30 | 6.5 | 4.0 | |
฿ 361.72 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 50 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | [12] 12 | ℓ Dimension Selectable | [M12] M12 | Electrolytic Polishing + Precision Cleaning | 30 | 6.5 | 4.0 | |
฿ 361.72 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 60 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | [12] 12 | ℓ Dimension Selectable | [M12] M12 | Electrolytic Polishing + Precision Cleaning | 30 | 6.5 | 4.0 | |
฿ 361.72 | CLEAN_POST | 1 Piece(s) | Available | 7 Day(s) | 70 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | [12] 12 | ℓ Dimension Selectable | [M12] M12 | Electrolytic Polishing + Precision Cleaning | 30 | 6.5 | 4.0 | |
฿ 450.72 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 10 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 3 | Neck Part Full Thread Type | M3 | Electrolytic Polishing + Precision Cleaning | - | 1.8 | 1.0 | |
฿ 450.72 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 15 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 3 | Neck Part Full Thread Type | M3 | Electrolytic Polishing + Precision Cleaning | - | 1.8 | 1.0 | |
฿ 450.72 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 20 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 3 | Neck Part Full Thread Type | M3 | Electrolytic Polishing + Precision Cleaning | - | 1.8 | 1.0 | |
฿ 450.72 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 25 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 3 | Neck Part Full Thread Type | M3 | Electrolytic Polishing + Precision Cleaning | - | 1.8 | 1.0 | |
฿ 450.72 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 10 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 4 | Neck Part Full Thread Type | M4 | Electrolytic Polishing + Precision Cleaning | - | 2 | 1.2 | |
฿ 450.72 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 15 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 4 | Neck Part Full Thread Type | M4 | Electrolytic Polishing + Precision Cleaning | - | 2 | 1.2 | |
฿ 450.72 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 20 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 4 | Neck Part Full Thread Type | M4 | Electrolytic Polishing + Precision Cleaning | - | 2 | 1.2 | |
฿ 450.72 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 25 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 4 | Neck Part Full Thread Type | M4 | Electrolytic Polishing + Precision Cleaning | - | 2 | 1.2 | |
฿ 450.72 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 30 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 4 | Neck Part Full Thread Type | M4 | Electrolytic Polishing + Precision Cleaning | - | 2 | 1.2 | |
฿ 450.72 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 15 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 5 | Neck Part Full Thread Type | M5 | Electrolytic Polishing + Precision Cleaning | - | 3 | 2.0 | |
฿ 450.72 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 20 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 5 | Neck Part Full Thread Type | M5 | Electrolytic Polishing + Precision Cleaning | - | 3 | 2.0 | |
฿ 450.72 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 25 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 5 | Neck Part Full Thread Type | M5 | Electrolytic Polishing + Precision Cleaning | - | 3 | 2.0 | |
฿ 450.72 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 30 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 5 | Neck Part Full Thread Type | M5 | Electrolytic Polishing + Precision Cleaning | - | 3 | 2.0 | |
฿ 450.72 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 35 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 5 | Neck Part Full Thread Type | M5 | Electrolytic Polishing + Precision Cleaning | - | 3 | 2.0 | |
฿ 456.46 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 20 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 6 | Neck Part Full Thread Type | M6 | Electrolytic Polishing + Precision Cleaning | - | 3.6 | 3.0 | |
฿ 456.46 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 25 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 6 | Neck Part Full Thread Type | M6 | Electrolytic Polishing + Precision Cleaning | - | 3.6 | 3.0 | |
฿ 456.46 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 30 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 6 | Neck Part Full Thread Type | M6 | Electrolytic Polishing + Precision Cleaning | - | 3.6 | 3.0 | |
฿ 456.46 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 35 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 6 | Neck Part Full Thread Type | M6 | Electrolytic Polishing + Precision Cleaning | - | 3.6 | 3.0 | |
฿ 456.46 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 45 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 6 | Neck Part Full Thread Type | M6 | Electrolytic Polishing + Precision Cleaning | - | 3.6 | 3.0 | |
฿ 465.07 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 25 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | [8] 8 | Neck Part Full Thread Type | [M8] M8 | Electrolytic Polishing + Precision Cleaning | - | 5 | 3.0 | |
฿ 465.07 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 30 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | [8] 8 | Neck Part Full Thread Type | [M8] M8 | Electrolytic Polishing + Precision Cleaning | - | 5 | 3.0 | |
฿ 465.07 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 35 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | [8] 8 | Neck Part Full Thread Type | [M8] M8 | Electrolytic Polishing + Precision Cleaning | - | 5 | 3.0 | |
฿ 465.07 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 45 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | [8] 8 | Neck Part Full Thread Type | [M8] M8 | Electrolytic Polishing + Precision Cleaning | - | 5 | 3.0 | |
฿ 465.07 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 55 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | [8] 8 | Neck Part Full Thread Type | [M8] M8 | Electrolytic Polishing + Precision Cleaning | - | 5 | 3.0 | |
฿ 465.07 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 65 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | [8] 8 | Neck Part Full Thread Type | [M8] M8 | Electrolytic Polishing + Precision Cleaning | - | 5 | 3.0 | |
฿ 476.56 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 30 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 10 | Neck Part Full Thread Type | M10 | Electrolytic Polishing + Precision Cleaning | - | 6.0 | 3.0 | |
฿ 476.56 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 35 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 10 | Neck Part Full Thread Type | M10 | Electrolytic Polishing + Precision Cleaning | - | 6.0 | 3.0 | |
฿ 476.56 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 45 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 10 | Neck Part Full Thread Type | M10 | Electrolytic Polishing + Precision Cleaning | - | 6.0 | 3.0 | |
฿ 476.56 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 55 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 10 | Neck Part Full Thread Type | M10 | Electrolytic Polishing + Precision Cleaning | - | 6.0 | 3.0 | |
฿ 476.56 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 65 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | 10 | Neck Part Full Thread Type | M10 | Electrolytic Polishing + Precision Cleaning | - | 6.0 | 3.0 | |
฿ 482.30 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 35 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | [12] 12 | Neck Part Full Thread Type | [M12] M12 | Electrolytic Polishing + Precision Cleaning | - | 6.5 | 4.0 | |
฿ 482.30 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 45 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | [12] 12 | Neck Part Full Thread Type | [M12] M12 | Electrolytic Polishing + Precision Cleaning | - | 6.5 | 4.0 | |
฿ 482.30 | CLEAN_POST FOR TENSION SPRING | 1 Piece(s) | Available | 7 Day(s) | 55 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | [12] 12 | Neck Part Full Thread Type | [M12] M12 | Electrolytic Polishing + Precision Cleaning | - | 6.5 | 4.0 |
Loading...
Environmentally friendly | RoHS Compliant (10 Substances) | Body Material | SUS303 | Surface Treatment | N/A |
---|---|---|---|---|---|
Material Certificate | Available |
How can we improve?
How can we improve?