Brass Screw-In Fittings Nipple T, Equal Dia.

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Brass Fittings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Type and Shape : T- Joint Nipple Equal Diameter
● Fluid Used : Water, Air and Oil
● Thread Size : R1/8, R1/4, R3/8 and R1/2
● Operating Temperature (℃) : -50 to 150
● Material : Brass HPB58-3
[Application]
Brass Fittings are commonly used in various applications in factory automation systems
Product Overview of Screw Fittings, Screw-In Type Flanges
Screw Fittings, Screw-In Type Flanges, Brass, Equal Dia., Male Tee are generally used for connection between pipes.
Fluid used: water, air, oil.
Product Features of Screw Fittings, Screw-In Type Flanges
1) Water pressure detection fully guarantees the product’s operating pressure!
Detection method: water pressure load for 30 minutes.
Max. operating pressure is published as 1/3 of the actual detection pressure
| Detection item Water pressure test, Unit: Mpa | Generic products on the market | Economy series |
| Water Pressure: 4 | OK | OK |
| Water Pressure: 8 | Leakage | OK |
| Water Pressure: 12 | - | OK |
| Water Pressure: 16 | - | OK |
| Result | NG | OK |
* Generic products in the market are similar products randomly purchased by our company from online or offline markets
* The test data are obtained through testing by our company, which are for reference only.
2) Salt spray test, fully ensuring the product’s anti-rust performance!
| Test Item | Generic products on the market | Economy series |
| Salt spray test (48H) | Mostly rusted | Almost no rust |
| Daily environment equivalent | About 6 months | 3 years and above |
| Drawing | ![]() | ![]() |
Specifications Overview of Screw Fittings, Screw-In Type Flanges
MaterialBody: HPB58-3
Fitting Type
| Operating Temperature Range | -50~150℃ |
| Max. Operating Pressure | 5MPa |
Example Use of Screw Fittings, Screw-In Type Flanges
![]() | ![]() | ![]() |
| Move parts related to mechanism sliding support, temperature adjusting and heating with racks, gears and other workpieces. | Check 3 types of parts related to the sliding support, temperature adjusting and heating in the same position. | Belt tension device (with the spring) |
![]() | ![]() | ![]() |
| Parts related to the sliding support, nut, profile, temperature adjusting and heating | Slide up and down through clamping & welding parts of the cam bearing mechanism | No need to worry about handling of inductor wiring even for reversely rotating objects |
Related Products of Screw Fittings, Screw-In Type Flanges

| Part Number | D (R) | L1 mm | L2 mm | CH mm |
| Equal Dia., Male Tee | 1/8 | 18.5 | 37 | 10 |
| 1/4 | 23.5 | 47 | 13 | |
| 3/8 | 26 | 52 | 17 | |
| 1/2 | 31 | 62 | 21 |









