Brass Hose Fittings Joint

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Hose Fittings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Fluid Used : Water, Air and Oil
● Thread Size : R1/2, R1/4, R1/8, R3/4 and R3/8
● Applicable Hoses I.D.(Ø) : 6, 9, 12, 15 and 19
● Operating Temperature (℃) : -50 to 150
● Material : Brass HPB58-3
[Application]
Hose Fittings are commonly used in various applications in factory automation systems
Product Overview of Hose Fittings
Hose Fittings: male threaded fittings are made of brass.
Products suitable for hose nominal I.D. 6mm~25mm are available.
Fluid used: water, air, oil
Product Features of Hose Fittings
1) Water pressure detection fully guarantees the product’s operating pressure!
Detection method: water pressure load for 30 minutes.
Max. operating pressure is published as 1/4 of the actual detection pressure
| Detection item Water pressure test, Unit: Mpa | Generic products on the market | Economy series |
| Water Pressure: 4 | OK | OK |
| Water Pressure: 8 | Leakage | OK |
| Water Pressure: 12 | - | OK |
| Water Pressure: 16 | - | OK |
| Result | NG | OK |
* Generic products in the market are similar products randomly purchased by our company from online or offline markets
* The test data are obtained through testing by our company, which are for reference only.
2) Salt spray test, fully ensuring the product’s anti-rust performance!
| Test Item | Generic products on the market | Economy series |
| Salt spray test (48H) | Mostly rusted | Almost no rust |
| Daily environment equivalent | About 6 months | 3 years and above |
| Drawing | ![]() | ![]() |
Specifications Overview of Hose Fittings

・Material Table of Hose Fittings
MaterialBody: HPB58-3
Fitting Type
| Operating Temperature Range | -50~150℃ |
| Max. Operating Pressure | 3.45MPa |
Example Use of Hose Fittings

Related Products of Hose Fittings
| Economy Series Screw-In Fittings for Low Pressure, Brass, Equal Dia., Female/Male Tee | Economy Series Screw-In Fittings for Low Pressure, Brass, Equal Dia., Female/Male Bushing | |
![]() | ![]() |
Precautions of Hose Fittings
2. Fluid used is water, air and oil.
3. Do not use beyond the max. operating pressure.

MaterialBody: HPB58-3
| Part Number | Applicable Hose I.D. | T R(PT) | D mm | T1 G(PF) | d mm | H mm | H1 mm | (L) mm | L1 mm | |
| Economy Series Hose Fittings, Threaded | 6 | 1/8 | 7 | 1/8 | 4 | 12 | 12 | 43 | 19 | |
| 1/4 | 1/4 | 14 | 16 | 59 | 26 | |||||
| 3/8 | 1/4 | 17 | 16 | 60 | 26 | |||||
| 9 | 1/4 | 10.5 | 3/8 | 7 | 17 | 19 | 57 | 27 | ||
| 3/8 | 3/8 | 17 | 19 | 60 | 27 | |||||
| 1/2 | 3/8 | 22 | 19 | 63 | 27 | |||||
| 12 | 3/8 | 14 | 1/2 | 10 | 22 | 24 | 71 | 31 | ||
| 1/2 | 1/2 | 22 | 24 | 73 | 31 | |||||
| 3/4 | 1/2 | 28 | 24 | 77 | 31 | |||||
| 15 | 3/8 | 16 | 1/2 | 11.5 | 22 | 24 | 71 | 31 | ||
| 1/2 | 1/2 | 22 | 24 | 73 | 31 | |||||
| 19 | 1/2 | 20.5 | 3/4 | 15 | 28 | 30 | 78 | 35 | ||
| 3/4 | 3/4 | 28 | 30 | 82 | 35 | |||||
| 6 | 1/4 | 8 | 1/4 | 4.5 | 14 | 16 | 59 | 26 | ||
| 1/4 | 9 | 1/4 | 5 | 14 | 16 | 59 | 26 | |||



