Brass Hose Fittings Nipple

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Fittings Nipple are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Fluid Used : Water, Air and Oil
● Thread Size : R1, R1 1/2, R1/2, R1/4, R1/8, R2 and so on
● Applicable Hoses Minimum/Maximum I.D.(Ø) : 6 and 50
● Operating Temperature (℃) : -50 to 150
● Material : Brass HPB58-3
[Application]
Fittings Nipple are commonly used in various applications in factory automation systems
Product Overview of Hose Fittings
Hose fittings: male threaded fittings are made of brass.
Products suitable for hose nominal I.D. 6mm~25mm are available.
Fluid used: water, air, oil
Product Features of Hose Fittings
1) Water pressure detection fully guarantees the product’s operating pressure!
Detection method: water pressure load for 30 minutes.
Max. operating pressure is published as 1/4 of the actual detection pressure according to industry practices
| Detection item Water pressure test, Unit: Mpa | Generic products on the market | Economy series |
| Water Pressure: 4 | OK | OK |
| Water Pressure: 8 | Leakage | OK |
| Water Pressure: 12 | - | OK |
| Water Pressure: 16 | - | OK |
| Result | NG | OK |
* Generic products in the market are similar products randomly purchased by our company from online or offline markets
* The test data are obtained through testing by our company, which are for reference only.
2) Salt spray test, fully ensuring the product’s anti-rust performance!
| Test Item | Generic products on the market | Economy series |
| Salt spray test (48H) | Mostly rusted | Almost no rust |
| Daily environment equivalent | About 6 months | 3 years and above |
| Drawing | ![]() | ![]() |
Specifications Overview of Hose Fittings
MaterialBody: HPB58-3
Fitting Type
| Operating Temperature Range | -50~150℃ |
| Max. Operating Pressure | 3.45MPa |
Example Use of Hose Fittings

Related Products of Hose Fittings
| Economy Series Screw-In Fittings for Low Pressure, Brass, Equal Dia., Female/Male Tee | Economy Series Screw-In Fittings for Low Pressure, Brass, Equal Dia., Female/Male Bushing | |
![]() | ![]() |
Precautions of Hose Fittings
2. Fluid used is water, air and oil.
3. Do not use beyond the max. operating pressure.

MaterialBody: HPB58-3
| Part Number | Applicable Hose I.D. | D1 mm | D2 R | L1 mm | L2 mm | L3 mm | CH mm | |
| Economy Series Hose Fittings, Male Threaded | 6 | 7.5 | 1/8 | 7.5 | 20 | 32 | 12 | |
| 7.5 | 1/4 | 11 | 20 | 35 | 14 | |||
| 7.5 | 3/8 | 11.5 | 20 | 37 | 17 | |||
| 7.5 | 1/2 | 14 | 20 | 40 | 22 | |||
| 9 | 10.5 | 1/8 | 7.5 | 20 | 32 | 12 | ||
| 10.5 | 1/4 | 11 | 20 | 35 | 14 | |||
| 10.5 | 3/8 | 11.5 | 20 | 37 | 17 | |||
| 10.5 | 1/2 | 14 | 20 | 40 | 22 | |||
| 12 | 14 | 1/4 | 8 | 20 | 35 | 14 | ||
| 14 | 3/8 | 9 | 20 | 37 | 17 | |||
| 14 | 1/2 | 10 | 20 | 40 | 22 | |||
| 12.5 | 1/2 | 14 | 20 | 40 | 22 | |||
| 15 | 16.5 | 3/8 | 9 | 24 | 38 | 19 | ||
| 16.5 | 1/2 | 10 | 24 | 38 | 24 | |||
| 19 | 20.5 | 1/2 | 14 | 24 | 44 | 27 | ||
| 20.5 | 3/4 | 16 | 24 | 46 | 27 | |||
| 19 | 3/4 | 16 | 24 | 46 | 27 | |||
| 25 | 27 | 1 | 19 | 32 | 62 | 35 | ||
| 38 | 40 | 1 1/2 | 22 | 50 | 87 | 51 | ||
| 50 | 50 | 2 | 22 | 50 | 87 | 60 | ||
| 6 | 8 | 1/4 | 11 | 20 | 35 | 14 | ||
| 6 | 9 | 1/4 | 11 | 20 | 35 | 14 | ||



