(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Magnetic Switches are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Number of Wires : 2 and 3
● Output Method : NPN / PNP
● Applicable for Cylinder Series : E-MCE, E-MCQ, E-MGC, E-MCPF, E-MGC, E-MCPG, and E-MTN
● Operating Temperature (℃) : -10 to 70
● Material : Case - Resin
[Application]
Magnetic Switches are commonly used in various applications with a cylinder
Item | Electronic Sensors for Cylinders | Reed Sensor | ||
Type | 2-Wire Type | NPN 3-Wire Type | PNP 3-Wire Type | 2-Wire Type |
Voltage | 10V~28V DC | 5V~30V DC | 5V~240V AC/DC | |
Max. Switching Current | 2.5mA~100mA | 30/200mA Max. | 100mA | |
Max. Contact Capacity | 2.8W Max. | 6W Max. | 10W Max. | |
Internal Consumption Current | 3mA Max. | 5mA Max. | - | |
Leakage Current | 0.05mA Max. | 0.01mA Max. | - | |
Protection Circuit | Power polarity reverse protection, surge absorption protection | - | ||
Operating Temperature | -10℃~70℃ | |||
Protection Rating | General IP64 |
Cylinder I.D. | Part Number |
32,40,50 | E-MSAH-A32 |
63 | E-MSAH-A63 |
80,100 | E-MSAH-A80 |
Sensors for Cylinders I.D. | Part Number | |
Stainless Steel Cylinder Block | Aluminum Alloy Cylinder Block | |
6 | E-MSAB-S6 | - |
8 | E-MSAB-S8 | - |
10 | E-MSAB-S10 | - |
12 | E-MSAB-S12 | - |
16 | E-MSAB-S16 | - |
20 | E-MSAB-S20 | E-MSAB-A20 |
25 | E-MSAB-S25 | E-MSAB-A25 |
32 | E-MSAB-S32 | E-MSAB-A32 |
40 | E-MSAB-S40 | E-MSAB-A40 |
50 | E-MSAB-S50 | - |
63 | E-MSAB-S63 | - |
TYPE | Type | MCQ | MSD | MGC | MXS | |||||||||||||||||||||||||||||
E-MSC (Reed Type) E-MSD (Electronic Type) | G | 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 | 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 6 | 10 | 16 | 20 | 25 | 32 |
● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||
MCC | MCPA | MCPAL | MCPF | MCPI | MCPB | |||||||||||||||||||||||||||||
32 | 40 | 50 | 63 | 80 | 100 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | 20 | 25 | 32 | 40 | 20 | 25 | 32 | 40 | 10 | 12 | 16 | 20 | 25 | 32 | 40 | 6 | 10 | 12 | 16 | |||
● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||
J | MSD | MTN | ||||||||||||||||||||||||||||||||
12 | 16 | 10 | 16 | 20 | 25 | 32 | ||||||||||||||||||||||||||||
● | ● | ● | ● | ● | ● | ● | ||||||||||||||||||||||||||||
H | MGC | MCPG | ||||||||||||||||||||||||||||||||
6 | 10 | 6 | 8 | 10 | 12 | 16 | ||||||||||||||||||||||||||||
● | ● | ● | ● | ● | ● | ● | ||||||||||||||||||||||||||||
E | MCE | |||||||||||||||||||||||||||||||||
32 | 40 | 50 | 63 | 80 | 100 | |||||||||||||||||||||||||||||
● | ● | ● | ● | ● | ● |
Part Number | ![]() | ![]() | |
![]() | ![]() | ||
E-MSC (Reed Type) | G H E J | MD(2-Wire Type) | 2M |
E-MSD (Electronic Type) | MD(2-Wire Type) | ||
MN(NPN 3-Wire Type) | |||
MP(PNP 3-Wire Type) |
Magnetic Switch Type | A | B | C | D | E |
G | 25(26.8) | 4.7(5.3) | 3.2 | 4.4 | - |
H | 4.6(5.2) | 3 | 4 | ||
E | 4.7(5.3) | 5.2 | 6.3 | ||
J | 10.5 | 12(21) | 5.3 | 8.6 | 14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Wires | With Indicator Light | Output Method | Lead Wire Length (L) (m) | Lead Wire Outlet | No. (Applicable Cylinder) | Bracket Type | Applicable Cylinder Dia. | Magnet Switch Type | Magnet Switch TYPE |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 37.66 | ECONOMY_AUTO SWITCH ACCESSORY | 10 Piece(s) | Available | 6 Day(s) | - | - | - | - | - | - | Aluminum alloy pen cylinder strap | 20 | - | - | |
฿ 37.66 | ECONOMY_AUTO SWITCH ACCESSORY | 10 Piece(s) | Available | 6 Day(s) | - | - | - | - | - | - | Aluminum alloy pen cylinder strap | 25 | - | - | |
฿ 37.66 | ECONOMY_AUTO SWITCH ACCESSORY | 10 Piece(s) | Available | 6 Day(s) | - | - | - | - | - | - | Aluminum alloy pen cylinder strap | 32 | - | - | |
฿ 66.23 | ECONOMY_AUTO SWITCH ACCESSORY | 10 Piece(s) | Available | 6 Day(s) | - | - | - | - | - | - | Aluminum alloy pen cylinder strap | 40 | - | - | |
฿ 37.66 | ECONOMY_AUTO SWITCH ACCESSORY | 10 Piece(s) | Available | 6 Day(s) | - | - | - | - | - | - | Stainless steel pen cylinder strap | 10 | - | - | |
฿ 37.66 | ECONOMY_AUTO SWITCH ACCESSORY | 10 Piece(s) | Available | 6 Day(s) | - | - | - | - | - | - | Stainless steel pen cylinder strap | 12 | - | - | |
฿ 37.66 | ECONOMY_AUTO SWITCH ACCESSORY | 10 Piece(s) | Available | 6 Day(s) | - | - | - | - | - | - | Stainless steel pen cylinder strap | 16 | - | - | |
฿ 37.66 | ECONOMY_AUTO SWITCH ACCESSORY | 10 Piece(s) | Available | 6 Day(s) | - | - | - | - | - | - | Stainless steel pen cylinder strap | 20 | - | - | |
฿ 37.66 | ECONOMY_AUTO SWITCH ACCESSORY | 10 Piece(s) | Available | 6 Day(s) | - | - | - | - | - | - | Stainless steel pen cylinder strap | 25 | - | - | |
฿ 37.66 | ECONOMY_AUTO SWITCH ACCESSORY | 10 Piece(s) | Available | 6 Day(s) | - | - | - | - | - | - | Stainless steel pen cylinder strap | 32 | - | - | |
฿ 52.60 | ECONOMY_AUTO SWITCH ACCESSORY | 10 Piece(s) | Available | 6 Day(s) | - | - | - | - | - | - | Stainless steel pen cylinder strap | 40 | - | - | |
฿ 66.23 | ECONOMY_AUTO SWITCH ACCESSORY | 10 Piece(s) | Available | 6 Day(s) | - | - | - | - | - | - | Stainless steel pen cylinder strap | 50 | - | - | |
฿ 66.23 | ECONOMY_AUTO SWITCH ACCESSORY | 10 Piece(s) | Available | 6 Day(s) | - | - | - | - | - | - | Stainless steel pen cylinder strap | 63 | - | - | |
฿ 52.60 | ECONOMY_AUTO SWITCH ACCESSORY | 10 Piece(s) | Available | 6 Day(s) | - | - | - | - | - | - | Pull lever mount base | 32,40,50 | - | - | |
฿ 59.74 | ECONOMY_AUTO SWITCH ACCESSORY | 10 Piece(s) | Available | 6 Day(s) | - | - | - | - | - | - | Pull lever mount base | 63 | - | - | |
฿ 66.23 | ECONOMY_AUTO SWITCH ACCESSORY | 10 Piece(s) | Available | 6 Day(s) | - | - | - | - | - | - | Pull lever mount base | 80,100 | - | - | |
฿ 137.66 | ECONOMY_AUTO SWITCH | 4 Piece(s) | Available | 6 Day(s) | 2 | With indicator light | - | 2 | Rear | E-MCE | - | - | Reed type | E type | |
฿ 137.66 | ECONOMY AUTO SWITCH | 1 Piece(s) | Available | Same day | 2 | With indicator light | - | 2 | Rear | E-MCQ, E-MGC, E-MCPF, etc. | - | - | Reed type | G type | |
฿ 137.66 | ECONOMY_AUTO SWITCH | 4 Piece(s) | Available | 6 Day(s) | 2 | With indicator light | - | 2 | Rear | E-MGC, E-MCPG, etc. | - | - | Reed type | H type | |
฿ 137.66 | ECONOMY_AUTO SWITCH | 1 Piece(s) | Available | Same day | 2 | With indicator light | - | 2 | Above | E-MTN | - | - | Reed type | J type | |
฿ 190.26 | ECONOMY_AUTO SWITCH | 4 Piece(s) | Available | 6 Day(s) | 2 | With indicator light | - | 2 | Rear | E-MCE | - | - | Electronic type | E type | |
฿ 190.26 | ECONOMY_AUTO SWITCH | 4 Piece(s) | Available | 6 Day(s) | 3 | With indicator light | NPN output | 2 | Rear | E-MCE | - | - | Electronic type, NPN type | E type | |
฿ 190.26 | ECONOMY_AUTO SWITCH | 4 Piece(s) | Available | 6 Day(s) | 3 | With indicator light | PNP output | 2 | Rear | E-MCE | - | - | Electronic type, PNP type | E type | |
฿ 137.66 | ECONOMY AUTO SWITCH | 1 Piece(s) | Available | Same day | 2 | With indicator light | - | 2 | Rear | E-MCQ, E-MGC, E-MCPF, etc. | - | - | Electronic type | G type | |
฿ 190.26 | ECONOMY AUTO SWITCH | 1 Piece(s) | Available | Same day | 3 | With indicator light | NPN output | 2 | Rear | E-MCQ, E-MGC, E-MCPF, etc. | - | - | Electronic type, NPN type | G type | |
฿ 190.26 | ECONOMY_AUTO SWITCH | 4 Piece(s) | Available | 6 Day(s) | 3 | With indicator light | PNP output | 2 | Rear | E-MCQ, E-MGC, E-MCPF, etc. | - | - | Electronic type, PNP type | G type | |
฿ 190.26 | ECONOMY_AUTO SWITCH | 4 Piece(s) | Available | 6 Day(s) | 2 | With indicator light | - | 2 | Rear | E-MGC, E-MCPG, etc. | - | - | Electronic type | H type | |
฿ 190.26 | ECONOMY_AUTO SWITCH | 4 Piece(s) | Available | 6 Day(s) | 3 | With indicator light | NPN output | 2 | Rear | E-MGC, E-MCPG, etc. | - | - | Electronic type, NPN type | H type | |
฿ 190.26 | ECONOMY_AUTO SWITCH | 4 Piece(s) | Available | 6 Day(s) | 3 | With indicator light | PNP output | 2 | Rear | E-MGC, E-MCPG, etc. | - | - | Electronic type, PNP type | H type | |
฿ 198.05 | ECONOMY AUTO SWITCH | 4 Piece(s) | Available | 6 Day(s) | 2 | With indicator light | - | 2 | Above | E-MTN | - | - | Electronic type | J type | |
฿ 198.05 | ECONOMY AUTO SWITCH | 4 Piece(s) | Available | 6 Day(s) | 3 | With indicator light | NPN output | 2 | Above | E-MTN | - | - | Electronic type, NPN type | J type | |
฿ 198.05 | ECONOMY_AUTO SWITCH | 4 Piece(s) | Available | 6 Day(s) | 3 | With indicator light | PNP output | 2 | Above | E-MTN | - | - | Electronic type, PNP type | J type |
Loading...
Part Number | ![]() | ![]() | |
![]() | ![]() | ||
E-MSC (Reed Type) | G H E J | MD(2-Wire Type) | 2M |
E-MSD (Electronic Type) | MD(2-Wire Type) | ||
MN(NPN 3-Wire Type) | |||
MP(PNP 3-Wire Type) |
Magnetic Switch Type | A | B | C | D | E |
G | 25(26.8) | 4.7(5.3) | 3.2 | 4.4 | - |
H | 4.6(5.2) | 3 | 4 | ||
E | 4.7(5.3) | 5.2 | 6.3 | ||
J | 10.5 | 12(21) | 5.3 | 8.6 | 14 |
Item | Electronic Sensor | Reed Sensor | ||
Type | 2-Wire Type | NPN 3-Wire Type | PNP 3-Wire Type | 2-Wire Type |
Voltage | 10V~28V DC | 5V~30V DC | 5V~240V AC/DC | |
Max. Switching Current | 2.5mA~100mA | 30/200mA Max. | 100mA | |
Max. Contact Capacity | 2.8W Max. | 6W Max. | 10W Max. | |
Internal Consumption Current | 3mA Max. | 5mA Max. | - | |
Leakage Current | 0.05mA Max. | 0.01mA Max. | - | |
Protection Circuit | Power polarity reverse protection, surge absorption protection | - | ||
Operating Temperature | -10℃~70℃ | |||
Protection Rating | General IP64 |
Cylinder I.D. | Part Number |
32,40,50 | E-MSAH-A32 |
63 | E-MSAH-A63 |
80100 | E-MSAH-A80 |
Cylinder I.D. | Part Number | |
Stainless Steel Cylinder Block | Aluminum Alloy Cylinder Block | |
6 | E-MSAB-S6 | - |
8 | E-MSAB-S8 | - |
10 | E-MSAB-S10 | - |
12 | E-MSAB-S12 | - |
16 | E-MSAB-S16 | - |
20 | E-MSAB-S20 | E-MSAB-A20 |
25 | E-MSAB-S25 | E-MSAB-A25 |
32 | E-MSAB-S32 | E-MSAB-A32 |
40 | E-MSAB-S40 | E-MSAB-A40 |
50 | E-MSAB-S50 | - |
63 | E-MSAB-S63 | - |
TYPE | Type | MCQ | MSD | MGC | MXS | |||||||||||||||||||||||||||||
E-MSC (Reed Type) E-MSD (Electronic Type) | G | 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 | 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 6 | 10 | 16 | 20 | 25 | 32 |
● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||
MCC | MCPA | MCPAL | MCPF | MCPI | MCPB | |||||||||||||||||||||||||||||
32 | 40 | 50 | 63 | 80 | 100 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | 20 | 25 | 32 | 40 | 20 | 25 | 32 | 40 | 10 | 12 | 16 | 20 | 25 | 32 | 40 | 6 | 10 | 12 | 16 | |||
● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||
J | MSD | MTN | ||||||||||||||||||||||||||||||||
12 | 16 | 10 | 16 | 20 | 25 | 32 | ||||||||||||||||||||||||||||
● | ● | ● | ● | ● | ● | ● | ||||||||||||||||||||||||||||
H | MGC | MCPG | ||||||||||||||||||||||||||||||||
6 | 10 | 6 | 8 | 10 | 12 | 16 | ||||||||||||||||||||||||||||
● | ● | ● | ● | ● | ● | ● | ||||||||||||||||||||||||||||
E | MCE | |||||||||||||||||||||||||||||||||
32 | 40 | 50 | 63 | 80 | 100 | |||||||||||||||||||||||||||||
● | ● | ● | ● | ● | ● |
How can we improve?
How can we improve?