Three Phase Noise Filters

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Noise Filters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Type : Three Phase
● Rated Current(A) : 10, 20 and 30
● Mounting Method : DIN rail and Screw fastening
● Wiring Method : Terminal block
● Operating Temperature (℃) : -25 to 85
[Application]
Noise Filters are commonly used in various applications in factory automation systems
Dimensional Drawing of Noise Filters

Specification Table of Noise Filters

| Screw Mounting | E-SNF-10 | E-SNF-20 | E-SNF-30 |
| DIN Rail Mounting | E-SNF-10D | E-SNF-20D | E-SNF-30D |
| Rated Current (AC/DC) | 10A | 20A | 30A |
| Rated Voltage (AC/DC) | 500V | 500V | 500V |
| Withstand Voltage | AC 2500V 60s Terminal - Grounding | ||
| The Noise Filters is Insulation Resistance | 100MΩ min.@ DC 500V | ||
| The Noise Filters is Leakage Current | 2.5mA max.@ AC 250V/60Hz 5.0mA max.@ AC 500V/60Hz | ||
| Direct Current Resistance | 60mΩ max. | 25mΩ max. | 13mΩ max. |
| Operating Environment Noise Filters | Temperature -25~85℃ Humidity 20~95%RH (no condensation) | ||
Product Overview of Noise Filters
Product Features of Noise Filters

Example Use of Noise Filters

Precautions of Noise Filters
1. The Noise Filters No difference between positive polarity and negative polarity of power supply
2. The Noise Filters Used for filtration in power supply


| Screw Mounting | E-SNF-10 | E-SNF-20 | E-SNF-30 |
| DIN Rail Mounting | E-SNF-10D | E-SNF-20D | E-SNF-30D |
| Rated Current (AC/DC) | 10A | 20A | 30A |
| Rated Voltage (AC/DC) | 500V | 500V | 500V |
| Withstand Voltage | AC 2500V 60s Terminal - Grounding | ||
| Insulation Resistance | 100MΩ min.@ DC 500V | ||
| Leakage Current | 2.5mA max.@ AC 250V/60Hz 5.0mA max.@ AC 500V/60Hz | ||
| Direct Current Resistance | 60mΩ max. | 25mΩ max. | 13mΩ max. |
| Operating Environment | Temperature -25~85℃ Humidity 20~95%RH (no condensation) | ||