Single Phase Noise Filters

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Noise Filters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Type : Single Phase
● Rated Current(A) : 6, 10, 20 and 30
● Mounting Method : DIN rail and Screw fastening
● Wiring Method : Terminal block
● Operating Temperature (℃) : -25 to 85
[Application]
Noise Filters are commonly used in various applications in factory automation systems
Dimensional Drawing of Noise Filters

Specification Table of Noise Filters

| Screw Mounting | E-DNF-6 | E-DNF-10 | E-DNF-20 | E-DNF-30 |
| DIN Rail Mounting | E-DNF-6D | E-DNF-10D | E-DNF-20D | E-DNF-30D |
| Rated Current (AC/DC) | 6A | 10A | 20A | 30A |
| Rated Voltage (AC/DC) | 250V | 250V | 250V | 250V |
| Withstand Voltage | AC 2500V 60s Terminal - Grounding | |||
| Insulation Resistance | 100MΩ min.@ DC 500V | |||
| Leakage Current | 1.0mA max.@ AC 250V/60Hz | |||
| Direct Current Resistance | 110mΩ max. | 45mΩ max. | 13mΩ max. | 7mΩ max. |
| Operating Environment | Temperature -25~85℃ Humidity 20~95%RH (no condensation) | |||
Product Overview of Noise Filters
Product Features of Noise Filters

Example Use of Noise Filters

Precautions of Noise Filters
2. Noise Filters, Used for filtration in power supply


| Screw Mounting | E-DNF-6 | E-DNF-10 | E-DNF-20 | E-DNF-30 |
| DIN Rail Mounting | E-DNF-6D | E-DNF-10D | E-DNF-20D | E-DNF-30D |
| Rated Current (AC/DC) | 6A | 10A | 20A | 30A |
| Rated Voltage (AC/DC) | 250V | 250V | 250V | 250V |
| Withstand Voltage | AC 2500V 60s Terminal - Grounding | |||
| Insulation Resistance | 100MΩ min.@ DC 500V | |||
| Leakage Current | 1.0mA max.@ AC 250V/60Hz | |||
| Direct Current Resistance | 110mΩ max. | 45mΩ max. | 13mΩ max. | 7mΩ max. |
| Operating Environment | Temperature -25~85℃ Humidity 20~95%RH (no condensation) | |||