End Face Square Connectors for Aluminum Frames

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
End Face Square Connectors are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Applicable For Aluminum Frames Size : 10-45
● Applicable For Aluminum Frames Slot Width : 10 mm.
● Size (Width x Length) (mm.) : 45 x 45
● Material : Zinc Alloy
● Surface Treatment: Painted
[Application]
End Face Square Connectors for Aluminum Frames are commonly used with aluminum frames especially in factory automation systems
Product Overview of Square Connectors for Aluminum
Square Connectors for Aluminum economy series European standard Economy series aluminum profiles
Suitable for connection between profiles.
Special accessories for Economy series Square Connectors for Aluminum, can not be used with the existing aluminum profiles of MISUMI.
Facilitates the connection and fixing of profiles, sheet metals and anchors.

Dimensional Drawing of Square Connectors for Aluminum

Material of Square Connectors for Aluminum: Zinc Alloy
Surface Treatment: PaintedSpecification Table of Square Connectors for Aluminum

| Part Number of Square Connectors for Aluminum | Slot Width | |
Type of Square Connectors for Aluminum | Applicable Frame Size | |
| LCBLTBA | 10-45 | 10 |
Specifications Overview of Square Connectors for Aluminum
| Alteration item | Alteration code | Explanation of specifications |
| Applicable Screws & Nuts Set | SET | Applicable Screws & Nuts for fixing the Square Connectors for Aluminum provided. (End square connectors+screws+nuts, added to the price of the end square connectors) If SET is specified, Applicable Screws & Nuts provided. |
Example Use of Square Connectors for Aluminum

Related Documents of Square Connectors for Aluminum
| Recommended product of Square Connectors for Aluminum 1 | Recommended product of Square Connectors for Aluminum 2 | Recommended product of Square Connectors for Aluminum 3 |
| Economy Series European Standard 45 Profiles Slot Width 10mm Edge Length 4545 | Economy Series Block Nuts For European Square Connectors for Aluminum (100 pcs included) | Economy Series T-Bolts For European Standard Aluminum Profiles (100 pcs included) |
![]() | ![]() | ![]() |

Material: Zinc Alloy
Surface Treatment: Painted
| Part Number | Slot Width | |
Type | Applicable Frame Size | |
| LCBLTBA | 10-45 | 10 |
| Alteration item | Alteration code | Explanation of specifications |
| Applicable Screws & Nuts Set | SET | Applicable Screws & Nuts for fixing the end square connectors provided. (End square connectors+screws+nuts, added to the price of the end square connectors) If SET is specified, Applicable Screws & Nuts provided. |
Type of Square Connectors for Aluminum
Applicable Frame Size

