End Face Connectors for Aluminum Frames

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
End Face Connectors for Aluminum Frames are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Applicable For Aluminum Frames Size : 10-45
● Number of Connection Frames : 2 and 3
● Material : Aluminum Alloy
● Surface Treatment: Painted
[Application]
End Face Connectors for Aluminum Frames are commonly used with aluminum frames especially in factory automation systems
Product Overview of Connectors for Aluminum Frames
Suitable for connection between profiles.
New products - Special accessories for European standard economy series Connectors for Aluminum Frames, can not be used with the existing aluminum alloy profiles of MISUMI.
When purchasing the accessories, select after confirming their dimensions according to specifications of the profiles.


Dimensional Drawing of Connectors for Aluminum Frames

Material of Connectors for Aluminum Frames: Aluminum Alloy
Surface Treatment: PaintedSpecification Table of Connectors for Aluminum Frames

| Part Number of Connectors for Aluminum Frames | Number of Connection Frames | A | T | D | d | H | d1 | Alteration Accessories (-SET) | |
Type of Connectors for Aluminum Frames | Applicable Frame Size | ||||||||
| LCBCD | 10-45 | 2 | 45 | 38 | φ23 | φ12.8 | 3 | φ3.5 | M12*2 |
| 3 | M12*3 | ||||||||
Specifications Overview of Connectors for Aluminum Frames
| Alteration item | Alteration code | Explanation of specifications |
| Applicable Screws | SET | Applicable Screws for fixing the Connectors for Aluminum Frames provided. (End face connectors+screws, added to the price of the end face connectors) If SET is specified, Applicable Screws provided. |
Product Features of Connectors for Aluminum Frames
■Suitable for the connection between profiles
Example Use of Connectors for Aluminum Frames

Related Documents of Connectors for Aluminum Frames
| Recommended product of Connectors for Aluminum Frames 1 | Recommended product of Connectors for Aluminum Frames 2 | Recommended product of Connectors for Aluminum Frames 3 |
| Economy Series European Standard 45 Profiles Slot Width 10mm Edge Length 4545 | Economy Series Block Nuts For European Standard Aluminum Profiles (100 pcs included) | Economy Series T-Bolts For European Standard Aluminum Profiles (100 pcs included) |
![]() | ![]() | ![]() |

Material: Aluminum Alloy
Surface Treatment: Painted
| Part Number | Number of Connection Frames | A | T | D | d | H | d1 | Alteration Accessories (-SET) | |
Type | Applicable Frame Size | ||||||||
| LCBCD | 10-45 | 2 | 45 | 38 | φ23 | φ12.8 | 3 | φ3.5 | M12*2 |
| 3 | M12*3 | ||||||||
| Alteration item | Alteration code | Explanation of specifications |
| Applicable Screws | SET | Applicable Screws for fixing the end face connectors provided. (End face connectors+screws, added to the price of the end face connectors) If SET is specified, Applicable Screws provided. |
Number of Connection Frames
Type of Connectors for Aluminum Frames
Applicable Frame Size

