Adjustment Pad Holders for Aluminum Frames

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Mounting Plates or Foot Bases For Aluminum Profile is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Applicable Aluminum Profile No. : 8-40 and 8-30
● Nominal of Thread : M6, M8, M10, M12 and M16
● Material : Aluminium
● Surface treatment : Oil Spray
[Application]
Mounting Plates or Foot Bases are commonly used in industrial machinery to install with aluminum profiles
Product Overview of Foot Bases for Aluminum Extrusions
As special accessories of Foot Bases for Aluminum Extrusions for European standard aluminum profiles, they can only be used with European standard aluminum profiles, but cannot be used with the existing Japanese standard (JIS) profiles and other national standard profiles ofMISUMI. When purchasing the accessories, select after confirming their dimensions according to specifications of the profiles.Example of difference in slot type between profiles of various specifications and applicable schematic diagrams


Dimensional Drawing of Foot Bases for Aluminum Extrusions

Material : Aluminum Alloy
Surface Treatment : Oil SpraySpecification Table of Foot Bases for Aluminum Extrusions

| Part Number | Applicable Frame | M | A | B | C | D1 | D2 | L | T | |
Type | Slot Width | |||||||||
| LCFFS | 8 | 30 | 8 | 44 | 30 | 35.6 | 16.5 | 6.4 | 10 | 5.9 |
| 10 | ||||||||||
| 12 | ||||||||||
| 40 | 8 | 45 | 40 | 48 | 17 | 8.5 | 10 | 8 | ||
| 10 | ||||||||||
| 12 | ||||||||||
Specifications Overview of Foot Bases for Aluminum Extrusions
| Alteration item | Alteration code | Explanation of specifications |
| Applicable Screws & Nuts Set | SET | Applicable Screws & Nuts for fixing the adjustment pad holders provided. (Adjustment pad holders+screws+nuts, added to the price of the adjustment pad holders) If SET is specified, Applicable Screws & Nuts provided. |
Example Use of Foot Bases for Aluminum Extrusions

Related Documents of Foot Bases for Aluminum Extrusions
| Recommended product 1 | Recommended product 2 | Recommended product 3 |
| Economy Series European Standard 30 Profiles Slot Width 8mm Edge Length 3030 | Economy Series Block Nuts For European Standard Aluminum Profiles (100 pcs included) | Economy Series T-Bolts For European Standard Aluminum Profiles (100 pcs included) |
![]() | ![]() | ![]() |

Material: Aluminum Alloy
Surface Treatment: Oil Spray
| Part Number | Applicable Frame | M | A | B | C | D1 | D2 | L | T | |
Type | Slot Width | |||||||||
| LCFFS | 8 | 30 | 8 | 44 | 30 | 35.6 | 16.5 | 6.4 | 10 | 5.9 |
| 10 | ||||||||||
| 12 | ||||||||||
| 40 | 8 | 45 | 40 | 48 | 17 | 8.5 | 10 | 8 | ||
| 10 | ||||||||||
| 12 | ||||||||||
| Alteration item | Alteration code | Explanation of specifications |
| Applicable Screws & Nuts Set | SET | Applicable Screws & Nuts for fixing the adjustment pad holders provided. (Adjustment pad holders+screws+nuts, added to the price of the adjustment pad holders) If SET is specified, Applicable Screws & Nuts provided. |
Applicable Frame
M
Type
Slot Width

