Inclined Anchors For Aluminum Frames

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Anchors For Aluminum Frames are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Applicable For Aluminum Frames Serie : 3030 and 4040
● Applicable For Aluminum Frames Slot Width : 8 mm.
● Material : Carbon Steel
● Surface Treatment: Baked Paint (Black/White)
[Application]
Anchors For Aluminum Frames are commonly used with aluminum frames especially in factory automation systems
Product Overview of Adjuster Pads
Used to connect the profile and the ground, sold in pairs, alterations available for selection. Fastening bolts and nut blocks are equipped, and expansion bolts need to be equipped separately.
As special accessories for Economy series aluminum profiles, they can only be used with Economy series Adjuster Pads, aluminum profiles, but cannot be used with the existing Japanese standard (JIS) profiles and other Chinese national standard profiles of MISUMI. When purchasing the accessories, select after confirming their dimensions according tospecifications of the profiles.Example of difference in slot type between profiles of various specifications and applicable schematic diagrams

Dimensional Drawing of Adjuster Pads

Material of Adjuster Pads: Carbon Steel
Surface Treatment: Baked PaintSpecification Table of Adjuster Pads

| Part Number of Adjuster Pads | ApplicableFrame | Color | (L) | (W) | (H) | T | |
Type of Adjuster Pads | Slot Width | ||||||
| LCDA | 8 | 3030 | W(White) B(Black) | 172 | 71 | 38 | 2.8 |
| 4040 | 188 | 100 | 40 | 2.6 | |||
Applicable Frame | A | B | C | A1 | B1 | R1 | R2 |
| 3030 | 19 | 20 | 30 | 14.75 | 20 | 4.4 | 4.4 |
| 4040 | 16.9 | 9 | 29 | 15 | 14 | 4.4 | 5.3 |
Specifications Overview of Adjuster Pads
| Alteration item of Adjuster Pads | Alteration code of Adjuster Pads | Explanation of specifications |
| Applicable Screws & Nuts Set | SET | Applicable Screws & Nuts for fixing the Adjuster Pads, inclined anchors provided. (Inclined anchors+screws+nuts, added to the price of the Adjuster Pads, inclined anchors) If SET is specified, Applicable Screws & Nuts provided. |
Example Use of Adjuster Pads


Material: Carbon Steel
Surface Treatment: Baked Paint
| Part Number | ApplicableFrame | Color | (L) | (W) | (H) | T | |
Type | Slot Width | ||||||
| LCDA | 8 | 3030 | W(White) B(Black) | 172 | 71 | 38 | 2.8 |
| 4040 | 188 | 100 | 40 | 2.6 | |||
Applicable Frame | A | B | C | A1 | B1 | R1 | R2 |
| 3030 | 19 | 20 | 30 | 14.75 | 20 | 4.4 | 4.4 |
| 4040 | 16.9 | 9 | 29 | 15 | 14 | 4.4 | 5.3 |
| Alteration item | Alteration code | Explanation of specifications |
| Applicable Screws & Nuts Set | SET | Applicable Screws & Nuts for fixing the inclined anchors provided. (Inclined anchors+screws+nuts, added to the price of the inclined anchors) If SET is specified, Applicable Screws & Nuts provided. |
Applicable
Color
Type of Adjuster Pads
Slot Width