Post-Assembly T Nuts Stainless Steel For Aluminum Frames

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Post-Assembly T Nuts are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Applicable for MISUMI Aluminum European Standard Groove Widths: 6mm, 8mm, and 10mm only
● Applicable For Aluminum Frames Serie : 2020, 3030 4040 and 4545
● Thread Size : M4, M5, M6 and M8
● Material : Stainless Steel
[Application]
Post-Assembly T Nuts are commonly used with aluminum frames especially in factory automation systems
Product Overview of Nuts
Nuts, As special accessories for Economy Series aluminum profiles, they can only be used with Economy Series aluminum profiles, but cannot be used with the existing Japanese standard (JIS) profiles and other Chinese national standard profilesof MISUMI. When purchasing the accessories, select after confirming their dimensions according to specifications of the profiles.Example of difference in slot type between profiles of various specifications and applicable schematic diagrams

Dimensional Drawing of Nuts

Material: Stainless SteelSpecification Table of Nuts

| Part Number | Nominal Thread M | QTY per Package | A | B | C | E | T | |
Type | Applicable Slot | |||||||
| SLNTN | 6-20 | 4 | 100P (100 pcs/pack) | 6 | 6 | 9.8 | 4 | 3 |
| 5 | ||||||||
| 8-30 | 4 | 8 | 8 | 15.5 | 6 | 4.5 | ||
| 5 | ||||||||
| 6 | ||||||||
| 8-40 | 4 | 19 | 7.2 | 5.2 | ||||
| 5 | ||||||||
| 6 | ||||||||
| 10-45 | 5 | 10 | 10 | 8.3 | 5.8 | |||
| 6 | ||||||||
| 8 | ||||||||
Product Features of Nuts
It is suitable for the later transformation of the profile frame. Without dismantling the assembled frame, it can be inserted from the profile slot for fastening and installation, and the change is convenient.
Example Use of Nuts

Related Documents of Nuts
| Recommended product 1 | Recommended product 2 | Recommended product 3 |
| Economy series European standard 20 series 2020 aluminum profiles Slot width 6mm | Economy series Special sealing strip for European standard aluminum alloy profiles | Economy series Special light load die-cast bracket for European standard aluminum profiles with slot width of 6mm |
![]() | ![]() | ![]() |

Material: Stainless Steel
| Part Number | Nominal Thread M | QTY per Package | A | B | C | E | T | |
Type | Applicable Slot | |||||||
| SLNTN | 6-20 | 4 | 100P (100 pcs/pack) | 6 | 6 | 9.8 | 4 | 3 |
| 5 | ||||||||
| 8-30 | 4 | 8 | 8 | 15.5 | 6 | 4.5 | ||
| 5 | ||||||||
| 6 | ||||||||
| 8-40 | 4 | 19 | 7.2 | 5.2 | ||||
| 5 | ||||||||
| 6 | ||||||||
| 10-45 | 5 | 10 | 10 | 8.3 | 5.8 | |||
| 6 | ||||||||
| 8 | ||||||||
M
QTY per Package
Type
Applicable Slot

