Pre-Assembly Standard Nuts Sutainless Steel For Aluminum Frames

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Pre-Assembly Standard Nuts are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Applicable for MISUMI Aluminum European Standard Groove Widths: 6mm, 8mm, and 10mm Only
● Applicable For Aluminum Frames Serie : 2020, 3030 4040 and 4545
● Thread Size : M4, M5, M6 and M8
● Material : Stainless Steel
[Application]
Pre-Assembly Standard Nuts are commonly used with aluminum frames especially in factory automation systems
Product Overview of Nuts
Nuts, As special accessories for Economy Series aluminum profiles, they can only be used with Economy Series aluminum profiles, but cannot be used with the existing Japanese standard (JIS) profiles and other Chinese national standard profilesof MISUMI. When purchasing the accessories, select after confirming their dimensions according to specifications of the profiles.Example of difference in slot type between profiles of various specifications and applicable schematic diagrams


Dimensional Drawing of Nuts

Material: Stainless SteelSpecification Table of Nuts

| Part Number | Nominal Thread M | QTY per Package | A | B | C | E | T | |
Type | Applicable Slot | |||||||
| SLNSN | 6-20 | 4 | 100P (100 pcs/pack) | 6 | 9.5 | 10 | 4.5 | 3.5 |
| 5 | ||||||||
| 6 | ||||||||
| 8-30 | 4 | 8 | 16 | 16 | 6 | 4.5 | ||
| 5 | ||||||||
| 6 | ||||||||
| 8 | ||||||||
| 8-40 | 4 | 19.5 | 19.5 | 9.5 | 6.5 | |||
| 5 | ||||||||
| 6 | ||||||||
| 8 | ||||||||
| 10-45 | 4 | 10 | 18 | 18 | 8.5 | 5.5 | ||
| 5 | ||||||||
| 6 | ||||||||
| 8 | ||||||||
| 10 | ||||||||
Product Features of Nuts
It is suitable for the early design of the profile frame. It cannot be inserted from the slot on the side of the profile in the assembled frame. It can only be inserted from the cross-sectional slot of the profile before assembly forfastening and installation. Please be careful.
Example Use of Nuts

Related Documents of Nuts
| Recommended product 1 | Recommended product 2 | Recommended product 3 |
| Economy series European standard 40 series 4040 aluminum profiles Slot width 8mm | Economy series Special sealing strip for European standard aluminum alloy profiles | Tabbed Brackets For Aluminum Profiles, Light load |
![]() | ![]() | ![]() |

Material: Stainless Steel
| Part Number | Nominal Thread M | QTY per Package | A | B | C | E | T | |
Type | Applicable Slot | |||||||
| SLNSN | 6-20 | 4 | 100P (100 pcs/pack) | 6 | 9.5 | 10 | 4.5 | 3.5 |
| 5 | ||||||||
| 6 | ||||||||
| 8-30 | 4 | 8 | 16 | 16 | 6 | 4.5 | ||
| 5 | ||||||||
| 6 | ||||||||
| 8 | ||||||||
| 8-40 | 4 | 19.5 | 19.5 | 9.5 | 6.5 | |||
| 5 | ||||||||
| 6 | ||||||||
| 8 | ||||||||
| 10-45 | 4 | 10 | 18 | 18 | 8.5 | 5.5 | ||
| 5 | ||||||||
| 6 | ||||||||
| 8 | ||||||||
| 10 | ||||||||
M
QTY per Package
Type
Applicable Slot

