Post-Assembly Spring Nuts Stainless Steel For Aluminum Frames

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Post-Assembly Spring Nuts are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Applicable For Aluminum Frames Serie : 3030 and 4040
● Thread Size : M4, M5, M6 and M8
● Material :
Body : Stainless Steel
Steel Ball: SUS304
Spring: Spring Steel
[Application]
Post-Assembly Spring Nuts are commonly used with aluminum frames especially in factory automation systems
Product Overview of Nuts
Note: Not all Economy Series profiles are suitable for this product. The height of the profile slot needs to be between the height of the nut and the height of the steelball before it can be used in combination. If the height in the profile groove is high, consider using an elastic nut.
Nuts, As special accessories for Economy Series aluminum profiles, they can only be used with European standard aluminum profiles, but cannot be used with the existing Japanese standard (JIS) profiles and other Chinese national standardprofiles of MISUMI. When purchasing the accessories, select after confirming their dimensions according to specifications of the profiles.
Stainless steel ball elastic nuts are not suitable for LCFL series European standard economy series profiles. If post-assembly is required, please choose stainless steel shrapnel nut SLNTRNM series. Example of difference in groove type between profiles of various specifications and applicable schematic diagrams

Dimensional Drawing of Nuts

Material: Stainless SteelSteel Ball: SUS304
Spring: Spring Steel
Specification Table of Nuts

| Part Number | Nominal Thread M | QTY per Package | A | B | C | (E) | T | |
Type | Applicable Slot | |||||||
| SLNHRN | 8-30 | 4 | 100P (100 pcs/pack) | 8 | 12 | 20 | 8.2 | 7 |
| 5 | ||||||||
| 6 | ||||||||
| 8-40 | 4 | 13.2 | 21.5 | 9.1 | 7.7 | |||
| 5 | ||||||||
| 6 | ||||||||
| 8 | ||||||||
Product Features of Nuts
It is suitable for the later transformation of the profile frame. Without dismantling the assembled frame, it can be inserted from the profile slot for fastening and installation, and the change is convenient.
Because of the elastic steel ball, it can be fixed in the profile slot, and it can be installed even in the vertical situation, which is convenient.
Example Use of Nuts

Related Documents of Nuts

Material: Stainless SteelSteel Ball: SUS304
Spring: Spring Steel

| Part Number | Nominal Thread M | QTY per Package | A | B | C | (E) | T | |
Type | Applicable Slot | |||||||
| SLNHRN | 8-30 | 4 | 100P (100 pcs/pack) | 8 | 12 | 20 | 8.2 | 7 |
| 5 | ||||||||
| 6 | ||||||||
| 8-40 | 4 | 13.2 | 21.5 | 9.1 | 7.7 | |||
| 5 | ||||||||
| 6 | ||||||||
| 8 | ||||||||
M
QTY per Package
Type
Applicable Slot

