Zinc Alloy End Caps For Aluminum Frames

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
End Caps For Aluminum Frames are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Applicable For Aluminum Frames Serie :
- Slot Width 6 Square Shape -2020
- Slot Width 8 Square Shape -3030, 4040, 6060 and 8080
- Slot Width 8 Square Shape -4545
- Slot Width 6 Rectangle Shape -2040
- Slot Width 8 Rectangle Shape -3060 and 4080
● Material : Zinc Alloy
● Surface Treatment : Painted
[Application]
End Caps are commonly used with aluminum frames especially in factory automation systems
Product Overview of Frame Caps
The end face cover plate is installed on the end surface of the profile, which not only increases the beauty but also ensures safety.
Frame Caps, As special accessories for Economy series aluminum profiles, they can only be used with Economy series aluminum profiles, but cannot be used with the existing Japanese standard (JIS) profiles and other Chinese national standard profilesof MISUMI. When purchasing the accessories, select after confirming their dimensions according to specifications of the profiles.Example of difference in slot type between profiles of various specifications and applicable schematic diagrams


Dimensional Drawing of Frame Caps

Material: Zinc Alloy
Surface Treatment: PaintedSpecification Table of Frame Caps

| Part Number | Applicable Frame No. | Color | Width A | Length B | Thickness C | Hole Dia. D | Slot Width E | Slot Width (e) | Alteration Accessories (-SET) | ||
Type | Type | Slot Width | |||||||||
| LCECA | Square Shape | 6 | 2020 | Not specified (White) B (Black) | 20 | 20 | 5 | 6.3 | 6 | / | M6*1 |
| 8 | 3030 | 30 | 30 | 5 | 9.4 | 7.8 | 9.9 | M8*1 | |||
| 4040 | 40 | 40 | 5 | 9.5 | 7.8 | 9.9 | M8*1 | ||||
| 6060 | 60 | 60 | 5 | 8.5 | 7.6 | 9.7 | M8*2 | ||||
| 8080 | 80 | 80 | 4.8 | 8.8 | 8.3 | / | M8*2 | ||||
| 10 | 4545 | 45 | 45 | 7.8 | 12.5 | 10.2 | 12 | M12*1 | |||
| Rectangle Shape | 6 | 2040 | 20 | 40 | 5 | 6.3 | 6 | / | M6*2 | ||
| 8 | 3060 | 30 | 60 | 5 | 9.5 | 7.6 | 9.7 | M8*2 | |||
| 4080 | 40 | 80 | 4.5 | 9.6 | 8.3 | / | M8*2 | ||||
Specifications Overview of Frame Caps
| Alteration item | Alteration code | Explanation of specifications |
| Applicable Screws | SET | Frame Caps, Applicable Screws for fixing the end caps provided. (End caps+screws, added to the price of the end caps) If SET is specified, Applicable Screws provided. |
Product Features of Frame Caps
②Used to install on the end face of the profile, safe and beautiful
③More secure when fixed by screws
Example Use of Frame Caps

Precautions of Frame Caps

Material: Zinc Alloy
Surface Treatment: Painted
| Part Number | Applicable Frame No. | Color | Width A | Length B | Thickness C | Hole Dia. D | Slot Width E | Slot Width (e) | Alteration Accessories (-SET) | ||
Type | Type | Slot Width | |||||||||
| LCECA | Square Shape | 6 | 2020 | Not specified (White) B (Black) | 20 | 20 | 5 | 6.3 | 6 | / | M6*1 |
| 8 | 3030 | 30 | 30 | 5 | 9.4 | 7.8 | 9.9 | M8*1 | |||
| 4040 | 40 | 40 | 5 | 9.5 | 7.8 | 9.9 | M8*1 | ||||
| 6060 | 60 | 60 | 5 | 8.5 | 7.6 | 9.7 | M8*2 | ||||
| 8080 | 80 | 80 | 4.8 | 8.8 | 8.3 | / | M8*2 | ||||
| 10 | 4545 | 45 | 45 | 7.8 | 12.5 | 10.2 | 12 | M12*1 | |||
| Rectangle Shape | 6 | 2040 | 20 | 40 | 5 | 6.3 | 6 | / | M6*2 | ||
| 8 | 3060 | 30 | 60 | 5 | 9.5 | 7.6 | 9.7 | M8*2 | |||
| 4080 | 40 | 80 | 4.5 | 9.6 | 8.3 | / | M8*2 | ||||
| Alteration item | Alteration code | Explanation of specifications |
| Applicable Screws | SET | Applicable Screws for fixing the end caps provided. (End caps+screws, added to the price of the end caps) If SET is specified, Applicable Screws provided. |
Applicable Frame No.
Color
Type
Slot Width