(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Support Units for Ball Screw are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Type : Support Side Low Profile Type
● Applicable for Shaft Diameter (mm.) : 6, 8 ,10, 15 and 20
● Material : SC45 Equipvalent
● Surface Treatment : Black Oxide
[Application]
Support Units for Ball Screw are commonly used in various applications in factory automation systems
Part Number | d | L | B | H | h | P | V | d1 | d2 | ℓ | Retaining Ring | |
Type | No. | |||||||||||
E-TLF | 6 | 6 | 12 | 42 | 22 | 11 | 30 | 17 | 5.5 | 9.5 | 12 | STWN·S6 |
8 | 14 | 52 | 28 | 14 | 38 | 6.6 | 11 | 15 | ||||
10 | 8 | 20 | 70 | 36 | 18 | 52 | 22 | 9 | 14 | 19 | STWN·S8 | |
12 | 10 | 26 | STWN·S10 | |||||||||
15 | 15 | 20 | 80 | 41 | 21 | 60 | 32 | 11 | 17 | 21 | STWN·S15 | |
20 | 20 | 26 | 95 | 56 | 28 | 75 | 47 | 29 | STWN·S20 |
Part Number |
---|
E-TLF6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Dia. d (Ø) | Shaft Height h (mm) |
---|---|---|---|---|---|---|---|---|
฿ 271.43 | ECONOMY SUPPORT UNITS LOW | 1 Piece(s) | Available | 6 Day(s) | 10 | 6 | 11 |
Loading...
Type | Support Side Low Profile | Shape | Square Type | Surface Treatment | Black Oxide |
---|---|---|---|---|---|
Material | S45C | Surface Treatment | Ferroferric oxide protective film (Black Oxide) |
Please check the type/dimensions/specifications of the part E-TLF6 in the Support Units for Ball Screw, Support Side Low Profile Type series.
Part Number |
---|
E-TLF10 |
E-TLF12 |
E-TLF15 |
E-TLF20 |
E-TLF8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Dia. d (Ø) | Shaft Height h (mm) |
---|---|---|---|---|---|---|---|
฿ 282.47 | 1 Piece(s) | Available | 6 Day(s) | 10 | 8 | 18 | |
฿ 285.06 | 1 Piece(s) | Available | Same day | 10 | 10 | 18 | |
฿ 401.30 | 1 Piece(s) | Available | 6 Day(s) | 10 | 15 | 21 | |
฿ 672.08 | 1 Piece(s) | Available | Same day | 10 | 20 | 28 | |
฿ 275.32 | 1 Piece(s) | Available | 6 Day(s) | 10 | 6 | 14 |
How can we improve?
How can we improve?