Flat Locks Push Button Type

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Flat Locks Push Button are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Lock Type : Single-Point / Three-Point
● Material :
Base - Aluminum Alloy
Knob - Zinc Alloy
Bolt - A3 Steel
● Surface Treatment : Silver Painted/ Black Painted
[Application]
Flat Locks Push Button are commonly used in factory automation systems for cabinet.
Product Overview of Flat Type
Installed at the opening, closing, or connecting points of lockable items such as cabinet doors and windows, opened by key.
It has the function of preventing locks and other items from being opened arbitrarily. It has certain anti-theft capability and is suitable for cabinet doors with high usage frequency and certain anti-rust requirements.

Dimensional Drawing of Flat Type
■Material Table of Flat Type
| Color | Material | Surface Treatment | ||||
| Base | Handlebar | Bolt | Base | Handlebar | Bolt | |
| S(Silver) | Aluminum Alloy | Zinc Alloy | A3 Steel | Painted Silver | Painted Silver | Zinc Plating |
| B(Black) | Sprayed Black | Sprayed Black | ||||

Specification Table of Flat Type

Type | Lock Body Length A | Lock Cylinder Type | Lock Body Color | B | C | T | T1 | a | b | b1 |
| E-PAD (Single-Point Lock Bolt) E-PAT (3-Point Lock Bolt) | 84 | D (With Cylinder) W (Without Cylinder) | S (Silver) B (Black) | 32 | 16.5 | 30 | 3 | 27.5 | 76 | 12.7 |
| 117 | 35 | 17.5 | 3.5 | 27 | 103 | |||||
| 138 | 38 | 23 | 27.5 | 128 | 16.8 |
Locks with cylinder all come with two keys.Product Features of Flat Type
MISUMI Economy series Flat Type Normal Press Type are available with or without a cylinder, depending on the presence or absence of a cylinder. It is available in sprayed black (black) and painted silver (silver) depending on the surfacetreatment.
Depending on the corresponding installation method, you can choose to turn left or right to open the door.


Type | Lock Body Length A | Lock Cylinder Type | Lock Body Color | B | C | T | T1 | a | b | b1 |
| E-PAD (Single-Point Lock Bolt) E-PAT (3-Point Lock Bolt) | 84 | D (With Cylinder) W (Without Cylinder) | S (Silver) B (Black) | 32 | 16.5 | 30 | 3 | 27.5 | 76 | 12.7 |
| 117 | 35 | 17.5 | 3.5 | 27 | 103 | |||||
| 138 | 38 | 23 | 27.5 | 128 | 16.8 |
Locks with cylinder all come with two keys.| Color | Material | Surface Treatment | ||||
| Base | Handlebar | Bolt | Base | Handlebar | Bolt | |
| S(Silver) | Aluminum Alloy | Zinc Alloy | A3 Steel | Painted Silver | Painted Silver | Zinc Plating |
| B(Black) | Sprayed Black | Sprayed Black | ||||
MISUMI economy series locks have undergone various third-party tests such as the number of insertion and removal times, handle torque, weight bearing, and adhesion force, and also come with test reports, ensuring quality and enabling more worry-free use.


| Recommended product 1 | Recommended product 2 | Recommended product 3 |
| Economy Series Butterfly Hinges Tapered Hole Type Stainless Steel | Hanldes Round Bar | Economy Series Casters Universal Type |
![]() | ![]() | ![]() |
Type
Lock Body Length A
Lock Cylinder Type
Lock Body Color

