(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
2-Axis Motorized Goniometer Stages are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Feed Screw : Ball Screw Φ6
● Table Size Width X Length (mm.) : 60 x 60
● Operating Temperature (℃) : 10 to 50 (without condensation)
● Material and Surface Treatment : Aluminum Alloy Black Anodized
[Application]
2-Axis Motorized Goniometer Stages are commonly used in various applications in factory automation systems
Part Number | ![]() Position | ![]() | ![]() | Mechanical Specification | Accuracy Specification | |||||||
![]() | ![]() | Stage Surface (mm) | Travel Distance (°) Upper/Lower Axis | Load Capacity (N) | Height of Rotation Center (mm) | Weight (kg) | Maximum Speed (°/sec) Upper/Lower Axis | One-Way Positioning Accuracy | Repetitive Positioning Accuracy | |||
E-GMPWG | 60-50 | L (forward) R (reverse) | A | 2 (2m cable) 4 (4m cable) | 60×60 | ±9°/±5.5° | 49 | 50±0.2 | 1.0 | 10.5/7 | Within 0.08° | Within ±0.01° |
60-75 | ±5.5°/±5° | 75±0.2 | 7/5.5 | |||||||||
60-100 | ±5°/±4° | 100±0.2 | 5.5/4.5 |
No. | 60-50 | 60-75 | 60-100 | |
Feed Screw | Ball Screw Φ6, Lead 1mm | |||
Guide | Curved cross roller guide | |||
Motor | Type | 2-Phase Stepper Motor 1.3A/Phase | ||
Step Angle | 1.8° | |||
Resolution (Pulse) Full | Upper axis | ≒0.0052° | ≒0.0036° | ≒0.0027° |
Lower axis | ≒0.0036° | ≒0.0027° | ≒0.0022° | |
Driver | Power Voltage | DC12~50V | ||
Output Current | 0.1~2.2A | |||
Pulse Signal Voltage | 5~24V | |||
Subdivision | 200~51200 | |||
Connector | Part Number | HR10A-10R-12P (HIROSE) | ||
Receiving Side Part Number | HR10A-10P-12S (HIROSE) | |||
Sensor Substrate | Limit Sensor | Provided | ||
Origin Sensor | Provided | |||
Power Voltage | DC24V±10% | |||
Sensor Type | Photomicro Sensor EE-SX4320 (OMRON) | |||
Control Output | NPN Open Collector Output | |||
Output Logic | When detecting (shading): output transistor OFF (non-conductive) |
Electronics/Home Appliance | Automotive | Medical | ||
![]() | ![]() | ![]() | ||
Smart Phones | Semiconductor | Lithium battery | ||
![]() | ![]() | ![]() |
Economy series X-Axis Motorized Positioning Stages | Economy series XY-Axis Motorized Positioning Stages | Economy series Z-Axis Motorized Positioning Stages |
![]() | ![]() | ![]() |
Representative model: C-XMBS420-L-A-2 | Representative model: C-XYMBS420-L-A-2 | Representative model: C-ZMBS420-L-A-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Minimum Resolution (Angle) (deg) | Part Number | Sensor Cover Position | Cable |
---|---|---|---|---|---|---|---|---|---|---|
฿ 69,916.88 | ECONOMY MOTORIZED STAGES | 1 Piece(s) | Available | 11 Day(s) | 10 | 0.0052/0.0036 | E-GMPWG60-50 | L | 2 | |
฿ 71,009.09 | ECONOMY MOTORIZED STAGES | 1 Piece(s) | Available | 11 Day(s) | 10 | 0.0052/0.0036 | E-GMPWG60-50 | L | 4 | |
฿ 69,916.88 | ECONOMY MOTORIZED STAGES | 1 Piece(s) | Available | 11 Day(s) | 10 | 0.0052/0.0036 | E-GMPWG60-50 | R | 2 | |
฿ 71,009.09 | ECONOMY MOTORIZED STAGES | 1 Piece(s) | Available | 11 Day(s) | 10 | 0.0052/0.0036 | E-GMPWG60-50 | R | 4 | |
฿ 69,916.88 | ECONOMY MOTORIZED STAGES | 1 Piece(s) | Available | 11 Day(s) | 10 | 0.0036/0.0027 | E-GMPWG60-75 | L | 2 | |
฿ 71,009.09 | ECONOMY MOTORIZED STAGES | 1 Piece(s) | Available | 11 Day(s) | 10 | 0.0036/0.0027 | E-GMPWG60-75 | L | 4 | |
฿ 69,916.88 | ECONOMY MOTORIZED STAGES | 1 Piece(s) | Available | 11 Day(s) | 10 | 0.0036/0.0027 | E-GMPWG60-75 | R | 2 | |
฿ 71,009.09 | ECONOMY MOTORIZED STAGES | 1 Piece(s) | Available | 11 Day(s) | 10 | 0.0036/0.0027 | E-GMPWG60-75 | R | 4 | |
฿ 69,916.88 | ECONOMY MOTORIZED STAGES | 1 Piece(s) | Available | 11 Day(s) | 10 | 0.0027/0.0022 | E-GMPWG60-100 | L | 2 | |
฿ 71,009.09 | ECONOMY MOTORIZED STAGES | 1 Piece(s) | Available | 11 Day(s) | 10 | 0.0027/0.0022 | E-GMPWG60-100 | L | 4 | |
฿ 69,916.88 | ECONOMY MOTORIZED STAGES | 1 Piece(s) | Available | 11 Day(s) | 10 | 0.0027/0.0022 | E-GMPWG60-100 | R | 2 | |
฿ 71,009.09 | ECONOMY MOTORIZED STAGES | 1 Piece(s) | Available | 11 Day(s) | 10 | 0.0027/0.0022 | E-GMPWG60-100 | R | 4 |
Loading...
Part Number | ![]() Position | ![]() | ![]() | Mechanical Specification | Accuracy Specification | |||||||
![]() | ![]() | Stage Surface (mm) | Travel Distance (°) Upper/Lower Axis | Load Capacity (N) | Height of Rotation Center (mm) | Weight (kg) | Maximum Speed (°/sec) Upper/Lower Axis | One-Way Positioning Accuracy | Repetitive Positioning Accuracy | |||
E-GMPWG | 60-50 | L (forward) R (reverse) | A | 2 (2m cable) 4 (4m cable) | 60×60 | ±9°/±5.5° | 49 | 50±0.2 | 1.0 | 10.5/7 | Within 0.08° | Within ±0.01° |
60-75 | ±5.5°/±5° | 75±0.2 | 7/5.5 | |||||||||
60-100 | ±5°/±4° | 100±0.2 | 5.5/4.5 |
No. | 60-50 | 60-75 | 60-100 | |
Feed Screw | Ball Screw Φ6, Lead 1mm | |||
Guide | Curved cross roller guide | |||
Motor | Type | 2-Phase Stepper Motor 1.3A/Phase | ||
Step Angle | 1.8° | |||
Resolution (Pulse) Full | Upper axis | ≒0.0052° | ≒0.0036° | ≒0.0027° |
Lower axis | ≒0.0036° | ≒0.0027° | ≒0.0022° | |
Driver | Power Voltage | DC12~50V | ||
Output Current | 0.1~2.2A | |||
Pulse Signal Voltage | 5~24V | |||
Subdivision | 200~51200 | |||
Connector | Part Number | HR10A-10R-12P (HIROSE) | ||
Receiving Side Part Number | HR10A-10P-12S (HIROSE) | |||
Sensor Substrate | Limit Sensor | Provided | ||
Origin Sensor | Provided | |||
Power Voltage | DC24V±10% | |||
Sensor Type | Photomicro Sensor EE-SX4320 (OMRON) | |||
Control Output | NPN Open Collector Output | |||
Output Logic | When detecting (shading): output transistor OFF (non-conductive) |
Type | Goniometer Stage | Table Length(mm) | 60 | Table Feeding Method | Ball Screw |
---|---|---|---|---|---|
Table Width(mm) | 60 | Load Capacity (Range)(N) | 30.1~50 | Motor, Motor Characteristics | 2-Phase Stepping Motor - Standard |
Material | Aluminum(Aluminum Alloy) | Guide | Cross Roller | Surface Treatment | Black Anodize |
Through Hole (Table Center Hole) | Not Provided | Load Capacity(N) | 49 | Driver | B |
How can we improve?
How can we improve?