(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Motorized Rotary Stages are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Table Outer Diameter Minimum/Maximum (mm.) : 39 and 119
● Transmission : Worm Gear and Ball Screw
● Load Capacity (N) : 29.4, 39.2 and 196
● Material and Surface Treatment : Aluminum Alloy Black Anodized
[Application]
Motorized Rotary Stages are commonly used in various applications in factory automation systems
Part Number of Rotary | ![]() | ![]() | Mechanical Specification | Accuracy Specification | Sensor | ||||||||
![]() | ![]() | Rotary Surface (mm) | Travel Distance (°) | Load Capacity (N) | Weight (kg) | Maximum Speed (°/sec) | One-Way Positioning Accuracy | Repetitive Positioning Accuracy | Parallelism (μm) | Limit Sensor | Origin Sensor (ORG1) | ||
E-RMPG | 40 | A | φ39 | 360 | 29.4 | 0.5 | 25 | Within 0.15° | Within ±0.08° | Within 50 | Not Provided | Provided | |
60 | 2 (2m cable) | φ60 | 39.2 | 0.9 | 15 | ||||||||
80 | φ79 | 39.2 | 1.1 | 15 | |||||||||
100 | 4 (4m cable) | φ99 | 196 | 1.9 | 25 | ||||||||
120 | φ119 | 196 | 2.2 | 25 |
No. | 40 | 60 | 80 | 100 | 120 | |
Deceleration Ratio | 1/120 | 1/180 | 1/180 | 1/120 | 1/120 | |
Guide of Rotary | Deep Groove Ball Bearing | |||||
Motor | Type of Rotary | 2-Phase Standard Stepper Motor 1.3A/Phase | 2-Phase High Torque Stepper Motor 1.3A/Phase | 2-Phase Standard Stepper Motor 2.0A/Phase | 2-Phase Standard Stepper Motor 2.0A/Phase | |
Step Angle | 1.8° | |||||
Resolution (Pulse) Full | ≒0.015° | ≒0.01° | ≒0.01° | ≒0.015° | ≒0.015° | |
Driver | Power Voltage | DC12~50V | ||||
Output Current | 0.1~2.2A | |||||
Pulse Signal Voltage | 5~24V | |||||
Subdivision | 200~51200 | |||||
Connector | Part Number | HR10A-10R-12P (HIROSE) | ||||
Receiving Side Part Number | HR10A-10P-12S (HIROSE) | |||||
Sensor Substrate | Limit Sensor | Not Provided | ||||
Origin Sensor | Provided | |||||
Power Voltage | DC24V±10% | |||||
Sensor of Rotary Type | Photomicro Sensor EE-SX4320 (OMRON) | |||||
Control Output | NPN Open Collector Output | |||||
Output Logic | When detecting (shading): output transistor OFF (non-conductive) |
Rotary : Electronics/Home Appliance | Rotary : Automotive | Rotary : Medical | ||
![]() | ![]() | ![]() | ||
Rotary : Smart Phones | Rotary : Semiconductor | Rotary : Lithium battery | ||
![]() | ![]() | ![]() |
Economy series X-Axis Motorized Positioning Rotary | Economy series XY-Axis Motorized Positioning Rotary | Economy series Z-Axis Motorized Positioning Rotary |
![]() | ![]() | ![]() |
Representative model of Rotary: C-XMBS420-L-A-2 | Representative model of Rotary: C-XYMBS420-L-A-2 | Representative model of Rotary: C-ZMBS420-L-A-2 |
Part Number |
---|
E-RMPG40-A-2 |
E-RMPG40-A-4 |
E-RMPG60-A-2 |
E-RMPG60-A-4 |
E-RMPG80-A-2 |
E-RMPG80-A-4 |
E-RMPG100-A-2 |
E-RMPG100-A-4 |
E-RMPG120-A-2 |
E-RMPG120-A-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Table O.D. (Ø) | Load Capacity (Range) (N) | Table Feeding Method | Minimum Resolution (Angle) (deg) | Load Capacity (N) | Max. Speed (mm/sec) | Part Number | Cable |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23,727.27 | ECONOMY MOTORIZED STAGES | 1 Piece(s) | Available | 11 Day(s) | 10 | 40 | 5~30 | Ball Screw | 0.015 | 29.4 | 25 | E-RMPG40 | 2 | |
฿ 24,272.73 | ECONOMY MOTORIZED STAGES | 1 Piece(s) | Available | 11 Day(s) | 10 | 40 | 5~30 | Ball Screw | 0.015 | 29.4 | 25 | E-RMPG40 | 4 | |
฿ 23,749.35 | ECONOMY MOTORIZED STAGES | 1 Piece(s) | Available | 11 Day(s) | 10 | 60 | 30.1~50 | Ball Screw | 0.01 | 39.2 | 15 | E-RMPG60 | 2 | |
฿ 24,294.81 | ECONOMY MOTORIZED STAGES | 1 Piece(s) | Available | 11 Day(s) | 10 | 60 | 30.1~50 | Ball Screw | 0.01 | 39.2 | 15 | E-RMPG60 | 4 | |
฿ 37,461.04 | ECONOMY MOTORIZED STAGES | 1 Piece(s) | Available | 11 Day(s) | 10 | 79 | 30.1~50 | Ball Screw | 0.01 | 39.2 | 15 | E-RMPG80 | 2 | |
฿ 38,007.14 | ECONOMY MOTORIZED STAGES | 1 Piece(s) | Available | 11 Day(s) | 10 | 79 | 30.1~50 | Ball Screw | 0.01 | 39.2 | 15 | E-RMPG80 | 4 | |
฿ 40,814.29 | ECONOMY MOTORIZED STAGES | 1 Piece(s) | Available | 11 Day(s) | 10 | 99 | 100.1~ | Ball Screw | 0.015 | 196 | 25 | E-RMPG100 | 2 | |
฿ 41,360.39 | ECONOMY MOTORIZED STAGES | 1 Piece(s) | Available | 11 Day(s) | 10 | 99 | 100.1~ | Ball Screw | 0.015 | 196 | 25 | E-RMPG100 | 4 | |
฿ 45,464.29 | ECONOMY MOTORIZED STAGES | 1 Piece(s) | Available | 11 Day(s) | 10 | 119 | 100.1~ | Worm Gear | 0.015 | 196 | 25 | E-RMPG120 | 2 | |
฿ 46,009.74 | ECONOMY MOTORIZED STAGES | 1 Piece(s) | Available | 11 Day(s) | 10 | 119 | 100.1~ | Worm Gear | 0.015 | 196 | 25 | E-RMPG120 | 4 |
Loading...
Part Number | ![]() | ![]() | Mechanical Specification | Accuracy Specification | Sensor | ||||||||
![]() | ![]() | Stage Surface (mm) | Travel Distance (°) | Load Capacity (N) | Weight (kg) | Maximum Speed (°/sec) | One-Way Positioning Accuracy | Repetitive Positioning Accuracy | Parallelism (μm) | Limit Sensor | Origin Sensor (ORG1) | ||
E-RMPG | 40 | A | φ39 | 360 | 29.4 | 0.5 | 25 | Within 0.15° | Within ±0.08° | Within 50 | Not Provided | Provided | |
60 | 2 (2m cable) | φ60 | 39.2 | 0.9 | 15 | ||||||||
80 | φ79 | 39.2 | 1.1 | 15 | |||||||||
100 | 4 (4m cable) | φ99 | 196 | 1.9 | 25 | ||||||||
120 | φ119 | 196 | 2.2 | 25 |
No. | 40 | 60 | 80 | 100 | 120 | |
Deceleration Ratio | 1/120 | 1/180 | 1/180 | 1/120 | 1/120 | |
Guide | Deep Groove Ball Bearing | |||||
Motor | Type | 2-Phase Standard Stepper Motor 1.3A/Phase | 2-Phase High Torque Stepper Motor 1.3A/Phase | 2-Phase Standard Stepper Motor 2.0A/Phase | 2-Phase Standard Stepper Motor 2.0A/Phase | |
Step Angle | 1.8° | |||||
Resolution (Pulse) Full | ≒0.015° | ≒0.01° | ≒0.01° | ≒0.015° | ≒0.015° | |
Driver | Power Voltage | DC12~50V | ||||
Output Current | 0.1~2.2A | |||||
Pulse Signal Voltage | 5~24V | |||||
Subdivision | 200~51200 | |||||
Connector | Part Number | HR10A-10R-12P (HIROSE) | ||||
Receiving Side Part Number | HR10A-10P-12S (HIROSE) | |||||
Sensor Substrate | Limit Sensor | Not Provided | ||||
Origin Sensor | Provided | |||||
Power Voltage | DC24V±10% | |||||
Sensor Type | Photomicro Sensor EE-SX4320 (OMRON) | |||||
Control Output | NPN Open Collector Output | |||||
Output Logic | When detecting (shading): output transistor OFF (non-conductive) |
Motor, Motor Characteristics | 2-Phase Stepping Motor - Standard | Type | Motorized Rotary Stage | Material | Aluminum(Aluminum Alloy) |
---|---|---|---|---|---|
Guide | Deep Groove Ball Bearing | Stroke (θ Angle)(deg) | 360 | Surface Treatment | Black Anodize |
Through Hole (Table Center Hole) | Provided | Table Parallelism(µm) | 50 or less | Driver | B |
How can we improve?
How can we improve?