(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Index Plungers Lever Type are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Thread Type / Size : Coarse/ M10 and M12
● Tip Outer Diameter (mm) : 5 and 6
● Stroke (mm) : 5 and 6
● Material :
Knob and Pin - 45 Steel
Spring - SUS304
[Application]
Index Plungers are commonly used in various applications in factory automation systems
Type of Indexing Plungers | Thread | Indexing Plungers Type | Body | Pin | Spring | (Locknut) | |||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ||
E-PMXRB | Coarse | 45 Steel | Blackening | 1215 | Blackening | 45 Steel | 45~ 55HRC | Blackening | SUS304 | 35 Steel | Blackening |
E-PMXRM | Nickel Plated | Nickel Plated | Nickel Plated | SUS304 | - |
Part Number of Indexing Plungers | Thread Pitch | B | S | L | L1 | D | H | L2 | Sw | R | Load (N) | Torque (N) | ||
![]() | ![]() | Coarse | min. | max. | max. | |||||||||
E-PMXRB | 10 | 1.5 | 5 | 5 | 39 | 21 | 21 | 8.8 | 5 | 16 | 3 | 6 | 20 | 8 |
E-PMXRM | 12 | 1.75 | 6 | 6 | 45 | 27 | 26 | 10 | 6 | 18 | 3.5 | 6 | 16 | 15 |
![]() |
Indexing Plungers is used to prevent malfunction in the example of use of sheet metal bending fixture. |
Part Number |
---|
E-PMXRB10 |
E-PMXRB12 |
E-PMXRM10 |
E-PMXRM12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Dia. M (mm) | Tip Outer Dia. B (Ø) | Stroke (S) (mm) | Pin Surface Treatment | Main Body Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 270.13 | ECONOMY INDEXING PLUNGER | 1 Piece(s) | Available | Same day | 10 | 10 | 5 | 5 | Black Oxide | Black Oxide | |
฿ 301.95 | ECONOMY INDEXING PLUNGER | 5 Piece(s) | Available | 6 Day(s) | 10 | 12 | 6 | 6 | Black Oxide | Black Oxide | |
฿ 270.13 | ECONOMY INDEXING PLUNGER | 1 Piece(s) | Available | Same day | 10 | 10 | 5 | 5 | Electroless Nickel Plating | Nickel Plating | |
฿ 301.95 | ECONOMY INDEXING PLUNGER | 5 Piece(s) | Available | 6 Day(s) | 10 | 12 | 6 | 6 | Electroless Nickel Plating | Nickel Plating |
Loading...
Part Number | Thread Pitch | B | S | L | L1 | D | H | L2 | Sw | R | Load (N) | Torque (N) | ||
![]() | ![]() | Coarse | min. | max. | max. | |||||||||
E-PMXRB | 10 | 1.5 | 5 | 5 | 39 | 21 | 21 | 8.8 | 5 | 16 | 3 | 6 | 20 | 8 |
E-PMXRM | 12 | 1.75 | 6 | 6 | 45 | 27 | 26 | 10 | 6 | 18 | 3.5 | 6 | 16 | 15 |
Type | Thread | Knob Type | Body | Pin | Spring | (Locknut) | |||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ||
E-PMXRB | Coarse | 45 Steel | Blackening | 1215 | Blackening | 45 Steel | 45~ 55HRC | Blackening | SUS304 | 35 Steel | Blackening |
E-PMXRM | Nickel Plated | Nickel Plated | Nickel Plated | SUS304 | - |
Type | Lever Type | Locking Mechanism | Self-locking Type | Mounting Method | Screw-In |
---|---|---|---|---|---|
Body Material | Steel | Pin Material | S45C | All Stainless | Not Compliant |
Knob | Provided | Accessories | With locknut |
How can we improve?
How can we improve?