(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Index Plungers Long Thread are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Thread Type / Size : Fine / M8, M10, M12 and M16
● Tip Outer Diameter (mm) : 4, 5, 6 and 8
● Stroke (mm) : 4, 5, 6, 7, 8, 10 and 12
● Material :
Body,Pin - Can select between Steel or Stainless
Knob - A6061
[Application]
Index Plungers are commonly used in various applications in factory automation systems
Indexing Plungers Material | Body Material | Pin | Spring Material | Locknut Material | ||
Material | Hardness | |||||
MISUMI Standard Type | A2017 | SUM22 | S45C | 50~60HRC | SUS631J1 | SS400 |
MISUMI economy series | A6061 | 1215 | 45# | 45~55HRC | SUS304 | 35# |
Type of Indexing Plungers | Thread | Indexing Plungers | Body | Pin | Spring | (Locknut) | ||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ||
E-PXKL | Fine | A6061 | 1215 | Blackening | 45# | 45~55HRC | Blackening | SUS304 | 35# | Blackening |
E-SXPKL | (Black Anodized) | SUS303 | - | SUS420F | 45~50HRC | Nickel Plated | SUS304 | - |
Part Number of Indexing Plungers | Thread Pitch | D | D1 | S | B | L | L1 | L2 | L3 | L4 | Sw1 | Sw2 | R | Load (N) | Torque (N) | ||
![]() | ![]() | Fine | min. | max. | max. | ||||||||||||
E-PXKL E-SXPKL | 8 | 1 | 15 | 11.5 | 4 | 4 | 46 | 22 | 5 | 20 | 4 | 10 | 13 | 2 | 3 | 8.5 | 10 |
8L | 6 | 48 | 10 | ||||||||||||||
10 | 1 | 18 | 13.8 | 5 | 5 | 53 | 25 | 5 | 23 | 5 | 12 | 16 | 2.5 | 3.8 | 10.5 | 16 | |
10L | 8 | 56 | 14.5 | ||||||||||||||
12 | 1.5 | 21 | 16.2 | 6 | 6 | 64.5 | 30 | 6 | 27 | 6 | 14 | 19 | 3 | 5 | 13.5 | 30 | |
12L | 10 | 68.5 | 15.5 | ||||||||||||||
16 | 1.5 | 26 | 21.9 | 7 | 8 | 80 | 38 | 8 | 34.5 | 8 | 19 | 24 | 4 | 11 | 19 | 100 | |
16L | 12 | 85 | 24 |
Part Number |
---|
E-PXKL12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Dia. M (mm) | Tip Outer Dia. B (Ø) | Stroke (S) (mm) | Body Material | Length L (mm) | Pin Material | Pin Surface Treatment | Main Body Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 268.83 | ECONOMY INDEXING PLUNGER | 5 Piece(s) | Available | 6 Day(s) | 10 | 12 | 6 | 6 | [Steel] Steel | 64.5 | S45C | Black Oxide | Black Oxide |
Loading...
Part Number | Thread Pitch | D | D1 | S | B | L | L1 | L2 | L3 | L4 | Sw1 | Sw2 | R | Load (N) | Torque (N) | ||
![]() | ![]() | Fine | min. | max. | max. | ||||||||||||
(Reset Type) E-PXKL E-SXPKL | 8 | 1 | 15 | 11.5 | 4 | 4 | 46 | 22 | 5 | 20 | 4 | 10 | 13 | 2 | 3 | 8.5 | 10 |
8L | 6 | 48 | 10 | ||||||||||||||
10 | 1 | 18 | 13.8 | 5 | 5 | 53 | 25 | 5 | 23 | 5 | 12 | 16 | 2.5 | 3.8 | 10.5 | 16 | |
10L | 8 | 56 | 14.5 | ||||||||||||||
12 | 1.5 | 21 | 16.2 | 6 | 6 | 64.5 | 30 | 6 | 27 | 6 | 14 | 19 | 3 | 5 | 13.5 | 30 | |
12L | 10 | 68.5 | 15.5 | ||||||||||||||
16 | 1.5 | 26 | 21.9 | 7 | 8 | 80 | 38 | 8 | 34.5 | 8 | 19 | 24 | 4 | 11 | 19 | 100 | |
16L | 12 | 85 | 24 |
Type | Thread | Knob | Body | Pin | Spring | (Locknut) | ||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ||
E-PXKL | Fine | A6061 | 1215 | Blackening | 45# | 45~55HRC | Blackening | SUS304 | 35# | Blackening |
E-SXPKL | (Black Anodized) | SUS303 | - | SUS420F | 45~50HRC | Nickel Plated | SUS304 | - |
Type | Standard Type | Locking Mechanism | Reset Type | Mounting Method | Screw-In |
---|---|---|---|---|---|
All Stainless | Not Compliant | Knob | Provided | Accessories | With locknut |
Please check the type/dimensions/specifications of the part E-PXKL12 in the Index Plungers Long Thread Type series.
Part Number |
---|
E-PXKL10 |
E-PXKL10L |
E-PXKL12L |
E-PXKL16 |
E-PXKL16L |
E-PXKL8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Screw Dia. M (mm) | Tip Outer Dia. B (Ø) | Stroke (S) (mm) | Body Material | Length L (mm) | Pin Material | Pin Surface Treatment | Main Body Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 257.79 | 5 Piece(s) | Available | 6 Day(s) | 10 | 10 | 5 | 5 | [Steel] Steel | 53 | S45C | Black Oxide | Black Oxide | |
฿ 257.79 | 5 Piece(s) | Available | 6 Day(s) | 10 | 10 | 5 | 8 | [Steel] Steel | 56 | S45C | Black Oxide | Black Oxide | |
฿ 268.83 | 5 Piece(s) | Available | 6 Day(s) | 10 | 12 | 6 | 10 | [Steel] Steel | 68.5 | S45C | Black Oxide | Black Oxide | |
฿ 366.23 | 5 Piece(s) | Available | 6 Day(s) | 10 | 16 | 8 | 7 | [Steel] Steel | 80 | S45C | Black Oxide | Black Oxide | |
฿ 366.23 | 5 Piece(s) | Available | 6 Day(s) | 10 | 16 | 8 | 12 | [Steel] Steel | 85 | S45C | Black Oxide | Black Oxide | |
฿ 223.38 | 1 Piece(s) | Available | Same day | 10 | 8 | 4 | 4 | [Steel] Steel | 46 | S45C | Black Oxide | Black Oxide |
How can we improve?
How can we improve?