Index Plungers Short Thread Type

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part10 CLICK here
Product Description
Index Plungers Short Thread Type are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Thread Type / Size : Fine / M12 and M16
● Tip Outer Diameter (mm) : 6 and 8
● Stroke (mm) : 6 and 7
● Material :
Body,Pin - Can select between Steel or Stainless
Knob - A6061 (Black Anodized)
[Application]
Index Plungers are commonly used in various applications in factory automation systems
Product Overview of Indexing Plungers
Suitable for fixture indexing, positioning, stop limit and other occasions.
Product Features of Indexing Plungers
♢ This series is short thread type, which is suitable for installation in narrow environments. It is not recommended to use on a vibrating or rotating workbench.
♢ The operation method is generally divided into two types: reset and self-locking type.
Dimensional Drawing of Indexing Plungers
| Type of Indexing Plungers | Thread | Indexing Plungers | Body | Pin | Spring | (Locknut) | |||||
| Reset Type | Self-Locking Type | Material | Material | Surface Treatment | Material | Hardness | Surface Treatment | Material | Material | Surface Treatment | |
| E-PXSKN | E-PXRKN | Fine | A6061 (Black Anodized) | 1215 | Blackening | 45 Steel | 45~55HRC | Blackening | SUS304 | 35 Steel | Blackening |
| E-SPXSKN | E-SPXRKN | SUS303 | - | SUS420F | 40~50HRC | Nickel Plated | SUS304 | - | |||

Specifications Overview of Indexing Plungers

| Part Number of Indexing Plungers | Thread Pitch | D | D1 | B | S | L | L1 | L2 | L3 | Sw1 | Sw2 | R | Load (N) | Torque (N) | |||
Type | M | Fine | min. | max. | max. | ||||||||||||
| (Reset Type) E-PXSKN E-SPXSKN | (Self-Locking Type) E-PXSKN E-SPXRKN | 12 | 1.5 | 21 | 19.6 | 6 | 6 | 48 | 10 | 5 | 6 | 17 | 19 | 3 | 6 | 15.5 | 30 |
| 16 | 26 | 21.9 | 8 | 7 | 56 | 12 | 6 | 8 | 19 | 24 | 4 | 13.7 | 21 | 100 | |||
Usage Method of Indexing Plungers
•Reset type of Indexing Plungers
1. The front end is usually protruding.
2. The front end retracts when the knob is pulled out.
3. If the knob is released, the front end will return to the protruding state through the action of the built-in spring force.

1. The front end is usually protruding.
2. The front end retracts when the knob is pulled out.
3. If the front end is rotated by 90 while maintaining the pull-out state°, the retraction state of the front end can be locked.
4. To release the locked state, simply rotate 90° while maintaining the pulled-out state.
5. If the Indexing Plungers is released, the front end will return to the protruding state through the action of the built-in spring force.

Example Use of Indexing Plungers


| Part Number | Thread Pitch | D | D1 | B | S | L | L1 | L2 | L3 | Sw1 | Sw2 | R | Load (N) | Torque (N) | |||
Type | M | Fine | min. | max. | max. | ||||||||||||
| (Reset Type) E-PXSKN E-SPXSKN | (Self-Locking Type) E-PXSKN E-SPXRKN | 12 | 1.5 | 21 | 19.6 | 6 | 6 | 48 | 10 | 5 | 6 | 17 | 19 | 3 | 6 | 15.5 | 30 |
| 16 | 26 | 21.9 | 8 | 7 | 56 | 12 | 6 | 8 | 19 | 24 | 4 | 13.7 | 21 | 100 | |||
| Type | Thread | Knob | Body | Pin | Spring | (Locknut) | |||||
| Reset Type | Self-Locking Type | Material | Material | Surface Treatment | Material | Hardness | Surface Treatment | Material | Material | Surface Treatment | |
| E-PXSKN | E-PXRKN | Fine | A6061 (Black Anodized) | 1215 | Blackening | 45 Steel | 45~55HRC | Blackening | SUS304 | 35 Steel | Blackening |
| E-SPXSKN | E-SPXRKN | SUS303 | - | SUS420F | 40~50HRC | Nickel Plated | SUS304 | - | |||
Material
Surface Treatment
Hardness
Type
M