(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Oil Free Bushings Flanged are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Inner Diameter Minimum/Maximum (mm.) : 6 and 30
● Outer Diameter Minimum/Maximum (mm.) : 10 and 38
● Overall Length Minimum/Maximum (mm.) : 15 and 70
● Material : Special brass
[Application]
Oil Free Bushings Flanged are commonly used in various applications in factory automation systems
Part Number | ![]() | Dh7 | H | T | t | d1 | d2 | P.C.D. | F | A | Hex Socket Low Head Cap Screw (not provided) | ||||||||||
![]() | ![]() | ||||||||||||||||||||
E-SHTNZ | 6 | +0.022 +0.010 | 15 | 10 | 25 | 4 | 2.2 | 3.5 | 6 | 17 | - | 17 | M3-10×2 | ||||||||
8 | +0.028 +0.013 | 20 | 25 | 12 | 27 | 19 | 19 | ||||||||||||||
10 | 25 | 30 | 14 | 29 | 21 | 21 | |||||||||||||||
12 | +0.034 +0.016 | 25 | 30 | 18 | 36 | 5 | 3 | 4.5 | 7.5 | 26 | 26 | M4-12×2 | |||||||||
16 | 25 | 30 | 35 | 40 | 22 | 40 | 30 | 18 | 24 | M4-12×4 | |||||||||||
20 | +0.041 +0.020 | 30 | 35 | 40 | 50 | 28 | 49 | 6 | 3.7 | 5.5 | 9 | 38 | 22 | 31 | M5-16×4 | ||||||
25 | 30 | 35 | 40 | 50 | 60 | 33 | 54 | 43 | 25 | 35 | |||||||||||
30 | 35 | 40 | 50 | 60 | 70 | 38 | 63 | 8 | 4.2 | 6.6 | 11 | 50 | 30 | 40 | M6-20×4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Overall Length L (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 281.17 | ECONOMY OIL FREE BUSHINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 6 | 10 | 15 | |
฿ 311.04 | ECONOMY OIL FREE BUSHINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 8 | 12 | 20 | |
฿ 364.29 | ECONOMY OIL FREE BUSHINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 8 | 12 | 25 | |
฿ 340.91 | ECONOMY OIL FREE BUSHINGS | 1 Piece(s) | Available | Same day | 10 | 10 | 14 | 25 | |
฿ 407.79 | ECONOMY OIL FREE BUSHINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 10 | 14 | 30 | |
฿ 401.30 | ECONOMY OIL FREE BUSHINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 12 | 18 | 25 | |
฿ 434.42 | ECONOMY OIL FREE BUSHINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 12 | 18 | 30 | |
฿ 438.31 | ECONOMY OIL FREE BUSHINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 16 | 22 | 25 | |
฿ 467.53 | ECONOMY OIL FREE BUSHINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 16 | 22 | 30 | |
฿ 494.81 | ECONOMY OIL FREE BUSHINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 16 | 22 | 35 | |
฿ 547.40 | ECONOMY OIL FREE BUSHINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 16 | 22 | 40 | |
฿ 521.43 | ECONOMY OIL FREE BUSHINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 20 | 28 | 30 | |
฿ 546.10 | ECONOMY OIL FREE BUSHINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 20 | 28 | 35 | |
฿ 575.32 | ECONOMY OIL FREE BUSHINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 20 | 28 | 40 | |
฿ 727.92 | ECONOMY OIL FREE BUSHINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 20 | 28 | 50 | |
฿ 546.10 | ECONOMY OIL FREE BUSHINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 25 | 33 | 30 | |
฿ 583.12 | ECONOMY OIL FREE BUSHINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 25 | 33 | 35 | |
฿ 622.73 | ECONOMY OIL FREE BUSHINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 25 | 33 | 40 | |
฿ 772.73 | ECONOMY OIL FREE BUSHINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 25 | 33 | 50 | |
฿ 909.74 | ECONOMY OIL FREE BUSHINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 25 | 33 | 60 | |
฿ 698.70 | ECONOMY OIL FREE BUSHINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 30 | 38 | 35 | |
฿ 737.66 | ECONOMY OIL FREE BUSHINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 30 | 38 | 40 | |
฿ 725.97 | ECONOMY OIL FREE BUSHINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 30 | 38 | 50 | |
฿ 1,013.64 | ECONOMY OIL FREE BUSHINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 30 | 38 | 60 | |
฿ 1,142.21 | ECONOMY OIL FREE BUSHINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 30 | 38 | 70 |
Loading...
Part Number | ![]() | Dh7 | H | T | t | d1 | d2 | P.C.D. | F | A | Hex Socket Low Head Cap Screw (not provided) | ||||||||||
![]() | ![]() | ||||||||||||||||||||
E-SHTNZ | 6 | +0.022 +0.010 | 15 | 10 | 25 | 4 | 2.2 | 3.5 | 6 | 17 | - | 17 | M3-10×2 | ||||||||
8 | +0.028 +0.013 | 20 | 25 | 12 | 27 | 19 | 19 | ||||||||||||||
10 | 25 | 30 | 14 | 29 | 21 | 21 | |||||||||||||||
12 | +0.034 +0.016 | 25 | 30 | 18 | 36 | 5 | 3 | 4.5 | 7.5 | 26 | 26 | M4-12×2 | |||||||||
16 | 25 | 30 | 35 | 40 | 22 | 40 | 30 | 18 | 24 | M4-12×4 | |||||||||||
20 | +0.041 +0.020 | 30 | 35 | 40 | 50 | 28 | 49 | 6 | 3.7 | 5.5 | 9 | 38 | 22 | 31 | M5-16×4 | ||||||
25 | 30 | 35 | 40 | 50 | 60 | 33 | 54 | 43 | 25 | 35 | |||||||||||
30 | 35 | 40 | 50 | 60 | 70 | 38 | 63 | 8 | 4.2 | 6.6 | 11 | 50 | 30 | 40 | M6-20×4 |
Type | Flange Integrated | Metal Type | High-Tensile Brass Alloy | Environment | Standard / In Oil |
---|---|---|---|---|---|
Mounting Shaft Fits | g6 / f8 | Lubrication | Unlubricated / Regular Lubrication | Max. Allowable Surface Pressure P(N/mm2) | 10 |
Maximum Allowable Velocity(m/s) | 1.66 | Max. Allowable PV Value Range(N/mm2•m/s) | 1.1~2.0 | Max. Allowable PV Value(N/mm2•m/s) | 1.65 |
Operating Temperature Range(°C) | -40::150 | Mounting Type | Compact flanged |
How can we improve?
How can we improve?