Special Brass Oil Free Bushings Straight

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Oil Free Bushings Straight are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Inner Diameter Minimum/Maximum (mm.) : 50 and 30
● Outer Diameter Minimum/Maximum (mm.) : 9 and 38
● Overall Length Minimum/Maximum (mm.) : 8 and 60
● Material : Special brass
[Application]
Oil Free Bushings Straight are commonly used in various applications in factory automation systems
Product Overview of Oil Free Bushings
2. Oil Free Bushings more resistant to heavy loads than rolling bearings.
3. Oil Free Bushings can be used under severe conditions of "high" and "low" temperatures.
4. Oil Free Bushings are thin and space-saving, compared to rolling bearings.
5. Oil Free Bushings can be used for linear and rotary motions.

Product Features of Oil Free Bushings
2. Oil Free Bushings, Excellent resistance to abrasion and sintering when lubricated with lubricant and grease.
3. Oil Free Bushings, Ideal for working conditions of high speed and light load when supplied with oil.
Dimensional Drawing of Oil Free Bushings

It is recommended that lubrication be performed regularly according to the material properties.
Fixing Method: It is recommended to use rotation stopper screws.
Recommended Mating Shaft f8 or g6
Material: special brassSpecification Table of Oil Free Bushings

| Part Number | L | Dm6 | Wall Thickness (N) | *Housing I.D. | *Rotation stopper screw (reference) | ||||||||||||
Type | dF7 | ||||||||||||||||
| Reference Dimension | Tolerance (H7) | ||||||||||||||||
| E-SHBZ | 5 | +0.022 +0.010 | 8 | 10 | 12 | 15 | 9 | 2 | 9 | +0.015 0 | M4×8 | ||||||
| 6 | 8 | 10 | 12 | 15 | 20 | 10 | 10 | ||||||||||
| 8 | +0.028 +0.013 | 8 | 10 | 12 | 15 | 20 | 25 | 12 | 12 | +0.018 0 | |||||||
| 10 | 8 | 10 | 12 | 15 | 20 | 25 | 14 | 14 | |||||||||
| 12 | +0.034 +0.016 | 10 | 12 | 15 | 20 | 25 | 18 | 3 | 18 | ||||||||
| 13 | 15 | 20 | 19 | 19 | +0.021 0 | ||||||||||||
| 15 | 10 | 12 | 15 | 20 | 25 | 21 | 21 | ||||||||||
| 16 | 10 | 12 | 15 | 20 | 25 | 30 | 40 | 22 | 22 | ||||||||
| 20 | +0.041 +0.020 | 15 | 20 | 25 | 30 | 40 | 50 | 28 | 4 | 28 | M5×8 | ||||||
| 25 | 20 | 25 | 30 | 40 | 50 | 33 | 33 | +0.025 0 | |||||||||
| 30 | 25 | 30 | 40 | 50 | 60 | 38 | 38 | M6×16 | |||||||||
| *The values for the housing diameter and the rotation stopper screw are recommended dimensions. | |||||||||||||||||
Usage Method of Oil Free Bushings

Specifications Overview of Oil Free Bushings


Example Use of Oil Free Bushings


It is recommended that lubrication be performed regularly according to the material properties.
Fixing Method: It is recommended to use rotation stopper screws.
Recommended Mating Shaft f8 or g6
Material: special brass
| Part Number | L | Dm6 | Wall Thickness (N) | *Housing I.D. | *Rotation stopper screw (reference) | ||||||||||||
Type | dF7 | ||||||||||||||||
| Reference Dimension | Tolerance (H7) | ||||||||||||||||
| E-SHBZ | 5 | +0.022 +0.010 | 8 | 10 | 12 | 15 | 9 | 2 | 9 | +0.015 0 | M4×8 | ||||||
| 6 | 8 | 10 | 12 | 15 | 20 | 10 | 10 | ||||||||||
| 8 | +0.028 +0.013 | 8 | 10 | 12 | 15 | 20 | 25 | 12 | 12 | +0.018 0 | |||||||
| 10 | 8 | 10 | 12 | 15 | 20 | 25 | 14 | 14 | |||||||||
| 12 | +0.034 +0.016 | 10 | 12 | 15 | 20 | 25 | 18 | 3 | 18 | ||||||||
| 13 | 15 | 20 | 19 | 19 | +0.021 0 | ||||||||||||
| 15 | 10 | 12 | 15 | 20 | 25 | 21 | 21 | ||||||||||
| 16 | 10 | 12 | 15 | 20 | 25 | 30 | 40 | 22 | 22 | ||||||||
| 20 | +0.041 +0.020 | 15 | 20 | 25 | 30 | 40 | 50 | 28 | 4 | 28 | M5×8 | ||||||
| 25 | 20 | 25 | 30 | 40 | 50 | 33 | 33 | +0.025 0 | |||||||||
| 30 | 25 | 30 | 40 | 50 | 60 | 38 | 38 | M6×16 | |||||||||
| *The values for the housing diameter and the rotation stopper screw are recommended dimensions. | |||||||||||||||||



L
Type
dF7