1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Carrier Separators for Medium Load, Inner Height 25mm Type

ECONOMY CABLE CARRIERS

Cable Carrier Separators for Medium Load, Inner Height 25mm Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 20.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part03 CLICK here

Product Description

Cable Carriers Separators are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Used in conjunction with " Cable Carriers Medium Load Interior Height 25 mm" only
● Inner Height (mm.) : 25
● Thinkness (mm.) : 2
● Material : PA
[Application]
Cable carrier separators are frequently employed within cable carriers to effectively partition space.

Product Overview of Cable Carriers

It is a vertical separator for use in combination with economy series medium-load Cable Carriers.

● Cable Carriers Main Material : Nylon
● Cable Carriers can only be mounted in cable carrier designated by MISUMI, suitable for E-MPD25 and E-MPU25 series cable carriers with interior height 25mm.Cable Carriers
● The separator can be purchased in conjunction with the corresponding Cable Carriers on the Cable Carriers page. 100 pcs or more, available for purchase separately

Robot Cables for Cable Carriers

Product Features of Cable Carriers

① Cable Carriers separators are added by opening the crossbar.
② Cable Carriers imported PA material is used to achieve relatively low particle generation.
③ Cable Carriers joints and links are assembled together, while separators are packaged separately.

TRVV drag chain cable

Dimensional Drawing of Cable Carriers

Interior Height 25mm Cable Carriers Separator Thickness 2mm

Cable Carrier

Specification Table of Cable Carriers

Ordering Example
 
Part NumberInterior Height (mm)Thickness (mm)
E-M25.1S252

Example Use of Cable Carriers

drag chain cable

Mainly of Cable Carriers used in electronics and semiconductor industries
Can be combined with robot/drag chain cables
Part Number
E-M25.1S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 20.13

ECONOMY CABLE CARRIERS 50 Piece(s) Available 6 Day(s)

Loading...

  1. 1

Dimensional Drawing
Interior Height 25mm Cable Carriers Separator Thickness 2mm

Dimensional Drawing
Specification Table
Ordering Example
 
Part NumberInterior Height (mm)Thickness (mm)
E-M25.1S252

Basic Information

Inner Height A(mm) 25

Please check the type/dimensions/specifications of the part E-M25.1S in the Cable Carrier Separators for Medium Load, Inner Height 25mm Type series.

Frequently Asked Questions (FAQ)

Question: Is it necessary to set a separator for each drag chain?
Answer: According to the condition of wiring, it is generally recommended to set one separator every 2 or 3 chains.