(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
[ ! ] There may be identification grooves on the side of FCL□□ and PFCL□□ to be distinguished from Hardened Type.
[ ! ] FCLSH□□ may be discolored by hardening.[!] When selecting shapes B and G or BG and GB for both ends, hole and flat positions are
as shown in the catalog. The angle tolerance is ±5°.
[ ! ] This type may have centering holes depending on shapes and dimensions.
[ ! ] When L ≤ the depth of tap's pilot hole, the pilot hole might go through.
[ ! ] Shape D: Relief dimension under the shoulder is for reference.
[ Note ] Selecting Shape D (FCLDD) for both ends is not available.
[ ! ] When Shape F is selected, 11 ≤ L.
D | e | m+0.14 0 | |
Ref. Dim. | Tolerance | ||
3 | 2 | +0.06 | 0.5 |
4 | 3 | +0.075 | 0.7 |
5 | 4 | ||
6 | 5 | ||
7 | 6 | 0.9 | |
8 | 7 | +0.09 | |
9 | 8 | ||
10 | 9.6 | 0 -0.09 | 1.15 |
11 | 10.5 | 0 -0.11 | |
12 | 11.5 | ||
13 | 12.4 | ||
14 | 13.4 | ||
15 | 14.3 | ||
16 | 15.2 | ||
17 | 16.2 | ||
18 | 17 | 1.35 | |
19 | 18 | ||
20 | 19 | 0 -0.21 |
D | u | (n) |
3 | 2.9 | 1.0 to 1.5 |
4 | 3.9 | |
5 | 4.9 | |
6 | 5.8 | |
7 | 6.8 | |
8 | 7.8 | |
9 | 8.8 | |
10 | 9.8 | |
11 | 10.8 | |
12 | 11.8 | |
13 | 12.8 | |
14 | 13.8 | |
15 | 14.8 | |
16 | 15.8 | |
17 | 16.8 | |
18 | 17.8 | |
19 | 18.8 | |
20 | 19.8 |
M (Coarse) | M × Pitch | g | r | f |
3 | M3 × 0.5 | 0.9 | 0.2 to 0.4 | 0.9 |
4 | M4 × 0.7 | |||
5 | M5 × 0.8 | 1.2 | ||
6 | M6 × 1.0 | 1.8 | 0.2 to 0.6 | 1.7 |
8 | M8 × 1.25 | 2.5 | ||
10 | M10 × 1.5 | |||
12 | M12 × 1.75 | 3 | 0.2 to 1.0 | 2.2 |
16 | M16 × 2.0 |
D | W |
6 | 1.5 |
7 | |
8 | |
9 | |
10 | 2 |
11 | |
12 | |
13 | |
14 | |
15 | |
16 | |
17 | 3 |
18 | |
19 | |
20 |
Left End Shape | Right End Shape | ||
A | ![]() | A | ![]() |
B | ![]() | B | ![]() |
C | ![]() | C | ![]() |
D | ![]() | D | ![]() |
E | ![]() | E | ![]() |
F | ![]() | F | ![]() |
G | ![]() | G | ![]() |
H | ![]() | H | ![]() |
Type | [M] Material | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SL-FCLS□□ | SUS304 | Degreasing | General environment | Anti-rust packing | General environment |
SH-FCLS□□ | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-FCLS□□ | Electrolytic polishing + precision cleaning |
Part Number | D | — | L | — | T | — | N | — | G | — | K | — | Y | — | H | — | M | — | TC | — | NC | — | GC | — | KC | — | YC | — | HC | — | MC | |||||
— | ||||||||||||||||||||||||||||||||||||
Type | Left End | Right End | ||||||||||||||||||||||||||||||||||
SL-FCLS | A | A | — | D10 | — | L100 | ||||||||||||||||||||||||||||||
SL-FCLS | D | C | — | D10 | — | L100 | — | T2 | — | H14 | — | NC10 | — | KC6.5 | — | YC1.5 | ||||||||||||||||||||
SL-FCLS | G | G | — | D10 | — | L100 | — | N10 | — | K6.5 | — | Y1.5 | — | NC10 | — | KC6.5 | — | YC1.5 |
Part Number | 1 mm Increments | 0.1 mm Increments | 0.5 mm Increments | Selection | C | |||||||
Type | Left End Shape | Right End Shape | D | L | T (TC) | N (NC) | G (GC) | K (KC) | Y (YC) | H (HC) | M (MC) (Coarse) | |
SL-FCLS SH-FCLS SHD-FCLS | A B C D E F G H | A B C D E F G H | 3 to 20 4 ≤ D (Shaft End Shape E) 6 ≤ D (Shaft End Shape B, F, or H) | 5 to 200 (L ≤ D × 20) | 0.5 ≤ T (TC) ≤ L/4 | 2 ≤ N (NC) ≤ L/4 (Shaft End Shape C) G (GC)·M (MC)/2+1 ≤ N (NC) ≤ L/4 (Shaft End Shape B) N (NC) = 0 or 2 ≤ N (NC) ≤ L/4 (Shaft End Shape G) 2 ≤ N (NC) ≤ L/4 (Shaft End Shape H) | D/5 ≤ G (GC) ≤ D/2 | 2 ≤ K (KC) ≤ 30 | Y (YC) ≤ D/2 | D+1 ≤ H (HC) ≤ D+10 | 3 4 5 6 8 10 12 16 (M (MC) ≤ D/2) (Shaft End Shape B) (M (MC) < D) (Shaft End Shape E) (M (MC) ≤ D-3) (Shaft End Shape F) | 0.5 or Less |
Part Number | D | — | L | — | T | — | N | — | G | — | K | — | Y | — | H | — | M | — | TC | — | NC | — | GC | — | KC | — | YC | — | HC | — | MC | — | ||||||
— | LFC (RFC)·LBC (RBC)·DKC | |||||||||||||||||||||||||||||||||||||
Type | Left End | Right End | ||||||||||||||||||||||||||||||||||||
SL-FCLS | D | C | — | D10 | — | L100 | — | T2 | — | H14 | — | NC10 | — | KC6.5 | — | YC1.5 | LFC13 - DKC |
Alterations | Shape D: T(TC) Dimension, Wrench Flats | Shape E: M(MC) Length Change | O.D. Tolerance | ||||||||||||||||||||||
Left End Shape![]() | Right End Shape![]() | Left End Shape![]() | Right End Shape![]() | ![]() | |||||||||||||||||||||
Code | LFC | RFC | LBC | RBC | DKC | ||||||||||||||||||||
Spec. | Ordering code LFC (RFC) 10 LFC (RFC) = 0.5 mm increments [ ! ]D ≤ LFC (RFC) < H (HC) | Ordering code LBC (RBC) 20
| Changes O.D. tolerance to h6. Ordering code DKC |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-FCLSAE-D[4-20/1]-L[5-200/0.1]-MC[3,4,5,6,8,10,12,16] |
SH-FCLSBE-D[6-20/1]-L[5-200/0.1]-N[0-125/0.1]-G[0-10/0.1]-MC[3,4,5,6,8,10,12,16] |
SH-FCLSBE-D[6-20/1]-L[5-200/0.1]-N[0-125/0.1]-M[3,4,5,6,8,10]-MC[3,4,5,6,8,10,12,16] |
SH-FCLSCE-D[4-20/1]-L[5-200/0.1]-N[2-50/0.1]-MC[3,4,5,6,8,10,12,16] |
SH-FCLSDE-D[4-20/1]-L[5-200/0.1]-T[0.5-125/0.1]-H[5-30/0.5]-MC[3,4,5,6,8,10,12,16] |
SH-FCLSEA-D[4-20/1]-L[5-200/0.1]-M[3,4,5,6,8,10,12,16] |
SH-FCLSEB-D[6-20/1]-L[5-200/0.1]-M[3,4,5,6,8,10,12,16]-NC[0-125/0.1]-GC[0-10/0.1] |
SH-FCLSEB-D[6-20/1]-L[5-200/0.1]-M[3,4,5,6,8,10,12,16]-NC[0-125/0.1]-MC[3,4,5,6,8,10] |
SH-FCLSEC-D[4-20/1]-L[5-200/0.1]-M[3,4,5,6,8,10,12,16]-NC[2-50/0.1] |
SH-FCLSED-D[4-20/1]-L[5-200/0.1]-M[3,4,5,6,8,10,12,16]-TC[0.5-125/0.1]-HC[5-30/0.5] |
SH-FCLSEE-D[4-20/1]-L[5-200/0.1]-M[3,4,5,6,8,10,12,16]-MC[3,4,5,6,8,10,12,16] |
SH-FCLSEF-D[6-20/1]-L[5-200/0.1]-M[3,4,5,6,8,10,12,16]-MC[3,4,5,6,8,10,12,16] |
SH-FCLSEG-D[4-20/1]-L[5-200/0.1]-M[3,4,5,6,8,10,12,16]-NC[0-125/0.1]-KC[2-30/0.1]-YC[0.1-10/0.1] |
SH-FCLSEH-D[6-20/1]-L[5-200/0.1]-M[3,4,5,6,8,10,12,16]-NC[2-125/0.1] |
SH-FCLSFE-D[6-20/1]-L[5-200/0.1]-M[3,4,5,6,8,10,12,16]-MC[3,4,5,6,8,10,12,16] |
SH-FCLSGE-D[4-20/1]-L[5-200/0.1]-N[0-125/0.1]-K[2-30/0.1]-Y[0.1-10/0.1]-MC[3,4,5,6,8,10,12,16] |
SH-FCLSHE-D[6-20/1]-L[5-200/0.1]-N[2-125/0.1]-MC[3,4,5,6,8,10,12,16] |
SHD-FCLSAE-D[4-20/1]-L[5-200/0.1]-MC[3,4,5,6,8,10,12,16] |
SHD-FCLSBE-D[6-20/1]-L[5-200/0.1]-N[0-125/0.1]-G[0-10/0.1]-MC[3,4,5,6,8,10,12,16] |
SHD-FCLSBE-D[6-20/1]-L[5-200/0.1]-N[0-125/0.1]-M[3,4,5,6,8,10]-MC[3,4,5,6,8,10,12,16] |
SHD-FCLSCE-D[4-20/1]-L[5-200/0.1]-N[2-50/0.1]-MC[3,4,5,6,8,10,12,16] |
SHD-FCLSDE-D[4-20/1]-L[5-200/0.1]-T[0.5-125/0.1]-H[5-30/0.5]-MC[3,4,5,6,8,10,12,16] |
SHD-FCLSEA-D[4-20/1]-L[5-200/0.1]-M[3,4,5,6,8,10,12,16] |
SHD-FCLSEB-D[6-20/1]-L[5-200/0.1]-M[3,4,5,6,8,10,12,16]-NC[0-125/0.1]-GC[0-10/0.1] |
SHD-FCLSEB-D[6-20/1]-L[5-200/0.1]-M[3,4,5,6,8,10,12,16]-NC[0-125/0.1]-MC[3,4,5,6,8,10] |
SHD-FCLSEC-D[4-20/1]-L[5-200/0.1]-M[3,4,5,6,8,10,12,16]-NC[2-50/0.1] |
SHD-FCLSED-D[4-20/1]-L[5-200/0.1]-M[3,4,5,6,8,10,12,16]-TC[0.5-125/0.1]-HC[5-30/0.5] |
SHD-FCLSEE-D[4-20/1]-L[5-200/0.1]-M[3,4,5,6,8,10,12,16]-MC[3,4,5,6,8,10,12,16] |
SHD-FCLSEF-D[6-20/1]-L[5-200/0.1]-M[3,4,5,6,8,10,12,16]-MC[3,4,5,6,8,10,12,16] |
SHD-FCLSEG-D[4-20/1]-L[5-200/0.1]-M[3,4,5,6,8,10,12,16]-NC[0-125/0.1]-KC[2-30/0.1]-YC[0.1-10/0.1] |
SHD-FCLSEH-D[6-20/1]-L[5-200/0.1]-M[3,4,5,6,8,10,12,16]-NC[2-125/0.1] |
SHD-FCLSFE-D[6-20/1]-L[5-200/0.1]-M[3,4,5,6,8,10,12,16]-MC[3,4,5,6,8,10,12,16] |
SHD-FCLSGE-D[4-20/1]-L[5-200/0.1]-N[0-125/0.1]-K[2-30/0.1]-Y[0.1-10/0.1]-MC[3,4,5,6,8,10,12,16] |
SHD-FCLSHE-D[6-20/1]-L[5-200/0.1]-N[2-125/0.1]-MC[3,4,5,6,8,10,12,16] |
SL-FCLSAE-D[4-20/1]-L[5-200/0.1]-MC[3,4,5,6,8,10,12,16] |
SL-FCLSBE-D[6-20/1]-L[5-200/0.1]-N[0-125/0.1]-G[0-10/0.1]-MC[3,4,5,6,8,10,12,16] |
SL-FCLSBE-D[6-20/1]-L[5-200/0.1]-N[0-125/0.1]-M[3,4,5,6,8,10]-MC[3,4,5,6,8,10,12,16] |
SL-FCLSCE-D[4-20/1]-L[5-200/0.1]-N[2-50/0.1]-MC[3,4,5,6,8,10,12,16] |
SL-FCLSDE-D[4-20/1]-L[5-200/0.1]-T[0.5-125/0.1]-H[5-30/0.5]-MC[3,4,5,6,8,10,12,16] |
SL-FCLSEA-D[4-20/1]-L[5-200/0.1]-M[3,4,5,6,8,10,12,16] |
SL-FCLSEB-D[6-20/1]-L[5-200/0.1]-M[3,4,5,6,8,10,12,16]-NC[0-125/0.1]-GC[0-10/0.1] |
SL-FCLSEB-D[6-20/1]-L[5-200/0.1]-M[3,4,5,6,8,10,12,16]-NC[0-125/0.1]-MC[3,4,5,6,8,10] |
SL-FCLSEC-D[4-20/1]-L[5-200/0.1]-M[3,4,5,6,8,10,12,16]-NC[2-50/0.1] |
SL-FCLSED-D[4-20/1]-L[5-200/0.1]-M[3,4,5,6,8,10,12,16]-TC[0.5-125/0.1]-HC[5-30/0.5] |
SL-FCLSEE-D[4-20/1]-L[5-200/0.1]-M[3,4,5,6,8,10,12,16]-MC[3,4,5,6,8,10,12,16] |
SL-FCLSEF-D[6-20/1]-L[5-200/0.1]-M[3,4,5,6,8,10,12,16]-MC[3,4,5,6,8,10,12,16] |
SL-FCLSEG-D[4-20/1]-L[5-200/0.1]-M[3,4,5,6,8,10,12,16]-NC[0-125/0.1]-KC[2-30/0.1]-YC[0.1-10/0.1] |
SL-FCLSEH-D[6-20/1]-L[5-200/0.1]-M[3,4,5,6,8,10,12,16]-NC[2-125/0.1] |
SL-FCLSFE-D[6-20/1]-L[5-200/0.1]-M[3,4,5,6,8,10,12,16]-MC[3,4,5,6,8,10,12,16] |
SL-FCLSGE-D[4-20/1]-L[5-200/0.1]-N[0-125/0.1]-K[2-30/0.1]-Y[0.1-10/0.1]-MC[3,4,5,6,8,10,12,16] |
SL-FCLSHE-D[6-20/1]-L[5-200/0.1]-N[2-125/0.1]-MC[3,4,5,6,8,10,12,16] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Dia. D (mm) | Mounting Method | Characteristics/Applications | Basic Shape | Cleaning Method | Left End Shape | Right End Shape | G (mm) | H (mm) | K (mm) | GC (mm) | KC (mm) | L (mm) | HC (mm) | N (mm) | NC (mm) | M (mm) | T (mm) | MC (mm) | Y (mm) | YC (mm) | TC (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 4 ~ 20 | Nut (Threaded) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Precision Cleaning | A | E | - | - | - | - | - | 5 ~ 200 | - | - | - | - | - | 3 ~ 16 | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 6 ~ 20 | Cotter Pin / Nut (Threaded) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Precision Cleaning | B | E | 0 ~ 10 | - | - | - | - | 5 ~ 200 | - | 0 ~ 125 | - | - | - | 3 ~ 16 | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 6 ~ 20 | Cotter Pin / Nut (Threaded) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Precision Cleaning | B | E | - | - | - | - | - | 5 ~ 200 | - | 0 ~ 125 | - | 3 ~ 10 | - | 3 ~ 16 | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 4 ~ 20 | Retaining Ring / Nut (Threaded) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Precision Cleaning | C | E | - | - | - | - | - | 5 ~ 200 | - | 2 ~ 50 | - | - | - | 3 ~ 16 | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 4 ~ 20 | Nut (Threaded) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Shouldered | Precision Cleaning | D | E | - | 5 ~ 30 | - | - | - | 5 ~ 200 | - | - | - | - | 0.5 ~ 125 | 3 ~ 16 | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 4 ~ 20 | Nut (Threaded) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Precision Cleaning | E | A | - | - | - | - | - | 5 ~ 200 | - | - | - | 3 ~ 16 | - | - | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 6 ~ 20 | Cotter Pin / Nut (Threaded) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Precision Cleaning | E | B | - | - | - | 0 ~ 10 | - | 5 ~ 200 | - | - | 0 ~ 125 | 3 ~ 16 | - | - | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 6 ~ 20 | Cotter Pin / Nut (Threaded) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Precision Cleaning | E | B | - | - | - | - | - | 5 ~ 200 | - | - | 0 ~ 125 | 3 ~ 16 | - | 3 ~ 10 | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 4 ~ 20 | Retaining Ring / Nut (Threaded) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Precision Cleaning | E | C | - | - | - | - | - | 5 ~ 200 | - | - | 2 ~ 50 | 3 ~ 16 | - | - | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 4 ~ 20 | Nut (Threaded) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Shouldered | Precision Cleaning | E | D | - | - | - | - | - | 5 ~ 200 | 5 ~ 30 | - | - | 3 ~ 16 | - | - | - | - | 0.5 ~ 125 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 4 ~ 20 | Nut (Threaded) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Precision Cleaning | E | E | - | - | - | - | - | 5 ~ 200 | - | - | - | 3 ~ 16 | - | 3 ~ 16 | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 6 ~ 20 | Nut (Threaded) / Tapped | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Precision Cleaning | E | F | - | - | - | - | - | 5 ~ 200 | - | - | - | 3 ~ 16 | - | 3 ~ 16 | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 4 ~ 20 | Nut (Threaded) / Set Screw (Set Screw Flat, D-Cut) / Keyway | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Precision Cleaning | E | G | - | - | - | - | 2 ~ 30 | 5 ~ 200 | - | - | 0 ~ 125 | 3 ~ 16 | - | - | - | 0.1 ~ 10 | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 6 ~ 20 | Nut (Threaded) / Set Screw (V Groove) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Precision Cleaning | E | H | - | - | - | - | - | 5 ~ 200 | - | - | 2 ~ 125 | 3 ~ 16 | - | - | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 6 ~ 20 | Nut (Threaded) / Tapped | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Precision Cleaning | F | E | - | - | - | - | - | 5 ~ 200 | - | - | - | 3 ~ 16 | - | 3 ~ 16 | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 4 ~ 20 | Nut (Threaded) / Set Screw (Set Screw Flat, D-Cut) / Keyway | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Precision Cleaning | G | E | - | - | 2 ~ 30 | - | - | 5 ~ 200 | - | 0 ~ 125 | - | - | - | 3 ~ 16 | 0.1 ~ 10 | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 6 ~ 20 | Nut (Threaded) / Set Screw (V Groove) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Precision Cleaning | H | E | - | - | - | - | - | 5 ~ 200 | - | 2 ~ 125 | - | - | - | 3 ~ 16 | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 4 ~ 20 | Nut (Threaded) | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Electrolytic Polishing + Precision Cleaning | A | E | - | - | - | - | - | 5 ~ 200 | - | - | - | - | - | 3 ~ 16 | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 6 ~ 20 | Cotter Pin / Nut (Threaded) | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Electrolytic Polishing + Precision Cleaning | B | E | 0 ~ 10 | - | - | - | - | 5 ~ 200 | - | 0 ~ 125 | - | - | - | 3 ~ 16 | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 6 ~ 20 | Cotter Pin / Nut (Threaded) | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Electrolytic Polishing + Precision Cleaning | B | E | - | - | - | - | - | 5 ~ 200 | - | 0 ~ 125 | - | 3 ~ 10 | - | 3 ~ 16 | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 4 ~ 20 | Retaining Ring / Nut (Threaded) | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Electrolytic Polishing + Precision Cleaning | C | E | - | - | - | - | - | 5 ~ 200 | - | 2 ~ 50 | - | - | - | 3 ~ 16 | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 4 ~ 20 | Nut (Threaded) | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Shouldered | Electrolytic Polishing + Precision Cleaning | D | E | - | 5 ~ 30 | - | - | - | 5 ~ 200 | - | - | - | - | 0.5 ~ 125 | 3 ~ 16 | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 4 ~ 20 | Nut (Threaded) | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Electrolytic Polishing + Precision Cleaning | E | A | - | - | - | - | - | 5 ~ 200 | - | - | - | 3 ~ 16 | - | - | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 6 ~ 20 | Cotter Pin / Nut (Threaded) | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Electrolytic Polishing + Precision Cleaning | E | B | - | - | - | 0 ~ 10 | - | 5 ~ 200 | - | - | 0 ~ 125 | 3 ~ 16 | - | - | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 6 ~ 20 | Cotter Pin / Nut (Threaded) | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Electrolytic Polishing + Precision Cleaning | E | B | - | - | - | - | - | 5 ~ 200 | - | - | 0 ~ 125 | 3 ~ 16 | - | 3 ~ 10 | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 4 ~ 20 | Retaining Ring / Nut (Threaded) | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Electrolytic Polishing + Precision Cleaning | E | C | - | - | - | - | - | 5 ~ 200 | - | - | 2 ~ 50 | 3 ~ 16 | - | - | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 4 ~ 20 | Nut (Threaded) | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Shouldered | Electrolytic Polishing + Precision Cleaning | E | D | - | - | - | - | - | 5 ~ 200 | 5 ~ 30 | - | - | 3 ~ 16 | - | - | - | - | 0.5 ~ 125 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 4 ~ 20 | Nut (Threaded) | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Electrolytic Polishing + Precision Cleaning | E | E | - | - | - | - | - | 5 ~ 200 | - | - | - | 3 ~ 16 | - | 3 ~ 16 | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 6 ~ 20 | Nut (Threaded) / Tapped | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Electrolytic Polishing + Precision Cleaning | E | F | - | - | - | - | - | 5 ~ 200 | - | - | - | 3 ~ 16 | - | 3 ~ 16 | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 4 ~ 20 | Nut (Threaded) / Set Screw (Set Screw Flat, D-Cut) / Keyway | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Electrolytic Polishing + Precision Cleaning | E | G | - | - | - | - | 2 ~ 30 | 5 ~ 200 | - | - | 0 ~ 125 | 3 ~ 16 | - | - | - | 0.1 ~ 10 | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 6 ~ 20 | Nut (Threaded) / Set Screw (V Groove) | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Electrolytic Polishing + Precision Cleaning | E | H | - | - | - | - | - | 5 ~ 200 | - | - | 2 ~ 125 | 3 ~ 16 | - | - | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 6 ~ 20 | Nut (Threaded) / Tapped | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Electrolytic Polishing + Precision Cleaning | F | E | - | - | - | - | - | 5 ~ 200 | - | - | - | 3 ~ 16 | - | 3 ~ 16 | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 4 ~ 20 | Nut (Threaded) / Set Screw (Set Screw Flat, D-Cut) / Keyway | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Electrolytic Polishing + Precision Cleaning | G | E | - | - | 2 ~ 30 | - | - | 5 ~ 200 | - | 0 ~ 125 | - | - | - | 3 ~ 16 | 0.1 ~ 10 | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 6 ~ 20 | Nut (Threaded) / Set Screw (V Groove) | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Electrolytic Polishing + Precision Cleaning | H | E | - | - | - | - | - | 5 ~ 200 | - | 2 ~ 125 | - | - | - | 3 ~ 16 | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 4 ~ 20 | Nut (Threaded) | Clean Washed / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Degreasing | A | E | - | - | - | - | - | 5 ~ 200 | - | - | - | - | - | 3 ~ 16 | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 6 ~ 20 | Cotter Pin / Nut (Threaded) | Clean Washed / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Degreasing | B | E | 0 ~ 10 | - | - | - | - | 5 ~ 200 | - | 0 ~ 125 | - | - | - | 3 ~ 16 | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 6 ~ 20 | Cotter Pin / Nut (Threaded) | Clean Washed / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Degreasing | B | E | - | - | - | - | - | 5 ~ 200 | - | 0 ~ 125 | - | 3 ~ 10 | - | 3 ~ 16 | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 4 ~ 20 | Retaining Ring / Nut (Threaded) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Degreasing | C | E | - | - | - | - | - | 5 ~ 200 | - | 2 ~ 50 | - | - | - | 3 ~ 16 | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 4 ~ 20 | Nut (Threaded) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Shouldered | Degreasing | D | E | - | 5 ~ 30 | - | - | - | 5 ~ 200 | - | - | - | - | 0.5 ~ 125 | 3 ~ 16 | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 4 ~ 20 | Nut (Threaded) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Degreasing | E | A | - | - | - | - | - | 5 ~ 200 | - | - | - | 3 ~ 16 | - | - | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 6 ~ 20 | Cotter Pin / Nut (Threaded) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Degreasing | E | B | - | - | - | 0 ~ 10 | - | 5 ~ 200 | - | - | 0 ~ 125 | 3 ~ 16 | - | - | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 6 ~ 20 | Cotter Pin / Nut (Threaded) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Degreasing | E | B | - | - | - | - | - | 5 ~ 200 | - | - | 0 ~ 125 | 3 ~ 16 | - | 3 ~ 10 | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 4 ~ 20 | Retaining Ring / Nut (Threaded) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Degreasing | E | C | - | - | - | - | - | 5 ~ 200 | - | - | 2 ~ 50 | 3 ~ 16 | - | - | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 4 ~ 20 | Nut (Threaded) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Shouldered | Degreasing | E | D | - | - | - | - | - | 5 ~ 200 | 5 ~ 30 | - | - | 3 ~ 16 | - | - | - | - | 0.5 ~ 125 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 4 ~ 20 | Nut (Threaded) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Degreasing | E | E | - | - | - | - | - | 5 ~ 200 | - | - | - | 3 ~ 16 | - | 3 ~ 16 | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 6 ~ 20 | Nut (Threaded) / Tapped | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Degreasing | E | F | - | - | - | - | - | 5 ~ 200 | - | - | - | 3 ~ 16 | - | 3 ~ 16 | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 4 ~ 20 | Nut (Threaded) / Set Screw (Set Screw Flat, D-Cut) / Keyway | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Degreasing | E | G | - | - | - | - | 2 ~ 30 | 5 ~ 200 | - | - | 0 ~ 125 | 3 ~ 16 | - | - | - | 0.1 ~ 10 | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 6 ~ 20 | Nut (Threaded) / Set Screw (V Groove) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Degreasing | E | H | - | - | - | - | - | 5 ~ 200 | - | - | 2 ~ 125 | 3 ~ 16 | - | - | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 6 ~ 20 | Nut (Threaded) / Tapped | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Degreasing | F | E | - | - | - | - | - | 5 ~ 200 | - | - | - | 3 ~ 16 | - | 3 ~ 16 | - | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 4 ~ 20 | Nut (Threaded) / Set Screw (Set Screw Flat, D-Cut) / Keyway | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Degreasing | G | E | - | - | 2 ~ 30 | - | - | 5 ~ 200 | - | 0 ~ 125 | - | - | - | 3 ~ 16 | 0.1 ~ 10 | - | - | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 11 Day(s) | 6 ~ 20 | Nut (Threaded) / Set Screw (V Groove) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Straight | Degreasing | H | E | - | - | - | - | - | 5 ~ 200 | - | 2 ~ 125 | - | - | - | 3 ~ 16 | - | - | - |
Loading...
Environmentally friendly | RoHS Compliant (10 Substances) | Material | Stainless Steel | Hardness | Not Spec-designed |
---|---|---|---|---|---|
Surface Treatment | Not Provided | Material Details | SUS304 | Material Detail | SUS304 |
Type | L Dimension Configurable | Material Certificate | Available |
How can we improve?
How can we improve?