(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | |||
Material | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-SHCLSG | 304 Stainless Steel | Degreasing | General environment | Anti-rust packing | General environment |
SH-SHCLSG | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-SHCLSG | Electrolytic polishing + precision cleaning |
Part Number | — | L | — | E | — | F |
SL-SHCLSG8 | — | 50 | — | E10 | — | F0 |
SH-SHCLSG10 | — | 80.5 | — | E10 | — | F10 |
SHD-SHCLSG20 | — | 100.5 | — | E15 | — | F15 |
D Tolerance (g6) | |
3 | −0.002 −0.008 |
4 to 6 | −0.004 −0.012 |
8·10 | −0.005 −0.014 |
12 to 18 | −0.006 −0.017 |
20 to 25 | −0.007 −0.020 |
Part Number | L 0.1 mm Increments | 0.1 mm Increments | A | u | T | (n) | (N) | ||
Type | D | E | F | ||||||
SL-SHCLSG SH-SHCLSG SHD-SHCLSG | 3 | 5.0 to 70.0 | 1≦E≦50 | F = 0 or 2≦F≦L/2 | 5.5 | 2.9 | 1.5 | 1 | 0.5 |
4 | 5.0 to 70.0 | 6.5 | 3.9 | ||||||
5 | 5.0 to 100.0 | 8 | 4.9 | ||||||
6 | 5.0 to 120.0 | 9 | 5.8 | 1.5 | 1 | ||||
8 | 5.0 to 120.0 | 12 | 7.8 | 2 | |||||
10 | 5.0 to 120.0 | 14 | 9.8 | ||||||
12 | 10.0 to 200.0 | 17 | 11.8 | 3 | |||||
13 | 15.0 to 200.0 | 18 | 12.8 | ||||||
14 | 19 | 13.8 | |||||||
15 | 20 | 14.8 | |||||||
16 | 21 | 15.8 | 2 | ||||||
17 | 22 | 16.8 | |||||||
18 | 23 | 17.8 | |||||||
20 | 15.0 to 200.0 | 26 | 19.8 | 4 | |||||
22 | 27 | 21.8 | |||||||
25 | 30 | 24.8 |
Working Environment: General environment
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-SHCLSG3-[5-70/0.1]-E[1-50/0.1]-F0 |
SH-SHCLSG3-[5-70/0.1]-E[1-50/0.1]-F[2-35/0.1] |
SH-SHCLSG4-[5-70/0.1]-E[1-50/0.1]-F0 |
SH-SHCLSG4-[5-70/0.1]-E[1-50/0.1]-F[2-35/0.1] |
SH-SHCLSG5-[5-100/0.1]-E[1-50/0.1]-F0 |
SH-SHCLSG5-[5-100/0.1]-E[1-50/0.1]-F[2-50/0.1] |
SH-SHCLSG6-[5-120/0.1]-E[1-50/0.1]-F0 |
SH-SHCLSG6-[5-120/0.1]-E[1-50/0.1]-F[2-75/0.1] |
SH-SHCLSG8-[5-120/0.1]-E[1-50/0.1]-F0 |
SH-SHCLSG8-[5-120/0.1]-E[1-50/0.1]-F[2-75/0.1] |
SH-SHCLSG10-[5-120/0.1]-E[1-50/0.1]-F0 |
SH-SHCLSG10-[5-120/0.1]-E[1-50/0.1]-F[2-75/0.1] |
SH-SHCLSG12-[10-200/0.1]-E[1-50/0.1]-F0 |
SH-SHCLSG12-[10-200/0.1]-E[1-50/0.1]-F[2-100/0.1] |
SH-SHCLSG13-[15-200/0.1]-E[1-50/0.1]-F0 |
SH-SHCLSG13-[15-200/0.1]-E[1-50/0.1]-F[2-100/0.1] |
SH-SHCLSG14-[15-200/0.1]-E[1-50/0.1]-F0 |
SH-SHCLSG14-[15-200/0.1]-E[1-50/0.1]-F[2-100/0.1] |
SH-SHCLSG15-[15-200/0.1]-E[1-50/0.1]-F0 |
SH-SHCLSG15-[15-200/0.1]-E[1-50/0.1]-F[2-100/0.1] |
SH-SHCLSG16-[15-200/0.1]-E[1-50/0.1]-F0 |
SH-SHCLSG16-[15-200/0.1]-E[1-50/0.1]-F[2-100/0.1] |
SH-SHCLSG17-[15-200/0.1]-E[1-50/0.1]-F0 |
SH-SHCLSG17-[15-200/0.1]-E[1-50/0.1]-F[2-100/0.1] |
SH-SHCLSG18-[15-200/0.1]-E[1-50/0.1]-F0 |
SH-SHCLSG18-[15-200/0.1]-E[1-50/0.1]-F[2-100/0.1] |
SH-SHCLSG20-[15-200/0.1]-E[1-50/0.1]-F0 |
SH-SHCLSG20-[15-200/0.1]-E[1-50/0.1]-F[2-100/0.1] |
SH-SHCLSG22-[15-200/0.1]-E[1-50/0.1]-F0 |
SH-SHCLSG22-[15-200/0.1]-E[1-50/0.1]-F[2-100/0.1] |
SH-SHCLSG25-[15-200/0.1]-E[1-50/0.1]-F0 |
SH-SHCLSG25-[15-200/0.1]-E[1-50/0.1]-F[2-100/0.1] |
SHD-SHCLSG3-[5-70/0.1]-E[1-50/0.1]-F0 |
SHD-SHCLSG3-[5-70/0.1]-E[1-50/0.1]-F[2-35/0.1] |
SHD-SHCLSG4-[5-70/0.1]-E[1-50/0.1]-F0 |
SHD-SHCLSG4-[5-70/0.1]-E[1-50/0.1]-F[2-35/0.1] |
SHD-SHCLSG5-[5-100/0.1]-E[1-50/0.1]-F0 |
SHD-SHCLSG5-[5-100/0.1]-E[1-50/0.1]-F[2-50/0.1] |
SHD-SHCLSG6-[5-120/0.1]-E[1-50/0.1]-F0 |
SHD-SHCLSG6-[5-120/0.1]-E[1-50/0.1]-F[2-75/0.1] |
SHD-SHCLSG8-[5-120/0.1]-E[1-50/0.1]-F0 |
SHD-SHCLSG8-[5-120/0.1]-E[1-50/0.1]-F[2-75/0.1] |
SHD-SHCLSG10-[5-120/0.1]-E[1-50/0.1]-F0 |
SHD-SHCLSG10-[5-120/0.1]-E[1-50/0.1]-F[2-75/0.1] |
SHD-SHCLSG12-[10-200/0.1]-E[1-50/0.1]-F0 |
SHD-SHCLSG12-[10-200/0.1]-E[1-50/0.1]-F[2-100/0.1] |
SHD-SHCLSG13-[15-200/0.1]-E[1-50/0.1]-F0 |
SHD-SHCLSG13-[15-200/0.1]-E[1-50/0.1]-F[2-100/0.1] |
SHD-SHCLSG14-[15-200/0.1]-E[1-50/0.1]-F0 |
SHD-SHCLSG14-[15-200/0.1]-E[1-50/0.1]-F[2-100/0.1] |
SHD-SHCLSG15-[15-200/0.1]-E[1-50/0.1]-F0 |
SHD-SHCLSG15-[15-200/0.1]-E[1-50/0.1]-F[2-100/0.1] |
SHD-SHCLSG16-[15-200/0.1]-E[1-50/0.1]-F0 |
SHD-SHCLSG16-[15-200/0.1]-E[1-50/0.1]-F[2-100/0.1] |
SHD-SHCLSG17-[15-200/0.1]-E[1-50/0.1]-F0 |
SHD-SHCLSG17-[15-200/0.1]-E[1-50/0.1]-F[2-100/0.1] |
SHD-SHCLSG18-[15-200/0.1]-E[1-50/0.1]-F0 |
SHD-SHCLSG18-[15-200/0.1]-E[1-50/0.1]-F[2-100/0.1] |
SHD-SHCLSG20-[15-200/0.1]-E[1-50/0.1]-F0 |
SHD-SHCLSG20-[15-200/0.1]-E[1-50/0.1]-F[2-100/0.1] |
SHD-SHCLSG22-[15-200/0.1]-E[1-50/0.1]-F0 |
SHD-SHCLSG22-[15-200/0.1]-E[1-50/0.1]-F[2-100/0.1] |
SHD-SHCLSG25-[15-200/0.1]-E[1-50/0.1]-F0 |
SHD-SHCLSG25-[15-200/0.1]-E[1-50/0.1]-F[2-100/0.1] |
SL-SHCLSG3-[5-70/0.1]-E[1-50/0.1]-F0 |
SL-SHCLSG3-[5-70/0.1]-E[1-50/0.1]-F[2-35/0.1] |
SL-SHCLSG4-[5-70/0.1]-E[1-50/0.1]-F0 |
SL-SHCLSG4-[5-70/0.1]-E[1-50/0.1]-F[2-35/0.1] |
SL-SHCLSG5-[5-100/0.1]-E[1-50/0.1]-F0 |
SL-SHCLSG5-[5-100/0.1]-E[1-50/0.1]-F[2-50/0.1] |
SL-SHCLSG6-[5-120/0.1]-E[1-50/0.1]-F0 |
SL-SHCLSG6-[5-120/0.1]-E[1-50/0.1]-F[2-75/0.1] |
SL-SHCLSG8-[5-120/0.1]-E[1-50/0.1]-F0 |
SL-SHCLSG8-[5-120/0.1]-E[1-50/0.1]-F[2-75/0.1] |
SL-SHCLSG10-[5-120/0.1]-E[1-50/0.1]-F0 |
SL-SHCLSG10-[5-120/0.1]-E[1-50/0.1]-F[2-75/0.1] |
SL-SHCLSG12-[10-200/0.1]-E[1-50/0.1]-F0 |
SL-SHCLSG12-[10-200/0.1]-E[1-50/0.1]-F[2-100/0.1] |
SL-SHCLSG13-[15-200/0.1]-E[1-50/0.1]-F0 |
SL-SHCLSG13-[15-200/0.1]-E[1-50/0.1]-F[2-100/0.1] |
SL-SHCLSG14-[15-200/0.1]-E[1-50/0.1]-F0 |
SL-SHCLSG14-[15-200/0.1]-E[1-50/0.1]-F[2-100/0.1] |
SL-SHCLSG15-[15-200/0.1]-E[1-50/0.1]-F0 |
SL-SHCLSG15-[15-200/0.1]-E[1-50/0.1]-F[2-100/0.1] |
SL-SHCLSG16-[15-200/0.1]-E[1-50/0.1]-F0 |
SL-SHCLSG16-[15-200/0.1]-E[1-50/0.1]-F[2-100/0.1] |
SL-SHCLSG17-[15-200/0.1]-E[1-50/0.1]-F0 |
SL-SHCLSG17-[15-200/0.1]-E[1-50/0.1]-F[2-100/0.1] |
SL-SHCLSG18-[15-200/0.1]-E[1-50/0.1]-F0 |
SL-SHCLSG18-[15-200/0.1]-E[1-50/0.1]-F[2-100/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Dia. D (mm) | Cleaning Method | L Dimension (mm) | E (mm) | F (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 3 | Precision Cleaning | 5 ~ 70 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 3 | Precision Cleaning | 5 ~ 70 | 1 ~ 50 | 2 ~ 35 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 4 | Precision Cleaning | 5 ~ 70 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 4 | Precision Cleaning | 5 ~ 70 | 1 ~ 50 | 2 ~ 35 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 5 | Precision Cleaning | 5 ~ 100 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 5 | Precision Cleaning | 5 ~ 100 | 1 ~ 50 | 2 ~ 50 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 6 | Precision Cleaning | 5 ~ 120 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 6 | Precision Cleaning | 5 ~ 120 | 1 ~ 50 | 2 ~ 75 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 8 | Precision Cleaning | 5 ~ 120 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 8 | Precision Cleaning | 5 ~ 120 | 1 ~ 50 | 2 ~ 75 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 10 | Precision Cleaning | 5 ~ 120 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 10 | Precision Cleaning | 5 ~ 120 | 1 ~ 50 | 2 ~ 75 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 12 | Precision Cleaning | 10 ~ 200 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 12 | Precision Cleaning | 10 ~ 200 | 1 ~ 50 | 2 ~ 100 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 13 | Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 13 | Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 2 ~ 100 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 14 | Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 14 | Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 2 ~ 100 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 15 | Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 15 | Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 2 ~ 100 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 16 | Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 16 | Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 2 ~ 100 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 17 | Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 17 | Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 2 ~ 100 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 18 | Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 18 | Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 2 ~ 100 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 20 | Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 20 | Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 2 ~ 100 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 22 | Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 22 | Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 2 ~ 100 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 25 | Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 25 | Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 2 ~ 100 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 3 | Electrolytic Polishing + Precision Cleaning | 5 ~ 70 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 3 | Electrolytic Polishing + Precision Cleaning | 5 ~ 70 | 1 ~ 50 | 2 ~ 35 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 4 | Electrolytic Polishing + Precision Cleaning | 5 ~ 70 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 4 | Electrolytic Polishing + Precision Cleaning | 5 ~ 70 | 1 ~ 50 | 2 ~ 35 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 5 | Electrolytic Polishing + Precision Cleaning | 5 ~ 100 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 5 | Electrolytic Polishing + Precision Cleaning | 5 ~ 100 | 1 ~ 50 | 2 ~ 50 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 6 | Electrolytic Polishing + Precision Cleaning | 5 ~ 120 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 6 | Electrolytic Polishing + Precision Cleaning | 5 ~ 120 | 1 ~ 50 | 2 ~ 75 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 8 | Electrolytic Polishing + Precision Cleaning | 5 ~ 120 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 8 | Electrolytic Polishing + Precision Cleaning | 5 ~ 120 | 1 ~ 50 | 2 ~ 75 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 10 | Electrolytic Polishing + Precision Cleaning | 5 ~ 120 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 10 | Electrolytic Polishing + Precision Cleaning | 5 ~ 120 | 1 ~ 50 | 2 ~ 75 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 12 | Electrolytic Polishing + Precision Cleaning | 10 ~ 200 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 12 | Electrolytic Polishing + Precision Cleaning | 10 ~ 200 | 1 ~ 50 | 2 ~ 100 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 13 | Electrolytic Polishing + Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 13 | Electrolytic Polishing + Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 2 ~ 100 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 14 | Electrolytic Polishing + Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 14 | Electrolytic Polishing + Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 2 ~ 100 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 15 | Electrolytic Polishing + Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 15 | Electrolytic Polishing + Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 2 ~ 100 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 16 | Electrolytic Polishing + Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 16 | Electrolytic Polishing + Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 2 ~ 100 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 17 | Electrolytic Polishing + Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 17 | Electrolytic Polishing + Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 2 ~ 100 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 18 | Electrolytic Polishing + Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 18 | Electrolytic Polishing + Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 2 ~ 100 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 20 | Electrolytic Polishing + Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 20 | Electrolytic Polishing + Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 2 ~ 100 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 22 | Electrolytic Polishing + Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 22 | Electrolytic Polishing + Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 2 ~ 100 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 25 | Electrolytic Polishing + Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 25 | Electrolytic Polishing + Precision Cleaning | 15 ~ 200 | 1 ~ 50 | 2 ~ 100 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 3 | Degreasing | 5 ~ 70 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 3 | Degreasing | 5 ~ 70 | 1 ~ 50 | 2 ~ 35 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 4 | Degreasing | 5 ~ 70 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 4 | Degreasing | 5 ~ 70 | 1 ~ 50 | 2 ~ 35 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 5 | Degreasing | 5 ~ 100 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 5 | Degreasing | 5 ~ 100 | 1 ~ 50 | 2 ~ 50 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 6 | Degreasing | 5 ~ 120 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 6 | Degreasing | 5 ~ 120 | 1 ~ 50 | 2 ~ 75 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 8 | Degreasing | 5 ~ 120 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 8 | Degreasing | 5 ~ 120 | 1 ~ 50 | 2 ~ 75 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 10 | Degreasing | 5 ~ 120 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 10 | Degreasing | 5 ~ 120 | 1 ~ 50 | 2 ~ 75 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 12 | Degreasing | 10 ~ 200 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 12 | Degreasing | 10 ~ 200 | 1 ~ 50 | 2 ~ 100 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 13 | Degreasing | 15 ~ 200 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 13 | Degreasing | 15 ~ 200 | 1 ~ 50 | 2 ~ 100 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 14 | Degreasing | 15 ~ 200 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 14 | Degreasing | 15 ~ 200 | 1 ~ 50 | 2 ~ 100 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 15 | Degreasing | 15 ~ 200 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 15 | Degreasing | 15 ~ 200 | 1 ~ 50 | 2 ~ 100 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 16 | Degreasing | 15 ~ 200 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 16 | Degreasing | 15 ~ 200 | 1 ~ 50 | 2 ~ 100 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 17 | Degreasing | 15 ~ 200 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 17 | Degreasing | 15 ~ 200 | 1 ~ 50 | 2 ~ 100 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 18 | Degreasing | 15 ~ 200 | 1 ~ 50 | 0 | ||
- | CLEAN_HINGE PINS | 1 Piece(s) | 8 Day(s) | 18 | Degreasing | 15 ~ 200 | 1 ~ 50 | 2 ~ 100 |
Loading...
Mounting Method | Set Screw (Set Screw Flat, D-Cut) | Basic Shape | Shouldered | Material | Stainless Steel |
---|---|---|---|---|---|
Material Detail | SUS304 | Type | L Dimension Configurable | Hex Socket | N/A |
Number of Chamfering Positions | 1 Location | Material Certificate | Available | Material Certificate: Material | SUS304 |
How can we improve?
How can we improve?