(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | |||||
L Dimension Selectable | L Dimension Configurable | Material | Accessory | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SL-SHCDG | SL-SHCCG | 304 Stainless Steel | Retaining Ring 1 pc. (304 Stainless Steel) | Degreasing | General environment | Anti-rust packing | General environment |
SH-SHCDG | SH-SHCCG | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-SHCDG | SHD-SHCCG | Electrolytic polishing + precision cleaning |
Part Number | — | L |
SL-SHCDG8 | — | 30 |
SH-SHCCG10 | — | 50.5 |
SHD-SHCCG20 | — | 100.5 |
D Tolerance (g6) | |
2·3 | −0.002 −0.008 |
4 to 6 | −0.004 −0.012 |
8·10 | −0.005 −0.014 |
12 to 18 | −0.006 −0.017 |
20 to 25 | −0.007 −0.020 |
Part Number | L | M | N | u | (n) | d | T | H | Included Retaining Ring | |||||||||||||||||||
Type | D | Selection | Tolerance | Tolerance | Shape | JIS Nominal | 304 Stainless Steel | |||||||||||||||||||||
SL-SHCDG | 3 | 10 | 12 | 14 | 15 | 16 | 18 | 20 | 22 | 24 | 25 | 30 | 0.5 | 0.05 | 2 | 2.9 | 1.5 | 2 | 0.06 | 1.5 | 5.5 | E Type | No. 2 | NETWS2 | ||||
0 | 0 | |||||||||||||||||||||||||||
SH-SHCDG | 4 | 0.7 | 0.1 | 3.9 | 3 | 6.5 | No. 3 | NETWS3 | ||||||||||||||||||||
5 | 0 | 4.9 | 4 | 0.075 | 8 | No. 4 | NETWS4 | |||||||||||||||||||||
SHD-SHCDG | 6 | 15 | 16 | 18 | 20 | 22 | 24 | 25 | 30 | 35 | 40 | 45 | 50 | 5.8 | 5 | 0 | 9 | No. 5 | NETWS5 | |||||||||
8 | 0.9 | 3 | 7.8 | 7 | 0.09 | 2 | 12 | No. 7 | NETWS7 | |||||||||||||||||||
0 | ||||||||||||||||||||||||||||
10 | 18 | 20 | 22 | 24 | 25 | 30 | 35 | 40 | 45 | 50 | 1.15 | 0.14 | 9.8 | 9.6 | 0 | 14 | C Type | No. 10 | STWS10 | |||||||||
0 | −0.09 | |||||||||||||||||||||||||||
12 | 22 | 24 | 25 | 30 | 35 | 40 | 45 | 50 | 11.8 | 11.5 | 0 | 3 | 17 | No. 12 | STWS12 | |||||||||||||
−0.11 |
Part Number | L | M | N | u | (n) | d | T | H | Included Retaining Ring | |||||
Type | D | 0.1 mm Increments | Tolerance | Tolerance | Shape | JIS Nominal | 304 Stainless Steel | |||||||
SL-SHCCG | 2 | 5.0 to 50.0 | 0.5 | 0.05 | 2 | 1.9 | 1.5 | 1.5 | 0.06 | 1.5 | 4.5 | E Type | No. 1.5 | NETWS1.5 |
3 | 5.0 to 70.0 | 0 | 2.9 | or Less | 2 | 0 | 5.5 | No. 2 | NETWS2 | |||||
SH-SHCCG | 4 | 5.0 to 70.0 | 0.7 | 0.1 | 3.9 | 3 | 6.5 | No. 3 | NETWS3 | |||||
5 | 5.0 to 100.0 | 0 | 4.9 | 4 | 0.075 | 8 | No. 4 | NETWS4 | ||||||
SHD-SHCCG | 6 | 5.0 to 120.0 | 5.8 | 5 | 0 | 9 | No. 5 | NETWS5 | ||||||
8 | 5.0 to 120.0 | 0.9 | 3 | 7.8 | 7 | 0.09 | 2 | 12 | No. 7 | NETWS7 | ||||
0 | ||||||||||||||
10 | 5.0 to 120.0 | 1.15 | 0.14 | 9.8 | 9.6 | 0 | 14 | C Type | No. 10 | STWS10 | ||||
0 | −0.09 | |||||||||||||
12 | 10.0 to 200.0 | 11.8 | 11.5 | 0 | 3 | 17 | No. 12 | STWS12 | ||||||
13 | 15.0 to 200.0 | 12.8 | 12.4 | −0.11 | 18 | No. 13 | STWS13 | |||||||
14 | 13.8 | 13.4 | 19 | No. 14 | STWS14 | |||||||||
15 | 14.8 | 14.3 | 20 | No. 15 | STWS15 | |||||||||
16 | 15.8 | 15.2 | 21 | No. 16 | STWS16 | |||||||||
17 | 16.8 | 16.2 | 22 | No. 17 | STWS17 | |||||||||
18 | 15.0 to 200.0 | 1.35 | 17.8 | 17 | 23 | No. 18 | STWS18 | |||||||
20 | 19.8 | 19 | 0 | 4 | 26 | No. 20 | STWS20 | |||||||
22 | 21.8 | 21 | −0.21 | 27 | No. 22 | STWS22 | ||||||||
25 | 24.8 | 23.9 | 30 | No. 25 | STWS25 |
Working Environment: General environment
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Mounting Method | Retaining Ring | Basic Shape | Shouldered | Material | Stainless Steel |
---|---|---|---|---|---|
Material Detail | SUS304 | Hex Socket | N/A | Material Certificate | Available |
Material Certificate: Material | SUS304 |
Please check the type/dimensions/specifications of the part SH-SHCDG3-14 in the [Clean & Pack] Pivot Pin - Shouldered, Retaining Ring series.
Part Number |
---|
SH-SHCDG10-24 |
SH-SHCDG10-25 |
SH-SHCDG10-30 |
SH-SHCDG3-15 |
SH-SHCDG3-16 |
SH-SHCDG3-18 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shaft Dia. D (mm) | Cleaning Method | Type | L Dimension (mm) |
---|---|---|---|---|---|---|---|---|
฿ 287.08 | 1 Piece(s) | Available | 7 Day(s) | 10 | Precision Cleaning | L Dimension Selectable | 24 | |
฿ 287.08 | 1 Piece(s) | Available | 7 Day(s) | 10 | Precision Cleaning | L Dimension Selectable | 25 | |
฿ 287.08 | 1 Piece(s) | Available | 7 Day(s) | 10 | Precision Cleaning | L Dimension Selectable | 30 | |
฿ 209.57 | 1 Piece(s) | Available | 7 Day(s) | 3 | Precision Cleaning | L Dimension Selectable | 15 | |
฿ 209.57 | 1 Piece(s) | Available | 7 Day(s) | 3 | Precision Cleaning | L Dimension Selectable | 16 | |
฿ 209.57 | 1 Piece(s) | Available | 7 Day(s) | 3 | Precision Cleaning | L Dimension Selectable | 18 |
How can we improve?
How can we improve?