(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | |||||||
L Dimension Selectable | L Dimension Configurable | Material | Hardness | Surface Treatment | Accessory | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SL-SCDG | SL-SCCG | 304 Stainless Steel Equivalent | — | — | Retaining Ring 2 pcs. (304 Stainless Steel) | Degreasing | General environment | Anti-rust packing | General environment |
SH-SCDG | SH-SCCG | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||||
SHD-SCDG | SHD-SCCG | Electrolytic polishing + precision cleaning |
Part Number | — | L |
SL-SCDG8 | — | 30 |
SHD-SCCG20 | — | 100.5 |
D Tolerance (g6) | |
2·3 | −0.002 −0.008 |
4 to 6 | −0.004 −0.012 |
8·10 | −0.005 −0.014 |
12 to 18 | −0.006 −0.017 |
20 to 25 | −0.007 −0.020 |
Part Number | L | m | d | Included Retaining Ring | |||||||||||||||||
Type | D | Selection | Tolerance | Shape | JIS Nominal | Stainless Steel 304 | |||||||||||||||
Stainless Steel 304 Equivalent SL-SCDG SL-SCDG SL-SCDG | 3 | 10 | 12 | 14 | 15 | 16 | 18 | 20 | 22 | 25 | 30 | 0.5 | 2 | 0.06 | E Type | No. 2 | NETWS2 | ||||
4 | 0.7 | 3 | 0 | No. 3 | NETWS3 | ||||||||||||||||
5 | 4 | 0.075 | No. 4 | NETWS4 | |||||||||||||||||
6 | 15 | 16 | 18 | 20 | 22 | 25 | 30 | 35 | 40 | 45 | 50 | 5 | 0 | No. 5 | NETWS5 | ||||||
8 | 0.9 | 7 | +0.09 | No. 7 | NETWS7 | ||||||||||||||||
0 | |||||||||||||||||||||
10 | 18 | 20 | 22 | 25 | 30 | 35 | 40 | 45 | 50 | 1.15 | 9.6 | 0 | C Type | No. 10 | STWS10 | ||||||
−0.09 | |||||||||||||||||||||
12 | 22 | 25 | 30 | 35 | 40 | 45 | 50 | 11.5 | 0 | No. 12 | STWS12 | ||||||||||
−0.11 |
Part Number | L | m | N | d | Included Retaining Ring | |||||
Type | D | 0.1 mm Increments | Tolerance | Tolerance | Shape | JIS Nominal | Stainless Steel 304 | |||
Stainless Steel 304 Equivalent SL-SCCG SH-SCCG SHD-SCCG | 2 | 5.0 to 50.0 | 0.5 | 0.05 | 2 | 1.5 | 0.06 | E Type | No. 1.5 | NETWS1.5 |
3 | 5.0 to 70.0 | 0 | 2 | 0 | No. 2 | NETWS2 | ||||
4 | 0.7 | 0.1 | 3 | No. 3 | NETWS3 | |||||
5 | 5.0 to 100.0 | 0 | 4 | 0.075 | No. 4 | NETWS4 | ||||
6 | 5.0 to 150.0 | 5 | 0 | No. 5 | NETWS5 | |||||
8 | 0.9 | 3 | 7 | 0.09 | No. 7 | NETWS7 | ||||
0 | ||||||||||
10 | 10.0 to 150.0 | 1.15 | 0.14 | 9.6 | 0 | C Type | No. 10 | STWS10 | ||
0 | −0.09 | |||||||||
12 | 10.0 to 200.0 | 4 | 11.5 | 0 | No. 12 | STWS12 | ||||
13 | 15.0 to 200.0 | 12.4 | −0.11 | No. 13 | STWS13 | |||||
14 | 13.4 | No. 14 | STWS14 | |||||||
15 | 14.3 | No. 15 | STWS15 | |||||||
16 | 20.0 to 200.0 | 15.2 | No. 16 | STWS16 | ||||||
17 | 16.2 | No. 17 | STWS17 | |||||||
18 | 1.35 | 17 | No. 18 | STWS18 | ||||||
20 | 19 | 0 | No. 20 | STWS20 | ||||||
22 | 21 | −0.21 | No. 22 | STWS22 | ||||||
25 | 23.9 | No. 25 | STWS25 |
Working Environment: General environment
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Mounting Method | Retaining Ring | Basic Shape | Straight | Material | Stainless Steel |
---|---|---|---|---|---|
Hardness | Not Spec-designed | Surface Treatment | Not Provided | Material Detail | SUS304 Equivalent |
Hex Socket | N/A | Material Certificate | Available | Material Certificate: Material | SUS304 Equivalent |
Please check the type/dimensions/specifications of the part SH-SCDG8-16 in the [Clean & Pack] Pivot Pin - Straight, Retaining Ring series.
Part Number |
---|
SH-SCDG10-25 |
SH-SCDG10-30 |
SH-SCDG10-35 |
SH-SCDG8-18 |
SH-SCDG8-20 |
SH-SCDG8-22 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shaft Dia. D (mm) | Cleaning Method | Type | L Dimension (mm) |
---|---|---|---|---|---|---|---|---|
฿ 278.47 | 1 Piece(s) | Available | 7 Day(s) | 10 | Precision Cleaning | L Dimension Selectable | 25 | |
฿ 278.47 | 1 Piece(s) | Available | 7 Day(s) | 10 | Precision Cleaning | L Dimension Selectable | 30 | |
฿ 278.47 | 1 Piece(s) | Available | 7 Day(s) | 10 | Precision Cleaning | L Dimension Selectable | 35 | |
฿ 264.11 | 1 Piece(s) | Available | 7 Day(s) | 8 | Precision Cleaning | L Dimension Selectable | 18 | |
฿ 264.11 | 1 Piece(s) | Available | 7 Day(s) | 8 | Precision Cleaning | L Dimension Selectable | 20 | |
฿ 264.11 | 1 Piece(s) | Available | 7 Day(s) | 8 | Precision Cleaning | L Dimension Selectable | 22 |
How can we improve?
How can we improve?