(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | |||||
L Dimension Selectable | L Dimension Configurable | Material | Accessory | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SL-SCMG | SL-SCLGN | 304 Stainless Steel Equivalent | Cotter Pin 2 pcs. (304 Stainless Steel) | Degreasing | General environment | Anti-rust packing | General environment |
SH-SCMG | SH-SCLGN | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-SCMG | SHD-SCLGN | Electrolytic polishing + precision cleaning |
Part Number | — | L |
SL-SCMG8 | — | 30 |
SH-SCLGN10 | — | 50.5 |
SHD-SCLGN20 | — | 101 |
D Tolerance (g6) | |
3 | −0.002 −0.008 |
4 to 6 | −0.004 −0.012 |
8·10 | −0.005 −0.014 |
12 to 18 | −0.006 −0.017 |
20 to 25 | −0.007 −0.020 |
Part Number | L Selection | L1 | N | d | Included Cotter Pin | |||||||||||||||
Type | D | |||||||||||||||||||
SL-SCMG SH-SCMG SHD-SCMG | 3 | 10 | 12 | 14 | 15 | 16 | 18 | 20 | L+4.8 | 2 | 0.8 | NSPN0.8−8 | ||||||||
4 | 10 | 12 | 14 | 15 | 16 | 18 | 20 | L+6 | 2.5 | 1 | NSPN1−10 | |||||||||
5 | 10 | 12 | 14 | 15 | 16 | 18 | 20 | L+7.2 | 3 | 1.2 | NSPN1.2−10 | |||||||||
6 | 15 | 16 | 18 | 20 | 22 | 24 | 25 | 30 | L+8.6 | 3.5 | 1.6 | NSPN1.6−10 | ||||||||
8 | 18 | 20 | 22 | 24 | 25 | 30 | 35 | 40 | 45 | 50 | L+10 | 4 | 2 | NSPN2−12 | ||||||
10 | L+12.5 | 5 | 2.5 | NSPN2.5−15 | ||||||||||||||||
12 | 22 | 24 | 25 | 30 | 35 | 40 | 45 | 50 | L+15.2 | 6 | 3.2 | NSPN3.2−20 |
Part Number | L 0.1 mm Increments | L1 | N | d | Included Cotter Pin | |
Type | D | |||||
SL-SCLGN SH-SCLGN SHD-SCLGN | 3 | 5.0 to 70.0 | L+4.8 | 2 | 0.8 | NSPN0.8-8 |
4 | L+6 | 2.5 | 1 | NSPN1-10 | ||
5 | 5.0 to 100.0 | L+7.2 | 3 | 1.2 | NSPN1.2-10 | |
6 | 5.0 to 150.0 | L+8.6 | 3.5 | 1.6 | NSPN1.6-10 | |
8 | L+10 | 4 | 2 | NSPN2-12 | ||
10 | 10.0 to 150.0 | L+12.5 | 5 | 2.5 | NSPN2.5-15 | |
12 | 10.0 to 200.0 | L+15.2 | 6 | 3.2 | NSPN3.2-20 | |
13 | 15.0 to 200.0 | L+18 | 7 | 4 | NSPN4-20 | |
14 | ||||||
15 | ||||||
16 | NSPN4-25 | |||||
17 | 20.0 to 200.0 | |||||
18 | ||||||
20 | L+22 | 8.5 | 5 | NSPN5-35 | ||
22 | ||||||
25 |
Working Environment: General environment
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Dia. D (mm) | Cleaning Method | Type | L Dimension (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 157.89 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 5 | Degreasing | L Dimension Selectable | 20 | |
฿ 160.77 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 6 | Degreasing | L Dimension Selectable | 15 | |
฿ 160.77 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 6 | Degreasing | L Dimension Selectable | 16 | |
฿ 160.77 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 6 | Degreasing | L Dimension Selectable | 18 | |
฿ 160.77 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 6 | Degreasing | L Dimension Selectable | 20 | |
฿ 160.77 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 6 | Degreasing | L Dimension Selectable | 22 | |
฿ 160.77 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 6 | Degreasing | L Dimension Selectable | 24 | |
฿ 160.77 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 6 | Degreasing | L Dimension Selectable | 25 | |
฿ 160.77 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 6 | Degreasing | L Dimension Selectable | 30 | |
฿ 183.73 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 8 | Degreasing | L Dimension Selectable | 18 | |
฿ 183.73 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 8 | Degreasing | L Dimension Selectable | 20 | |
฿ 183.73 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 8 | Degreasing | L Dimension Selectable | 22 | |
฿ 183.73 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 8 | Degreasing | L Dimension Selectable | 24 | |
฿ 183.73 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 8 | Degreasing | L Dimension Selectable | 25 | |
฿ 183.73 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 8 | Degreasing | L Dimension Selectable | 30 | |
฿ 183.73 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 8 | Degreasing | L Dimension Selectable | 35 | |
฿ 183.73 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 8 | Degreasing | L Dimension Selectable | 40 | |
฿ 183.73 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 8 | Degreasing | L Dimension Selectable | 45 | |
฿ 183.73 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 8 | Degreasing | L Dimension Selectable | 50 | |
฿ 200.96 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 10 | Degreasing | L Dimension Selectable | 20 | |
฿ 200.96 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 10 | Degreasing | L Dimension Selectable | 22 | |
฿ 200.96 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 10 | Degreasing | L Dimension Selectable | 24 | |
฿ 200.96 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 10 | Degreasing | L Dimension Selectable | 25 | |
฿ 200.96 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 10 | Degreasing | L Dimension Selectable | 30 | |
฿ 200.96 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 10 | Degreasing | L Dimension Selectable | 35 | |
฿ 200.96 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 10 | Degreasing | L Dimension Selectable | 40 | |
฿ 200.96 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 10 | Degreasing | L Dimension Selectable | 45 | |
฿ 200.96 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 10 | Degreasing | L Dimension Selectable | 50 | |
฿ 232.54 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 12 | Degreasing | L Dimension Selectable | 22 | |
฿ 232.54 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 12 | Degreasing | L Dimension Selectable | 24 | |
฿ 232.54 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 12 | Degreasing | L Dimension Selectable | 25 | |
฿ 232.54 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 12 | Degreasing | L Dimension Selectable | 30 | |
฿ 232.54 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 12 | Degreasing | L Dimension Selectable | 35 | |
฿ 232.54 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 12 | Degreasing | L Dimension Selectable | 40 | |
฿ 232.54 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 12 | Degreasing | L Dimension Selectable | 45 | |
฿ 232.54 | CLEAN_HINGE PINS | 1 Piece(s) | Available | 7 Day(s) | 12 | Degreasing | L Dimension Selectable | 50 |
Loading...
Mounting Method | Cotter Pin | Basic Shape | Straight | Material | Stainless Steel |
---|---|---|---|---|---|
Hex Socket | N/A | Material Certificate | Available | Material Certificate: Material | SUS304 Equivalent |
How can we improve?
How can we improve?