(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
■Round Flanged
■Square Flanged
■Compact Flanged
Type | Body Material | Cleaning Method | ||||||
Round Flanged | Square Flanged | Compact Flanged | [M] Material | [A]Accessory | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SL-SSTHWRL | SL-SSTHWSL | SL-SSTHWCL | SUS304 | Hex Socket Head Cap Screw 2 pcs. (SUS) | Degreasing | General environment | Anti-rust packing | General environment |
SH-SSTHWRL | SH-SSTHWSL | SH-SSTHWCL | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-SSTHWRL | SHD-SSTHWSL | SHD-SSTHWCL | Electrolytic polishing + precision cleaning |
Part Number |
SL-SSTHWRL12 |
SH-SSTHWRL16 |
SHD-SSTHWSL20 |
Part Number | Sleeve Thickness (N) | L1 | D1 | H | T | B1 | P | K | W | P1 | F | d | S | S1 | X | Y | d1 | d2 | M | Included Screw M × length | ||||
Type | DH7 | |||||||||||||||||||||||
12 | +0.018 0 | 10 | 33 | 32 | 52 | 6 | 20 | 42 | 40 | 34 | 35 | 25 | 4.5 | 1.5 | 1.5 | 11 | 4 | 9 | 5.6 | M5 | M5 × 12 | |||
16 | 9.5 | 45 | 35 | 56 | 24 | 46 | 44 | 37 | 37 | 27 | 5.5 | 12 | 5 | |||||||||||
Round Flanged | Square Flanged | Compact Flanged | 20 | +0.021 0 | 10 | 48 | 40 | 64 | 8 | 52 | 50 | 42 | 43 | 30 | 6.6 | 2 | 14 | 6 | M5 × 16 | |||||
SL-SSTHWRL | SL-SSTHWSL | SL-SSTHWCL | 25 | 57 | 45 | 69 | 30 | 57 | 54 | 47 | 46 | 34 | 17 | |||||||||||
SH-SSTHWRL | SH-SSTHWSL | SH-SSTHWCL | 30 | 12.5 | 60 | 55 | 79 | 10 | 67 | 60 | 57 | 50 | 45 | 20 | 10 | 12 | 6.6 | M6 | M6 × 20 | |||||
SHD-SSTHWRL | SHD-SSTHWSL | SHD-SSTHWCL | 35 | +0.025 0 | 72 | 60 | 94 | 77 | 71 | 66 | 58 | 50 | 9 | 23 | 12 | |||||||||
40 | 15 | 82.5 | 70 | 104 | 12 | 36 | 87 | 81 | 76 | 67 | 55 | 26 | 13 | 14 | 9 | M8 | M8 × 26 | |||||||
50 | 17.5 | 97.5 | 85 | 119 | 44 | 102 | 94 | 91 | 82 | 60 | 32 | 16 | 18 | 11 | M10 | M10 × 32 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Pure water cleaning followed by ultrasonic pure water cleaning *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [!] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-SSTHWCL12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Environmentally friendly | Characteristics/Applications | Hole Dia. D (Ø) | Material Details | Cleaning Method | Flange Shape | Material Certificate | Material Certificate: Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,894.74 | CLEAN_HOLDERS FOR SHAFT | 1 Piece(s) | Available | 9 Day(s) | - | - | 12 | - | Precision Cleaning | Compact Flanged | - | - |
Loading...
Shape | Flanged Type | Shaft Securing Method | Slit | Material | SUS304 |
---|---|---|---|---|---|
Surface Treatment | Not Provided | Type | Machined Product | Flange Shape/Type | Long Sleeve |
Thickness | Standard | Dowel Hole | Not Provided | Clamp Lever | Not Provided |
Please check the type/dimensions/specifications of the part SH-SSTHWCL12 in the [Clean & Pack] Shaft Support - Flanged Mount with Slit, Long Sleeve series.
Part Number |
---|
SH-SSTHWCL16 |
SH-SSTHWCL20 |
SH-SSTHWCL25 |
SH-SSTHWCL30 |
SH-SSTHWCL35 |
SH-SSTHWCL40 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Environmentally friendly | Characteristics/Applications | Hole Dia. D (Ø) | Material Details | Cleaning Method | Flange Shape | Material Certificate | Material Certificate: Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,270.81 | 1 Piece(s) | Available | 9 Day(s) | - | - | 16 | - | Precision Cleaning | Compact Flanged | - | - | |
฿ 2,532.06 | 1 Piece(s) | Available | 9 Day(s) | - | - | 20 | - | Precision Cleaning | Compact Flanged | - | - | |
฿ 2,819.14 | 1 Piece(s) | Available | 9 Day(s) | - | - | 25 | - | Precision Cleaning | Compact Flanged | - | - | |
฿ 3,106.22 | 1 Piece(s) | Available | 9 Day(s) | - | - | 30 | - | Precision Cleaning | Compact Flanged | - | - | |
฿ 4,400.96 | 1 Piece(s) | Available | 9 Day(s) | - | - | 35 | - | Precision Cleaning | Compact Flanged | - | - | |
฿ 5,267.94 | 1 Piece(s) | Available | 9 Day(s) | - | - | 40 | - | Precision Cleaning | Compact Flanged | - | - |
How can we improve?
How can we improve?