(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | ||||
Material | Accessory | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-SHFSS | SUS304 Equivalent | Hex Socket Head Cap Screw 1 pc. (SUS) | Degreasing | General environment | Anti-rust packing | General environment |
SL-SHFSS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SL-SHFSS | Electrolytic polishing + precision cleaning |
Part Number |
SL-SHFSS8 |
SH-SHFSS10 |
SHD-SHFSS20 |
Part Number | L | T | t | H | A | L1 | d | d1 | (D1) | (t1) | B | C | h | Tightening Screw M | Mass g | |
Type | D | |||||||||||||||
SL-SHFSS SH-SHFSS SHD-SHFSS | 8 | 43 | 10 | 5 | 24 | 20 | 32 | 5.5 | 9 | 10 | 1.5 | 18 | 2 | 9.5 | M4 | 29 |
10 | 12 | 29 | ||||||||||||||
12 | 47 | 13 | 7 | 28 | 25 | 36 | 14 | 15 | 11 | 52 | ||||||
13 | 16 | 52 | ||||||||||||||
15 | 50 | 16 | 8 | 31 | 28 | 40 | 20 | 2 | 12.5 | 64 | ||||||
16 | 64 | |||||||||||||||
20 | 60 | 20 | 37 | 34 | 48 | 7 | 10 | 24 | 22 | M5 | 110 | |||||
25 | 70 | 25 | 10 | 42 | 40 | 56 | 30 | 17 | 179 | |||||||
30 | 80 | 30 | 12 | 50 | 46 | 64 | 9 | 12 | 35 | 21 | M6 | 278 | ||||
35 | 92 | 35 | 14 | 58 | 50 | 72 | 12 | 15 | 40 | 3 | 25.5 | M8 | 350 | |||
40 | 102 | 40 | 16 | 67 | 56 | 80 | 12 | 18 | 45 | 30 | M10 | 500 | ||||
50 | 122 | 50 | 19 | 83 | 70 | 96 | 14 | 20 | 55 | 38 | M12 | 952 |
Working Environment: General environment
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Shape | Flanged Type | Shaft Securing Method | Slit | Material | SUS304 Equivalent |
---|---|---|---|---|---|
Surface Treatment | Not Provided | Type | Cast Product | Flange Shape/Type | Standard |
Thickness | Standard | Dowel Hole | Provided | Clamp Lever | Not Provided |
Material Certificate | Available | Material Certificate: Material | SUS304 Equivalent |
Please check the type/dimensions/specifications of the part SH-SHFSS10 in the [Clean & Pack] Shaft Support - Flanged Slit (Cast), Standard series.
Part Number |
---|
SH-SHFSS12 |
SH-SHFSS13 |
SH-SHFSS15 |
SH-SHFSS16 |
SH-SHFSS20 |
SH-SHFSS25 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole Dia. D (Ø) | Cleaning Method |
---|---|---|---|---|---|---|
฿ 878.47 | 1 Piece(s) | Available | 7 Day(s) | - | Precision Cleaning | |
฿ 878.47 | 1 Piece(s) | Available | 7 Day(s) | - | Precision Cleaning | |
฿ 892.82 | 1 Piece(s) | Available | 7 Day(s) | 15 | Precision Cleaning | |
฿ 892.82 | 1 Piece(s) | Available | 7 Day(s) | - | Precision Cleaning | |
฿ 933.01 | 1 Piece(s) | Available | 7 Day(s) | - | Precision Cleaning | |
฿ 1,016.27 | 1 Piece(s) | Available | 7 Day(s) | - | Precision Cleaning |
How can we improve?
How can we improve?