(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Type | Body Material | Cleaning Method | |||||
Through Mounting Holes | |||||||
Round Flanged | Compact Flanged | [ M ]Material | [ S ]Surface Treatment | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SL-SSTHRN | SL-SSTHCN | 304 Stainless Steel | — | Degreasing | General environment | Anti-rust packing | General environment |
SH-SSTHRN | SH-SSTHCN | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-SSTHRN | SHD-SSTHCN | Electrolytic polishing + Precision cleaning |
Part Number |
SL-SSTHRN8 |
SH-SSTHCN10 |
SHD-SSTHCN20 |
Part Number | Sleeve Thickness (N) | L | D1 | H | T | ℓ | M (Coarse) | P | K | W | P1 | F | d1 | ||
Type | DH7 | ||||||||||||||
8 | +0.015 0 | 3.5 | 16 | 15 | 32 | 5 | 10 | M3 | 25 | 25 | 15 | 25 | — | 3.5 | |
10 | 5 | 20 | 20 | 38 | 12 | M3 | 30 | 30 | 20 | 30 | 4.5 | ||||
Round Flanged | 12 | +0.018 0 | 24 | 22 | 40 | 6 | 15 | M4 | 32 | 32 | 25 | 28 | 16 | ||
SL-SSTHRN SH-SSTHRN SHD-SSTHRN Compact Flanged SL-SSTHCN SH-SSTHCN SHD-SSTHCN | 13 | 5.5 | 26 | 24 | 42 | 16 | 34 | 34 | 27 | 18 | |||||
15 | 30 | 26 | 48 | 18 | 38 | 38 | 29 | 32 | 5.5 | ||||||
16 | 6 | 32 | 28 | 50 | 19 | 40 | 39 | 32 | 33 | 22 | |||||
20 | +0.021 0 | 7.5 | 35 | 63 | 8 | 20 | M5 | 50 | 48 | 40 | 42 | 25 | 6.6 | ||
25 | 38 | 40 | 68 | 23 | 55 | 53 | 45 | 45 | 30 | ||||||
30 | 45 | 73 | 10 | 24 | M6 | 60 | 58 | 50 | 48 | 35 | |||||
35 | +0.025 0 | 10 | 50 | 55 | 89 | 30 | 72 | 70 | 61 | 58 | 42 | 9 | |||
40 | 15 | 70 | 104 | 12 | M8 | 87 | 80 | 76 | 68 | 54 | |||||
50 | 80 | 114 | 97 | 90 | 86 | 73 | 64 |
Working Environment: General environment
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole Dia. D (Ø) | Flange Shape | MB (Hex Socket Set Screw Included) | Set Screw M (Coarse) |
---|---|---|---|---|---|---|---|---|---|
฿ 970.33 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | 8 | Compact Flanged | N/A | 3 | |
฿ 970.33 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | 8 | Compact Flanged | Provided | 3 | |
฿ 987.56 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Compact Flanged | N/A | 3 | |
฿ 987.56 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Compact Flanged | Provided | 3 | |
฿ 1,096.65 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Compact Flanged | N/A | 4 | |
฿ 1,096.65 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Compact Flanged | Provided | 4 | |
฿ 1,151.20 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Compact Flanged | N/A | 4 | |
฿ 1,151.20 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Compact Flanged | Provided | 4 | |
฿ 1,311.96 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | 15 | Compact Flanged | N/A | 4 | |
฿ 1,311.96 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | 15 | Compact Flanged | Provided | 4 | |
฿ 1,369.38 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Compact Flanged | N/A | 4 | |
฿ 1,369.38 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Compact Flanged | Provided | 4 | |
฿ 1,711.00 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Compact Flanged | N/A | 5 | |
฿ 1,711.00 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Compact Flanged | Provided | 5 | |
฿ 1,963.64 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Compact Flanged | N/A | 5 | |
฿ 1,963.64 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Compact Flanged | Provided | 5 | |
฿ 2,135.89 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Compact Flanged | N/A | 6 | |
฿ 2,135.89 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Compact Flanged | Provided | 6 | |
฿ 2,712.51 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Compact Flanged | N/A | 6 | |
฿ 2,914.83 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Compact Flanged | Provided | 6 | |
฿ 4,139.09 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Compact Flanged | N/A | 8 | |
฿ 4,148.78 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Compact Flanged | Provided | 8 | |
฿ 884.21 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | 8 | Round Flanged | N/A | 3 | |
฿ 884.21 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | 8 | Round Flanged | Provided | 3 | |
฿ 907.18 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Round Flanged | N/A | 3 | |
฿ 907.18 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Round Flanged | Provided | 3 | |
฿ 1,013.40 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Round Flanged | N/A | 4 | |
฿ 1,013.40 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Round Flanged | Provided | 4 | |
฿ 1,059.33 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Round Flanged | N/A | 4 | |
฿ 1,059.33 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Round Flanged | Provided | 4 | |
฿ 1,191.39 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | 15 | Round Flanged | N/A | 4 | |
฿ 1,191.39 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | 15 | Round Flanged | Provided | 4 | |
฿ 1,240.19 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Round Flanged | N/A | 4 | |
฿ 1,240.19 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Round Flanged | Provided | 4 | |
฿ 1,622.01 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Round Flanged | N/A | 5 | |
฿ 1,622.01 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Round Flanged | Provided | 5 | |
฿ 1,791.39 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Round Flanged | N/A | 5 | |
฿ 1,791.39 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Round Flanged | Provided | 5 | |
฿ 1,926.32 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Round Flanged | N/A | 6 | |
฿ 1,926.32 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Round Flanged | Provided | 6 | |
฿ 2,368.42 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Round Flanged | N/A | 6 | |
฿ 2,368.42 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Round Flanged | Provided | 6 | |
฿ 2,954.07 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Round Flanged | N/A | 8 | |
฿ 3,159.10 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Round Flanged | Provided | 8 | |
฿ 3,490.30 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Round Flanged | N/A | 8 | |
฿ 3,764.75 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Round Flanged | Provided | 8 | |
฿ 970.33 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | 8 | Compact Flanged | N/A | 3 | |
฿ 970.33 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | 8 | Compact Flanged | Provided | 3 | |
฿ 987.56 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Compact Flanged | N/A | 3 | |
฿ 987.56 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Compact Flanged | Provided | 3 | |
฿ 1,096.65 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Compact Flanged | N/A | 4 | |
฿ 1,096.65 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Compact Flanged | Provided | 4 | |
฿ 1,151.20 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Compact Flanged | N/A | 4 | |
฿ 1,151.20 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Compact Flanged | Provided | 4 | |
฿ 1,311.96 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | 15 | Compact Flanged | N/A | 4 | |
฿ 1,311.96 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | 15 | Compact Flanged | Provided | 4 | |
฿ 1,369.38 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Compact Flanged | N/A | 4 | |
฿ 1,369.38 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Compact Flanged | Provided | 4 | |
฿ 1,711.00 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Compact Flanged | N/A | 5 | |
฿ 1,711.00 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Compact Flanged | Provided | 5 | |
฿ 1,963.64 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Compact Flanged | N/A | 5 | |
฿ 1,963.64 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Compact Flanged | Provided | 5 | |
฿ 2,135.89 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Compact Flanged | N/A | 6 | |
฿ 2,135.89 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Compact Flanged | Provided | 6 | |
฿ 2,727.27 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Compact Flanged | N/A | 6 | |
฿ 2,929.16 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Compact Flanged | Provided | 6 | |
฿ 4,153.42 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Compact Flanged | N/A | 8 | |
฿ 4,163.55 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Compact Flanged | Provided | 8 | |
฿ 884.21 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | 8 | Round Flanged | N/A | 3 | |
฿ 884.21 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | 8 | Round Flanged | Provided | 3 | |
฿ 907.18 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Round Flanged | N/A | 3 | |
฿ 907.18 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Round Flanged | Provided | 3 | |
฿ 1,013.40 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Round Flanged | N/A | 4 | |
฿ 1,013.40 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Round Flanged | Provided | 4 | |
฿ 1,059.33 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Round Flanged | N/A | 4 | |
฿ 1,059.33 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Round Flanged | Provided | 4 | |
฿ 1,191.39 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | 15 | Round Flanged | N/A | 4 | |
฿ 1,191.39 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | 15 | Round Flanged | Provided | 4 | |
฿ 1,240.19 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Round Flanged | N/A | 4 | |
฿ 1,240.19 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Round Flanged | Provided | 4 | |
฿ 1,622.01 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Round Flanged | N/A | 5 | |
฿ 1,622.01 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Round Flanged | Provided | 5 | |
฿ 1,791.39 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Round Flanged | N/A | 5 | |
฿ 1,791.39 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Round Flanged | Provided | 5 | |
฿ 1,926.32 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Round Flanged | N/A | 6 | |
฿ 1,926.32 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Round Flanged | Provided | 6 | |
฿ 2,368.42 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Round Flanged | N/A | 6 | |
฿ 2,368.42 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Round Flanged | Provided | 6 | |
฿ 2,954.07 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 7 Day(s) | - | Round Flanged | N/A | 8 | |
฿ 3,173.43 | CLEAN_SHAFT HOLDER | 1 Piece(s) | Available | 9 Day(s) | - | Round Flanged | Provided | 8 |
Loading...
Shape | Flanged Type | Shaft Securing Method | Set Screw | Material | SUS304 |
---|---|---|---|---|---|
Surface Treatment | Not Provided | Type | Machined Product | Flange Shape/Type | Standard |
Thickness | Wide | Dowel Hole | Not Provided | Clamp Lever | Not Provided |
Material Certificate | Available | Material Certificate: Material | SUS304 |
How can we improve?
How can we improve?