(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | |||
Round Type | Material | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SL-SFXFC | SUS304 | Degreasing | General environment | Anti-rust packing | General environment |
SH-SFXFC | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-SFXFC | Electrolytic polishing + precision cleaning |
Part Number | — | Y | — | F | — | M |
SL-SFXFC10 | — | 30 | — | F40 | — | M4 |
SH-SFXFC25 | — | 30 | — | F40 | — | MSC25 |
SHD-SFXFC25 | — | 30 | — | F40 | — | M20 |
Part Number | Dg6 | 1 mm Increments | M (Coarse) | V | H | T | M1 | d1 | h | P.C.D. | ||||||||||||||
Type | No. | Y | F | Selection | ||||||||||||||||||||
Round Type | 6 | 6 | −0.004 | 12 to 60 | 5 to 100 | 4 | 5 | 6 | 8 | 26 | 10 | M 4 | 6.5 | 3.5 | 17 | |||||||||
SL-SFXFC | 6 A | −0.012 | 32 | 23 | ||||||||||||||||||||
SH-SFXFC | 8 | 8 | −0.005 | 5 | 6 | 8 | 10 | 28 | 19 | |||||||||||||||
SHD-SFXFC | 8 A | −0.014 | 36 | M 5 | 8 | 4.4 | 26 | |||||||||||||||||
10 | 10 | 6 | 8 | 10 | 13 | 32 | M 4 | 6.5 | 3.5 | 23 | ||||||||||||||
10 A | 40 | M 5 | 8 | 4.4 | 30 | |||||||||||||||||||
12 | 12 | −0.006 | 10 to 150 | 6 | 8 | 10 | 12 | 15 | 36 | 26 | ||||||||||||||
13 | 13 | −0.017 | 16 | 38 | 27 | |||||||||||||||||||
15 | 15 | 8 | 10 | 12 | (15) | 18 | 40 | 30 | ||||||||||||||||
16 | 16 | 19 | 42 | 31 | ||||||||||||||||||||
17 | 17 | 10 | 12 | (15) | 16 | 20 | 44 | 32 | ||||||||||||||||
18 | 18 | 21 | 46 | 34 | ||||||||||||||||||||
20 | 20 | −0.007 | 17 to 75 | 10 | 12 | (15) | 16 | 20 | 24 | 48 | 15 | M 6 | 9.5 | 5.4 | 36 | |||||||||
22 | 22 | −0.020 | 26 | 50 | 39 | |||||||||||||||||||
25 | 25 | 10 | 12 | (15) | 16 | 20 | 24 | (25) | 29 | 54 | 42 | |||||||||||||
30 | 30 | 12 | (15) | 16 | 20 | 24 | (25) | 30 | 34 | 62 | M 8 | 11 | 6.5 | 49 |
Working Environment: General environment
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-SFXFC6-[12-60/1]-F[5-100/1]-M[4,5,6] |
SH-SFXFC6-[12-60/1]-F[5-100/1]-MSC[4,5,6] |
SH-SFXFC6A-[12-60/1]-F[5-100/1]-M[4,5,6] |
SH-SFXFC6A-[12-60/1]-F[5-100/1]-MSC[4,5,6] |
SH-SFXFC8-[12-60/1]-F[5-100/1]-M[5,6,8] |
SH-SFXFC8-[12-60/1]-F[5-100/1]-MSC[5,6,8] |
SH-SFXFC8A-[12-60/1]-F[5-100/1]-M[5,6,8] |
SH-SFXFC8A-[12-60/1]-F[5-100/1]-MSC[4,5,6,8] |
SH-SFXFC10-[12-60/1]-F[5-100/1]-M[6,8,10] |
SH-SFXFC10-[12-60/1]-F[5-100/1]-MSC[6,8,10] |
SH-SFXFC10A-[12-60/1]-F[5-100/1]-M[6,8,10] |
SH-SFXFC10A-[12-60/1]-F[5-100/1]-MSC[6,8,10] |
SH-SFXFC12-[12-60/1]-F[10-150/1]-M[6,8,10,12] |
SH-SFXFC12-[12-60/1]-F[10-150/1]-MSC[6,8,10,12] |
SH-SFXFC13-[12-60/1]-F[10-150/1]-M[6,8,10,12] |
SH-SFXFC13-[12-60/1]-F[10-150/1]-MSC[6,8,10,12] |
SH-SFXFC15-[12-60/1]-F[10-150/1]-M[8,10,12] |
SH-SFXFC15-[12-60/1]-F[10-150/1]-MSC[8,10,12,15] |
SH-SFXFC16-[12-60/1]-F[10-150/1]-M[8,10,12] |
SH-SFXFC16-[12-60/1]-F[10-150/1]-MSC[8,10,12,15] |
SH-SFXFC17-[12-60/1]-F[10-150/1]-M[10,12,16] |
SH-SFXFC17-[12-60/1]-F[10-150/1]-MSC[10,12,15] |
SH-SFXFC18-[12-60/1]-F[10-150/1]-M[10,12,16] |
SH-SFXFC18-[12-60/1]-F[10-150/1]-MSC[10,12,15] |
SH-SFXFC20-[17-75/1]-F[10-150/1]-M[10,12,16,20] |
SH-SFXFC20-[17-75/1]-F[10-150/1]-MSC[10,12,15,16,20] |
SH-SFXFC22-[17-75/1]-F[10-150/1]-M[10,12,16,20] |
SH-SFXFC22-[17-75/1]-F[10-150/1]-MSC[10,12,15,16,20] |
SH-SFXFC25-[17-75/1]-F[10-150/1]-M[10,12,16,20,24] |
SH-SFXFC25-[17-75/1]-F[10-150/1]-MSC[10,12,15,16,20,24,25] |
SH-SFXFC30-[17-75/1]-F[10-150/1]-M[12,16,20,24,30] |
SH-SFXFC30-[17-75/1]-F[10-150/1]-MSC[12,15,16,20,24,25,30] |
SHD-SFXFC6-[12-60/1]-F[5-100/1]-M[4,5,6] |
SHD-SFXFC6-[12-60/1]-F[5-100/1]-MSC[4,5,6] |
SHD-SFXFC6A-[12-60/1]-F[5-100/1]-M[4,5,6] |
SHD-SFXFC6A-[12-60/1]-F[5-100/1]-MSC[4,5,6] |
SHD-SFXFC8-[12-60/1]-F[5-100/1]-M[5,6,8] |
SHD-SFXFC8-[12-60/1]-F[5-100/1]-MSC[5,6,8] |
SHD-SFXFC8A-[12-60/1]-F[5-100/1]-M[5,6,8] |
SHD-SFXFC8A-[12-60/1]-F[5-100/1]-MSC[4,5,6,8] |
SHD-SFXFC10-[12-60/1]-F[5-100/1]-M[6,8,10] |
SHD-SFXFC10-[12-60/1]-F[5-100/1]-MSC[6,8,10] |
SHD-SFXFC10A-[12-60/1]-F[5-100/1]-M[6,8,10] |
SHD-SFXFC10A-[12-60/1]-F[5-100/1]-MSC[6,8,10] |
SHD-SFXFC12-[12-60/1]-F[10-150/1]-M[6,8,10,12] |
SHD-SFXFC12-[12-60/1]-F[10-150/1]-MSC[6,8,10,12] |
SHD-SFXFC13-[12-60/1]-F[10-150/1]-M[6,8,10,12] |
SHD-SFXFC13-[12-60/1]-F[10-150/1]-MSC[6,8,10,12] |
SHD-SFXFC15-[12-60/1]-F[10-150/1]-M[8,10,12] |
SHD-SFXFC15-[12-60/1]-F[10-150/1]-MSC[8,10,12,15] |
SHD-SFXFC16-[12-60/1]-F[10-150/1]-M[8,10,12] |
SHD-SFXFC16-[12-60/1]-F[10-150/1]-MSC[8,10,12,15] |
SHD-SFXFC17-[12-60/1]-F[10-150/1]-M[10,12,16] |
SHD-SFXFC17-[12-60/1]-F[10-150/1]-MSC[10,12,15] |
SHD-SFXFC18-[12-60/1]-F[10-150/1]-M[10,12,16] |
SHD-SFXFC18-[12-60/1]-F[10-150/1]-MSC[10,12,15] |
SHD-SFXFC20-[17-75/1]-F[10-150/1]-M[10,12,16,20] |
SHD-SFXFC20-[17-75/1]-F[10-150/1]-MSC[10,12,15,16,20] |
SHD-SFXFC22-[17-75/1]-F[10-150/1]-M[10,12,16,20] |
SHD-SFXFC22-[17-75/1]-F[10-150/1]-MSC[10,12,15,16,20] |
SHD-SFXFC25-[17-75/1]-F[10-150/1]-M[10,12,16,20,24] |
SHD-SFXFC25-[17-75/1]-F[10-150/1]-MSC[10,12,15,16,20,24,25] |
SHD-SFXFC30-[17-75/1]-F[10-150/1]-M[12,16,20,24,30] |
SHD-SFXFC30-[17-75/1]-F[10-150/1]-MSC[12,15,16,20,24,25,30] |
SL-SFXFC6-[12-60/1]-F[5-100/1]-M[4,5,6] |
SL-SFXFC6-[12-60/1]-F[5-100/1]-MSC[4,5,6] |
SL-SFXFC6A-[12-60/1]-F[5-100/1]-M[4,5,6] |
SL-SFXFC6A-[12-60/1]-F[5-100/1]-MSC[4,5,6] |
SL-SFXFC8-[12-60/1]-F[5-100/1]-M[5,6,8] |
SL-SFXFC8-[12-60/1]-F[5-100/1]-MSC[5,6,8] |
SL-SFXFC8A-[12-60/1]-F[5-100/1]-M[5,6,8] |
SL-SFXFC8A-[12-60/1]-F[5-100/1]-MSC[4,5,6,8] |
SL-SFXFC10-[12-60/1]-F[5-100/1]-M[6,8,10] |
SL-SFXFC10-[12-60/1]-F[5-100/1]-MSC[6,8,10] |
SL-SFXFC10A-[12-60/1]-F[5-100/1]-M[6,8,10] |
SL-SFXFC10A-[12-60/1]-F[5-100/1]-MSC[6,8,10] |
SL-SFXFC12-[12-60/1]-F[10-150/1]-M[6,8,10,12] |
SL-SFXFC12-[12-60/1]-F[10-150/1]-MSC[6,8,10,12] |
SL-SFXFC13-[12-60/1]-F[10-150/1]-M[6,8,10,12] |
SL-SFXFC13-[12-60/1]-F[10-150/1]-MSC[6,8,10,12] |
SL-SFXFC15-[12-60/1]-F[10-150/1]-M[8,10,12] |
SL-SFXFC15-[12-60/1]-F[10-150/1]-MSC[8,10,12,15] |
SL-SFXFC16-[12-60/1]-F[10-150/1]-M[8,10,12] |
SL-SFXFC16-[12-60/1]-F[10-150/1]-MSC[8,10,12,15] |
SL-SFXFC17-[12-60/1]-F[10-150/1]-M[10,12,16] |
SL-SFXFC17-[12-60/1]-F[10-150/1]-MSC[10,12,15] |
SL-SFXFC18-[12-60/1]-F[10-150/1]-M[10,12,16] |
SL-SFXFC18-[12-60/1]-F[10-150/1]-MSC[10,12,15] |
SL-SFXFC20-[17-75/1]-F[10-150/1]-M[10,12,16,20] |
SL-SFXFC20-[17-75/1]-F[10-150/1]-MSC[10,12,15,16,20] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Diameter (mm) (mm) | H Dimension (mm) | Flange Size | Fine Thread [MSC] (mm) | Thread Diameter Selection [M] (mm) | F (mm) | Y (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 6 | 26 | Standard | - | 4 ~ 6 | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 6 | 26 | Standard | 4 ~ 6 | - | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 6 | 32 | Wide | - | 4 ~ 6 | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 6 | 32 | Wide | 4 ~ 6 | - | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 8 | 28 | Standard | - | 5 ~ 8 | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 8 | 28 | Standard | 5 ~ 8 | - | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 8 | 36 | Wide | - | 5 ~ 8 | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 8 | 36 | Wide | 4 ~ 8 | - | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 32 | Standard | - | 6 ~ 10 | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 32 | Standard | 6 ~ 10 | - | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 40 | Wide | - | 6 ~ 10 | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 40 | Wide | 6 ~ 10 | - | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 12 | 36 | Standard | - | 6 ~ 12 | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 12 | 36 | Standard | 6 ~ 12 | - | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 13 | 38 | Standard | - | 6 ~ 12 | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 13 | 38 | Standard | 6 ~ 12 | - | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 15 | 40 | Standard | - | 8 ~ 12 | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 15 | 40 | Standard | 8 ~ 15 | - | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 16 | 42 | Standard | - | 8 ~ 12 | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 16 | 42 | Standard | 8 ~ 15 | - | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 17 | 44 | Standard | - | 10 ~ 16 | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 17 | 44 | Standard | 10 ~ 15 | - | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 18 | 46 | Standard | - | 10 ~ 16 | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 18 | 46 | Standard | 10 ~ 15 | - | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 20 | 48 | Standard | - | 10 ~ 20 | 10 ~ 150 | 17 ~ 75 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 20 | 48 | Standard | 10 ~ 20 | - | 10 ~ 150 | 17 ~ 75 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 22 | 50 | Standard | - | 10 ~ 20 | 10 ~ 150 | 17 ~ 75 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 22 | 50 | Standard | 10 ~ 20 | - | 10 ~ 150 | 17 ~ 75 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 25 | 54 | Standard | - | 10 ~ 24 | 10 ~ 150 | 17 ~ 75 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 25 | 54 | Standard | 10 ~ 25 | - | 10 ~ 150 | 17 ~ 75 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 30 | 62 | Standard | - | 12 ~ 30 | 10 ~ 150 | 17 ~ 75 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 30 | 62 | Standard | 12 ~ 30 | - | 10 ~ 150 | 17 ~ 75 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 6 | 26 | Standard | - | 4 ~ 6 | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 6 | 26 | Standard | 4 ~ 6 | - | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 6 | 32 | Wide | - | 4 ~ 6 | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 6 | 32 | Wide | 4 ~ 6 | - | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 8 | 28 | Standard | - | 5 ~ 8 | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 8 | 28 | Standard | 5 ~ 8 | - | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 8 | 36 | Wide | - | 5 ~ 8 | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 8 | 36 | Wide | 4 ~ 8 | - | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 32 | Standard | - | 6 ~ 10 | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 32 | Standard | 6 ~ 10 | - | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 40 | Wide | - | 6 ~ 10 | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 40 | Wide | 6 ~ 10 | - | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 12 | 36 | Standard | - | 6 ~ 12 | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 12 | 36 | Standard | 6 ~ 12 | - | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 13 | 38 | Standard | - | 6 ~ 12 | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 13 | 38 | Standard | 6 ~ 12 | - | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 15 | 40 | Standard | - | 8 ~ 12 | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 15 | 40 | Standard | 8 ~ 15 | - | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 16 | 42 | Standard | - | 8 ~ 12 | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 16 | 42 | Standard | 8 ~ 15 | - | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 17 | 44 | Standard | - | 10 ~ 16 | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 17 | 44 | Standard | 10 ~ 15 | - | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 18 | 46 | Standard | - | 10 ~ 16 | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 18 | 46 | Standard | 10 ~ 15 | - | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 20 | 48 | Standard | - | 10 ~ 20 | 10 ~ 150 | 17 ~ 75 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 20 | 48 | Standard | 10 ~ 20 | - | 10 ~ 150 | 17 ~ 75 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 22 | 50 | Standard | - | 10 ~ 20 | 10 ~ 150 | 17 ~ 75 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 22 | 50 | Standard | 10 ~ 20 | - | 10 ~ 150 | 17 ~ 75 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 25 | 54 | Standard | - | 10 ~ 24 | 10 ~ 150 | 17 ~ 75 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 25 | 54 | Standard | 10 ~ 25 | - | 10 ~ 150 | 17 ~ 75 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 30 | 62 | Standard | - | 12 ~ 30 | 10 ~ 150 | 17 ~ 75 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 30 | 62 | Standard | 12 ~ 30 | - | 10 ~ 150 | 17 ~ 75 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 6 | 26 | Standard | - | 4 ~ 6 | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 6 | 26 | Standard | 4 ~ 6 | - | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 6 | 32 | Wide | - | 4 ~ 6 | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 6 | 32 | Wide | 4 ~ 6 | - | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 8 | 28 | Standard | - | 5 ~ 8 | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 8 | 28 | Standard | 5 ~ 8 | - | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 8 | 36 | Wide | - | 5 ~ 8 | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 8 | 36 | Wide | 4 ~ 8 | - | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 32 | Standard | - | 6 ~ 10 | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 32 | Standard | 6 ~ 10 | - | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 40 | Wide | - | 6 ~ 10 | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 40 | Wide | 6 ~ 10 | - | 5 ~ 100 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 12 | 36 | Standard | - | 6 ~ 12 | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 12 | 36 | Standard | 6 ~ 12 | - | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 13 | 38 | Standard | - | 6 ~ 12 | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 13 | 38 | Standard | 6 ~ 12 | - | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 15 | 40 | Standard | - | 8 ~ 12 | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 15 | 40 | Standard | 8 ~ 15 | - | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 16 | 42 | Standard | - | 8 ~ 12 | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 16 | 42 | Standard | 8 ~ 15 | - | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 17 | 44 | Standard | - | 10 ~ 16 | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 17 | 44 | Standard | 10 ~ 15 | - | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 18 | 46 | Standard | - | 10 ~ 16 | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 18 | 46 | Standard | 10 ~ 15 | - | 10 ~ 150 | 12 ~ 60 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 20 | 48 | Standard | - | 10 ~ 20 | 10 ~ 150 | 17 ~ 75 | ||
- | CLEAN_ROTARY SHAFT | 1 Piece(s) | 8 Day(s) | 20 | 48 | Standard | 10 ~ 20 | - | 10 ~ 150 | 17 ~ 75 |
Loading...
Shaft Retaining Method | Flanged | Retainer Shape | Stepped, Wrench Flats | Bearing Retaining Method | Threaded (Lock Nut) |
---|---|---|---|---|---|
Material | Stainless Steel | Surface Treatment | Not Provided | Hardness | Hardness Not Spec-designed |
Material | SUS304 | Flange Shape | Round Type | Material Certificate | Available |
Material Certificate: Material | SUS304 |
How can we improve?
How can we improve?