(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | ||||
D Tol. f8 | [M] Material | [S]Surface Treatment | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SL-PSSAGS | SUS304 | Hard Chrome Plating Plating Hardness: HV750 or more Plating Thickness: 10µ or more | Degreasing | General environment | Anti-rust packing | General environment |
SH-PSSAGS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
Part Number | — | L | — | F | — | M | — | SC |
SL-PSSAGS12 | — | 200 | — | F20 | — | M6 | — | SC5 |
SH-PSSAGS20 | — | 450 | — | F25 | — | M12 | — | SC10 |
D Tol. | |
D | f8 |
8 | −0.013 −0.035 |
10 | |
12 | −0.016 −0.043 |
13 | |
15 | |
16 | |
18 | |
20 | −0.020 −0.053 |
25 | |
30 | |
35 | −0.025 −0.064 |
40 | |
50 |
Part Number | 1 mm Increments | Selection | Wrench Flats Dimensions | (Y) Max. | C | ||||||||||||
Type | D | L | F | M (Coarse) | SC | W | ℓ1 | ||||||||||
D Tol. f8 SL-PSSAGS SH-PSSAGS | 8 | 25 to 1095 | 5≦F≦M × 5 | 5 | 6 | SC = 1 mm Increments [ ! ] SC+ℓ1≦L [ ! ] SC≧0 >> Details of Wrench Flats | 7 | 8 | 1100 | 0.5 or Less | |||||||
10 | 25 to 1195 | 5 | 6 | 8 | 8 | 1200 | |||||||||||
12 | 25 to 1395 | 5 | 6 | 8 | 10 | 10 | 10 | 1400 | |||||||||
13 | 25 to 1395 | 5 | 6 | 8 | 10 | 12 | 11 | 1400 | |||||||||
15 | 25 to 1395 | 5 | 6 | 8 | 10 | 12 | 13 | 1400 | |||||||||
16 | 25 to 1395 | 5 | 6 | 8 | 10 | 12 | 14 | 1400 | |||||||||
18 | 25 to 1395 | 5 | 6 | 8 | 10 | 12 | 16 | 16 | 1400 | ||||||||
20 | 25 to 1395 | 5 | 6 | 8 | 10 | 12 | 16 | 17 | 1400 | 1.0 or Less | |||||||
25 | 25 to 1395 | 5 | 6 | 8 | 10 | 12 | 16 | 20 | 24 | 22 | 1400 | ||||||
30 | 25 to 1495 | 6 | 8 | 10 | 12 | 16 | 20 | 24 | 27 | 15 | 1500 | ||||||
35 | 25 to 1495 | 10 | 12 | 16 | 20 | 24 | 30 | 30 | 1500 | ||||||||
40 | 25 to 1495 | 12 | 16 | 20 | 24 | 30 | 36 | 20 | 1500 | ||||||||
50 | 25 to 1495 | [ ! ] F - (g) ≥ Pitch × 3 | 16 | 20 | 24 | 30 | 41 | 1500 |
Undercut Dimensions for Fine Threads | |||
M | Pitch | MC | (g) |
5 | 0.8 | 4.1 | 2 |
6 | 1 | 4.4 | 2 |
8 | 1.25 | 6 | 3 |
10 | 1.5 | 7.7 | |
12 | 1.75 | 9.4 | 4 |
16 | 2 | 13 | |
20 | 2.5 | 16.4 | 5 |
24 | 3 | 19.6 | |
30 | 3.5 | 25 |
·See the tab below for alteration details.
* When selecting multiple alterations, the distance between machined areas should be 2 mm or more.
Alteration Code | Alteration Details | Fixed Dimension | Applicable Conditions | Ordering Example | ||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LKC | ·L < 200 >> L ± 0.03 ·200≦L<500→L±0.05 ·L≧500→L±0.1 | L dimension can be specified in 0.1 mm increments. | SAFS30-250.5-F20-M10-SC20-LKC | |||||||||||||||||||||||||||||||||||||||||||||||||
FC |
| FC, E = 1 mm Increments D≦30:FC≦5 × D, D≧35:FC≦3 × D E = 0 or E ≥ 2 Not available in combination with WFC. | SAFS30-250-F20-M10-SC20-FC10-E8 | |||||||||||||||||||||||||||||||||||||||||||||||||
WFC |
| WFC, A, E = 1 mm Increments D≦30:WFC≦5 × D, D≧35:WFC≦3 × D A(E) = 0 or A(E) ≥2 Cannot be machined coplanarly. Not available in combination with FC. | SAFS30-250-F20-M10-SC20-WFC10-A8-E20 | |||||||||||||||||||||||||||||||||||||||||||||||||
SX |
| Applicable to Shafts with Wrench Flats only. SX = 1 mm Increments SC+SX+ℓ1X2<L SX≧0 Cannot be machined coplanarly. | SAFS30-250-F20-M10-SC20-SX15 | |||||||||||||||||||||||||||||||||||||||||||||||||
RC |
| Applicable to D = 10 to 30 RC = 1 mm Increments RC + b1 ≤ L RC≧2 Not available in combination with WRC. | SAFS30-250-F20-M10-SC20-RC40 | |||||||||||||||||||||||||||||||||||||||||||||||||
WRC |
| Applicable to D = 10 to 30 WRC = 1 mm Increments WRC + b1 ≤ L WRC (Y) ≧2 Cannot be machined coplanarly. Not available in combination with RC. | SAFS30-250-F20-M10-SC20-WRC10-Y10 | |||||||||||||||||||||||||||||||||||||||||||||||||
KC | Only applicable to D = 12, 16, 20, 25 and 30. KC, G = 1 mm Increments b ≤ G ≤ 30, G ≤ L/3 L>500:2≦KC≦L/3 L<500:2≦KC≦500 M × 2<KC+F | SAFS30-250-F20-M10-SC20-KC10-G10 | ||||||||||||||||||||||||||||||||||||||||||||||||||
MMC MMS | [Bearing Nut Fine Thread Alteration] ·Specify "MMC" [Cylinder Fine Thread Alteration] ·Specify "MMS" | SAFS30-250-F20-MMC15-SC20 |
Working Environment: General environment
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-PSSAGS8-[25-800/1]-F[5-18/1]-M[5,6]-SC[0-787/1] |
SH-PSSAGS8-[25-800/1]-F[5-18/1]-MMC6-SC[0-787/1] |
SH-PSSAGS10-[25-800/1]-F[5-24/1]-M[5,6,8]-SC[0-787/1] |
SH-PSSAGS10-[25-800/1]-F[5-24/1]-MMC[6,8]-SC[0-787/1] |
SH-PSSAGS12-[25-800/1]-F[5-30/1]-M[5,6,8,10]-SC[0-800/1] |
SH-PSSAGS12-[25-800/1]-F[5-30/1]-MMC[6,8,10]-SC[0-800/1] |
SH-PSSAGS12-[25-800/1]-F[5-30/1]-MMS10-SC[0-800/1] |
SH-PSSAGS13-[25-800/1]-F[5-36/1]-M[5,6,8,10,12]-SC[0-800/1] |
SH-PSSAGS13-[25-800/1]-F[5-36/1]-MMC[6,8,10]-SC[0-800/1] |
SH-PSSAGS13-[25-800/1]-F[5-36/1]-MMS10-SC[0-800/1] |
SH-PSSAGS15-[25-800/1]-F[5-36/1]-M[5,6,8,10,12]-SC[0-800/1] |
SH-PSSAGS15-[25-800/1]-F[5-36/1]-MMC[6,8,10,12]-SC[0-800/1] |
SH-PSSAGS15-[25-800/1]-F[5-36/1]-MMS[10,12]-SC[0-800/1] |
SH-PSSAGS16-[25-800/1]-F[5-36/1]-M[5,6,8,10,12]-SC[0-800/1] |
SH-PSSAGS16-[25-800/1]-F[5-36/1]-MMC[6,8,10,12]-SC[0-800/1] |
SH-PSSAGS16-[25-800/1]-F[5-36/1]-MMS[10,12]-SC[0-800/1] |
SH-PSSAGS18-[25-800/1]-F[5-48/1]-M[5,6,8,10,12,16]-SC[0-800/1] |
SH-PSSAGS18-[25-800/1]-F[5-48/1]-MMC[6,8,10,12,15]-SC[0-800/1] |
SH-PSSAGS18-[25-800/1]-F[5-48/1]-MMS[10,12,14]-SC[0-800/1] |
SH-PSSAGS20-[25-800/1]-F[5-48/1]-M[5,6,8,10,12,16]-SC[0-800/1] |
SH-PSSAGS20-[25-800/1]-F[5-48/1]-MMC[6,8,10,12,15,17]-SC[0-800/1] |
SH-PSSAGS20-[25-800/1]-F[5-48/1]-MMS[10,12,14,18]-SC[0-800/1] |
SH-PSSAGS25-[25-800/1]-F[5-72/1]-M[8,10,12,16,20,24]-SC[0-800/1] |
SH-PSSAGS25-[25-800/1]-F[5-72/1]-MMC[8,10,12,15,17,20]-SC[0-800/1] |
SH-PSSAGS25-[25-800/1]-F[5-72/1]-MMS[10,12,14,18]-SC[0-800/1] |
SH-PSSAGS30-[25-800/1]-F[5-72/1]-M[8,10,12,16,20,24]-SC[0-800/1] |
SH-PSSAGS30-[25-800/1]-F[5-72/1]-MMC[8,10,12,15,17,20,25]-SC[0-800/1] |
SH-PSSAGS30-[25-800/1]-F[5-72/1]-MMS[10,12,14,18]-SC[0-800/1] |
SH-PSSAGS35-[25-800/1]-F[5-90/1]-M[10,12,16,20,24,30]-SC[0-800/1] |
SH-PSSAGS35-[25-800/1]-F[5-90/1]-MMC[10,12,15,17,20,25,30]-SC[0-800/1] |
SH-PSSAGS35-[25-800/1]-F[5-90/1]-MMS[10,12,14,18]-SC[0-800/1] |
SH-PSSAGS40-[25-800/1]-F[5-90/1]-M[12,16,20,24,30]-SC[0-800/1] |
SH-PSSAGS40-[25-800/1]-F[5-90/1]-MMC[12,15,17,20,25,30]-SC[0-800/1] |
SH-PSSAGS40-[25-800/1]-F[5-90/1]-MMS[12,14,18]-SC[0-800/1] |
SH-PSSAGS50-[25-800/1]-F[5-90/1]-M[16,20,24,30]-SC[0-800/1] |
SH-PSSAGS50-[25-800/1]-F[5-90/1]-MMC[15,17,20,25,30]-SC[0-800/1] |
SH-PSSAGS50-[25-800/1]-F[5-90/1]-MMS[14,18]-SC[0-800/1] |
SL-PSSAGS8-[25-800/1]-F[5-18/1]-M[5,6]-SC[0-787/1] |
SL-PSSAGS8-[25-800/1]-F[5-18/1]-MMC6-SC[0-787/1] |
SL-PSSAGS10-[25-800/1]-F[5-24/1]-M[5,6,8]-SC[0-787/1] |
SL-PSSAGS10-[25-800/1]-F[5-24/1]-MMC[6,8]-SC[0-787/1] |
SL-PSSAGS12-[25-800/1]-F[5-30/1]-M[5,6,8,10]-SC[0-800/1] |
SL-PSSAGS12-[25-800/1]-F[5-30/1]-MMC[6,8,10]-SC[0-800/1] |
SL-PSSAGS12-[25-800/1]-F[5-30/1]-MMS10-SC[0-800/1] |
SL-PSSAGS13-[25-800/1]-F[5-36/1]-M[5,6,8,10,12]-SC[0-800/1] |
SL-PSSAGS13-[25-800/1]-F[5-36/1]-MMC[6,8,10]-SC[0-800/1] |
SL-PSSAGS13-[25-800/1]-F[5-36/1]-MMS10-SC[0-800/1] |
SL-PSSAGS15-[25-800/1]-F[5-36/1]-M[5,6,8,10,12]-SC[0-800/1] |
SL-PSSAGS15-[25-800/1]-F[5-36/1]-MMC[6,8,10,12]-SC[0-800/1] |
SL-PSSAGS15-[25-800/1]-F[5-36/1]-MMS[10,12]-SC[0-800/1] |
SL-PSSAGS16-[25-800/1]-F[5-36/1]-M[5,6,8,10,12]-SC[0-800/1] |
SL-PSSAGS16-[25-800/1]-F[5-36/1]-MMC[6,8,10,12]-SC[0-800/1] |
SL-PSSAGS16-[25-800/1]-F[5-36/1]-MMS[10,12]-SC[0-800/1] |
SL-PSSAGS18-[25-800/1]-F[5-48/1]-M[5,6,8,10,12,16]-SC[0-800/1] |
SL-PSSAGS18-[25-800/1]-F[5-48/1]-MMC[6,8,10,12,15]-SC[0-800/1] |
SL-PSSAGS18-[25-800/1]-F[5-48/1]-MMS[10,12,14]-SC[0-800/1] |
SL-PSSAGS20-[25-800/1]-F[5-48/1]-M[5,6,8,10,12,16]-SC[0-800/1] |
SL-PSSAGS20-[25-800/1]-F[5-48/1]-MMC[6,8,10,12,15,17]-SC[0-800/1] |
SL-PSSAGS20-[25-800/1]-F[5-48/1]-MMS[10,12,14,18]-SC[0-800/1] |
SL-PSSAGS25-[25-800/1]-F[5-72/1]-M[8,10,12,16,20,24]-SC[0-800/1] |
SL-PSSAGS25-[25-800/1]-F[5-72/1]-MMC[8,10,12,15,17,20]-SC[0-800/1] |
SL-PSSAGS25-[25-800/1]-F[5-72/1]-MMS[10,12,14,18]-SC[0-800/1] |
SL-PSSAGS30-[25-800/1]-F[5-72/1]-M[8,10,12,16,20,24]-SC[0-800/1] |
SL-PSSAGS30-[25-800/1]-F[5-72/1]-MMC[8,10,12,15,17,20,25]-SC[0-800/1] |
SL-PSSAGS30-[25-800/1]-F[5-72/1]-MMS[10,12,14,18]-SC[0-800/1] |
SL-PSSAGS35-[25-800/1]-F[5-90/1]-M[10,12,16,20,24,30]-SC[0-800/1] |
SL-PSSAGS35-[25-800/1]-F[5-90/1]-MMC[10,12,15,17,20,25,30]-SC[0-800/1] |
SL-PSSAGS35-[25-800/1]-F[5-90/1]-MMS[10,12,14,18]-SC[0-800/1] |
SL-PSSAGS40-[25-800/1]-F[5-90/1]-M[12,16,20,24,30]-SC[0-800/1] |
SL-PSSAGS40-[25-800/1]-F[5-90/1]-MMC[12,15,17,20,25,30]-SC[0-800/1] |
SL-PSSAGS40-[25-800/1]-F[5-90/1]-MMS[12,14,18]-SC[0-800/1] |
SL-PSSAGS50-[25-800/1]-F[5-90/1]-M[16,20,24,30]-SC[0-800/1] |
SL-PSSAGS50-[25-800/1]-F[5-90/1]-MMC[15,17,20,25,30]-SC[0-800/1] |
SL-PSSAGS50-[25-800/1]-F[5-90/1]-MMS[14,18]-SC[0-800/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Dia. D (Ø) | Length L (mm) | Cleaning Method | Threaded (Coarse) [M] (㎜) | F (㎜) | Change Thread M to Fine Thread [MMC] (㎜) | Change Thread M to Fine Thread [MMS] (㎜) | Wrench Flats at One Location [SC] (㎜) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 8 | 25 ~ 800 | Precision Cleaning | 5 ~ 6 | 5 ~ 18 | - | - | 0 ~ 787 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 8 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 18 | 6 | - | 0 ~ 787 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 10 | 25 ~ 800 | Precision Cleaning | 5 ~ 8 | 5 ~ 24 | - | - | 0 ~ 787 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 10 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 24 | 6 ~ 8 | - | 0 ~ 787 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 12 | 25 ~ 800 | Precision Cleaning | 5 ~ 10 | 5 ~ 30 | - | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 12 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 30 | 6 ~ 10 | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 12 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 30 | - | 10 | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 13 | 25 ~ 800 | Precision Cleaning | 5 ~ 12 | 5 ~ 36 | - | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 13 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 36 | 6 ~ 10 | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 13 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 36 | - | 10 | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 15 | 25 ~ 800 | Precision Cleaning | 5 ~ 12 | 5 ~ 36 | - | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 15 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 36 | 6 ~ 12 | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 15 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 36 | - | 10 ~ 12 | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 16 | 25 ~ 800 | Precision Cleaning | 5 ~ 12 | 5 ~ 36 | - | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 16 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 36 | 6 ~ 12 | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 16 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 36 | - | 10 ~ 12 | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 18 | 25 ~ 800 | Precision Cleaning | 5 ~ 16 | 5 ~ 48 | - | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 18 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 48 | 6 ~ 15 | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 18 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 48 | - | 10 ~ 14 | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 20 | 25 ~ 800 | Precision Cleaning | 5 ~ 16 | 5 ~ 48 | - | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 20 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 48 | 6 ~ 17 | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 20 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 48 | - | 10 ~ 18 | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 25 | 25 ~ 800 | Precision Cleaning | 8 ~ 24 | 5 ~ 72 | - | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 25 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 72 | 8 ~ 20 | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 25 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 72 | - | 10 ~ 18 | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 30 | 25 ~ 800 | Precision Cleaning | 8 ~ 24 | 5 ~ 72 | - | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 30 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 72 | 8 ~ 25 | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 30 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 72 | - | 10 ~ 18 | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 35 | 25 ~ 800 | Precision Cleaning | 10 ~ 30 | 5 ~ 90 | - | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 35 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 90 | 10 ~ 30 | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 35 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 90 | - | 10 ~ 18 | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 40 | 25 ~ 800 | Precision Cleaning | 12 ~ 30 | 5 ~ 90 | - | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 40 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 90 | 12 ~ 30 | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 40 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 90 | - | 12 ~ 18 | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 50 | 25 ~ 800 | Precision Cleaning | 16 ~ 30 | 5 ~ 90 | - | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 50 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 90 | 15 ~ 30 | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 50 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 90 | - | 14 ~ 18 | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 8 | 25 ~ 800 | Degreasing | 5 ~ 6 | 5 ~ 18 | - | - | 0 ~ 787 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 8 | 25 ~ 800 | Degreasing | - | 5 ~ 18 | 6 | - | 0 ~ 787 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 10 | 25 ~ 800 | Degreasing | 5 ~ 8 | 5 ~ 24 | - | - | 0 ~ 787 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 10 | 25 ~ 800 | Degreasing | - | 5 ~ 24 | 6 ~ 8 | - | 0 ~ 787 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 12 | 25 ~ 800 | Degreasing | 5 ~ 10 | 5 ~ 30 | - | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 12 | 25 ~ 800 | Degreasing | - | 5 ~ 30 | 6 ~ 10 | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 12 | 25 ~ 800 | Degreasing | - | 5 ~ 30 | - | 10 | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 13 | 25 ~ 800 | Degreasing | 5 ~ 12 | 5 ~ 36 | - | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 13 | 25 ~ 800 | Degreasing | - | 5 ~ 36 | 6 ~ 10 | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 13 | 25 ~ 800 | Degreasing | - | 5 ~ 36 | - | 10 | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 15 | 25 ~ 800 | Degreasing | 5 ~ 12 | 5 ~ 36 | - | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 15 | 25 ~ 800 | Degreasing | - | 5 ~ 36 | 6 ~ 12 | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 15 | 25 ~ 800 | Degreasing | - | 5 ~ 36 | - | 10 ~ 12 | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 16 | 25 ~ 800 | Degreasing | 5 ~ 12 | 5 ~ 36 | - | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 16 | 25 ~ 800 | Degreasing | - | 5 ~ 36 | 6 ~ 12 | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 16 | 25 ~ 800 | Degreasing | - | 5 ~ 36 | - | 10 ~ 12 | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 18 | 25 ~ 800 | Degreasing | 5 ~ 16 | 5 ~ 48 | - | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 18 | 25 ~ 800 | Degreasing | - | 5 ~ 48 | 6 ~ 15 | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 18 | 25 ~ 800 | Degreasing | - | 5 ~ 48 | - | 10 ~ 14 | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 20 | 25 ~ 800 | Degreasing | 5 ~ 16 | 5 ~ 48 | - | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 20 | 25 ~ 800 | Degreasing | - | 5 ~ 48 | 6 ~ 17 | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 20 | 25 ~ 800 | Degreasing | - | 5 ~ 48 | - | 10 ~ 18 | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 25 | 25 ~ 800 | Degreasing | 8 ~ 24 | 5 ~ 72 | - | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 25 | 25 ~ 800 | Degreasing | - | 5 ~ 72 | 8 ~ 20 | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 25 | 25 ~ 800 | Degreasing | - | 5 ~ 72 | - | 10 ~ 18 | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 30 | 25 ~ 800 | Degreasing | 8 ~ 24 | 5 ~ 72 | - | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 30 | 25 ~ 800 | Degreasing | - | 5 ~ 72 | 8 ~ 25 | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 30 | 25 ~ 800 | Degreasing | - | 5 ~ 72 | - | 10 ~ 18 | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 35 | 25 ~ 800 | Degreasing | 10 ~ 30 | 5 ~ 90 | - | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 35 | 25 ~ 800 | Degreasing | - | 5 ~ 90 | 10 ~ 30 | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 35 | 25 ~ 800 | Degreasing | - | 5 ~ 90 | - | 10 ~ 18 | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 40 | 25 ~ 800 | Degreasing | 12 ~ 30 | 5 ~ 90 | - | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 40 | 25 ~ 800 | Degreasing | - | 5 ~ 90 | 12 ~ 30 | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 40 | 25 ~ 800 | Degreasing | - | 5 ~ 90 | - | 12 ~ 18 | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 50 | 25 ~ 800 | Degreasing | 16 ~ 30 | 5 ~ 90 | - | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 50 | 25 ~ 800 | Degreasing | - | 5 ~ 90 | 15 ~ 30 | - | 0 ~ 800 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 50 | 25 ~ 800 | Degreasing | - | 5 ~ 90 | - | 14 ~ 18 | 0 ~ 800 |
Loading...
Basic Shape | Solid | End Shape (Left) | Threaded | End Shape (Right) | No Machining |
---|---|---|---|---|---|
Shaft End Perpendicularity | Perpendicularity (0.2) | Material | S45C | Heat Treatment | Not Provided |
Surface Treatment | Hard Chrome Plating | Shaft Fit Tolerance | f8 | Hardness | Not induction hardened |
Material Certificate | Available | Material Certificate: Material | SUS304 |
How can we improve?
How can we improve?