[Clean & Pack] Shaft - One End Threaded with Wrench Flats

Brand :
MISUMI

Caution

  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product. Please be careful about the application location and storage environment.

Product Description

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
·Degreasing (Anti-rust single packing)    : Part Number SL-□□
·Precision cleaning (Degassing double packing)    : Part Number SH-□□
·Electrolytic polishing + precision cleaning (Degassing double packing): Part Number SHD-□□
Product Part NumberCleaning MethodPackaging TypeEffects Compared to Uncleaned ProductEnvironment (Standard)Process
SL-□□DegreasingAnti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
SH-□□Precision cleaningDegassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□Electrolytic polishing + precision cleaningDegassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

Shafts with Wrench Flats

Shafts with Cross-Drilled Hole (8 ≤ D ≤ 30, L ≤ 500)

[ ! ] For plated products, the surface roughness of D part is ; and for unplated products, it is .
[ ! ] The dimension tolerances for L, F, SC, and H conform to JIS B 0405 class m. However, threaded chamfer tolerances are excluded.

Type[ M ] Material[ H ] Hardness[ S ] Surface TreatmentCleaning Method
With Wrench FlatsWith Cross-Drilled Hole
D Tolerance f8D Tolerance g6D Tolerance h5Cleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SL-PSSFGS---SUS304-Hard Chrome Plating
Plating Hardness: HV750 or more
Plating Thickness: 10 µ or more
DegreasingGeneral environmentAnti-rust packingGeneral environment
SH-PSSFGSPrecision cleaningClass 1,000Degassing double packingClass 10
-SL-SSFASSL-SSFUSSL-SSFHNSUS440C or
13Cr Stainless Steel
Induction Hardening
SUJ2 Equivalent 58 HRC or more
SUS440C or
13Cr Stainless Steel 56 HRC or more
-DegreasingGeneral environmentAnti-rust packingGeneral environment
SH-SSFASSH-SSFUSSH-SSFHNPrecision cleaningClass 1,000Degassing double packingClass 10
-SL-PSSFASSL-PSSFUSSL-PSSFHNSUS440C or
13Cr Stainless Steel
Hard Chrome Plating
Plating Hardness: HV750 or more
Plating Thickness: 5 µ or more
DegreasingGeneral environmentAnti-rust packingGeneral environment
SH-PSSFASSH-PSSFUSSH-PSSFHNPrecision cleaningClass 1,000Degassing double packingClass 10
-SL-RSFAS-SL-RSFHNSUJ2 EquivalentLow Temperature Black Chrome PlatingDegreasingGeneral environmentAnti-rust packingGeneral environment
SH-RSFASSH-RSFHNPrecision cleaningClass 1,000Degassing double packingClass 10
-SL-RSSFAS-SL-RSSFHNSUS440C or
13Cr Stainless Steel
DegreasingGeneral environmentAnti-rust packingGeneral environment
SH-RSSFASSH-RSSFHNPrecision cleaningClass 1,000Degassing double packingClass 10
[ ! ] Annealing required for wrench flats machining and shaft end machined area threading (effective thread length + approx. 10 mm) may lower hardness.
[ ! ] Low temperature black chrome plated products made of SUS440C or 13Cr stainless steel have identification grooves.
[ ! ] Cross-drilled hole areas may be out of O.D. tolerances due to annealing-induced deformation.
[ ! ] Hard chrome plating is applied after surface treatment of the base material, so there is no plating on the machined area.
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing and precision cleaning shown at the bottom of the specification table.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

[Clean & Pack] Shaft - One End Threaded with Wrench Flats | MISUMI | MISUMI Thailand