(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | ||||
D Tol. f8 | [M] Material | [S]Surface Treatment | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SL-PSSFGU | SUS304 | Hard Chrome Plating Plating Hardness: HV750 or more Plating Thickness: 10µ or more | Degreasing | General environment | Anti-rust packing | General environment |
SH-PSSFGU | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
Part Number | — | L | — | F | — | B | — | P | — | T | — | S | — | Q | — | SC |
SL-PSSFGU15 | — | 300 | — | F28 | — | B16 | — | P6 | — | T17 | — | S12 | — | Q10 | — | SC8 |
SH-PSSFGU20 | — | 400 | — | F30 | — | B20 | — | P8 | — | T20 | — | S15 | — | Q10 | — | SC10 |
D Tol. | |
D | f8 |
6 | −0.010 −0.028 |
8 | −0.013 −0.035 |
10 | |
12 | −0.016 −0.043 |
13 | |
15 | |
16 | |
18 | |
20 | −0.020 −0.053 |
25 | |
30 | |
35 | −0.025 −0.064 |
40 | |
50 |
Part Number | 1 mm Increments | P·Q Selection | Wrench Flats Dimensions | (Y) Max. | R | C | |||||||||||||||
Type | D | L | F·T | B·S | SC | W | ℓ1 | ||||||||||||||
D Tol. f8 SL-PSSFGU SH-PSSFGU | 6 | 25 to 896 | 2≦F≦P × 5 2≦T≦Q × 5 | (When P ≤ 6) B≦F−2 (When P = 8, 10) B≦F−3 (When P ≥ 12) B≦F−5 (When Q ≤ 6) S≦T−2 (When Q = 8, 10) S≦T−3 (When Q ≥ 12) S≦T−5 (W/o Threads) B = 0 S = 0 [ ! ] B, S ≥ Pitch × 3 | 3 | 4 | 5 | SC = 1 mm Increments [ ! ]SC+ℓ1≦L [ ! ]SC≧0 [ ! ] Details of Wrench Flats >> Here | 5 | 8 | 900 | 0.3 or Less | 0.5 or Less | ||||||||
8 | 25 to 1096 | 3 | 4 | 5 | 6 | 7 | 1100 | ||||||||||||||
10 | 25 to 1196 | 3 | 4 | 5 | 6 | 8 | 8 | 1200 | |||||||||||||
12 | 25 to 1396 | 3 | 4 | 5 | 6 | 8 | 10 | 10 | 10 | 1400 | |||||||||||
13 | 25 to 1396 | 4 | 5 | 6 | 8 | 10 | 12 | 11 | 1400 | ||||||||||||
15 | 25 to 1396 | 4 | 5 | 6 | 8 | 10 | 12 | 13 | 1400 | ||||||||||||
16 | 25 to 1396 | 4 | 5 | 6 | 8 | 10 | 12 | 14 | 1400 | ||||||||||||
18 | 25 to 1396 | 5 | 6 | 8 | 10 | 12 | 16 | 16 | 1400 | ||||||||||||
20 | 25 to 1396 | 5 | 6 | 8 | 10 | 12 | 16 | 17 | 1400 | 1.0 or Less | |||||||||||
25 | 25 to 1396 | 6 | 8 | 10 | 12 | 16 | 20 | 24 | 22 | 1400 | |||||||||||
30 | 25 to 1496 | 8 | 10 | 12 | 16 | 20 | 24 | 27 | 15 | 1500 | |||||||||||
35 | 25 to 1496 | 10 | 12 | 16 | 20 | 24 | 30 | 30 | 1500 | 0.5 or Less | |||||||||||
40 | 25 to 1496 | 12 | 16 | 20 | 24 | 30 | 36 | 20 | 1500 | ||||||||||||
50 | 25 to 1496 | 16 | 20 | 24 | 30 | 41 | 1500 |
·See the tab below for alteration details.
* When selecting multiple alterations, the distance between machined areas should be 2 mm or more.
Alteration Code | Alteration Details | Fixed Dimension | Applicable Conditions | Ordering Example | |||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LKC | ·L < 200 >> L ± 0.03 ·200≦L<500→L±0.05 ·L≧500→L±0.1 | L dimension can be specified in 0.1 mm increments. | SFAU30-300.5-F40-B30-P20-T50-S40-Q16-SC10-LKC | ||||||||||||||||||||||||||||||||||||||||||||||||
SX |
| Only applicable to Shafts with Wrench Flats. SX = 1 mm Increments SC+SX+ℓ1X2<L SX≧0 Cannot be machined coplanarly. | SFAU30-300-F40-B30-P20-T50-S40-Q16-SC10-SX15 | ||||||||||||||||||||||||||||||||||||||||||||||||
FC |
| FC, E = 1 mm Increments D≦30:FC≦5 × D, D≧35:FC≦3 × D E = 0 or E ≥ 2 Not available in combination with WFC. | SFAU30-300-F40-B30-P20-T50-S40-Q16-SC10-FC10-E8 | ||||||||||||||||||||||||||||||||||||||||||||||||
WFC |
| WFC, A, E = 1 mm Increments D≦30:WFC≦5 × D, D≧35:WFC≦3 × D A(E) = 0 or A(E) ≥2 Cannot be machined coplanarly. Not available in combination with FC. | SFAU30-300-F40-B30-P20-T50-S40-Q16-SC10-WFC8-A8-E4 | ||||||||||||||||||||||||||||||||||||||||||||||||
RC |
| Applicable to D = 10 to 30 RC = 1 mm Increments RC + b1 ≤ L RC≧2 Not available in combination with WRC. | SFAU30-300-F40-B30-P20-T50-S40-Q16-SC10-RC15 | ||||||||||||||||||||||||||||||||||||||||||||||||
WRC |
| Applicable to D = 10 to 30 WRC = 1 mm Increments WRC + b1 ≤ L WRC (Y) ≧2 Cannot be machined coplanarly. Not available in combination with RC. | SFAU30-300-F40-B30-P20-T50-S40-Q16-SC10-WRC10-Y10 | ||||||||||||||||||||||||||||||||||||||||||||||||
PMC PMS QMC QMS | [Bearing Nut Fine Thread Alteration] ·Specify "PMC" for the left end, and "QMC" for the right end [Cylinder Fine Thread Alteration] ·Specify "PMS" for the left end, and "QMS" for the right end | SFAU30-300-F40-B30-PMC15-T50-S40-QMC15-SC10 | |||||||||||||||||||||||||||||||||||||||||||||||||
PC QC | Applicable to M = 6 or more Available for D ≤ 8 Undercut Width = F (T) - B (S) Not applicable to D = Q, D = P | SFAU30-300-F40-B30-P20-T50-S40-Q16-SC10-PC-QC |
Working Environment: General environment
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-PSSFGU6-[25-800/1]-F[2-42/1]-B[2-42/1]-P[3,4,5]-T[2-42/1]-S[0-42/1]-Q[3,4,5]-SC[0-592/1] |
SH-PSSFGU6-[25-800/1]-F[2-42/1]-B[2-42/1]-P[3,4,5]-T[2-42/1]-S[0-42/1]-QMC[3,4,5]-SC[0-592/1] |
SH-PSSFGU6-[25-800/1]-F[2-42/1]-B[2-42/1]-PMC[3,4,5]-T[2-42/1]-S[0-42/1]-Q[3,4,5]-SC[0-592/1] |
SH-PSSFGU6-[25-800/1]-F[2-42/1]-B[2-42/1]-PMC[3,4,5]-T[2-42/1]-S[0-42/1]-QMC[3,4,5]-SC[0-592/1] |
SH-PSSFGU8-[25-800/1]-F[2-56/1]-B[2-56/1]-P[3,4,5,6]-T[2-56/1]-S[0-56/1]-Q[3,4,5,6]-SC[0-592/1] |
SH-PSSFGU8-[25-800/1]-F[2-56/1]-B[2-56/1]-P[3,4,5,6]-T[2-56/1]-S[0-56/1]-QMC[3,4,5,6]-SC[0-592/1] |
SH-PSSFGU8-[25-800/1]-F[2-56/1]-B[2-56/1]-PMC[3,4,5,6]-T[2-56/1]-S[0-56/1]-Q[3,4,5,6]-SC[0-592/1] |
SH-PSSFGU8-[25-800/1]-F[2-56/1]-B[2-56/1]-PMC[3,4,5,6]-T[2-56/1]-S[0-56/1]-QMC[3,4,5,6]-SC[0-592/1] |
SH-PSSFGU10-[25-800/1]-F[2-70/1]-B[2-70/1]-P[3,4,5,6,8]-T[2-70/1]-S[0-70/1]-Q[4,5,6,8]-SC[0-792/1] |
SH-PSSFGU10-[25-800/1]-F[2-70/1]-B[2-70/1]-P[3,4,5,6,8]-T[2-70/1]-S[0-70/1]-QMC[4,5,6,8]-SC[0-792/1] |
SH-PSSFGU10-[25-800/1]-F[2-70/1]-B[2-70/1]-PMC[4,5,6,8]-T[2-70/1]-S[0-70/1]-Q[4,5,6,8]-SC[0-792/1] |
SH-PSSFGU10-[25-800/1]-F[2-70/1]-B[2-70/1]-PMC[4,5,6,8]-T[2-70/1]-S[0-70/1]-QMC[4,5,6,8]-SC[0-792/1] |
SH-PSSFGU12-[25-800/1]-F[2-84/1]-B[2-84/1]-P[5,6,8,10]-T[2-84/1]-S[0-84/1]-Q[5,6,8,10]-SC[0-800/1] |
SH-PSSFGU12-[25-800/1]-F[2-84/1]-B[2-84/1]-P[5,6,8,10]-T[2-84/1]-S[0-84/1]-QMC[5,6,8,10]-SC[0-800/1] |
SH-PSSFGU12-[25-800/1]-F[2-84/1]-B[2-84/1]-PMC[5,6,8,10]-T[2-84/1]-S[0-84/1]-Q[5,6,8,10]-SC[0-800/1] |
SH-PSSFGU12-[25-800/1]-F[2-84/1]-B[2-84/1]-PMC[5,6,8,10]-T[2-84/1]-S[0-84/1]-QMC[5,6,8,10]-SC[0-800/1] |
SH-PSSFGU12-[25-800/1]-F[2-84/1]-B[2-84/1]-PMS10-T[2-84/1]-S[0-84/1]-Q[5,6,8,10]-SC[0-800/1] |
SH-PSSFGU12-[25-800/1]-F[2-84/1]-B[2-84/1]-PMS10-T[2-84/1]-S[0-84/1]-QMC[5,6,8,10]-SC[0-800/1] |
SH-PSSFGU13-[25-800/1]-F[2-84/1]-B[2-84/1]-P[4,5,6,8,10,12]-T[2-84/1]-S[0-84/1]-Q[5,6,8,10,12]-SC[0-800/1] |
SH-PSSFGU13-[25-800/1]-F[2-84/1]-B[2-84/1]-P[4,5,6,8,10,12]-T[2-84/1]-S[0-84/1]-QMC[5,6,8,10,12]-SC[0-800/1] |
SH-PSSFGU13-[25-800/1]-F[2-84/1]-B[2-84/1]-P[4,5,6,8,10,12]-T[2-84/1]-S[0-84/1]-QMS[10,12]-SC[0-800/1] |
SH-PSSFGU13-[25-800/1]-F[2-84/1]-B[2-84/1]-PMC[5,6,8,10,12]-T[2-84/1]-S[0-84/1]-Q[5,6,8,10,12]-SC[0-800/1] |
SH-PSSFGU13-[25-800/1]-F[2-84/1]-B[2-84/1]-PMC[5,6,8,10,12]-T[2-84/1]-S[0-84/1]-QMC[5,6,8,10,12]-SC[0-800/1] |
SH-PSSFGU13-[25-800/1]-F[2-84/1]-B[2-84/1]-PMC[5,6,8,10,12]-T[2-84/1]-S[0-84/1]-QMS[10,12]-SC[0-800/1] |
SH-PSSFGU13-[25-800/1]-F[2-84/1]-B[2-84/1]-PMS[10,12]-T[2-84/1]-S[0-84/1]-Q[5,6,8,10,12]-SC[0-800/1] |
SH-PSSFGU13-[25-800/1]-F[2-84/1]-B[2-84/1]-PMS[10,12]-T[2-84/1]-S[0-84/1]-QMC[5,6,8,10,12]-SC[0-800/1] |
SH-PSSFGU13-[25-800/1]-F[2-84/1]-B[2-84/1]-PMS[10,12]-T[2-84/1]-S[0-84/1]-QMS[10,12]-SC[0-800/1] |
SH-PSSFGU15-[25-800/1]-F[2-84/1]-B[2-112/1]-P[4,5,6,8,10,12]-T[2-84/1]-S[0-84/1]-Q[5,6,8,10,12]-SC[0-800/1] |
SH-PSSFGU15-[25-800/1]-F[2-84/1]-B[2-112/1]-P[4,5,6,8,10,12]-T[2-84/1]-S[0-84/1]-QMC[5,6,8,10,12,15]-SC[0-800/1] |
SH-PSSFGU15-[25-800/1]-F[2-84/1]-B[2-112/1]-P[4,5,6,8,10,12]-T[2-84/1]-S[0-84/1]-QMS[10,12,14]-SC[0-800/1] |
SH-PSSFGU15-[25-800/1]-F[2-84/1]-B[2-112/1]-PMC[5,6,8,10,12,15]-T[2-84/1]-S[0-84/1]-Q[5,6,8,10,12]-SC[0-800/1] |
SH-PSSFGU15-[25-800/1]-F[2-84/1]-B[2-112/1]-PMC[5,6,8,10,12,15]-T[2-84/1]-S[0-84/1]-QMC[5,6,8,10,12,15]-SC[0-800/1] |
SH-PSSFGU15-[25-800/1]-F[2-84/1]-B[2-112/1]-PMC[5,6,8,10,12,15]-T[2-84/1]-S[0-84/1]-QMS[10,12,14]-SC[0-800/1] |
SH-PSSFGU15-[25-800/1]-F[2-84/1]-B[2-112/1]-PMS[10,12,14]-T[2-84/1]-S[0-84/1]-Q[5,6,8,10,12]-SC[0-800/1] |
SH-PSSFGU15-[25-800/1]-F[2-84/1]-B[2-112/1]-PMS[10,12,14]-T[2-84/1]-S[0-84/1]-QMC[5,6,8,10,12,15]-SC[0-800/1] |
SH-PSSFGU15-[25-800/1]-F[2-84/1]-B[2-112/1]-PMS[10,12,14]-T[2-84/1]-S[0-84/1]-QMS[10,12,14]-SC[0-800/1] |
SH-PSSFGU16-[25-800/1]-F[2-112/1]-B[2-112/1]-P[4,5,6,8,10,12]-T[2-112/1]-S[0-112/1]-Q[5,6,8,10,12]-SC[0-800/1] |
SH-PSSFGU16-[25-800/1]-F[2-112/1]-B[2-112/1]-P[4,5,6,8,10,12]-T[2-112/1]-S[0-112/1]-QMC[5,6,8,10,12,15]-SC[0-800/1] |
SH-PSSFGU16-[25-800/1]-F[2-112/1]-B[2-112/1]-P[4,5,6,8,10,12]-T[2-112/1]-S[0-112/1]-QMS[10,12,14]-SC[0-800/1] |
SH-PSSFGU16-[25-800/1]-F[2-112/1]-B[2-112/1]-PMC[5,6,8,10,12,15]-T[2-112/1]-S[0-112/1]-Q[5,6,8,10,12]-SC[0-800/1] |
SH-PSSFGU16-[25-800/1]-F[2-112/1]-B[2-112/1]-PMC[5,6,8,10,12,15]-T[2-112/1]-S[0-112/1]-QMC[5,6,8,10,12,15]-SC[0-800/1] |
SH-PSSFGU16-[25-800/1]-F[2-112/1]-B[2-112/1]-PMC[5,6,8,10,12,15]-T[2-112/1]-S[0-112/1]-QMS[10,12,14]-SC[0-800/1] |
SH-PSSFGU16-[25-800/1]-F[2-112/1]-B[2-112/1]-PMS[10,12,14]-T[2-112/1]-S[0-112/1]-Q[5,6,8,10,12]-SC[0-800/1] |
SH-PSSFGU16-[25-800/1]-F[2-112/1]-B[2-112/1]-PMS[10,12,14]-T[2-112/1]-S[0-112/1]-QMC[5,6,8,10,12,15]-SC[0-800/1] |
SH-PSSFGU16-[25-800/1]-F[2-112/1]-B[2-112/1]-PMS[10,12,14]-T[2-112/1]-S[0-112/1]-QMS[10,12,14]-SC[0-800/1] |
SH-PSSFGU18-[25-800/1]-F[2-112/1]-B[2-112/1]-P[5,6,8,10,12,16]-T[2-112/1]-S[0-112/1]-Q[5,6,8,10,12,16]-SC[0-800/1] |
SH-PSSFGU18-[25-800/1]-F[2-112/1]-B[2-112/1]-P[5,6,8,10,12,16]-T[2-112/1]-S[0-112/1]-QMC[5,6,8,10,12,15,17]-SC[0-800/1] |
SH-PSSFGU18-[25-800/1]-F[2-112/1]-B[2-112/1]-P[5,6,8,10,12,16]-T[2-112/1]-S[0-112/1]-QMS[10,12,14,18]-SC[0-800/1] |
SH-PSSFGU18-[25-800/1]-F[2-112/1]-B[2-112/1]-PMC[5,6,8,10,12,15,17]-T[2-112/1]-S[0-112/1]-Q[5,6,8,10,12,16]-SC[0-800/1] |
SH-PSSFGU18-[25-800/1]-F[2-112/1]-B[2-112/1]-PMC[5,6,8,10,12,15,17]-T[2-112/1]-S[0-112/1]-QMC[5,6,8,10,12,15,17]-SC[0-800/1] |
SH-PSSFGU18-[25-800/1]-F[2-112/1]-B[2-112/1]-PMC[5,6,8,10,12,15,17]-T[2-112/1]-S[0-112/1]-QMS[10,12,14,18]-SC[0-800/1] |
SH-PSSFGU18-[25-800/1]-F[2-112/1]-B[2-112/1]-PMS[10,12,14]-T[2-112/1]-S[0-112/1]-Q[5,6,8,10,12,16]-SC[0-800/1] |
SH-PSSFGU18-[25-800/1]-F[2-112/1]-B[2-112/1]-PMS[10,12,14]-T[2-112/1]-S[0-112/1]-QMC[5,6,8,10,12,15,17]-SC[0-800/1] |
SH-PSSFGU18-[25-800/1]-F[2-112/1]-B[2-112/1]-PMS[10,12,14]-T[2-112/1]-S[0-112/1]-QMS[10,12,14,18]-SC[0-800/1] |
SH-PSSFGU20-[25-800/1]-F[2-140/1]-B[2-140/1]-P[5,6,8,10,12,16]-T[2-140/1]-S[0-140/1]-Q[6,8,10,12,16]-SC[0-800/1] |
SH-PSSFGU20-[25-800/1]-F[2-140/1]-B[2-140/1]-P[5,6,8,10,12,16]-T[2-140/1]-S[0-140/1]-QMC[6,8,10,12,15,17]-SC[0-800/1] |
SH-PSSFGU20-[25-800/1]-F[2-140/1]-B[2-140/1]-P[5,6,8,10,12,16]-T[2-140/1]-S[0-140/1]-QMS[10,12,14,18]-SC[0-800/1] |
SH-PSSFGU20-[25-800/1]-F[2-140/1]-B[2-140/1]-PMC[6,8,10,12,15,17]-T[2-140/1]-S[0-140/1]-Q[6,8,10,12,16]-SC[0-800/1] |
SH-PSSFGU20-[25-800/1]-F[2-140/1]-B[2-140/1]-PMC[6,8,10,12,15,17]-T[2-140/1]-S[0-140/1]-QMC[6,8,10,12,15,17]-SC[0-800/1] |
SH-PSSFGU20-[25-800/1]-F[2-140/1]-B[2-140/1]-PMC[6,8,10,12,15,17]-T[2-140/1]-S[0-140/1]-QMS[10,12,14,18]-SC[0-800/1] |
SH-PSSFGU20-[25-800/1]-F[2-140/1]-B[2-140/1]-PMS[10,12,14,18]-T[2-140/1]-S[0-140/1]-Q[6,8,10,12,16]-SC[0-800/1] |
SH-PSSFGU20-[25-800/1]-F[2-140/1]-B[2-140/1]-PMS[10,12,14,18]-T[2-140/1]-S[0-140/1]-QMC[6,8,10,12,15,17]-SC[0-800/1] |
SH-PSSFGU20-[25-800/1]-F[2-140/1]-B[2-140/1]-PMS[10,12,14,18]-T[2-140/1]-S[0-140/1]-QMS[10,12,14,18]-SC[0-800/1] |
SH-PSSFGU25-[25-800/1]-F[2-168/1]-B[2-168/1]-P[6,8,10,12,16,20,24]-T[2-168/1]-S[0-168/1]-Q[8,10,12,16,20,24]-SC[0-800/1] |
SH-PSSFGU25-[25-800/1]-F[2-168/1]-B[2-168/1]-P[6,8,10,12,16,20,24]-T[2-168/1]-S[0-168/1]-QMC[8,10,12,15,17,20]-SC[0-800/1] |
SH-PSSFGU25-[25-800/1]-F[2-168/1]-B[2-168/1]-P[6,8,10,12,16,20,24]-T[2-168/1]-S[0-168/1]-QMS[10,12,14,18]-SC[0-800/1] |
SH-PSSFGU25-[25-800/1]-F[2-168/1]-B[2-168/1]-PMC[8,10,12,15,17,20]-T[2-168/1]-S[0-168/1]-Q[8,10,12,16,20,24]-SC[0-800/1] |
SH-PSSFGU25-[25-800/1]-F[2-168/1]-B[2-168/1]-PMC[8,10,12,15,17,20]-T[2-168/1]-S[0-168/1]-QMC[8,10,12,15,17,20]-SC[0-800/1] |
SH-PSSFGU25-[25-800/1]-F[2-168/1]-B[2-168/1]-PMC[8,10,12,15,17,20]-T[2-168/1]-S[0-168/1]-QMS[10,12,14,18]-SC[0-800/1] |
SH-PSSFGU25-[25-800/1]-F[2-168/1]-B[2-168/1]-PMS[10,12,14,18]-T[2-168/1]-S[0-168/1]-Q[8,10,12,16,20,24]-SC[0-800/1] |
SH-PSSFGU25-[25-800/1]-F[2-168/1]-B[2-168/1]-PMS[10,12,14,18]-T[2-168/1]-S[0-168/1]-QMC[8,10,12,15,17,20]-SC[0-800/1] |
SH-PSSFGU25-[25-800/1]-F[2-168/1]-B[2-168/1]-PMS[10,12,14,18]-T[2-168/1]-S[0-168/1]-QMS[10,12,14,18]-SC[0-800/1] |
SH-PSSFGU30-[25-800/1]-F[2-210/1]-B[2-210/1]-P[8,10,12,16,20,24]-T[2-210/1]-S[0-210/1]-Q[8,10,12,16,20,24]-SC[0-800/1] |
SH-PSSFGU30-[25-800/1]-F[2-210/1]-B[2-210/1]-P[8,10,12,16,20,24]-T[2-210/1]-S[0-210/1]-QMC[8,10,12,15,17,20,25]-SC[0-800/1] |
SH-PSSFGU30-[25-800/1]-F[2-210/1]-B[2-210/1]-P[8,10,12,16,20,24]-T[2-210/1]-S[0-210/1]-QMS[10,12,14,18]-SC[0-800/1] |
SH-PSSFGU30-[25-800/1]-F[2-210/1]-B[2-210/1]-PMC[8,10,12,15,17,20,25]-T[2-210/1]-S[0-210/1]-Q[8,10,12,16,20,24]-SC[0-800/1] |
SH-PSSFGU30-[25-800/1]-F[2-210/1]-B[2-210/1]-PMC[8,10,12,15,17,20,25]-T[2-210/1]-S[0-210/1]-QMC[8,10,12,15,17,20,25]-SC[0-800/1] |
SH-PSSFGU30-[25-800/1]-F[2-210/1]-B[2-210/1]-PMC[8,10,12,15,17,20,25]-T[2-210/1]-S[0-210/1]-QMS[10,12,14,18]-SC[0-800/1] |
SH-PSSFGU30-[25-800/1]-F[2-210/1]-B[2-210/1]-PMS[10,12,14,18]-T[2-210/1]-S[0-210/1]-Q[8,10,12,16,20,24]-SC[0-800/1] |
SH-PSSFGU30-[25-800/1]-F[2-210/1]-B[2-210/1]-PMS[10,12,14,18]-T[2-210/1]-S[0-210/1]-QMC[8,10,12,15,17,20,25]-SC[0-800/1] |
SH-PSSFGU30-[25-800/1]-F[2-210/1]-B[2-210/1]-PMS[10,12,14,18]-T[2-210/1]-S[0-210/1]-QMS[10,12,14,18]-SC[0-800/1] |
SH-PSSFGU35-[25-800/1]-F[2-210/1]-B[2-210/1]-P[10,12,16,20,24,30]-T[2-210/1]-S[0-210/1]-Q[10,12,16,20,24,30]-SC[0-800/1] |
SH-PSSFGU35-[25-800/1]-F[2-210/1]-B[2-210/1]-P[10,12,16,20,24,30]-T[2-210/1]-S[0-210/1]-QMC[10,12,15,17,20,25,30]-SC[0-800/1] |
SH-PSSFGU35-[25-800/1]-F[2-210/1]-B[2-210/1]-P[10,12,16,20,24,30]-T[2-210/1]-S[0-210/1]-QMS[10,12,14,18]-SC[0-800/1] |
SH-PSSFGU35-[25-800/1]-F[2-210/1]-B[2-210/1]-PMC[10,12,15,17,20,25,30]-T[2-210/1]-S[0-210/1]-Q[10,12,16,20,24,30]-SC[0-800/1] |
SH-PSSFGU35-[25-800/1]-F[2-210/1]-B[2-210/1]-PMC[10,12,15,17,20,25,30]-T[2-210/1]-S[0-210/1]-QMC[10,12,15,17,20,25,30]-SC[0-800/1] |
SH-PSSFGU35-[25-800/1]-F[2-210/1]-B[2-210/1]-PMC[10,12,15,17,20,25,30]-T[2-210/1]-S[0-210/1]-QMS[10,12,14,18]-SC[0-800/1] |
SH-PSSFGU35-[25-800/1]-F[2-210/1]-B[2-210/1]-PMS[10,12,14,18]-T[2-210/1]-S[0-210/1]-Q[10,12,16,20,24,30]-SC[0-800/1] |
SH-PSSFGU35-[25-800/1]-F[2-210/1]-B[2-210/1]-PMS[10,12,14,18]-T[2-210/1]-S[0-210/1]-QMC[10,12,15,17,20,25,30]-SC[0-800/1] |
SH-PSSFGU35-[25-800/1]-F[2-210/1]-B[2-210/1]-PMS[10,12,14,18]-T[2-210/1]-S[0-210/1]-QMS[10,12,14,18]-SC[0-800/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Dia. D (Ø) | Length L (mm) | Cleaning Method | B (mm) | Change Tapped Thread P to Fine Thread [PMS] (mm) | S (mm) | P (mm) | Wrench Flats at One Location [SC] (mm) | T (mm) | Change Tapped Thread Q to Fine Thread [QMS] (mm) | Q (mm) | F (mm) | Change Tapped Thread Q to Fine Thread [QMC] (mm) | Change Tapped Thread P to Fine Thread [PMC] (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 6 | 25 ~ 800 | Precision Cleaning | 0 ~ 42 | - | 0 ~ 42 | 3 ~ 5 | 0 ~ 592 | 2 ~ 42 | - | 3 ~ 5 | 2 ~ 42 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 6 | 25 ~ 800 | Precision Cleaning | 0 ~ 42 | - | 0 ~ 42 | 3 ~ 5 | 0 ~ 592 | 2 ~ 42 | - | - | 2 ~ 42 | 3 ~ 5 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 6 | 25 ~ 800 | Precision Cleaning | 0 ~ 42 | - | 0 ~ 42 | - | 0 ~ 592 | 2 ~ 42 | - | 3 ~ 5 | 2 ~ 42 | - | 3 ~ 5 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 6 | 25 ~ 800 | Precision Cleaning | 0 ~ 42 | - | 0 ~ 42 | - | 0 ~ 592 | 2 ~ 42 | - | - | 2 ~ 42 | 3 ~ 5 | 3 ~ 5 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 8 | 25 ~ 800 | Precision Cleaning | 0 ~ 56 | - | 0 ~ 56 | 3 ~ 6 | 0 ~ 592 | 2 ~ 56 | - | 3 ~ 6 | 2 ~ 56 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 8 | 25 ~ 800 | Precision Cleaning | 0 ~ 56 | - | 0 ~ 56 | 3 ~ 6 | 0 ~ 592 | 2 ~ 56 | - | - | 2 ~ 56 | 3 ~ 6 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 8 | 25 ~ 800 | Precision Cleaning | 0 ~ 56 | - | 0 ~ 56 | - | 0 ~ 592 | 2 ~ 56 | - | 3 ~ 6 | 2 ~ 56 | - | 3 ~ 6 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 8 | 25 ~ 800 | Precision Cleaning | 0 ~ 56 | - | 0 ~ 56 | - | 0 ~ 592 | 2 ~ 56 | - | - | 2 ~ 56 | 3 ~ 6 | 3 ~ 6 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 10 | 25 ~ 800 | Precision Cleaning | 0 ~ 70 | - | 0 ~ 70 | 3 ~ 8 | 0 ~ 792 | 2 ~ 70 | - | 4 ~ 8 | 2 ~ 70 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 10 | 25 ~ 800 | Precision Cleaning | 0 ~ 70 | - | 0 ~ 70 | 3 ~ 8 | 0 ~ 792 | 2 ~ 70 | - | - | 2 ~ 70 | 4 ~ 8 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 10 | 25 ~ 800 | Precision Cleaning | 0 ~ 70 | - | 0 ~ 70 | - | 0 ~ 792 | 2 ~ 70 | - | 4 ~ 8 | 2 ~ 70 | - | 4 ~ 8 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 10 | 25 ~ 800 | Precision Cleaning | 0 ~ 70 | - | 0 ~ 70 | - | 0 ~ 792 | 2 ~ 70 | - | - | 2 ~ 70 | 4 ~ 8 | 4 ~ 8 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 12 | 25 ~ 800 | Precision Cleaning | 0 ~ 84 | - | 0 ~ 84 | 5 ~ 10 | 0 ~ 800 | 2 ~ 84 | - | 5 ~ 10 | 2 ~ 84 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 12 | 25 ~ 800 | Precision Cleaning | 0 ~ 84 | - | 0 ~ 84 | 5 ~ 10 | 0 ~ 800 | 2 ~ 84 | - | - | 2 ~ 84 | 5 ~ 10 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 12 | 25 ~ 800 | Precision Cleaning | 0 ~ 84 | - | 0 ~ 84 | - | 0 ~ 800 | 2 ~ 84 | - | 5 ~ 10 | 2 ~ 84 | - | 5 ~ 10 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 12 | 25 ~ 800 | Precision Cleaning | 0 ~ 84 | - | 0 ~ 84 | - | 0 ~ 800 | 2 ~ 84 | - | - | 2 ~ 84 | 5 ~ 10 | 5 ~ 10 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 12 | 25 ~ 800 | Precision Cleaning | 0 ~ 84 | 10 | 0 ~ 84 | - | 0 ~ 800 | 2 ~ 84 | - | 5 ~ 10 | 2 ~ 84 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 12 | 25 ~ 800 | Precision Cleaning | 0 ~ 84 | 10 | 0 ~ 84 | - | 0 ~ 800 | 2 ~ 84 | - | - | 2 ~ 84 | 5 ~ 10 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 13 | 25 ~ 800 | Precision Cleaning | 0 ~ 84 | - | 0 ~ 84 | 4 ~ 12 | 0 ~ 800 | 2 ~ 84 | - | 5 ~ 12 | 2 ~ 84 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 13 | 25 ~ 800 | Precision Cleaning | 0 ~ 84 | - | 0 ~ 84 | 4 ~ 12 | 0 ~ 800 | 2 ~ 84 | - | - | 2 ~ 84 | 5 ~ 12 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 13 | 25 ~ 800 | Precision Cleaning | 0 ~ 84 | - | 0 ~ 84 | 4 ~ 12 | 0 ~ 800 | 2 ~ 84 | 10 ~ 12 | - | 2 ~ 84 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 13 | 25 ~ 800 | Precision Cleaning | 0 ~ 84 | - | 0 ~ 84 | - | 0 ~ 800 | 2 ~ 84 | - | 5 ~ 12 | 2 ~ 84 | - | 5 ~ 12 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 13 | 25 ~ 800 | Precision Cleaning | 0 ~ 84 | - | 0 ~ 84 | - | 0 ~ 800 | 2 ~ 84 | - | - | 2 ~ 84 | 5 ~ 12 | 5 ~ 12 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 13 | 25 ~ 800 | Precision Cleaning | 0 ~ 84 | - | 0 ~ 84 | - | 0 ~ 800 | 2 ~ 84 | 10 ~ 12 | - | 2 ~ 84 | - | 5 ~ 12 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 13 | 25 ~ 800 | Precision Cleaning | 0 ~ 84 | 10 ~ 12 | 0 ~ 84 | - | 0 ~ 800 | 2 ~ 84 | - | 5 ~ 12 | 2 ~ 84 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 13 | 25 ~ 800 | Precision Cleaning | 0 ~ 84 | 10 ~ 12 | 0 ~ 84 | - | 0 ~ 800 | 2 ~ 84 | - | - | 2 ~ 84 | 5 ~ 12 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 13 | 25 ~ 800 | Precision Cleaning | 0 ~ 84 | 10 ~ 12 | 0 ~ 84 | - | 0 ~ 800 | 2 ~ 84 | 10 ~ 12 | - | 2 ~ 84 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 15 | 25 ~ 800 | Precision Cleaning | 0 ~ 112 | - | 0 ~ 84 | 4 ~ 12 | 0 ~ 800 | 2 ~ 84 | - | 5 ~ 12 | 2 ~ 84 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 15 | 25 ~ 800 | Precision Cleaning | 0 ~ 112 | - | 0 ~ 84 | 4 ~ 12 | 0 ~ 800 | 2 ~ 84 | - | - | 2 ~ 84 | 5 ~ 15 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 15 | 25 ~ 800 | Precision Cleaning | 0 ~ 112 | - | 0 ~ 84 | 4 ~ 12 | 0 ~ 800 | 2 ~ 84 | 10 ~ 14 | - | 2 ~ 84 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 15 | 25 ~ 800 | Precision Cleaning | 0 ~ 112 | - | 0 ~ 84 | - | 0 ~ 800 | 2 ~ 84 | - | 5 ~ 12 | 2 ~ 84 | - | 5 ~ 15 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 15 | 25 ~ 800 | Precision Cleaning | 0 ~ 112 | - | 0 ~ 84 | - | 0 ~ 800 | 2 ~ 84 | - | - | 2 ~ 84 | 5 ~ 15 | 5 ~ 15 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 15 | 25 ~ 800 | Precision Cleaning | 0 ~ 112 | - | 0 ~ 84 | - | 0 ~ 800 | 2 ~ 84 | 10 ~ 14 | - | 2 ~ 84 | - | 5 ~ 15 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 15 | 25 ~ 800 | Precision Cleaning | 0 ~ 112 | 10 ~ 14 | 0 ~ 84 | - | 0 ~ 800 | 2 ~ 84 | - | 5 ~ 12 | 2 ~ 84 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 15 | 25 ~ 800 | Precision Cleaning | 0 ~ 112 | 10 ~ 14 | 0 ~ 84 | - | 0 ~ 800 | 2 ~ 84 | - | - | 2 ~ 84 | 5 ~ 15 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 15 | 25 ~ 800 | Precision Cleaning | 0 ~ 112 | 10 ~ 14 | 0 ~ 84 | - | 0 ~ 800 | 2 ~ 84 | 10 ~ 14 | - | 2 ~ 84 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 16 | 25 ~ 800 | Precision Cleaning | 0 ~ 112 | - | 0 ~ 112 | 4 ~ 12 | 0 ~ 800 | 2 ~ 112 | - | 5 ~ 12 | 2 ~ 112 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 16 | 25 ~ 800 | Precision Cleaning | 0 ~ 112 | - | 0 ~ 112 | 4 ~ 12 | 0 ~ 800 | 2 ~ 112 | - | - | 2 ~ 112 | 5 ~ 15 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 16 | 25 ~ 800 | Precision Cleaning | 0 ~ 112 | - | 0 ~ 112 | 4 ~ 12 | 0 ~ 800 | 2 ~ 112 | 10 ~ 14 | - | 2 ~ 112 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 16 | 25 ~ 800 | Precision Cleaning | 0 ~ 112 | - | 0 ~ 112 | - | 0 ~ 800 | 2 ~ 112 | - | 5 ~ 12 | 2 ~ 112 | - | 5 ~ 15 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 16 | 25 ~ 800 | Precision Cleaning | 0 ~ 112 | - | 0 ~ 112 | - | 0 ~ 800 | 2 ~ 112 | - | - | 2 ~ 112 | 5 ~ 15 | 5 ~ 15 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 16 | 25 ~ 800 | Precision Cleaning | 0 ~ 112 | - | 0 ~ 112 | - | 0 ~ 800 | 2 ~ 112 | 10 ~ 14 | - | 2 ~ 112 | - | 5 ~ 15 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 16 | 25 ~ 800 | Precision Cleaning | 0 ~ 112 | 10 ~ 14 | 0 ~ 112 | - | 0 ~ 800 | 2 ~ 112 | - | 5 ~ 12 | 2 ~ 112 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 16 | 25 ~ 800 | Precision Cleaning | 0 ~ 112 | 10 ~ 14 | 0 ~ 112 | - | 0 ~ 800 | 2 ~ 112 | - | - | 2 ~ 112 | 5 ~ 15 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 16 | 25 ~ 800 | Precision Cleaning | 0 ~ 112 | 10 ~ 14 | 0 ~ 112 | - | 0 ~ 800 | 2 ~ 112 | 10 ~ 14 | - | 2 ~ 112 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 18 | 25 ~ 800 | Precision Cleaning | 0 ~ 112 | - | 0 ~ 112 | 5 ~ 16 | 0 ~ 800 | 2 ~ 112 | - | 5 ~ 16 | 2 ~ 112 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 18 | 25 ~ 800 | Precision Cleaning | 0 ~ 112 | - | 0 ~ 112 | 5 ~ 16 | 0 ~ 800 | 2 ~ 112 | - | - | 2 ~ 112 | 5 ~ 17 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 18 | 25 ~ 800 | Precision Cleaning | 0 ~ 112 | - | 0 ~ 112 | 5 ~ 16 | 0 ~ 800 | 2 ~ 112 | 10 ~ 18 | - | 2 ~ 112 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 18 | 25 ~ 800 | Precision Cleaning | 0 ~ 112 | - | 0 ~ 112 | - | 0 ~ 800 | 2 ~ 112 | - | 5 ~ 16 | 2 ~ 112 | - | 5 ~ 17 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 18 | 25 ~ 800 | Precision Cleaning | 0 ~ 112 | - | 0 ~ 112 | - | 0 ~ 800 | 2 ~ 112 | - | - | 2 ~ 112 | 5 ~ 17 | 5 ~ 17 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 18 | 25 ~ 800 | Precision Cleaning | 0 ~ 112 | - | 0 ~ 112 | - | 0 ~ 800 | 2 ~ 112 | 10 ~ 18 | - | 2 ~ 112 | - | 5 ~ 17 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 18 | 25 ~ 800 | Precision Cleaning | 0 ~ 112 | 10 ~ 14 | 0 ~ 112 | - | 0 ~ 800 | 2 ~ 112 | - | 5 ~ 16 | 2 ~ 112 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 18 | 25 ~ 800 | Precision Cleaning | 0 ~ 112 | 10 ~ 14 | 0 ~ 112 | - | 0 ~ 800 | 2 ~ 112 | - | - | 2 ~ 112 | 5 ~ 17 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 18 | 25 ~ 800 | Precision Cleaning | 0 ~ 112 | 10 ~ 14 | 0 ~ 112 | - | 0 ~ 800 | 2 ~ 112 | 10 ~ 18 | - | 2 ~ 112 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 20 | 25 ~ 800 | Precision Cleaning | 0 ~ 140 | - | 0 ~ 140 | 5 ~ 16 | 0 ~ 800 | 2 ~ 140 | - | 6 ~ 16 | 2 ~ 140 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 20 | 25 ~ 800 | Precision Cleaning | 0 ~ 140 | - | 0 ~ 140 | 5 ~ 16 | 0 ~ 800 | 2 ~ 140 | - | - | 2 ~ 140 | 6 ~ 17 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 20 | 25 ~ 800 | Precision Cleaning | 0 ~ 140 | - | 0 ~ 140 | 5 ~ 16 | 0 ~ 800 | 2 ~ 140 | 10 ~ 18 | - | 2 ~ 140 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 20 | 25 ~ 800 | Precision Cleaning | 0 ~ 140 | - | 0 ~ 140 | - | 0 ~ 800 | 2 ~ 140 | - | 6 ~ 16 | 2 ~ 140 | - | 6 ~ 17 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 20 | 25 ~ 800 | Precision Cleaning | 0 ~ 140 | - | 0 ~ 140 | - | 0 ~ 800 | 2 ~ 140 | - | - | 2 ~ 140 | 6 ~ 17 | 6 ~ 17 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 20 | 25 ~ 800 | Precision Cleaning | 0 ~ 140 | - | 0 ~ 140 | - | 0 ~ 800 | 2 ~ 140 | 10 ~ 18 | - | 2 ~ 140 | - | 6 ~ 17 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 20 | 25 ~ 800 | Precision Cleaning | 0 ~ 140 | 10 ~ 18 | 0 ~ 140 | - | 0 ~ 800 | 2 ~ 140 | - | 6 ~ 16 | 2 ~ 140 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 20 | 25 ~ 800 | Precision Cleaning | 0 ~ 140 | 10 ~ 18 | 0 ~ 140 | - | 0 ~ 800 | 2 ~ 140 | - | - | 2 ~ 140 | 6 ~ 17 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 20 | 25 ~ 800 | Precision Cleaning | 0 ~ 140 | 10 ~ 18 | 0 ~ 140 | - | 0 ~ 800 | 2 ~ 140 | 10 ~ 18 | - | 2 ~ 140 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 25 | 25 ~ 800 | Precision Cleaning | 0 ~ 168 | - | 0 ~ 168 | 6 ~ 24 | 0 ~ 800 | 2 ~ 168 | - | 8 ~ 24 | 2 ~ 168 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 25 | 25 ~ 800 | Precision Cleaning | 0 ~ 168 | - | 0 ~ 168 | 6 ~ 24 | 0 ~ 800 | 2 ~ 168 | - | - | 2 ~ 168 | 8 ~ 20 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 25 | 25 ~ 800 | Precision Cleaning | 0 ~ 168 | - | 0 ~ 168 | 6 ~ 24 | 0 ~ 800 | 2 ~ 168 | 10 ~ 18 | - | 2 ~ 168 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 25 | 25 ~ 800 | Precision Cleaning | 0 ~ 168 | - | 0 ~ 168 | - | 0 ~ 800 | 2 ~ 168 | - | 8 ~ 24 | 2 ~ 168 | - | 8 ~ 20 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 25 | 25 ~ 800 | Precision Cleaning | 0 ~ 168 | - | 0 ~ 168 | - | 0 ~ 800 | 2 ~ 168 | - | - | 2 ~ 168 | 8 ~ 20 | 8 ~ 20 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 25 | 25 ~ 800 | Precision Cleaning | 0 ~ 168 | - | 0 ~ 168 | - | 0 ~ 800 | 2 ~ 168 | 10 ~ 18 | - | 2 ~ 168 | - | 8 ~ 20 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 25 | 25 ~ 800 | Precision Cleaning | 0 ~ 168 | 10 ~ 18 | 0 ~ 168 | - | 0 ~ 800 | 2 ~ 168 | - | 8 ~ 24 | 2 ~ 168 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 25 | 25 ~ 800 | Precision Cleaning | 0 ~ 168 | 10 ~ 18 | 0 ~ 168 | - | 0 ~ 800 | 2 ~ 168 | - | - | 2 ~ 168 | 8 ~ 20 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 25 | 25 ~ 800 | Precision Cleaning | 0 ~ 168 | 10 ~ 18 | 0 ~ 168 | - | 0 ~ 800 | 2 ~ 168 | 10 ~ 18 | - | 2 ~ 168 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 30 | 25 ~ 800 | Precision Cleaning | 0 ~ 210 | - | 0 ~ 210 | 8 ~ 24 | 0 ~ 800 | 2 ~ 210 | - | 8 ~ 24 | 2 ~ 210 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 30 | 25 ~ 800 | Precision Cleaning | 0 ~ 210 | - | 0 ~ 210 | 8 ~ 24 | 0 ~ 800 | 2 ~ 210 | - | - | 2 ~ 210 | 8 ~ 25 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 30 | 25 ~ 800 | Precision Cleaning | 0 ~ 210 | - | 0 ~ 210 | 8 ~ 24 | 0 ~ 800 | 2 ~ 210 | 10 ~ 18 | - | 2 ~ 210 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 30 | 25 ~ 800 | Precision Cleaning | 0 ~ 210 | - | 0 ~ 210 | - | 0 ~ 800 | 2 ~ 210 | - | 8 ~ 24 | 2 ~ 210 | - | 8 ~ 25 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 30 | 25 ~ 800 | Precision Cleaning | 0 ~ 210 | - | 0 ~ 210 | - | 0 ~ 800 | 2 ~ 210 | - | - | 2 ~ 210 | 8 ~ 25 | 8 ~ 25 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 30 | 25 ~ 800 | Precision Cleaning | 0 ~ 210 | - | 0 ~ 210 | - | 0 ~ 800 | 2 ~ 210 | 10 ~ 18 | - | 2 ~ 210 | - | 8 ~ 25 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 30 | 25 ~ 800 | Precision Cleaning | 0 ~ 210 | 10 ~ 18 | 0 ~ 210 | - | 0 ~ 800 | 2 ~ 210 | - | 8 ~ 24 | 2 ~ 210 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 30 | 25 ~ 800 | Precision Cleaning | 0 ~ 210 | 10 ~ 18 | 0 ~ 210 | - | 0 ~ 800 | 2 ~ 210 | - | - | 2 ~ 210 | 8 ~ 25 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 30 | 25 ~ 800 | Precision Cleaning | 0 ~ 210 | 10 ~ 18 | 0 ~ 210 | - | 0 ~ 800 | 2 ~ 210 | 10 ~ 18 | - | 2 ~ 210 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 35 | 25 ~ 800 | Precision Cleaning | 0 ~ 210 | - | 0 ~ 210 | 10 ~ 30 | 0 ~ 800 | 2 ~ 210 | - | 10 ~ 30 | 2 ~ 210 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 35 | 25 ~ 800 | Precision Cleaning | 0 ~ 210 | - | 0 ~ 210 | 10 ~ 30 | 0 ~ 800 | 2 ~ 210 | - | - | 2 ~ 210 | 10 ~ 30 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 35 | 25 ~ 800 | Precision Cleaning | 0 ~ 210 | - | 0 ~ 210 | 10 ~ 30 | 0 ~ 800 | 2 ~ 210 | 10 ~ 18 | - | 2 ~ 210 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 35 | 25 ~ 800 | Precision Cleaning | 0 ~ 210 | - | 0 ~ 210 | - | 0 ~ 800 | 2 ~ 210 | - | 10 ~ 30 | 2 ~ 210 | - | 10 ~ 30 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 35 | 25 ~ 800 | Precision Cleaning | 0 ~ 210 | - | 0 ~ 210 | - | 0 ~ 800 | 2 ~ 210 | - | - | 2 ~ 210 | 10 ~ 30 | 10 ~ 30 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 35 | 25 ~ 800 | Precision Cleaning | 0 ~ 210 | - | 0 ~ 210 | - | 0 ~ 800 | 2 ~ 210 | 10 ~ 18 | - | 2 ~ 210 | - | 10 ~ 30 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 35 | 25 ~ 800 | Precision Cleaning | 0 ~ 210 | 10 ~ 18 | 0 ~ 210 | - | 0 ~ 800 | 2 ~ 210 | - | 10 ~ 30 | 2 ~ 210 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 35 | 25 ~ 800 | Precision Cleaning | 0 ~ 210 | 10 ~ 18 | 0 ~ 210 | - | 0 ~ 800 | 2 ~ 210 | - | - | 2 ~ 210 | 10 ~ 30 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 35 | 25 ~ 800 | Precision Cleaning | 0 ~ 210 | 10 ~ 18 | 0 ~ 210 | - | 0 ~ 800 | 2 ~ 210 | 10 ~ 18 | - | 2 ~ 210 | - | - |
Loading...
Basic Shape | Solid | End Shape (Left) | Threaded | End Shape (Right) | Threaded |
---|---|---|---|---|---|
Shaft End Perpendicularity | Perpendicularity (0.2) | Material | S45C | Heat Treatment | Not Provided |
Surface Treatment | Hard Chrome Plating | Shaft Fit Tolerance | f8 | Hardness | Not induction hardened |
Material Certificate | Available | Material Certificate: Material | SUS304 |
How can we improve?
How can we improve?