(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | ||||
D Tol. f8 | [M] Material | [S]Surface Treatment | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SL-PSSFGC | SUS304 | Hard Chrome Plating Plating Hardness: HV750 or more Plating Thickness: 10µ or more | Degreasing | General environment | Anti-rust packing | General environment |
SH-PSSFGC | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
Part Number | — | L | — | M | — | SC |
SL-PSSFGC10 | — | 200 | — | M5 | — | SC6 |
SH-PSSFGC20 | — | 300 | — | M6 | — | SC10 |
D Tol. | |
D | f8 |
6 | −0.010 −0.028 |
8 | −0.013 −0.035 |
10 | |
12 | −0.016 −0.043 |
13 | |
15 | |
16 | |
18 | |
20 | −0.020 −0.053 |
25 | |
30 | |
35 | −0.025 −0.064 |
40 | |
50 |
Part Number | L | M (Coarse), N (Coarse) | Wrench Flats Dimensions | C | |||||||||||||
Type | D | 1 mm Increments | Selection | SC | W | ℓ1 | |||||||||||
D Tolerance f8 SL-PSSFGC SH-PSSFGC | 6 | 15 to 900 | 3 | SC = 1 mm Increments [ ! ]SC+ℓ1≦L [ ! ]SC≧0 [ ! ] Details of Wrench Flats Here | 5 | 8 | 0.5 or Less | ||||||||||
8 | 15 to 1100 | 3 | 4 | 5 | 7 | ||||||||||||
10 | 15 to 1200 | 3 | 4 | 5 | 6 | 8 | |||||||||||
12 | 15 to 1400 | 4 | 5 | 6 | 8 | 10 | 10 | ||||||||||
13 | 15 to 1400 | 4 | 5 | 6 | 8 | 11 | |||||||||||
15 | 15 to 1400 | 4 | 5 | 6 | 8 | 10 | 13 | ||||||||||
16 | 16 to 1400 | 4 | 5 | 6 | 8 | 10 | 14 | ||||||||||
18 | 30 to 1400 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | |||||||||
20 | 30 to 1400 | 4 | 5 | 6 | 8 | 10 | 12 | 17 | 1.0 or Less | ||||||||
25 | 35 to 1400 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 22 | ||||||||
30 | 35 to 1500 | 6 | 8 | 10 | 12 | 16 | 20 | 27 | 15 | ||||||||
35 | 35 to 1500 | 8 | 10 | 12 | 16 | 20 | 24 | 30 | |||||||||
40 | 50 to 1500 | 10 | 12 | 16 | 20 | 24 | 30 | 36 | 20 | ||||||||
50 | 65 to 1500 | 12 | 16 | 20 | 24 | 30 | 41 |
·See below for alteration.
* When selecting multiple alterations, the distance between machined areas should be 2 mm or more.
* When selecting alterations, the distance between wrench flats and a cross-drilled hole should be 2 mm or more.
Alteration Code | Alteration Details | Fixed Dimension | Applicable Conditions | Ordering Example | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LKC | ·L < 200 >> L ± 0.03 ·200≦L<500→L±0.05 ·L≧500→L±0.1 | L dimension can be specified in 0.1 mm increments. | SFJC30-250.5-M12-SC10-LKC | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
FC |
| FC, E = 1 mm Increments D≦30:FC≦5 × D, D≧35:FC≦3 × D E = 0 or E ≥ 2 Not available in combination with WFC. | SFJC30-250-M12-SC10-FC10-E8 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
WFC |
| WFC, A, E = 1 mm Increments D≦30:WFC≦5 × D, D≧35:WFC≦3 × D A(E) = 0 or A(E) ≥2 Cannot be machined coplanarly. Not available in combination with FC. | SFJC30-250-M12-SC10-WFC10-A8-E2 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
SX |
| SX = 1 mm Increments SC+SX+ℓ1X2<L SX≧0 Cannot be machined coplanarly. | SFJC30-250-M12-SC10-SX15 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
MSC |
| Applies to D = 12 or more Not available in combination with MD. | SFJC30-250-MSC14-SC10 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
RC |
| Applicable to D = 10 to 30 RC = 1 mm Increments RC + b1 ≤ L RC≧2 Not available in combination with WRC. | SFJC30-250-M12-SC10-RC30 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
WRC |
| Applicable to D = 10 to 30 WRC = 1 mm Increments WRC + b1 ≤ L WRC (Y) ≧2 Cannot be machined coplanarly. Not available in combination with RC. | SFJC30-250-M12-SC10-WRC15-Y10 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
KC | Only applicable to D = 12, 16, 20, 25 and 30. KC, G = 1 mm Increments b ≤ G ≤ 30, G ≤ L/3 L>500:2≦KC≦L/3 L<500:2≦KC≦500 M × 2<KC+F This alteration cannot be applied to any tapped area (M x 2.5 + 4). | SFJC30-250-M12-SC10-KC10-G10 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
MD | - | Applicable to D = 10 to 30 and M = 6 to 20 One End Tapped: MD × 3.5+4≦L Not available in combination with KC/MSC. | SFJC30-250-MD12-SC10 |
Working Environment: General environment
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-PSSFGC6-[15-800/1]-M3-SC[0-592/1] |
SH-PSSFGC8-[15-800/1]-M[3,4,5]-SC[0-592/1] |
SH-PSSFGC10-[15-800/1]-M[3,4,5,6]-SC[0-792/1] |
SH-PSSFGC10-[15-800/1]-MD6-SC[0-792/1] |
SH-PSSFGC12-[15-800/1]-M[4,5,6,8]-SC[0-800/1] |
SH-PSSFGC12-[15-800/1]-MD[6,8]-SC[0-800/1] |
SH-PSSFGC12-[15-800/1]-MSC8-SC[0-800/1] |
SH-PSSFGC13-[15-800/1]-M[4,5,6,8]-SC[0-800/1] |
SH-PSSFGC13-[15-800/1]-MD[6,8]-SC[0-800/1] |
SH-PSSFGC13-[15-800/1]-MSC8-SC[0-800/1] |
SH-PSSFGC15-[15-800/1]-M[4,5,6,8,10]-SC[0-800/1] |
SH-PSSFGC15-[15-800/1]-MD[6,8,10]-SC[0-800/1] |
SH-PSSFGC15-[15-800/1]-MSC[8,10]-SC[0-800/1] |
SH-PSSFGC16-[15-800/1]-M[4,5,6,8,10]-SC[0-800/1] |
SH-PSSFGC16-[15-800/1]-MD[6,8,10]-SC[0-800/1] |
SH-PSSFGC16-[15-800/1]-MSC[8,10]-SC[0-800/1] |
SH-PSSFGC18-[30-800/1]-M[4,5,6,8,10,12]-SC[0-800/1] |
SH-PSSFGC18-[30-800/1]-MD[6,8,10,12]-SC[0-800/1] |
SH-PSSFGC18-[30-800/1]-MSC[8,10,12]-SC[0-800/1] |
SH-PSSFGC20-[30-800/1]-M[4,5,6,8,10,12]-SC[0-800/1] |
SH-PSSFGC20-[30-800/1]-MD[6,8,10,12]-SC[0-800/1] |
SH-PSSFGC20-[30-800/1]-MSC[8,10,12,14]-SC[0-800/1] |
SH-PSSFGC25-[35-800/1]-M[4,5,6,8,10,12,16]-SC[0-800/1] |
SH-PSSFGC25-[35-800/1]-MD[6,8,10,12,16]-SC[0-800/1] |
SH-PSSFGC25-[35-800/1]-MSC[8,10,12,14,18]-SC[0-800/1] |
SH-PSSFGC30-[35-800/1]-M[6,8,10,12,16,20]-SC[0-800/1] |
SH-PSSFGC30-[35-800/1]-MD[6,8,10,12,16,20]-SC[0-800/1] |
SH-PSSFGC30-[35-800/1]-MSC[8,10,12,14,18]-SC[0-800/1] |
SH-PSSFGC35-[35-800/1]-M[8,10,12,16,20,24]-SC[0-800/1] |
SH-PSSFGC35-[35-800/1]-MSC[8,10,12,14,18]-SC[0-800/1] |
SH-PSSFGC40-[50-800/1]-M[10,12,16,20,24,30]-SC[0-800/1] |
SH-PSSFGC40-[50-800/1]-MSC[10,12,14,18]-SC[0-800/1] |
SH-PSSFGC50-[65-800/1]-M[12,16,20,24,30]-SC[0-800/1] |
SH-PSSFGC50-[65-800/1]-MSC[12,14,18]-SC[0-800/1] |
SL-PSSFGC6-[15-800/1]-M3-SC[0-592/1] |
SL-PSSFGC8-[15-800/1]-M[3,4,5]-SC[0-592/1] |
SL-PSSFGC10-[15-800/1]-M[3,4,5,6]-SC[0-792/1] |
SL-PSSFGC10-[15-800/1]-MD6-SC[0-792/1] |
SL-PSSFGC12-[15-800/1]-M[4,5,6,8]-SC[0-800/1] |
SL-PSSFGC12-[15-800/1]-MD[6,8]-SC[0-800/1] |
SL-PSSFGC12-[15-800/1]-MSC8-SC[0-800/1] |
SL-PSSFGC13-[15-800/1]-M[4,5,6,8]-SC[0-800/1] |
SL-PSSFGC13-[15-800/1]-MD[6,8]-SC[0-800/1] |
SL-PSSFGC13-[15-800/1]-MSC8-SC[0-800/1] |
SL-PSSFGC15-[15-800/1]-M[4,5,6,8,10]-SC[0-800/1] |
SL-PSSFGC15-[15-800/1]-MD[6,8,10]-SC[0-800/1] |
SL-PSSFGC15-[15-800/1]-MSC[8,10]-SC[0-800/1] |
SL-PSSFGC16-[15-800/1]-M[4,5,6,8,10]-SC[0-800/1] |
SL-PSSFGC16-[15-800/1]-MD[6,8,10]-SC[0-800/1] |
SL-PSSFGC16-[15-800/1]-MSC[8,10]-SC[0-800/1] |
SL-PSSFGC18-[30-800/1]-M[4,5,6,8,10,12]-SC[0-800/1] |
SL-PSSFGC18-[30-800/1]-MD[6,8,10,12]-SC[0-800/1] |
SL-PSSFGC18-[30-800/1]-MSC[8,10,12]-SC[0-800/1] |
SL-PSSFGC20-[30-800/1]-M[4,5,6,8,10,12]-SC[0-800/1] |
SL-PSSFGC20-[30-800/1]-MD[6,8,10,12]-SC[0-800/1] |
SL-PSSFGC20-[30-800/1]-MSC[8,10,12,14]-SC[0-800/1] |
SL-PSSFGC25-[35-800/1]-M[4,5,6,8,10,12,16]-SC[0-800/1] |
SL-PSSFGC25-[35-800/1]-MD[6,8,10,12,16]-SC[0-800/1] |
SL-PSSFGC25-[35-800/1]-MSC[8,10,12,14,18]-SC[0-800/1] |
SL-PSSFGC30-[35-800/1]-M[6,8,10,12,16,20]-SC[0-800/1] |
SL-PSSFGC30-[35-800/1]-MD[6,8,10,12,16,20]-SC[0-800/1] |
SL-PSSFGC30-[35-800/1]-MSC[8,10,12,14,18]-SC[0-800/1] |
SL-PSSFGC35-[35-800/1]-M[8,10,12,16,20,24]-SC[0-800/1] |
SL-PSSFGC35-[35-800/1]-MSC[8,10,12,14,18]-SC[0-800/1] |
SL-PSSFGC40-[50-800/1]-M[10,12,16,20,24,30]-SC[0-800/1] |
SL-PSSFGC40-[50-800/1]-MSC[10,12,14,18]-SC[0-800/1] |
SL-PSSFGC50-[65-800/1]-M[12,16,20,24,30]-SC[0-800/1] |
SL-PSSFGC50-[65-800/1]-MSC[12,14,18]-SC[0-800/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Dia. D (Ø) | Length L (mm) | Cleaning Method | Coarse Tapped [M] Depth=Mx2 (㎜) | Coarse Tapped [MD] Depth=Mx3 (㎜) | Wrench Flats at One Location [SC] (㎜) | Change Tapped Thread M to Fine Thread [MSC] (㎜) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 8 Day(s) | 6 | 15 ~ 800 | Precision Cleaning | 3 | - | 0 ~ 592 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 8 Day(s) | 8 | 15 ~ 800 | Precision Cleaning | 3 ~ 5 | - | 0 ~ 592 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 15 ~ 800 | Precision Cleaning | 3 ~ 6 | - | 0 ~ 792 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 8 Day(s) | 10 | 15 ~ 800 | Precision Cleaning | - | 6 | 0 ~ 792 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 8 Day(s) | 12 | 15 ~ 800 | Precision Cleaning | 4 ~ 8 | - | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 8 Day(s) | 12 | 15 ~ 800 | Precision Cleaning | - | 6 ~ 8 | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 8 Day(s) | 12 | 15 ~ 800 | Precision Cleaning | - | - | 0 ~ 800 | 8 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 8 Day(s) | 13 | 15 ~ 800 | Precision Cleaning | 4 ~ 8 | - | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 8 Day(s) | 13 | 15 ~ 800 | Precision Cleaning | - | 6 ~ 8 | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 8 Day(s) | 13 | 15 ~ 800 | Precision Cleaning | - | - | 0 ~ 800 | 8 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 8 Day(s) | 15 | 15 ~ 800 | Precision Cleaning | 4 ~ 10 | - | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 8 Day(s) | 15 | 15 ~ 800 | Precision Cleaning | - | 6 ~ 10 | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 8 Day(s) | 15 | 15 ~ 800 | Precision Cleaning | - | - | 0 ~ 800 | 8 ~ 10 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 8 Day(s) | 16 | 15 ~ 800 | Precision Cleaning | 4 ~ 10 | - | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 8 Day(s) | 16 | 15 ~ 800 | Precision Cleaning | - | 6 ~ 10 | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 8 Day(s) | 16 | 15 ~ 800 | Precision Cleaning | - | - | 0 ~ 800 | 8 ~ 10 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 8 Day(s) | 18 | 30 ~ 800 | Precision Cleaning | 4 ~ 12 | - | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 8 Day(s) | 18 | 30 ~ 800 | Precision Cleaning | - | 6 ~ 12 | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 8 Day(s) | 18 | 30 ~ 800 | Precision Cleaning | - | - | 0 ~ 800 | 8 ~ 12 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 8 Day(s) | 20 | 30 ~ 800 | Precision Cleaning | 4 ~ 12 | - | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 8 Day(s) | 20 | 30 ~ 800 | Precision Cleaning | - | 6 ~ 12 | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 8 Day(s) | 20 | 30 ~ 800 | Precision Cleaning | - | - | 0 ~ 800 | 8 ~ 14 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 8 Day(s) | 25 | 35 ~ 800 | Precision Cleaning | 4 ~ 16 | - | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 8 Day(s) | 25 | 35 ~ 800 | Precision Cleaning | - | 6 ~ 16 | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 8 Day(s) | 25 | 35 ~ 800 | Precision Cleaning | - | - | 0 ~ 800 | 8 ~ 18 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 8 Day(s) | 30 | 35 ~ 800 | Precision Cleaning | 6 ~ 20 | - | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 8 Day(s) | 30 | 35 ~ 800 | Precision Cleaning | - | 6 ~ 20 | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 8 Day(s) | 30 | 35 ~ 800 | Precision Cleaning | - | - | 0 ~ 800 | 8 ~ 18 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 35 | 35 ~ 800 | Precision Cleaning | 8 ~ 24 | - | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 35 | 35 ~ 800 | Precision Cleaning | - | - | 0 ~ 800 | 8 ~ 18 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 40 | 50 ~ 800 | Precision Cleaning | 10 ~ 30 | - | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 40 | 50 ~ 800 | Precision Cleaning | - | - | 0 ~ 800 | 10 ~ 18 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 50 | 65 ~ 800 | Precision Cleaning | 12 ~ 30 | - | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 50 | 65 ~ 800 | Precision Cleaning | - | - | 0 ~ 800 | 12 ~ 18 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 14 Day(s) | 6 | 15 ~ 800 | Degreasing | 3 | - | 0 ~ 592 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 14 Day(s) | 8 | 15 ~ 800 | Degreasing | 3 ~ 5 | - | 0 ~ 592 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 14 Day(s) | 10 | 15 ~ 800 | Degreasing | 3 ~ 6 | - | 0 ~ 792 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 14 Day(s) | 10 | 15 ~ 800 | Degreasing | - | 6 | 0 ~ 792 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 14 Day(s) | 12 | 15 ~ 800 | Degreasing | 4 ~ 8 | - | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 14 Day(s) | 12 | 15 ~ 800 | Degreasing | - | 6 ~ 8 | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 14 Day(s) | 12 | 15 ~ 800 | Degreasing | - | - | 0 ~ 800 | 8 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 14 Day(s) | 13 | 15 ~ 800 | Degreasing | 4 ~ 8 | - | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 14 Day(s) | 13 | 15 ~ 800 | Degreasing | - | 6 ~ 8 | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 14 Day(s) | 13 | 15 ~ 800 | Degreasing | - | - | 0 ~ 800 | 8 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 14 Day(s) | 15 | 15 ~ 800 | Degreasing | 4 ~ 10 | - | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 14 Day(s) | 15 | 15 ~ 800 | Degreasing | - | 6 ~ 10 | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 14 Day(s) | 15 | 15 ~ 800 | Degreasing | - | - | 0 ~ 800 | 8 ~ 10 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 14 Day(s) | 16 | 15 ~ 800 | Degreasing | 4 ~ 10 | - | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 14 Day(s) | 16 | 15 ~ 800 | Degreasing | - | 6 ~ 10 | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 14 Day(s) | 16 | 15 ~ 800 | Degreasing | - | - | 0 ~ 800 | 8 ~ 10 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 14 Day(s) | 18 | 30 ~ 800 | Degreasing | 4 ~ 12 | - | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 14 Day(s) | 18 | 30 ~ 800 | Degreasing | - | 6 ~ 12 | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 14 Day(s) | 18 | 30 ~ 800 | Degreasing | - | - | 0 ~ 800 | 8 ~ 12 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 14 Day(s) | 20 | 30 ~ 800 | Degreasing | 4 ~ 12 | - | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 14 Day(s) | 20 | 30 ~ 800 | Degreasing | - | 6 ~ 12 | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 14 Day(s) | 20 | 30 ~ 800 | Degreasing | - | - | 0 ~ 800 | 8 ~ 14 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 14 Day(s) | 25 | 35 ~ 800 | Degreasing | 4 ~ 16 | - | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 14 Day(s) | 25 | 35 ~ 800 | Degreasing | - | 6 ~ 16 | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 14 Day(s) | 25 | 35 ~ 800 | Degreasing | - | - | 0 ~ 800 | 8 ~ 18 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 14 Day(s) | 30 | 35 ~ 800 | Degreasing | 6 ~ 20 | - | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 14 Day(s) | 30 | 35 ~ 800 | Degreasing | - | 6 ~ 20 | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 14 Day(s) | 30 | 35 ~ 800 | Degreasing | - | - | 0 ~ 800 | 8 ~ 18 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 15 Day(s) | 35 | 35 ~ 800 | Degreasing | 8 ~ 24 | - | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 15 Day(s) | 35 | 35 ~ 800 | Degreasing | - | - | 0 ~ 800 | 8 ~ 18 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 15 Day(s) | 40 | 50 ~ 800 | Degreasing | 10 ~ 30 | - | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 15 Day(s) | 40 | 50 ~ 800 | Degreasing | - | - | 0 ~ 800 | 10 ~ 18 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 15 Day(s) | 50 | 65 ~ 800 | Degreasing | 12 ~ 30 | - | 0 ~ 800 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 15 Day(s) | 50 | 65 ~ 800 | Degreasing | - | - | 0 ~ 800 | 12 ~ 18 |
Loading...
Basic Shape | Solid | End Shape (Left) | Tapped | End Shape (Right) | No Machining |
---|---|---|---|---|---|
Shaft End Perpendicularity | Perpendicularity (0.2) | Material | S45C | Heat Treatment | Not Provided |
Surface Treatment | Hard Chrome Plating | Shaft Fit Tolerance | f8 | Hardness | Not induction hardened |
Material Certificate | Available | Material Certificate: Material | SUS304 |
How can we improve?
How can we improve?