1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Clean & Pack] Shaft - Both Ends Tapped

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product. Please be careful about the application location and storage environment.

Product Description

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
·Degreasing (Anti-rust single packing)    : Part Number SL-□□
·Precision cleaning (Degassing double packing)    : Part Number SH-□□
·Electrolytic polishing + precision cleaning (Degassing double packing): Part Number SHD-□□
Product Part NumberCleaning MethodPackaging TypeEffects Compared to Uncleaned ProductEnvironment (Standard)Process
SL-□□DegreasingAnti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
SH-□□Precision cleaningDegassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□Electrolytic polishing + precision cleaningDegassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

TypeBody MaterialCleaning Method
D Tol. f8MaterialSurface TreatmentCleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SL-PSSFGWSUS304Hard Chrome Plating
Plating Hardness: HV750 or more
Plating Thickness: 10µ or more
DegreasingGeneral environmentAnti-rust packingGeneral environment
SH-PSSFGWPrecision cleaningClass 1,000Degassing double packingClass 10
[ ! ]When D ≤ 5, the entire surface may be hardened.
[!] Annealing may lower hardness at shaft end machined areas (effective thread length + approx. 10 mm). >> Here
[ ! ] L Dimension Tolerance, Circularity, Straightness, Perpendicularity, Concentricity and Changes in Hardness >> Here
[!] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing and precision cleaning shown at the bottom of the specification table.

Specification Table

Part Number
L
M
N
SL-PSSFUW8
200
M4
N4
SH-PSSFGW20
500
M6
N10
D Tol.
D
h5
f8
4
  0
−0.005
5
6
−0.010
−0.028
8
  0
−0.006
−0.013
−0.035
10
12
  0
−0.008
−0.016
−0.043
13
15
16
18
20
  0
−0.009
−0.020
−0.053
25
30
35
  0
−0.011
−0.025
−0.064
40
50
Part Number
L
M (Coarse), N (Coarse)
Selection
C
Type
D
1 mm Increments
D Tolerance h5
SL-PSSFUW
SH-PSSFUW

D Tol. f8
SL-PSSFGW
SH-PSSFGW
4
20 to 300
2
 
 
 
 
 
 
 
 
 
 
 
 
0.2 or less
5
20 to 400
 
2.6
3
 
 
 
 
 
 
 
 
 
 
6
15 to 900
 
 
3
 
 
 
 
 
 
 
 
 
 
0.5 or Less
8
15 to 1100
 
 
3
4
5
 
 
 
 
 
 
 
 
10
15 to 1200
 
 
3
4
5
6
 
 
 
 
 
 
 
12
15 to 1400
 
 
 
4
5
6
8
 
 
 
 
 
 
13
15 to 1400
 
 
 
4
5
6
8
 
 
 
 
 
 
15
15 to 1400
 
 
 
4
5
6
8
10
 
 
 
 
 
16
16 to 1400
 
 
 
4
5
6
8
10
 
 
 
 
 
18
30 to 1400
 
 
 
4
5
6
8
10
12
 
 
 
 
20
30 to 1400
 
 
 
4
5
6
8
10
12
 
 
 
 
1.0 or less
25
35 to 1400
 
 
 
4
5
6
8
10
12
16
 
 
 
30
35 to 1500
 
 
 
 
 
6
8
10
12
16
20
 
 
35
35 to 1500
 
 
 
 
 
 
8
10
12
16
20
24
 
40
50 to 1500
 
 
 
 
 
 
 
10
12
16
20
24
30
50
65 to 1500
 
 
 
 
 
 
 
 
12
16
20
24
30
[ ! ] The overall length L requires M × 2 + N × 2 ≤ L.
[ ! ] When M × 2.5 + 4 + N × 2.5 + 4 ≥ L, the tap pilot hole is through, and the priority is given to the large tap effective length, so the small tap effective length becomes shorter.

Alteration Details

·See below for alteration.
 * When selecting multiple alterations, the distance between machined areas should be 2 mm or more.

Alterations
Code
Alteration DetailsFixed DimensionApplicable Conditions Ordering Example
LKC

Shaft - Both Ends Tapped, Related Image 1_Alteration Details

·L < 200 >> L ± 0.03
·200≦L<500→L±0.05
·L≧500→L±0.1
·L Dimension can be specified in 0.1 mm increments.SFJW30-500.5-M8-N10-LKC
WSC

Shaft - Both Ends Tapped, Related Image 2_Alteration Details

DW1 DW1
658 181610
87 2017
108 2522
121010 302715
1311 3530
1513 403620
1614 5041
WSC, X = 1 mm Increments
WSC+X+ℓ1 × 2<L
WSC (X) ≧0

·Applicable to D = 6 or more
Cannot be machined coplanarly.
Not available in combination with FC.
SFJW30-500-M8-N10-WSC12-X8
FC

Shaft - Both Ends Tapped, Related Image 3_Alteration Details

Dh
4 to 50.5
6 to 181
20 to 402
503
FC, A = 1 mm Increments
D≦30:FC≦5 × D,
D≧35:FC≦3 × D
A = 0 or A ≥ 2

Not available in combination with WFC.
SFJW30-500-M8-N10-FC10-A8
WFC

Shaft - Both Ends Tapped, Related Image 4_Alteration Details

Dh
4 to 50.5
6 to 181
20 to 402
503
WFC, A, E = 1 mm Increments
D≦30:WFC≦5 × D,
D≧35:WFC≦3 × D
A(E) = 0 or A(E) ≥2

Cannot be machined coplanarly.
Not available in combination with FC.
SFJW30-500-M8-N10-WFC8-A8-E2
KC

Shaft - Both Ends Tapped, Related Image 5_Alteration Details

Shaft - Both Ends Tapped, Related Image 14_Alteration Details

KC, G = 1 mm Increments
b ≤ G ≤ 30, G ≤ L/3
L>500:2≦KC≦L/3
  L<500:2≦KC≦500
M × 2<KC+F

·Only applicable to D = 12, 16, 20, 25 and 30.
This alteration cannot be applied to any tapped area (M x 2.5 + 4).
SFJW30-500-M8-N10-KC10-G10
WKC

Shaft - Both Ends Tapped, Related Image 6_Alteration Details

KC, WKC, G, C = 1 mm Increments
b ≤ G(C) ≤ 30, G(C) ≤ L/3
L>500:2≦KC (WKC) ≦L/3
  L<500:2≦KC (WKC) ≦500
G+C≦L/3
M × 2<KC+F

·Only applicable to D = 12, 16, 20, 25 and 30.
Cannot be machined coplanarly.
This alteration cannot be applied to any tapped area (M x 2.5 + 4).
SFJW30-500-M8-N10-KC10-G10-WKC10-C8
MSC
NSC

Shaft - Both Ends Tapped, Related Image 7_Alteration Details

DMSC·NSC
12·138    
15·16810   
1881012  
208101214 
25 to 35810121418
40 10121418
50  121418
Pitch1.01.251.5
·Applicable to D = 12 or more
Not available in combination with MD/ND.
SFJW30-500-MSC14-NSC14
RC

Shaft - Both Ends Tapped, Related Image 8_Alteration Details

Db1h
1060.5
12 to 201.0
2510
3012
RC = 1 mm Increments
RC + b1 ≤ L
RC≧2

·Applicable to D = 10 to 30
Not available in combination with WRC.
SFJW30-500-M8-N10-RC10
WRC

Shaft - Both Ends Tapped, Related Image 9_Alteration Details

Db1h
1060.5
12 to 201.0
2510
3012
WRC = 1 mm Increments
WRC + b1 ≤ L
WRC (Y) ≧2

·Applicable to D = 10 to 30
Cannot be machined coplanarly.
Not available in combination with RC.
SFJW30-500-M8-N10-WRC10-Y10
MD
ND

Shaft - Both Ends Tapped, Related Image 10_Alteration Details

-·Applicable to D = 10 to 30 and M (N) = 6 to 20
One End Tapped: MD × 3.5+4≦L
Both Ends Tapped: MD × 3.5+4+ND × 3.5+4≦L

Not available in combination with KC/WKC/MSC/NSC.
SFJW30-500-MD8-ND8 
Cleaning Process
·Degreasing (Part Number: SL-□□)

Working Environment: General environment

Alkaline warm pure water 
Ultrasonic pure water
cleaning after cleaning
with pure water
 
*3 times
 Dry Anti-rust single packing
·Precision cleaning (Part Number: SH-□□)
    

Working Environment: Class 1,000

 

Working Environment: Class 10

Hydrocarbon cleaning
Ro water cleaning
 Wash with pure
water (10 MΩ·cm) after
high-pressure water
jet cleaning (Ro water)
 Use pure water
(13 MΩ·cm)
 Use nitrogen blow 
Conducted on a clean
bench in a Class 10
clean environment
·Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
      

Working Environment: Class 1,000

 

Working Environment: Class 10

Hydrocarbon cleaning
Ro water cleaning
 Electrolytic polishing
with an electrolytic
polishing layer according
to the material
 Wash with pure
water (10 MΩ·cm) after
high-pressure water
jet cleaning (Ro water)
 Use warm pure water
(13 MΩ·cm)
 Use nitrogen blow 
Conducted on a clean
bench in a Class 10
clean environment
Packaging Example
For degreasing:
(Part Number: SL-□□)
For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ]Both the first and second layer packaging are degassed.
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SH-PSSFGW6-[15-800/1]-M3-N3
SH-PSSFGW8-[15-800/1]-M[3,​4,​5]-N[3,​4,​5]
SH-PSSFGW10-[15-800/1]-M[3,​4,​5,​6]-N[3,​4,​5,​6]
SH-PSSFGW10-[15-800/1]-M[3,​4,​5,​6]-ND6
SH-PSSFGW10-[15-800/1]-MD6-N[3,​4,​5,​6]
SH-PSSFGW10-[15-800/1]-MD6-ND6
SH-PSSFGW12-[15-800/1]-M[4,​5,​6,​8]-N[4,​5,​6,​8]
SH-PSSFGW12-[15-800/1]-M[4,​5,​6,​8]-ND[6,​8]
SH-PSSFGW12-[15-800/1]-M[4,​5,​6,​8]-NSC8
SH-PSSFGW12-[15-800/1]-MD[6,​8]-N[4,​5,​6,​8]
SH-PSSFGW12-[15-800/1]-MD[6,​8]-ND[6,​8]
SH-PSSFGW12-[15-800/1]-MD[6,​8]-NSC8
SH-PSSFGW12-[15-800/1]-MSC8-N[4,​5,​6,​8]
SH-PSSFGW12-[15-800/1]-MSC8-ND[6,​8]
SH-PSSFGW12-[15-800/1]-MSC8-NSC8
SH-PSSFGW13-[15-800/1]-M[4,​5,​6,​8]-N[4,​5,​6,​8]
SH-PSSFGW13-[15-800/1]-M[4,​5,​6,​8]-ND[6,​8]
SH-PSSFGW13-[15-800/1]-M[4,​5,​6,​8]-NSC8
SH-PSSFGW13-[15-800/1]-MD[6,​8]-N[4,​5,​6,​8]
SH-PSSFGW13-[15-800/1]-MD[6,​8]-ND[6,​8]
SH-PSSFGW13-[15-800/1]-MD[6,​8]-NSC8
SH-PSSFGW13-[15-800/1]-MSC8-N[4,​5,​6,​8]
SH-PSSFGW13-[15-800/1]-MSC8-ND[6,​8]
SH-PSSFGW13-[15-800/1]-MSC8-NSC8
SH-PSSFGW15-[15-800/1]-M[4,​5,​6,​8,​10]-N[4,​5,​6,​8,​10]
SH-PSSFGW15-[15-800/1]-M[4,​5,​6,​8,​10]-ND[6,​8,​10]
SH-PSSFGW15-[15-800/1]-M[4,​5,​6,​8,​10]-NSC[8,​10]
SH-PSSFGW15-[15-800/1]-MD[6,​8,​10]-N[4,​5,​6,​8,​10]
SH-PSSFGW15-[15-800/1]-MD[6,​8,​10]-ND[6,​8,​10]
SH-PSSFGW15-[15-800/1]-MD[6,​8,​10]-NSC[8,​10]
SH-PSSFGW15-[15-800/1]-MSC[8,​10]-N[4,​5,​6,​8,​10]
SH-PSSFGW15-[15-800/1]-MSC[8,​10]-ND[6,​8,​10]
SH-PSSFGW15-[15-800/1]-MSC[8,​10]-NSC[8,​10]
SH-PSSFGW16-[16-800/1]-M[4,​5,​6,​8,​10]-N[4,​5,​6,​8,​10]
SH-PSSFGW16-[16-800/1]-M[4,​5,​6,​8,​10]-ND[6,​8,​10]
SH-PSSFGW16-[16-800/1]-M[4,​5,​6,​8,​10]-NSC[8,​10]
SH-PSSFGW16-[16-800/1]-MD[6,​8,​10]-N[4,​5,​6,​8,​10]
SH-PSSFGW16-[16-800/1]-MD[6,​8,​10]-ND[6,​8,​10]
SH-PSSFGW16-[16-800/1]-MD[6,​8,​10]-NSC[8,​10]
SH-PSSFGW16-[16-800/1]-MSC[8,​10]-N[4,​5,​6,​8,​10]
SH-PSSFGW16-[16-800/1]-MSC[8,​10]-ND[6,​8,​10]
SH-PSSFGW16-[16-800/1]-MSC[8,​10]-NSC[8,​10]
SH-PSSFGW18-[30-800/1]-M[4,​5,​6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]
SH-PSSFGW18-[30-800/1]-M[4,​5,​6,​8,​10,​12]-ND[6,​8,​10,​12]
SH-PSSFGW18-[30-800/1]-M[4,​5,​6,​8,​10,​12]-NSC[8,​10,​12]
SH-PSSFGW18-[30-800/1]-MD[6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]
SH-PSSFGW18-[30-800/1]-MD[6,​8,​10,​12]-ND[6,​8,​10,​12]
SH-PSSFGW18-[30-800/1]-MD[6,​8,​10,​12]-NSC[8,​10,​12]
SH-PSSFGW18-[30-800/1]-MSC[8,​10,​12]-N[4,​5,​6,​8,​10,​12]
SH-PSSFGW18-[30-800/1]-MSC[8,​10,​12]-ND[6,​8,​10,​12]
SH-PSSFGW18-[30-800/1]-MSC[8,​10,​12]-NSC[8,​10,​12]
SH-PSSFGW20-[30-800/1]-M[4,​5,​6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]
SH-PSSFGW20-[30-800/1]-M[4,​5,​6,​8,​10,​12]-ND[6,​8,​10,​12]
SH-PSSFGW20-[30-800/1]-M[4,​5,​6,​8,​10,​12]-NSC[8,​10,​12,​14]
SH-PSSFGW20-[30-800/1]-MD[6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]
SH-PSSFGW20-[30-800/1]-MD[6,​8,​10,​12]-ND[6,​8,​10,​12]
SH-PSSFGW20-[30-800/1]-MD[6,​8,​10,​12]-NSC[8,​10,​12,​14]
SH-PSSFGW20-[30-800/1]-MSC[8,​10,​12,​14]-N[4,​5,​6,​8,​10,​12]
SH-PSSFGW20-[30-800/1]-MSC[8,​10,​12,​14]-ND[6,​8,​10,​12]
SH-PSSFGW20-[30-800/1]-MSC[8,​10,​12,​14]-NSC[8,​10,​12,​14]
SH-PSSFGW25-[35-800/1]-M[4,​5,​6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12,​16]
SH-PSSFGW25-[35-800/1]-M[4,​5,​6,​8,​10,​12,​16]-ND[6,​8,​10,​12,​16]
SH-PSSFGW25-[35-800/1]-M[4,​5,​6,​8,​10,​12,​16]-NSC[8,​10,​12,​14,​18]
SH-PSSFGW25-[35-800/1]-MD[6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12,​16]
SH-PSSFGW25-[35-800/1]-MD[6,​8,​10,​12,​16]-ND[6,​8,​10,​12,​16]
SH-PSSFGW25-[35-800/1]-MD[6,​8,​10,​12,​16]-NSC[8,​10,​12,​14,​18]
SH-PSSFGW25-[35-800/1]-MSC[8,​10,​12,​14,​18]-N[4,​5,​6,​8,​10,​12,​16]
SH-PSSFGW25-[35-800/1]-MSC[8,​10,​12,​14,​18]-ND[6,​8,​10,​12,​16]
SH-PSSFGW25-[35-800/1]-MSC[8,​10,​12,​14,​18]-NSC[8,​10,​12,​14,​18]
SH-PSSFGW30-[35-800/1]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
SH-PSSFGW30-[35-800/1]-M[6,​8,​10,​12,​16,​20]-ND[6,​8,​10,​12,​16,​20]
SH-PSSFGW30-[35-800/1]-M[6,​8,​10,​12,​16,​20]-NSC[8,​10,​12,​14,​18]
SH-PSSFGW30-[35-800/1]-MD[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
SH-PSSFGW30-[35-800/1]-MD[6,​8,​10,​12,​16,​20]-ND[6,​8,​10,​12,​16,​20]
SH-PSSFGW30-[35-800/1]-MD[6,​8,​10,​12,​16,​20]-NSC[8,​10,​12,​14,​18]
SH-PSSFGW30-[35-800/1]-MSC[8,​10,​12,​14,​18]-N[6,​8,​10,​12,​16,​20]
SH-PSSFGW30-[35-800/1]-MSC[8,​10,​12,​14,​18]-ND[6,​8,​10,​12,​16,​20]
SH-PSSFGW30-[35-800/1]-MSC[8,​10,​12,​14,​18]-NSC[8,​10,​12,​14,​18]
SH-PSSFGW35-[35-800/1]-M[8,​10,​12,​16,​20,​24]-N[8,​10,​12,​16,​20,​24]
SH-PSSFGW35-[35-800/1]-M[8,​10,​12,​16,​20,​24]-NSC[8,​10,​12,​14,​18]
SH-PSSFGW35-[35-800/1]-MSC[8,​10,​12,​14,​18]-N[8,​10,​12,​16,​20,​24]
SH-PSSFGW35-[35-800/1]-MSC[8,​10,​12,​14,​18]-NSC[8,​10,​12,​14,​18]
SH-PSSFGW40-[50-800/1]-M[10,​12,​16,​20,​24,​30]-N[10,​12,​16,​20,​24,​30]
SH-PSSFGW40-[50-800/1]-M[10,​12,​16,​20,​24,​30]-NSC[10,​12,​14,​18]
SH-PSSFGW40-[50-800/1]-MSC[10,​12,​14,​18]-N[10,​12,​16,​20,​24,​30]
SH-PSSFGW40-[50-800/1]-MSC[10,​12,​14,​18]-NSC[10,​12,​14,​18]
SH-PSSFGW50-[65-800/1]-M[12,​16,​20,​24,​30]-N[12,​16,​20,​24,​30]
SH-PSSFGW50-[65-800/1]-M[12,​16,​20,​24,​30]-NSC[12,​14,​18]
SH-PSSFGW50-[65-800/1]-MSC[12,​14,​18]-N[12,​16,​20,​24,​30]
SH-PSSFGW50-[65-800/1]-MSC[12,​14,​18]-NSC[12,​14,​18]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Heat Treatment Shaft Dia. D
(Ø)
Length L
(mm)
Shaft Fit Tolerance Cleaning Method Hardness Coarse Tapped [ND] Depth=Nx3
(㎜)
Change Tapped Thread N to Fine Thread [NSC]
(㎜)
Coarse Tapped [N] Depth=Nx2
(㎜)
Coarse Tapped [MD] Depth=Mx3
(㎜)
Coarse Tapped [M] Depth=Mx2
(㎜)
Change Tapped Thread M to Fine Thread [MSC]
(㎜)
Material Certificate: Material Material Certificate: Surface Treatment

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided615 ~ 800f8Precision CleaningNot induction hardened--3-3-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided815 ~ 800f8Precision CleaningNot induction hardened--3 ~ 5-3 ~ 5-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1015 ~ 800f8Precision CleaningNot induction hardened--3 ~ 6-3 ~ 6-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1015 ~ 800f8Precision CleaningNot induction hardened6---3 ~ 6-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1015 ~ 800f8Precision CleaningNot induction hardened--3 ~ 66--SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1015 ~ 800f8Precision CleaningNot induction hardened6--6--SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1215 ~ 800f8Precision CleaningNot induction hardened--4 ~ 8-4 ~ 8-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1215 ~ 800f8Precision CleaningNot induction hardened6 ~ 8---4 ~ 8-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1215 ~ 800f8Precision CleaningNot induction hardened-8--4 ~ 8-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1215 ~ 800f8Precision CleaningNot induction hardened--4 ~ 86 ~ 8--SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1215 ~ 800f8Precision CleaningNot induction hardened6 ~ 8--6 ~ 8--SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1215 ~ 800f8Precision CleaningNot induction hardened-8-6 ~ 8--SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1215 ~ 800f8Precision CleaningNot induction hardened--4 ~ 8--8SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1215 ~ 800f8Precision CleaningNot induction hardened6 ~ 8----8SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1215 ~ 800f8Precision CleaningNot induction hardened-8---8SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1315 ~ 800f8Precision CleaningNot induction hardened--4 ~ 8-4 ~ 8-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1315 ~ 800f8Precision CleaningNot induction hardened6 ~ 8---4 ~ 8-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1315 ~ 800f8Precision CleaningNot induction hardened-8--4 ~ 8-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1315 ~ 800f8Precision CleaningNot induction hardened--4 ~ 86 ~ 8--SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1315 ~ 800f8Precision CleaningNot induction hardened6 ~ 8--6 ~ 8--SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1315 ~ 800f8Precision CleaningNot induction hardened-8-6 ~ 8--SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1315 ~ 800f8Precision CleaningNot induction hardened--4 ~ 8--8SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1315 ~ 800f8Precision CleaningNot induction hardened6 ~ 8----8SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1315 ~ 800f8Precision CleaningNot induction hardened-8---8SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1515 ~ 800f8Precision CleaningNot induction hardened--4 ~ 10-4 ~ 10-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1515 ~ 800f8Precision CleaningNot induction hardened6 ~ 10---4 ~ 10-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1515 ~ 800f8Precision CleaningNot induction hardened-8 ~ 10--4 ~ 10-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1515 ~ 800f8Precision CleaningNot induction hardened--4 ~ 106 ~ 10--SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1515 ~ 800f8Precision CleaningNot induction hardened6 ~ 10--6 ~ 10--SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1515 ~ 800f8Precision CleaningNot induction hardened-8 ~ 10-6 ~ 10--SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1515 ~ 800f8Precision CleaningNot induction hardened--4 ~ 10--8 ~ 10SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1515 ~ 800f8Precision CleaningNot induction hardened6 ~ 10----8 ~ 10SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1515 ~ 800f8Precision CleaningNot induction hardened-8 ~ 10---8 ~ 10SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1616 ~ 800f8Precision CleaningNot induction hardened--4 ~ 10-4 ~ 10-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1616 ~ 800f8Precision CleaningNot induction hardened6 ~ 10---4 ~ 10-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1616 ~ 800f8Precision CleaningNot induction hardened-8 ~ 10--4 ~ 10-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1616 ~ 800f8Precision CleaningNot induction hardened--4 ~ 106 ~ 10--SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1616 ~ 800f8Precision CleaningNot induction hardened6 ~ 10--6 ~ 10--SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1616 ~ 800f8Precision CleaningNot induction hardened-8 ~ 10-6 ~ 10--SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1616 ~ 800f8Precision CleaningNot induction hardened--4 ~ 10--8 ~ 10SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1616 ~ 800f8Precision CleaningNot induction hardened6 ~ 10----8 ~ 10SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1616 ~ 800f8Precision CleaningNot induction hardened-8 ~ 10---8 ~ 10SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1830 ~ 800f8Precision CleaningNot induction hardened--4 ~ 12-4 ~ 12-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1830 ~ 800f8Precision CleaningNot induction hardened6 ~ 12---4 ~ 12-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1830 ~ 800f8Precision CleaningNot induction hardened-8 ~ 12--4 ~ 12-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1830 ~ 800f8Precision CleaningNot induction hardened--4 ~ 126 ~ 12--SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1830 ~ 800f8Precision CleaningNot induction hardened6 ~ 12--6 ~ 12--SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1830 ~ 800f8Precision CleaningNot induction hardened-8 ~ 12-6 ~ 12--SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1830 ~ 800f8Precision CleaningNot induction hardened--4 ~ 12--8 ~ 12SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1830 ~ 800f8Precision CleaningNot induction hardened6 ~ 12----8 ~ 12SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided1830 ~ 800f8Precision CleaningNot induction hardened-8 ~ 12---8 ~ 12SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided2030 ~ 800f8Precision CleaningNot induction hardened--4 ~ 12-4 ~ 12-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided2030 ~ 800f8Precision CleaningNot induction hardened6 ~ 12---4 ~ 12-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided2030 ~ 800f8Precision CleaningNot induction hardened-8 ~ 14--4 ~ 12-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided2030 ~ 800f8Precision CleaningNot induction hardened--4 ~ 126 ~ 12--SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided2030 ~ 800f8Precision CleaningNot induction hardened6 ~ 12--6 ~ 12--SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided2030 ~ 800f8Precision CleaningNot induction hardened-8 ~ 14-6 ~ 12--SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided2030 ~ 800f8Precision CleaningNot induction hardened--4 ~ 12--8 ~ 14SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided2030 ~ 800f8Precision CleaningNot induction hardened6 ~ 12----8 ~ 14SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided2030 ~ 800f8Precision CleaningNot induction hardened-8 ~ 14---8 ~ 14SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided2535 ~ 800f8Precision CleaningNot induction hardened--4 ~ 16-4 ~ 16-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided2535 ~ 800f8Precision CleaningNot induction hardened6 ~ 16---4 ~ 16-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided2535 ~ 800f8Precision CleaningNot induction hardened-8 ~ 18--4 ~ 16-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided2535 ~ 800f8Precision CleaningNot induction hardened--4 ~ 166 ~ 16--SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided2535 ~ 800f8Precision CleaningNot induction hardened6 ~ 16--6 ~ 16--SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided2535 ~ 800f8Precision CleaningNot induction hardened-8 ~ 18-6 ~ 16--SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided2535 ~ 800f8Precision CleaningNot induction hardened--4 ~ 16--8 ~ 18SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided2535 ~ 800f8Precision CleaningNot induction hardened6 ~ 16----8 ~ 18SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided2535 ~ 800f8Precision CleaningNot induction hardened-8 ~ 18---8 ~ 18SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided3035 ~ 800f8Precision CleaningNot induction hardened--6 ~ 20-6 ~ 20-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided3035 ~ 800f8Precision CleaningNot induction hardened6 ~ 20---6 ~ 20-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided3035 ~ 800f8Precision CleaningNot induction hardened-8 ~ 18--6 ~ 20-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided3035 ~ 800f8Precision CleaningNot induction hardened--6 ~ 206 ~ 20--SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided3035 ~ 800f8Precision CleaningNot induction hardened6 ~ 20--6 ~ 20--SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided3035 ~ 800f8Precision CleaningNot induction hardened-8 ~ 18-6 ~ 20--SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided3035 ~ 800f8Precision CleaningNot induction hardened--6 ~ 20--8 ~ 18SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided3035 ~ 800f8Precision CleaningNot induction hardened6 ~ 20----8 ~ 18SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 8 Day(s) [Steel] S45CNot Provided3035 ~ 800f8Precision CleaningNot induction hardened-8 ~ 18---8 ~ 18SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) [Steel] S45CNot Provided3535 ~ 800f8Precision CleaningNot induction hardened--8 ~ 24-8 ~ 24-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) [Steel] S45CNot Provided3535 ~ 800f8Precision CleaningNot induction hardened-8 ~ 18--8 ~ 24-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) [Steel] S45CNot Provided3535 ~ 800f8Precision CleaningNot induction hardened--8 ~ 24--8 ~ 18SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) [Steel] S45CNot Provided3535 ~ 800f8Precision CleaningNot induction hardened-8 ~ 18---8 ~ 18SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) [Steel] S45CNot Provided4050 ~ 800f8Precision CleaningNot induction hardened--10 ~ 30-10 ~ 30-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) [Steel] S45CNot Provided4050 ~ 800f8Precision CleaningNot induction hardened-10 ~ 18--10 ~ 30-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) [Steel] S45CNot Provided4050 ~ 800f8Precision CleaningNot induction hardened--10 ~ 30--10 ~ 18SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) [Steel] S45CNot Provided4050 ~ 800f8Precision CleaningNot induction hardened-10 ~ 18---10 ~ 18SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) [Steel] S45CNot Provided5065 ~ 800f8Precision CleaningNot induction hardened--12 ~ 30-12 ~ 30-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) [Steel] S45CNot Provided5065 ~ 800f8Precision CleaningNot induction hardened-12 ~ 18--12 ~ 30-SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) [Steel] S45CNot Provided5065 ~ 800f8Precision CleaningNot induction hardened--12 ~ 30--12 ~ 18SUS304-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) [Steel] S45CNot Provided5065 ~ 800f8Precision CleaningNot induction hardened-12 ~ 18---12 ~ 18SUS304-

Loading...

Basic Information

Basic Shape Solid End Shape (Left) Tapped End Shape (Right) Tapped
Shaft End Perpendicularity Perpendicularity (0.2) Surface Treatment Hard Chrome Plating Material Certificate Available