(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | ||||
D Tol. f8 | [M] Material | [S]Surface Treatment | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SL-PSSAGM | SUS304 | Hard Chrome Plating Plating Hardness: HV750 or more Plating Thickness: 10µ or more | Degreasing | General environment | Anti-rust packing | General environment |
SH-PSSAGM | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
Part Number | — | L | — | F | — | M | — | T | — | N |
SL-PSSAGM30 | — | 500 | — | F35 | — | M12 | — | T23 | — | N8 |
SH-PSSAGM30 | — | 500 | — | F35 | — | M12 | — | T23 | — | N8 |
D Tol. | |
D | f8 |
8 | −0.013 −0.035 |
10 | |
12 | −0.016 −0.043 |
13 | |
15 | |
16 | |
18 | |
20 | −0.020 −0.053 |
25 | |
30 | |
35 | −0.025 −0.064 |
40 | |
50 |
Part Number | 1 mm Increments | Selection | (Y) Max. | C | ||||||||||
Type | D | L | F·T | M·N (Coarse) | ||||||||||
D Tol. f8 SL-PSSAGM SH-PSSAGM | 8 | 25 to 1090 | 5 | 6 | 1100 | 0.5 or Less | ||||||||
10 | 25 to 1190 | 5 | 6 | 8 | 1200 | |||||||||
12 | 25 to 1390 | 5 | 6 | 8 | 10 | 1400 | ||||||||
13 | 25 to 1390 | 5 | 6 | 8 | 10 | 12 | 1400 | |||||||
15 | 25 to 1390 | 5≦F≦M × 3 | 5 | 6 | 8 | 10 | 12 | 1400 | ||||||
16 | 25 to 1390 | 5≦T≦N × 3 | 5 | 6 | 8 | 10 | 12 | 1400 | ||||||
18 | 25 to 1390 | 5 | 6 | 8 | 10 | 12 | 16 | 1400 | ||||||
20 | 25 to 1390 | 5 | 6 | 8 | 10 | 12 | 16 | 1400 | 1.0 or Less | |||||
25 | 25 to 1390 | 5 | 6 | 8 | 10 | 12 | 16 | 20 | 24 | 1400 | ||||
30 | 25 to 1490 | 6 | 8 | 10 | 12 | 16 | 20 | 24 | 1500 | |||||
35 | 25 to 1490 | | 10 | 12 | 16 | 20 | 24 | 30 | 1500 | |||||
40 | 25 to 1490 | [ ! ] F− (g) ≥ Pitch × 3 | 12 | 16 | 20 | 24 | 30 | 1500 | ||||||
50 | 25 to 1490 | [ ! ] T− (g) ≥ Pitch × 3 | 16 | 20 | 24 | 30 | 1500 |
·See below for alteration.
* When selecting multiple alterations, the distance between machined areas should be 2 mm or more.
Alteration Code | Alteration Details | Fixed Dimension | Applicable Conditions | Ordering Example | ||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LKC | ·L < 200 >> L ± 0.03 ·200≦L<500→L±0.05 ·L≧500→L±0.1 | L dimension can be specified in 0.1 mm increments. | SAFM30-300.5-F40-M20-T48-N16-LKC | |||||||||||||||||||||||||||||||||||||||||||||||||
WSC |
| WSC, X = 1 mm Increments WSC+X+ℓ1 × 2<L WSC (X) ≧0 Cannot be machined coplanarly. | SAFM30-300-F40-M20-T48-N16-WSC12-X8 | |||||||||||||||||||||||||||||||||||||||||||||||||
FC |
| FC, E = 1 mm Increments D≦30:FC≦5 × D, D≧35:FC≦3 × D E = 0 or E ≥ 2 Not available in combination with WFC. | SAFM30-300-F40-M20-T48-N16-FC10-E8 | |||||||||||||||||||||||||||||||||||||||||||||||||
WFC |
| WFC, A, E = 1 mm Increments D≦30:WFC≦5 × D, D≧35:WFC≦3 × D A(E) = 0 or A(E) ≥2 Cannot be machined coplanarly. Not available in combination with FC. | SAFM30-300-F40-M20-T48-N16-WFC10-A8-E20 | |||||||||||||||||||||||||||||||||||||||||||||||||
RC |
| Applicable to D = 10 to 30 RC = 1 mm Increments RC + b1 ≤ L RC≧2 Not available in combination with WRC. | SAFM30-300-F40-M20-T48-N16-RC10 | |||||||||||||||||||||||||||||||||||||||||||||||||
WRC |
| Applicable to D = 10 to 30 WRC = 1 mm Increments WRC + b1 ≤ L WRC (Y) ≧2 Cannot be machined coplanarly. Not available in combination with RC. | SAFM30-300-F40-M20-T48-N16-WRC10-Y10 | |||||||||||||||||||||||||||||||||||||||||||||||||
MMC MMS NMC NMS | [Bearing Nut Fine Thread Alteration] ·Specify "MMC" for the left end, and "NMC" for the right end [Cylinder Fine Thread Alteration] ·Specify "MMS" for the left end, and "NMS" for the right end | SAFM30-300-F40-MMC15-T45-NMC15 |
Working Environment: General environment
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-PSSAGM8-[25-800/1]-F[5-18/1]-M[5,6]-T[5-18/1]-N6 |
SH-PSSAGM8-[25-800/1]-F[5-18/1]-M[5,6]-T[5-18/1]-NMC6 |
SH-PSSAGM8-[25-800/1]-F[5-18/1]-MMC6-T[5-18/1]-N6 |
SH-PSSAGM8-[25-800/1]-F[5-18/1]-MMC6-T[5-18/1]-NMC6 |
SH-PSSAGM10-[25-800/1]-F[5-24/1]-M[5,6,8]-T[5-24/1]-N[6,8] |
SH-PSSAGM10-[25-800/1]-F[5-24/1]-M[5,6,8]-T[5-24/1]-NMC[6,8] |
SH-PSSAGM10-[25-800/1]-F[5-24/1]-MMC[6,8]-T[5-24/1]-N[6,8] |
SH-PSSAGM10-[25-800/1]-F[5-24/1]-MMC[6,8]-T[5-24/1]-NMC[6,8] |
SH-PSSAGM12-[25-800/1]-F[5-30/1]-M[5,6,8,10]-T[5-30/1]-N[6,8,10] |
SH-PSSAGM12-[25-800/1]-F[5-30/1]-M[5,6,8,10]-T[5-30/1]-NMC[6,8,10] |
SH-PSSAGM12-[25-800/1]-F[5-30/1]-M[5,6,8,10]-T[5-30/1]-NMS10 |
SH-PSSAGM12-[25-800/1]-F[5-30/1]-MMC[6,8,10]-T[5-30/1]-N[6,8,10] |
SH-PSSAGM12-[25-800/1]-F[5-30/1]-MMC[6,8,10]-T[5-30/1]-NMC[6,8,10] |
SH-PSSAGM12-[25-800/1]-F[5-30/1]-MMC[6,8,10]-T[5-30/1]-NMS10 |
SH-PSSAGM12-[25-800/1]-F[5-30/1]-MMS10-T[5-30/1]-N[6,8,10] |
SH-PSSAGM12-[25-800/1]-F[5-30/1]-MMS10-T[5-30/1]-NMC[6,8,10] |
SH-PSSAGM12-[25-800/1]-F[5-30/1]-MMS10-T[5-30/1]-NMS10 |
SH-PSSAGM13-[25-800/1]-F[5-36/1]-M[5,6,8,10,12]-T[5-36/1]-N[6,8,10,12] |
SH-PSSAGM13-[25-800/1]-F[5-36/1]-M[5,6,8,10,12]-T[5-36/1]-NMC[6,8,10] |
SH-PSSAGM13-[25-800/1]-F[5-36/1]-M[5,6,8,10,12]-T[5-36/1]-NMS10 |
SH-PSSAGM13-[25-800/1]-F[5-36/1]-MMC[6,8,10]-T[5-36/1]-N[6,8,10,12] |
SH-PSSAGM13-[25-800/1]-F[5-36/1]-MMC[6,8,10]-T[5-36/1]-NMC[6,8,10] |
SH-PSSAGM13-[25-800/1]-F[5-36/1]-MMC[6,8,10]-T[5-36/1]-NMS10 |
SH-PSSAGM13-[25-800/1]-F[5-36/1]-MMS10-T[5-36/1]-N[6,8,10,12] |
SH-PSSAGM13-[25-800/1]-F[5-36/1]-MMS10-T[5-36/1]-NMC[6,8,10] |
SH-PSSAGM13-[25-800/1]-F[5-36/1]-MMS10-T[5-36/1]-NMS10 |
SH-PSSAGM15-[25-800/1]-F[5-36/1]-M[5,6,8,10,12]-T[5-36/1]-N[6,8,10,12] |
SH-PSSAGM15-[25-800/1]-F[5-36/1]-M[5,6,8,10,12]-T[5-36/1]-NMC[6,8,10,12] |
SH-PSSAGM15-[25-800/1]-F[5-36/1]-M[5,6,8,10,12]-T[5-36/1]-NMS[10,12] |
SH-PSSAGM15-[25-800/1]-F[5-36/1]-MMC[6,8,10,12]-T[5-36/1]-N[6,8,10,12] |
SH-PSSAGM15-[25-800/1]-F[5-36/1]-MMC[6,8,10,12]-T[5-36/1]-NMC[6,8,10,12] |
SH-PSSAGM15-[25-800/1]-F[5-36/1]-MMC[6,8,10,12]-T[5-36/1]-NMS[10,12] |
SH-PSSAGM15-[25-800/1]-F[5-36/1]-MMS[10,12]-T[5-36/1]-N[6,8,10,12] |
SH-PSSAGM15-[25-800/1]-F[5-36/1]-MMS[10,12]-T[5-36/1]-NMC[6,8,10,12] |
SH-PSSAGM15-[25-800/1]-F[5-36/1]-MMS[10,12]-T[5-36/1]-NMS[10,12] |
SH-PSSAGM16-[25-800/1]-F[5-36/1]-M[5,6,8,10,12]-T[5-36/1]-N[6,8,10,12] |
SH-PSSAGM16-[25-800/1]-F[5-36/1]-M[5,6,8,10,12]-T[5-36/1]-NMC[6,8,10,12] |
SH-PSSAGM16-[25-800/1]-F[5-36/1]-M[5,6,8,10,12]-T[5-36/1]-NMS[10,12,14] |
SH-PSSAGM16-[25-800/1]-F[5-36/1]-MMC[6,8,10,12]-T[5-36/1]-N[6,8,10,12] |
SH-PSSAGM16-[25-800/1]-F[5-36/1]-MMC[6,8,10,12]-T[5-36/1]-NMC[6,8,10,12] |
SH-PSSAGM16-[25-800/1]-F[5-36/1]-MMC[6,8,10,12]-T[5-36/1]-NMS[10,12,14] |
SH-PSSAGM16-[25-800/1]-F[5-36/1]-MMS[10,12,14]-T[5-36/1]-N[6,8,10,12] |
SH-PSSAGM16-[25-800/1]-F[5-36/1]-MMS[10,12,14]-T[5-36/1]-NMC[6,8,10,12] |
SH-PSSAGM16-[25-800/1]-F[5-36/1]-MMS[10,12,14]-T[5-36/1]-NMS[10,12,14] |
SH-PSSAGM18-[25-800/1]-F[5-48/1]-M[5,6,8,10,12,16]-T[5-48/1]-N[6,8,10,12,16] |
SH-PSSAGM18-[25-800/1]-F[5-48/1]-M[5,6,8,10,12,16]-T[5-48/1]-NMC[6,8,10,12,15] |
SH-PSSAGM18-[25-800/1]-F[5-48/1]-M[5,6,8,10,12,16]-T[5-48/1]-NMS[10,12,14] |
SH-PSSAGM18-[25-800/1]-F[5-48/1]-MMC[6,8,10,12,15]-T[5-48/1]-N[6,8,10,12,16] |
SH-PSSAGM18-[25-800/1]-F[5-48/1]-MMC[6,8,10,12,15]-T[5-48/1]-NMC[6,8,10,12,15] |
SH-PSSAGM18-[25-800/1]-F[5-48/1]-MMC[6,8,10,12,15]-T[5-48/1]-NMS[10,12,14] |
SH-PSSAGM18-[25-800/1]-F[5-48/1]-MMS[10,12,14]-T[5-48/1]-N[6,8,10,12,16] |
SH-PSSAGM18-[25-800/1]-F[5-48/1]-MMS[10,12,14]-T[5-48/1]-NMC[6,8,10,12,15] |
SH-PSSAGM18-[25-800/1]-F[5-48/1]-MMS[10,12,14]-T[5-48/1]-NMS[10,12,14] |
SH-PSSAGM20-[25-800/1]-F[5-48/1]-M[5,6,8,10,12,16]-T[5-48/1]-N[6,8,10,12,16] |
SH-PSSAGM20-[25-800/1]-F[5-48/1]-M[5,6,8,10,12,16]-T[5-48/1]-NMC[6,8,10,12,15,17] |
SH-PSSAGM20-[25-800/1]-F[5-48/1]-M[5,6,8,10,12,16]-T[5-48/1]-NMS[10,12,14,18] |
SH-PSSAGM20-[25-800/1]-F[5-48/1]-MMC[6,8,10,12,15,17]-T[5-48/1]-N[6,8,10,12,16] |
SH-PSSAGM20-[25-800/1]-F[5-48/1]-MMC[6,8,10,12,15,17]-T[5-48/1]-NMC[6,8,10,12,15,17] |
SH-PSSAGM20-[25-800/1]-F[5-48/1]-MMC[6,8,10,12,15,17]-T[5-48/1]-NMS[10,12,14,18] |
SH-PSSAGM20-[25-800/1]-F[5-48/1]-MMS[10,12,14,18]-T[5-48/1]-N[6,8,10,12,16] |
SH-PSSAGM20-[25-800/1]-F[5-48/1]-MMS[10,12,14,18]-T[5-48/1]-NMC[6,8,10,12,15,17] |
SH-PSSAGM20-[25-800/1]-F[5-48/1]-MMS[10,12,14,18]-T[5-48/1]-NMS[10,12,14,18] |
SH-PSSAGM25-[25-800/1]-F[5-72/1]-M[8,10,12,16,20,24]-T[5-72/1]-N[8,10,12,16,20,24] |
SH-PSSAGM25-[25-800/1]-F[5-72/1]-M[8,10,12,16,20,24]-T[5-72/1]-NMC[8,10,12,15,17,20] |
SH-PSSAGM25-[25-800/1]-F[5-72/1]-M[8,10,12,16,20,24]-T[5-72/1]-NMS[10,12,14,18] |
SH-PSSAGM25-[25-800/1]-F[5-72/1]-MMC[8,10,12,15,17,20]-T[5-72/1]-N[8,10,12,16,20,24] |
SH-PSSAGM25-[25-800/1]-F[5-72/1]-MMC[8,10,12,15,17,20]-T[5-72/1]-NMC[8,10,12,15,17,20] |
SH-PSSAGM25-[25-800/1]-F[5-72/1]-MMC[8,10,12,15,17,20]-T[5-72/1]-NMS[10,12,14,18] |
SH-PSSAGM25-[25-800/1]-F[5-72/1]-MMS[10,12,14,18]-T[5-72/1]-N[8,10,12,16,20,24] |
SH-PSSAGM25-[25-800/1]-F[5-72/1]-MMS[10,12,14,18]-T[5-72/1]-NMC[8,10,12,15,17,20] |
SH-PSSAGM25-[25-800/1]-F[5-72/1]-MMS[10,12,14,18]-T[5-72/1]-NMS[10,12,14,18] |
SH-PSSAGM30-[25-800/1]-F[5-72/1]-M[8,10,12,16,20,24]-T[5-72/1]-N[8,10,12,16,20,24] |
SH-PSSAGM30-[25-800/1]-F[5-72/1]-M[8,10,12,16,20,24]-T[5-72/1]-NMC[8,10,12,15,17,20,25] |
SH-PSSAGM30-[25-800/1]-F[5-72/1]-M[8,10,12,16,20,24]-T[5-72/1]-NMS[10,12,14,18] |
SH-PSSAGM30-[25-800/1]-F[5-72/1]-MMC[8,10,12,15,17,20,25]-T[5-72/1]-N[8,10,12,16,20,24] |
SH-PSSAGM30-[25-800/1]-F[5-72/1]-MMC[8,10,12,15,17,20,25]-T[5-72/1]-NMC[8,10,12,15,17,20,25] |
SH-PSSAGM30-[25-800/1]-F[5-72/1]-MMC[8,10,12,15,17,20,25]-T[5-72/1]-NMS[10,12,14,18] |
SH-PSSAGM30-[25-800/1]-F[5-72/1]-MMS[10,12,14,18]-T[5-72/1]-N[8,10,12,16,20,24] |
SH-PSSAGM30-[25-800/1]-F[5-72/1]-MMS[10,12,14,18]-T[5-72/1]-NMC[8,10,12,15,17,20,25] |
SH-PSSAGM30-[25-800/1]-F[5-72/1]-MMS[10,12,14,18]-T[5-72/1]-NMS[10,12,14,18] |
SH-PSSAGM35-[25-800/1]-F[5-90/1]-M[10,12,16,20,24,30]-T[5-90/1]-N[10,12,16,20,24,30] |
SH-PSSAGM35-[25-800/1]-F[5-90/1]-M[10,12,16,20,24,30]-T[5-90/1]-NMC[10,12,15,17,20,25] |
SH-PSSAGM35-[25-800/1]-F[5-90/1]-M[10,12,16,20,24,30]-T[5-90/1]-NMS[10,12,14,18] |
SH-PSSAGM35-[25-800/1]-F[5-90/1]-MMC[10,12,15,17,20,25,30]-T[5-90/1]-N[10,12,16,20,24,30] |
SH-PSSAGM35-[25-800/1]-F[5-90/1]-MMC[10,12,15,17,20,25,30]-T[5-90/1]-NMC[10,12,15,17,20,25] |
SH-PSSAGM35-[25-800/1]-F[5-90/1]-MMC[10,12,15,17,20,25,30]-T[5-90/1]-NMS[10,12,14,18] |
SH-PSSAGM35-[25-800/1]-F[5-90/1]-MMS[10,12,14,18]-T[5-90/1]-N[10,12,16,20,24,30] |
SH-PSSAGM35-[25-800/1]-F[5-90/1]-MMS[10,12,14,18]-T[5-90/1]-NMC[10,12,15,17,20,25] |
SH-PSSAGM35-[25-800/1]-F[5-90/1]-MMS[10,12,14,18]-T[5-90/1]-NMS[10,12,14,18] |
SH-PSSAGM35-[25-800/1]-F[5-90/1]-NMC30-T[5-90/1]-N[10,12,16,20,24,30] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Dia. D (Ø) | Length L (mm) | Cleaning Method | Change Thread N to Fine Thread [NMC] (㎜) | F (㎜) | Change Thread M to Fine Thread [MMC] (㎜) | T (㎜) | Threaded (Coarse) [N] (㎜) | Change Thread N to Fine Thread [NMS] (㎜) | Change Thread M to Fine Thread [MMS] (㎜) | Threaded (Coarse) [M] (㎜) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 8 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 18 | - | 5 ~ 18 | 6 | - | - | 5 ~ 6 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 8 | 25 ~ 800 | Precision Cleaning | 6 | 5 ~ 18 | - | 5 ~ 18 | - | - | - | 5 ~ 6 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 8 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 18 | 6 | 5 ~ 18 | 6 | - | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 8 | 25 ~ 800 | Precision Cleaning | 6 | 5 ~ 18 | 6 | 5 ~ 18 | - | - | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 10 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 24 | - | 5 ~ 24 | 6 ~ 8 | - | - | 5 ~ 8 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 10 | 25 ~ 800 | Precision Cleaning | 6 ~ 8 | 5 ~ 24 | - | 5 ~ 24 | - | - | - | 5 ~ 8 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 10 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 24 | 6 ~ 8 | 5 ~ 24 | 6 ~ 8 | - | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 10 | 25 ~ 800 | Precision Cleaning | 6 ~ 8 | 5 ~ 24 | 6 ~ 8 | 5 ~ 24 | - | - | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 12 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 30 | - | 5 ~ 30 | 6 ~ 10 | - | - | 5 ~ 10 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 12 | 25 ~ 800 | Precision Cleaning | 6 ~ 10 | 5 ~ 30 | - | 5 ~ 30 | - | - | - | 5 ~ 10 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 12 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 30 | - | 5 ~ 30 | - | 10 | - | 5 ~ 10 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 12 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 30 | 6 ~ 10 | 5 ~ 30 | 6 ~ 10 | - | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 12 | 25 ~ 800 | Precision Cleaning | 6 ~ 10 | 5 ~ 30 | 6 ~ 10 | 5 ~ 30 | - | - | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 12 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 30 | 6 ~ 10 | 5 ~ 30 | - | 10 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 12 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 30 | - | 5 ~ 30 | 6 ~ 10 | - | 10 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 12 | 25 ~ 800 | Precision Cleaning | 6 ~ 10 | 5 ~ 30 | - | 5 ~ 30 | - | - | 10 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 12 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 30 | - | 5 ~ 30 | - | 10 | 10 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 13 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 36 | - | 5 ~ 36 | 6 ~ 12 | - | - | 5 ~ 12 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 13 | 25 ~ 800 | Precision Cleaning | 6 ~ 10 | 5 ~ 36 | - | 5 ~ 36 | - | - | - | 5 ~ 12 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 13 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 36 | - | 5 ~ 36 | - | 10 | - | 5 ~ 12 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 13 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 36 | 6 ~ 10 | 5 ~ 36 | 6 ~ 12 | - | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 13 | 25 ~ 800 | Precision Cleaning | 6 ~ 10 | 5 ~ 36 | 6 ~ 10 | 5 ~ 36 | - | - | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 13 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 36 | 6 ~ 10 | 5 ~ 36 | - | 10 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 13 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 36 | - | 5 ~ 36 | 6 ~ 12 | - | 10 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 13 | 25 ~ 800 | Precision Cleaning | 6 ~ 10 | 5 ~ 36 | - | 5 ~ 36 | - | - | 10 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 13 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 36 | - | 5 ~ 36 | - | 10 | 10 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 15 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 36 | - | 5 ~ 36 | 6 ~ 12 | - | - | 5 ~ 12 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 15 | 25 ~ 800 | Precision Cleaning | 6 ~ 12 | 5 ~ 36 | - | 5 ~ 36 | - | - | - | 5 ~ 12 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 15 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 36 | - | 5 ~ 36 | - | 10 ~ 12 | - | 5 ~ 12 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 15 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 36 | 6 ~ 12 | 5 ~ 36 | 6 ~ 12 | - | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 15 | 25 ~ 800 | Precision Cleaning | 6 ~ 12 | 5 ~ 36 | 6 ~ 12 | 5 ~ 36 | - | - | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 15 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 36 | 6 ~ 12 | 5 ~ 36 | - | 10 ~ 12 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 15 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 36 | - | 5 ~ 36 | 6 ~ 12 | - | 10 ~ 12 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 15 | 25 ~ 800 | Precision Cleaning | 6 ~ 12 | 5 ~ 36 | - | 5 ~ 36 | - | - | 10 ~ 12 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 15 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 36 | - | 5 ~ 36 | - | 10 ~ 12 | 10 ~ 12 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 16 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 36 | - | 5 ~ 36 | 6 ~ 12 | - | - | 5 ~ 12 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 16 | 25 ~ 800 | Precision Cleaning | 6 ~ 12 | 5 ~ 36 | - | 5 ~ 36 | - | - | - | 5 ~ 12 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 16 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 36 | - | 5 ~ 36 | - | 10 ~ 14 | - | 5 ~ 12 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 16 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 36 | 6 ~ 12 | 5 ~ 36 | 6 ~ 12 | - | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 16 | 25 ~ 800 | Precision Cleaning | 6 ~ 12 | 5 ~ 36 | 6 ~ 12 | 5 ~ 36 | - | - | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 16 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 36 | 6 ~ 12 | 5 ~ 36 | - | 10 ~ 14 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 16 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 36 | - | 5 ~ 36 | 6 ~ 12 | - | 10 ~ 14 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 16 | 25 ~ 800 | Precision Cleaning | 6 ~ 12 | 5 ~ 36 | - | 5 ~ 36 | - | - | 10 ~ 14 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 16 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 36 | - | 5 ~ 36 | - | 10 ~ 14 | 10 ~ 14 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 18 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 48 | - | 5 ~ 48 | 6 ~ 16 | - | - | 5 ~ 16 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 18 | 25 ~ 800 | Precision Cleaning | 6 ~ 15 | 5 ~ 48 | - | 5 ~ 48 | - | - | - | 5 ~ 16 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 18 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 48 | - | 5 ~ 48 | - | 10 ~ 14 | - | 5 ~ 16 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 18 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 48 | 6 ~ 15 | 5 ~ 48 | 6 ~ 16 | - | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 18 | 25 ~ 800 | Precision Cleaning | 6 ~ 15 | 5 ~ 48 | 6 ~ 15 | 5 ~ 48 | - | - | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 18 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 48 | 6 ~ 15 | 5 ~ 48 | - | 10 ~ 14 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 18 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 48 | - | 5 ~ 48 | 6 ~ 16 | - | 10 ~ 14 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 18 | 25 ~ 800 | Precision Cleaning | 6 ~ 15 | 5 ~ 48 | - | 5 ~ 48 | - | - | 10 ~ 14 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 18 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 48 | - | 5 ~ 48 | - | 10 ~ 14 | 10 ~ 14 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 20 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 48 | - | 5 ~ 48 | 6 ~ 16 | - | - | 5 ~ 16 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 20 | 25 ~ 800 | Precision Cleaning | 6 ~ 17 | 5 ~ 48 | - | 5 ~ 48 | - | - | - | 5 ~ 16 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 20 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 48 | - | 5 ~ 48 | - | 10 ~ 18 | - | 5 ~ 16 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 20 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 48 | 6 ~ 17 | 5 ~ 48 | 6 ~ 16 | - | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 20 | 25 ~ 800 | Precision Cleaning | 6 ~ 17 | 5 ~ 48 | 6 ~ 17 | 5 ~ 48 | - | - | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 20 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 48 | 6 ~ 17 | 5 ~ 48 | - | 10 ~ 18 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 20 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 48 | - | 5 ~ 48 | 6 ~ 16 | - | 10 ~ 18 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 20 | 25 ~ 800 | Precision Cleaning | 6 ~ 17 | 5 ~ 48 | - | 5 ~ 48 | - | - | 10 ~ 18 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 20 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 48 | - | 5 ~ 48 | - | 10 ~ 18 | 10 ~ 18 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 25 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 72 | - | 5 ~ 72 | 8 ~ 24 | - | - | 8 ~ 24 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 25 | 25 ~ 800 | Precision Cleaning | 8 ~ 20 | 5 ~ 72 | - | 5 ~ 72 | - | - | - | 8 ~ 24 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 25 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 72 | - | 5 ~ 72 | - | 10 ~ 18 | - | 8 ~ 24 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 25 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 72 | 8 ~ 20 | 5 ~ 72 | 8 ~ 24 | - | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 25 | 25 ~ 800 | Precision Cleaning | 8 ~ 20 | 5 ~ 72 | 8 ~ 20 | 5 ~ 72 | - | - | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 25 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 72 | 8 ~ 20 | 5 ~ 72 | - | 10 ~ 18 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 25 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 72 | - | 5 ~ 72 | 8 ~ 24 | - | 10 ~ 18 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 25 | 25 ~ 800 | Precision Cleaning | 8 ~ 20 | 5 ~ 72 | - | 5 ~ 72 | - | - | 10 ~ 18 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 25 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 72 | - | 5 ~ 72 | - | 10 ~ 18 | 10 ~ 18 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 30 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 72 | - | 5 ~ 72 | 8 ~ 24 | - | - | 8 ~ 24 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 30 | 25 ~ 800 | Precision Cleaning | 8 ~ 25 | 5 ~ 72 | - | 5 ~ 72 | - | - | - | 8 ~ 24 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 30 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 72 | - | 5 ~ 72 | - | 10 ~ 18 | - | 8 ~ 24 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 30 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 72 | 8 ~ 25 | 5 ~ 72 | 8 ~ 24 | - | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 30 | 25 ~ 800 | Precision Cleaning | 8 ~ 25 | 5 ~ 72 | 8 ~ 25 | 5 ~ 72 | - | - | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 30 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 72 | 8 ~ 25 | 5 ~ 72 | - | 10 ~ 18 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 30 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 72 | - | 5 ~ 72 | 8 ~ 24 | - | 10 ~ 18 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 30 | 25 ~ 800 | Precision Cleaning | 8 ~ 25 | 5 ~ 72 | - | 5 ~ 72 | - | - | 10 ~ 18 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 30 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 72 | - | 5 ~ 72 | - | 10 ~ 18 | 10 ~ 18 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 35 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 90 | - | 5 ~ 90 | 10 ~ 30 | - | - | 10 ~ 30 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 35 | 25 ~ 800 | Precision Cleaning | 10 ~ 25 | 5 ~ 90 | - | 5 ~ 90 | - | - | - | 10 ~ 30 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 35 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 90 | - | 5 ~ 90 | - | 10 ~ 18 | - | 10 ~ 30 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 35 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 90 | 10 ~ 30 | 5 ~ 90 | 10 ~ 30 | - | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 35 | 25 ~ 800 | Precision Cleaning | 10 ~ 25 | 5 ~ 90 | 10 ~ 30 | 5 ~ 90 | - | - | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 35 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 90 | 10 ~ 30 | 5 ~ 90 | - | 10 ~ 18 | - | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 35 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 90 | - | 5 ~ 90 | 10 ~ 30 | - | 10 ~ 18 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 35 | 25 ~ 800 | Precision Cleaning | 10 ~ 25 | 5 ~ 90 | - | 5 ~ 90 | - | - | 10 ~ 18 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 35 | 25 ~ 800 | Precision Cleaning | - | 5 ~ 90 | - | 5 ~ 90 | - | 10 ~ 18 | 10 ~ 18 | - | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 35 | 25 ~ 800 | Precision Cleaning | 30 | 5 ~ 90 | - | 5 ~ 90 | 10 ~ 30 | - | - | - |
Loading...
Basic Shape | Solid | End Shape (Left) | Threaded | End Shape (Right) | Threaded |
---|---|---|---|---|---|
Shaft End Perpendicularity | Perpendicularity (0.2) | Material | S45C | Heat Treatment | Not Provided |
Surface Treatment | Hard Chrome Plating | Shaft Fit Tolerance | f8 | Hardness | Not induction hardened |
Material Certificate | Available | Material Certificate: Material | SUS304 |
How can we improve?
How can we improve?