1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Clean & Pack] Shaft - One End Stepped, Both Ends Tapped

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • See here for related information such as technical information on cleaning effects and other cleaned product lineups.
  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product. Please be careful about the application location and storage environment.

Product Description

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
·Degreasing (Anti-rust single packing)    : Part Number SL-□□
·Precision cleaning (Degassing double packing)    : Part Number SH-□□
·Electrolytic polishing + precision cleaning (Degassing double packing): Part Number SHD-□□
Product Part NumberCleaning MethodPackaging TypeEffects Compared to Uncleaned ProductEnvironment (Standard)Process
SL-□□DegreasingAnti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
SH-□□Precision cleaningDegassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□Electrolytic polishing + precision cleaningDegassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

One End Stepped, Both Ends Tapped
One End Stepped, One End Tapped

[ ! ] The dimension tolerances for L and F conform to JIS B 0405 Class m.
TypeBody MaterialCleaning Method
One End Stepped, Both Ends TappedOne End Stepped, One End Tapped
D Tol. f8D Tol. f8[M] Material[S]Surface TreatmentCleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SL-PSSFGASL-PSSNGASUS304Hard Chrome Plating
Plating Hardness: HV750 or more
Plating Thickness: 10µ or more
DegreasingGeneral environmentAnti-rust packingGeneral environment
SH-PSSFGASH-PSSNGAPrecision cleaningClass 1,000Degassing double packingClass 10
[!] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.

Specification Table

Part NumberLFPMN
SL-PSSFGA20400F25P16M10N10
SH-PSSNGA25450F25P16 N10
Part Number1 mm IncrementsM (Coarse)
Selection
N (Coarse)
Selection
(Y)RC
TypeDLFPMax.
One End Stepped, Both Ends Tapped
D Tol. f8
SL-PSSFGA
SH-PSSFGA
SHD-PSSFGA


One End Stepped, One End Tapped
D Tol. f8
SL-PSSFGA
SH-PSSFGA
825 to 800



8 ≤ D ≤ 30
2 ≤ F ≤ P × 5

D ≥ 35
2 ≤ F ≤ P × 4


 
3 to 63          345        8000.3
or Less
0.5
or Less
1025 to 8003 to 8345        3456       800
1225 to 8003 to 103456        4568      800
1325 to 8004 to 1134568       4568      800
1525 to 8004 to 133456810      456810     800
1625 to 8004 to 143456810      456810     800
1825 to 8005 to 16 45681012     45681012    800
2025 to 8005 to 17 45681012     45681012    8001.0
or Less
2525 to 8006 to 22 4568101216    4568101216   800
3025 to 8008 to 27  5681012162024    6810121620  800
3525 to 8009 to 32  5681012162024     81012162024 8000.5
or Less
4025 to 80011 to 37   68101216202430     101216202430800
5025 to 80011 to 47   68101216202430      1216202430800

Alteration Details

·See the tab below for alteration details.
 * When selecting multiple alterations, the distance between machined areas should be 2 mm or more.
 * Alteration may lower hardness.

Alterations
Code
Alteration DetailsFixed DimensionApplicable ConditionsOrdering Example
LKC

Precisely change
L dimensions and tolerances

·L < 200→L±0.03
·200 ≤ L < 500→L±0.05
·L ≥ 500→L±0.1
[ ! ]L Dimension can be specified in 0.1 mm incrementsSL-PSSFGA30-400.5-F25-P16-M10-N10-LKC
WSC

Wrench Flats at Two Locations

DW1 DW1
878 201710
108 2522
121010 302715
1311 3530
1513 403620
1614 5041
1816    
[ ! ]Applicable to D = 6 or more
[ ! ]WSC, X = 1 mm Increments
[ ! ]WSC+X+ℓ1 × 2 < L
[ ! ]WSC (X) ≥ 0

[NG]Cannot be machined coplanarly
SL-PSSFGA30-400-F25-P16-M10-N10-WSC12-X8
FC

Set Screw Flat at One Location

Dh
8 to 181
20 to 402
503
[ ! ]FC, E = 1 mm Increments
[ ! ]D ≤ 30:FC ≤ 5 × D,
D ≥ 35:FC ≤ 3 × D
[ ! ]E = 0 or E ≥ 2

[NG]Not available in combination with WFC
SL-PSSFGA30-400-F25-P16-M10-N10-FC10-E8
WFC

Set Screw Flats at Two Locations

Dh
8 to 181
20 to 402
503
[ ! ]WFC, A, E = 1 mm Increments
[ ! ]D ≤ 30:WFC ≤ 5 × D,
D ≥ 35:WFC ≤ 3 × D
[ ! ]A(E) = 0 or A(E) ≥2

[NG]Cannot be machined coplanarly
[NG]Not available in combination with FC
SL-PSSFGA30-400-F25-P16-M10-N10-WFC10-A8-E20
RC

90-deg. Set Screw Flat at One Location

Db1h
1060.5
12 to 201.0
2510
3012
[ ! ]Applicable to D = 10 to 30
[ ! ]RC = 1 mm Increments
[ ! ] RC + b1 ≤ L
[ ! ]RC ≥ 2

[NG]Not available in combination with WRC
SL-PSSFGA30-400-F25-P16-M10-N10-RC10
WRC

90-deg. Set Screw Flats at Two Locations

Db1h
1060.5
12 to 201.0
2510
3012
[ ! ]Applicable to D = 10 to 30
[ ! ]WRC = 1 mm Increments
[ ! ] WRC + b1 ≤ L
[ ! ]WRC (Y) ≥ 2

[NG]Cannot be machined coplanarly
[NG]Not available in combination with RC
SL-PSSFGA30-400-F25-P16-M10-N10-WRC10-Y10
NSC

Change Tapped Thread to Fine Thread

DNSC
12·138    
15·16810   
1881012  
208101214 
25 to 35810121418
40 10121418
50  121418
Pitch1.01.251.5
[ ! ]Applicable to D = 12 or more
[NG]Not available in combination with ND
SL-PSSFGA30-400-F25-P16-M10-NSC14
MD
ND

Changes the effective length of tapped part to
M(N) × 3

-[ ! ] Applicable to D = 10 to 30 and M (N) = 6 to 20
[!]One End Tapped: MD × 3.5+4 ≤ L
[!]Both Ends Tapped: MD × 3.5+4+ND × 3.5+4 ≤ L

[NG]Not available in combination with NSC
SL-PSSFGA30-400-F25-P16-MD6-ND6
LFC

Set Screw Flat on Step

PH
6 to 191
20 or more2
[ ! ]LFC ≤ F
[ ! ]D-M ≥ 1
SL-PSSFGA30-400-F25-P16-M10-N10-LFC10-A0
Cleaning Process
·Degreasing (Part Number: SL-□□)

Working Environment: General environment


Alkaline warm pure water
 
 
       
Pure water cleaning followed by
ultrasonic pure water cleaning
*3 times
Dry
 
 

Anti-rust single packing
 
 
·Precision cleaning (Part Number: SH-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning
Ro water cleaning
 

High-pressure jet washing (Ro water) followed by
pure water (10 MΩ·cm) cleaning

Use pure water (13 MΩ·cm)
 

Use nitrogen blow

 

Conducted on a clean bench
in a Class 10 clean environment
 
·Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning Ro water cleaning

 

Electrolytic polishing with an electrolytic polishing layer according to the material

High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning

Use warm pure water (13 MΩ·cm)

 

Use nitrogen blow


 

Conducted on a clean bench in a Class 10 clean environment
 
Packaging Example
For degreasing:
(Part Number: SL-□□)
For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ] Both the first and second layer packaging are degassed.
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SH-PSSFGA8-[25-800/1]-F[2-24/1]-P6-M3-N[3,​4,​5]
SH-PSSFGA10-[25-800/1]-F[2-32/1]-P[6-8/1]-M[3,​4,​5]-N[3,​4,​5,​6]
SH-PSSFGA12-[25-800/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-N[4,​5,​6,​8]
SH-PSSFGA12-[25-800/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-ND6
SH-PSSFGA12-[25-800/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-NSC8
SH-PSSFGA12-[25-800/1]-F[2-40/1]-P[6-10/1]-MD6-N[4,​5,​6,​8]
SH-PSSFGA12-[25-800/1]-F[2-40/1]-P[6-10/1]-MD6-ND6
SH-PSSFGA12-[25-800/1]-F[2-40/1]-P[6-10/1]-MD6-NSC8
SH-PSSFGA13-[25-800/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-N[4,​5,​6,​8]
SH-PSSFGA13-[25-800/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-ND[6,​8]
SH-PSSFGA13-[25-800/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-NSC8
SH-PSSFGA13-[25-800/1]-F[2-44/1]-P[6-11/1]-MD[6,​8]-N[4,​5,​6,​8]
SH-PSSFGA13-[25-800/1]-F[2-44/1]-P[6-11/1]-MD[6,​8]-ND[6,​8]
SH-PSSFGA13-[25-800/1]-F[2-44/1]-P[6-11/1]-MD[6,​8]-NSC8
SH-PSSFGA15-[25-800/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-N[4,​5,​6,​8,​10]
SH-PSSFGA15-[25-800/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-ND[6,​8,​10]
SH-PSSFGA15-[25-800/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-NSC[8,​10]
SH-PSSFGA15-[25-800/1]-F[2-52/1]-P[6-13/1]-MD[6,​8,​10]-N[4,​5,​6,​8,​10]
SH-PSSFGA15-[25-800/1]-F[2-52/1]-P[6-13/1]-MD[6,​8,​10]-ND[6,​8,​10]
SH-PSSFGA15-[25-800/1]-F[2-52/1]-P[6-13/1]-MD[6,​8,​10]-NSC[8,​10]
SH-PSSFGA16-[25-800/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-N[4,​5,​6,​8,​10]
SH-PSSFGA16-[25-800/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-ND[6,​8,​10]
SH-PSSFGA16-[25-800/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-NSC[8,​10]
SH-PSSFGA16-[25-800/1]-F[2-56/1]-P[6-14/1]-MD[6,​8,​10]-N[4,​5,​6,​8,​10]
SH-PSSFGA16-[25-800/1]-F[2-56/1]-P[6-14/1]-MD[6,​8,​10]-ND[6,​8,​10]
SH-PSSFGA16-[25-800/1]-F[2-56/1]-P[6-14/1]-MD[6,​8,​10]-NSC[8,​10]
SH-PSSFGA18-[25-800/1]-F[2-56/1]-P[7-14/1]-M[3,​4,​5,​6,​8,​10]-N[4,​5,​6,​8,​10,​12]
SH-PSSFGA18-[25-800/1]-F[2-56/1]-P[7-14/1]-M[3,​4,​5,​6,​8,​10]-ND[6,​8,​10,​12]
SH-PSSFGA18-[25-800/1]-F[2-56/1]-P[7-14/1]-M[3,​4,​5,​6,​8,​10]-NSC[8,​10,​12]
SH-PSSFGA18-[25-800/1]-F[2-56/1]-P[7-14/1]-MD[6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]
SH-PSSFGA18-[25-800/1]-F[2-56/1]-P[7-14/1]-MD[6,​8,​10,​12]-ND[6,​8,​10,​12]
SH-PSSFGA18-[25-800/1]-F[2-56/1]-P[7-14/1]-MD[6,​8,​10,​12]-NSC[8,​10,​12]
SH-PSSFGA20-[25-800/1]-F[2-68/1]-P[7-17/1]-M[4,​5,​6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]
SH-PSSFGA20-[25-800/1]-F[2-68/1]-P[7-17/1]-M[4,​5,​6,​8,​10,​12]-ND[6,​8,​10,​12]
SH-PSSFGA20-[25-800/1]-F[2-68/1]-P[7-17/1]-M[4,​5,​6,​8,​10,​12]-NSC[8,​10,​12,​14]
SH-PSSFGA20-[25-800/1]-F[2-68/1]-P[7-17/1]-MD[6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]
SH-PSSFGA20-[25-800/1]-F[2-68/1]-P[7-17/1]-MD[6,​8,​10,​12]-ND[6,​8,​10,​12]
SH-PSSFGA20-[25-800/1]-F[2-68/1]-P[7-17/1]-MD[6,​8,​10,​12]-NSC[8,​10,​12,​14]
SH-PSSFGA25-[25-800/1]-F[2-88/1]-P[7-22/1]-M[4,​5,​6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12,​16]
SH-PSSFGA25-[25-800/1]-F[2-88/1]-P[7-22/1]-M[4,​5,​6,​8,​10,​12,​16]-ND[6,​8,​10,​12,​16]
SH-PSSFGA25-[25-800/1]-F[2-88/1]-P[7-22/1]-M[4,​5,​6,​8,​10,​12,​16]-NSC[8,​10,​12,​14,​18]
SH-PSSFGA25-[25-800/1]-F[2-88/1]-P[7-22/1]-MD[6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12,​16]
SH-PSSFGA25-[25-800/1]-F[2-88/1]-P[7-22/1]-MD[6,​8,​10,​12,​16]-ND[6,​8,​10,​12,​16]
SH-PSSFGA25-[25-800/1]-F[2-88/1]-P[7-22/1]-MD[6,​8,​10,​12,​16]-NSC[8,​10,​12,​14,​18]
SH-PSSFGA30-[25-800/1]-F[2-108/1]-P[8-27/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-N[6,​8,​10,​12,​16,​20]
SH-PSSFGA30-[25-800/1]-F[2-108/1]-P[8-27/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-ND[6,​8,​10,​12,​16,​20]
SH-PSSFGA30-[25-800/1]-F[2-108/1]-P[8-27/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-NSC[8,​10,​12,​14,​18]
SH-PSSFGA30-[25-800/1]-F[2-108/1]-P[8-27/1]-MD[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
SH-PSSFGA30-[25-800/1]-F[2-108/1]-P[8-27/1]-MD[6,​8,​10,​12,​16,​20]-ND[6,​8,​10,​12,​16,​20]
SH-PSSFGA30-[25-800/1]-F[2-108/1]-P[8-27/1]-MD[6,​8,​10,​12,​16,​20]-NSC[8,​10,​12,​14,​18]
SH-PSSFGA35-[25-800/1]-F[2-128/1]-P[9-32/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-N[8,​10,​12,​16,​20,​24]
SH-PSSFGA35-[25-800/1]-F[2-128/1]-P[9-32/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-NSC[8,​10,​12,​14,​18]
SH-PSSFGA40-[25-800/1]-F[2-148/1]-P[11-37/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-N[10,​12,​16,​20,​24,​30]
SH-PSSFGA40-[25-800/1]-F[2-148/1]-P[11-37/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-NSC[8,​10,​12,​14,​18]
SH-PSSFGA50-[25-800/1]-F[2-188/1]-P[11-47/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-N[12,​16,​20,​24,​30]
SH-PSSFGA50-[25-800/1]-F[2-188/1]-P[11-47/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-NSC[12,​14,​18]
SH-PSSNGA8-[25-800/1]-F[2-24/1]-P[3-6/1]-N[3,​4,​5]
SH-PSSNGA10-[25-800/1]-F[2-32/1]-P[3-8/1]-N[3,​4,​5,​6]
SH-PSSNGA12-[25-800/1]-F[2-40/1]-P[3-10/1]-N[4,​5,​6,​8]
SH-PSSNGA12-[25-800/1]-F[2-40/1]-P[3-10/1]-ND6
SH-PSSNGA12-[25-800/1]-F[2-40/1]-P[3-10/1]-NSC8
SH-PSSNGA13-[25-800/1]-F[2-44/1]-P[4-11/1]-N[4,​5,​6,​8]
SH-PSSNGA13-[25-800/1]-F[2-44/1]-P[4-11/1]-ND[6,​8]
SH-PSSNGA13-[25-800/1]-F[2-44/1]-P[4-11/1]-NSC8
SH-PSSNGA15-[25-800/1]-F[2-52/1]-P[4-13/1]-N[4,​5,​6,​8,​10]
SH-PSSNGA15-[25-800/1]-F[2-52/1]-P[4-13/1]-ND[6,​8,​10]
SH-PSSNGA15-[25-800/1]-F[2-52/1]-P[4-13/1]-NSC[8,​10]
SH-PSSNGA16-[25-800/1]-F[2-56/1]-P[4-14/1]-N[4,​5,​6,​8,​10]
SH-PSSNGA16-[25-800/1]-F[2-56/1]-P[4-14/1]-ND[6,​8,​10]
SH-PSSNGA16-[25-800/1]-F[2-56/1]-P[4-14/1]-NSC[8,​10]
SH-PSSNGA18-[25-800/1]-F[2-60/1]-P[5-16/1]-N[4,​5,​6,​8,​10,​12]
SH-PSSNGA18-[25-800/1]-F[2-60/1]-P[5-16/1]-ND[6,​8,​10,​12]
SH-PSSNGA18-[25-800/1]-F[2-60/1]-P[5-16/1]-NSC[8,​10,​12]
SH-PSSNGA20-[25-800/1]-F[2-68/1]-P[5-17/1]-N[4,​5,​6,​8,​10,​12]
SH-PSSNGA20-[25-800/1]-F[2-68/1]-P[5-17/1]-ND[6,​8,​10,​12]
SH-PSSNGA20-[25-800/1]-F[2-68/1]-P[5-17/1]-NSC[8,​10,​12,​14]
SH-PSSNGA25-[25-800/1]-F[2-88/1]-P[6-22/1]-N[4,​5,​6,​8,​10,​12,​16]
SH-PSSNGA25-[25-800/1]-F[2-88/1]-P[6-22/1]-ND[6,​8,​10,​12,​16]
SH-PSSNGA25-[25-800/1]-F[2-88/1]-P[6-22/1]-NSC[8,​10,​12,​14,​18]
SH-PSSNGA30-[25-800/1]-F[2-108/1]-P[6-27/1]-N[6,​8,​10,​12,​16,​20]
SH-PSSNGA30-[25-800/1]-F[2-108/1]-P[6-27/1]-ND[6,​8,​10,​12,​16,​20]
SH-PSSNGA30-[25-800/1]-F[2-108/1]-P[6-27/1]-NSC[8,​10,​12,​14,​18]
SH-PSSNGA35-[25-800/1]-F[2-128/1]-P[9-32/1]-N[8,​10,​12,​16,​20,​24]
SH-PSSNGA35-[25-800/1]-F[2-128/1]-P[9-32/1]-NSC[8,​10,​12,​14,​18]
SH-PSSNGA40-[25-800/1]-F[2-148/1]-P[11-37/1]-N[10,​12,​16,​20,​24,​30]
SH-PSSNGA40-[25-800/1]-F[2-148/1]-P[11-37/1]-NSC[10,​12,​14,​18]
SH-PSSNGA50-[25-800/1]-F[2-188/1]-P[11-47/1]-N[12,​16,​20,​24,​30]
SH-PSSNGA50-[25-800/1]-F[2-188/1]-P[11-47/1]-NSC[12,​14,​18]
SL-PSSFGA8-[25-800/1]-F[2-24/1]-P6-M3-N[3,​4,​5]
SL-PSSFGA10-[25-800/1]-F[2-32/1]-P[6-8/1]-M[3,​4,​5]-N[3,​4,​5,​6]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEnvironmentally friendly Characteristics/Applications End Shape (Left) Material Details Shaft Dia. D
(Ø)
Length L
(mm)
Cleaning Method Change Tapped Thread N to Fine Thread [NSC]
(mm)
Change Tapped Thread N to Fine Thread [NSC]
(㎜)
F
(㎜)
P
(㎜)
Coarse Tapped [M] Depth=Mx2
(㎜)
Coarse Tapped [MD] Depth=Mx3
(㎜)
Coarse Tapped [N] Depth=Nx2
(mm)
Coarse Tapped [N] Depth=Nx2
(㎜)
Coarse Tapped [ND] Depth=Nx3
(㎜)
Material Certificate: Surface Treatment

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS304825 ~ 800Precision Cleaning--2 ~ 2463--3 ~ 5--

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3041025 ~ 800Precision Cleaning--2 ~ 326 ~ 83 ~ 5--3 ~ 6--

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3041225 ~ 800Precision Cleaning--2 ~ 406 ~ 103 ~ 6--4 ~ 8--

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3041225 ~ 800Precision Cleaning--2 ~ 406 ~ 103 ~ 6---6-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3041225 ~ 800Precision Cleaning-82 ~ 406 ~ 103 ~ 6-----

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3041225 ~ 800Precision Cleaning--2 ~ 406 ~ 10-6-4 ~ 8--

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3041225 ~ 800Precision Cleaning--2 ~ 406 ~ 10-6--6-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3041225 ~ 800Precision Cleaning-82 ~ 406 ~ 10-6----

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3041325 ~ 800Precision Cleaning--2 ~ 446 ~ 113 ~ 8--4 ~ 8--

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3041325 ~ 800Precision Cleaning--2 ~ 446 ~ 113 ~ 8---6 ~ 8-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3041325 ~ 800Precision Cleaning-82 ~ 446 ~ 113 ~ 8-----

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3041325 ~ 800Precision Cleaning--2 ~ 446 ~ 11-6 ~ 8-4 ~ 8--

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3041325 ~ 800Precision Cleaning--2 ~ 446 ~ 11-6 ~ 8--6 ~ 8-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3041325 ~ 800Precision Cleaning-82 ~ 446 ~ 11-6 ~ 8----

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3041525 ~ 800Precision Cleaning--2 ~ 526 ~ 133 ~ 10--4 ~ 10--

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3041525 ~ 800Precision Cleaning--2 ~ 526 ~ 133 ~ 10---6 ~ 10-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3041525 ~ 800Precision Cleaning-8 ~ 102 ~ 526 ~ 133 ~ 10-----

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3041525 ~ 800Precision Cleaning--2 ~ 526 ~ 13-6 ~ 10-4 ~ 10--

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3041525 ~ 800Precision Cleaning--2 ~ 526 ~ 13-6 ~ 10--6 ~ 10-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3041525 ~ 800Precision Cleaning-8 ~ 102 ~ 526 ~ 13-6 ~ 10----

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3041625 ~ 800Precision Cleaning--2 ~ 566 ~ 143 ~ 10--4 ~ 10--

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3041625 ~ 800Precision Cleaning--2 ~ 566 ~ 143 ~ 10---6 ~ 10-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3041625 ~ 800Precision Cleaning-8 ~ 102 ~ 566 ~ 143 ~ 10-----

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3041625 ~ 800Precision Cleaning--2 ~ 566 ~ 14-6 ~ 10-4 ~ 10--

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3041625 ~ 800Precision Cleaning--2 ~ 566 ~ 14-6 ~ 10--6 ~ 10-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3041625 ~ 800Precision Cleaning-8 ~ 102 ~ 566 ~ 14-6 ~ 10----

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3041825 ~ 800Precision Cleaning--2 ~ 567 ~ 143 ~ 10--4 ~ 12--

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3041825 ~ 800Precision Cleaning--2 ~ 567 ~ 143 ~ 10---6 ~ 12-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3041825 ~ 800Precision Cleaning-8 ~ 122 ~ 567 ~ 143 ~ 10-----

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3041825 ~ 800Precision Cleaning--2 ~ 567 ~ 14-6 ~ 12-4 ~ 12--

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3041825 ~ 800Precision Cleaning--2 ~ 567 ~ 14-6 ~ 12--6 ~ 12-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3041825 ~ 800Precision Cleaning-8 ~ 122 ~ 567 ~ 14-6 ~ 12----

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3042025 ~ 800Precision Cleaning--2 ~ 687 ~ 174 ~ 12--4 ~ 12--

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3042025 ~ 800Precision Cleaning--2 ~ 687 ~ 174 ~ 12---6 ~ 12-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3042025 ~ 800Precision Cleaning-8 ~ 142 ~ 687 ~ 174 ~ 12-----

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3042025 ~ 800Precision Cleaning--2 ~ 687 ~ 17-6 ~ 12-4 ~ 12--

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3042025 ~ 800Precision Cleaning--2 ~ 687 ~ 17-6 ~ 12--6 ~ 12-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3042025 ~ 800Precision Cleaning-8 ~ 142 ~ 687 ~ 17-6 ~ 12----

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3042525 ~ 800Precision Cleaning--2 ~ 887 ~ 224 ~ 16--4 ~ 16--

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3042525 ~ 800Precision Cleaning--2 ~ 887 ~ 224 ~ 16---6 ~ 16-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3042525 ~ 800Precision Cleaning-8 ~ 182 ~ 887 ~ 224 ~ 16-----

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3042525 ~ 800Precision Cleaning--2 ~ 887 ~ 22-6 ~ 16-4 ~ 16--

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3042525 ~ 800Precision Cleaning--2 ~ 887 ~ 22-6 ~ 16--6 ~ 16-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3042525 ~ 800Precision Cleaning-8 ~ 182 ~ 887 ~ 22-6 ~ 16----

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3043025 ~ 800Precision Cleaning--2 ~ 1088 ~ 275 ~ 24--6 ~ 20--

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3043025 ~ 800Precision Cleaning--2 ~ 1088 ~ 275 ~ 24---6 ~ 20-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3043025 ~ 800Precision Cleaning-8 ~ 182 ~ 1088 ~ 275 ~ 24-----

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3043025 ~ 800Precision Cleaning--2 ~ 1088 ~ 27-6 ~ 20-6 ~ 20--

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3043025 ~ 800Precision Cleaning--2 ~ 1088 ~ 27-6 ~ 20--6 ~ 20-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3043025 ~ 800Precision Cleaning-8 ~ 182 ~ 1088 ~ 27-6 ~ 20----

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3043525 ~ 800Precision Cleaning--2 ~ 1289 ~ 325 ~ 24--8 ~ 24--

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3043525 ~ 800Precision Cleaning-8 ~ 182 ~ 1289 ~ 325 ~ 24-----

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3044025 ~ 800Precision Cleaning--2 ~ 14811 ~ 376 ~ 30--10 ~ 30--

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3044025 ~ 800Precision Cleaning-8 ~ 182 ~ 14811 ~ 376 ~ 30-----

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3045025 ~ 800Precision Cleaning--2 ~ 18811 ~ 476 ~ 30--12 ~ 30--

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3045025 ~ 800Precision Cleaning-12 ~ 182 ~ 18811 ~ 476 ~ 30-----

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) --No Machining-825 ~ 800Precision Cleaning--2 ~ 243 ~ 6--3 ~ 5--Hard Chrome Plating

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) --No Machining-1025 ~ 800Precision Cleaning--2 ~ 323 ~ 8--3 ~ 6--Hard Chrome Plating

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) --No Machining-1225 ~ 800Precision Cleaning--2 ~ 403 ~ 10--4 ~ 8--Hard Chrome Plating

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) --No Machining-1225 ~ 800Precision Cleaning--2 ~ 403 ~ 10----6Hard Chrome Plating

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) --No Machining-1225 ~ 800Precision Cleaning8-2 ~ 403 ~ 10-----Hard Chrome Plating

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) --No Machining-1325 ~ 800Precision Cleaning--2 ~ 444 ~ 11--4 ~ 8--Hard Chrome Plating

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) --No Machining-1325 ~ 800Precision Cleaning--2 ~ 444 ~ 11----6 ~ 8Hard Chrome Plating

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) --No Machining-1325 ~ 800Precision Cleaning8-2 ~ 444 ~ 11-----Hard Chrome Plating

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) --No Machining-1525 ~ 800Precision Cleaning--2 ~ 524 ~ 13--4 ~ 10--Hard Chrome Plating

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) --No Machining-1525 ~ 800Precision Cleaning--2 ~ 524 ~ 13----6 ~ 10Hard Chrome Plating

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) --No Machining-1525 ~ 800Precision Cleaning8 ~ 10-2 ~ 524 ~ 13-----Hard Chrome Plating

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) --No Machining-1625 ~ 800Precision Cleaning--2 ~ 564 ~ 14--4 ~ 10--Hard Chrome Plating

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) --No Machining-1625 ~ 800Precision Cleaning--2 ~ 564 ~ 14----6 ~ 10Hard Chrome Plating

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) --No Machining-1625 ~ 800Precision Cleaning8 ~ 10-2 ~ 564 ~ 14-----Hard Chrome Plating

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) --No Machining-1825 ~ 800Precision Cleaning--2 ~ 605 ~ 16--4 ~ 12--Hard Chrome Plating

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) --No Machining-1825 ~ 800Precision Cleaning--2 ~ 605 ~ 16----6 ~ 12Hard Chrome Plating

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) --No Machining-1825 ~ 800Precision Cleaning8 ~ 12-2 ~ 605 ~ 16-----Hard Chrome Plating

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) --No Machining-2025 ~ 800Precision Cleaning--2 ~ 685 ~ 17--4 ~ 12--Hard Chrome Plating

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) --No Machining-2025 ~ 800Precision Cleaning--2 ~ 685 ~ 17----6 ~ 12Hard Chrome Plating

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) --No Machining-2025 ~ 800Precision Cleaning8 ~ 14-2 ~ 685 ~ 17-----Hard Chrome Plating

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) --No Machining-2525 ~ 800Precision Cleaning--2 ~ 886 ~ 22--4 ~ 16--Hard Chrome Plating

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) --No Machining-2525 ~ 800Precision Cleaning--2 ~ 886 ~ 22----6 ~ 16Hard Chrome Plating

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) --No Machining-2525 ~ 800Precision Cleaning8 ~ 18-2 ~ 886 ~ 22-----Hard Chrome Plating

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) --No Machining-3025 ~ 800Precision Cleaning--2 ~ 1086 ~ 27--6 ~ 20--Hard Chrome Plating

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) --No Machining-3025 ~ 800Precision Cleaning--2 ~ 1086 ~ 27----6 ~ 20Hard Chrome Plating

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) --No Machining-3025 ~ 800Precision Cleaning8 ~ 18-2 ~ 1086 ~ 27-----Hard Chrome Plating

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) --No Machining-3525 ~ 800Precision Cleaning--2 ~ 1289 ~ 32--8 ~ 24--Hard Chrome Plating

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) --No Machining-3525 ~ 800Precision Cleaning8 ~ 18-2 ~ 1289 ~ 32-----Hard Chrome Plating

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) --No Machining-4025 ~ 800Precision Cleaning--2 ~ 14811 ~ 37--10 ~ 30--Hard Chrome Plating

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) --No Machining-4025 ~ 800Precision Cleaning10 ~ 18-2 ~ 14811 ~ 37-----Hard Chrome Plating

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) --No Machining-5025 ~ 800Precision Cleaning--2 ~ 18811 ~ 47--12 ~ 30--Hard Chrome Plating

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) --No Machining-5025 ~ 800Precision Cleaning12 ~ 18-2 ~ 18811 ~ 47-----Hard Chrome Plating

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS304825 ~ 800Degreasing--2 ~ 2463--3 ~ 5--

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) RoHS Compliant (10 Substances)Clean WashedTappedSUS3041025 ~ 800Degreasing--2 ~ 326 ~ 83 ~ 5--3 ~ 6--

Loading...

Basic Information

Basic Shape One End Stepped End Shape (Right) Tapped Shaft End Perpendicularity Perpendicularity (0.2)
Material S45C Heat Treatment Not Provided Surface Treatment Hard Chrome Plating
Shaft Fit Tolerance f8 Hardness Not induction hardened Material Certificate Available