(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | ||||
D Tol. f8 | [M] Material | [S]Surface Treatment | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SL-PSSFGK | SUS304 | Hard Chrome Plating Plating Hardness: HV750 or more Plating Thickness: 10µ or more | Degreasing | General environment | Anti-rust packing | General environment |
SH-PSSFGK | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
Part Number | — | L | — | F |
SL-PSSFGK10 | — | 265 | — | F25 |
SH-PSSFGK16 | — | 265 | — | F25 |
D Tol. | |
D | f8 |
6 | −0.010 −0.028 |
8 | −0.013 −0.035 |
10 | |
12 | −0.016 −0.043 |
13 | |
15 | |
16 | |
18 | |
20 | −0.020 −0.053 |
25 | |
30 | |
35 | −0.025 −0.064 |
40 | |
50 |
Part Number | 1 mm Increments | W | H | C | ||
Type | D | L | F | |||
D Tol. f8 SL-PSSFGK SH-PSSFGK | 6 | 20 to 900 | 5≦F≦L/2 | 3.1 | 2 | 0.5 or Less |
8 | 20 to 1100 | |||||
10 | 20 to 1200 | 3 | ||||
12 | 20 to 1400 | |||||
13 | 25 to 1400 | |||||
15 | 25 to 1400 | |||||
16 | 30 to 1400 | |||||
18 | 30 to 1400 | |||||
20 | 30 to 1400 | 4 | 1.0 or less | |||
25 | 35 to 1400 | 5 | ||||
30 | 35 to 1500 | 7≦F≦L/2 | 5.1 | 6 | ||
35 | 35 to 1500 | 7 | ||||
40 | 50 to 1500 | 8 | ||||
50 | 65 to 1500 | 10 |
·See below for alteration.
* When selecting multiple alterations, the distance between machined areas should be 2 mm or more.
Alteration Code | Alteration Details | Fixed Dimension | Applicable Conditions | Ordering Example | |||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LKC | ·L < 200 >> L ± 0.03 ·200≦L<500→L±0.05 ·L≧500→L±0.1 | L dimension can be specified in 0.1 mm increments. | SFAK16-625.5-F25-LKC | ||||||||||||||||||||||||||||||||||||||||||||||||
SC |
| SC = 1 mm Increments SC+ℓ1≦L SC≧0 | SFAK16-625-F25-SC5 |
Working Environment: General environment
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-PSSFGK6-[20-800/1]-F[0-300/1] |
SH-PSSFGK8-[20-800/1]-F[0-300/1] |
SH-PSSFGK10-[20-800/1]-F[0-400/1] |
SH-PSSFGK12-[20-800/1]-F[0-500/1] |
SH-PSSFGK13-[25-800/1]-F[0-500/1] |
SH-PSSFGK15-[25-800/1]-F[0-600/1] |
SH-PSSFGK16-[30-800/1]-F[0-600/1] |
SH-PSSFGK18-[30-800/1]-F[0-600/1] |
SH-PSSFGK20-[30-800/1]-F[0-600/1] |
SH-PSSFGK25-[35-800/1]-F[0-600/1] |
SH-PSSFGK30-[35-800/1]-F[0-750/1] |
SH-PSSFGK35-[35-800/1]-F[0-750/1] |
SH-PSSFGK40-[50-800/1]-F[0-750/1] |
SH-PSSFGK50-[65-800/1]-F[0-750/1] |
SL-PSSFGK6-[20-800/1]-F[0-300/1] |
SL-PSSFGK8-[20-800/1]-F[0-300/1] |
SL-PSSFGK10-[20-800/1]-F[0-400/1] |
SL-PSSFGK12-[20-800/1]-F[0-500/1] |
SL-PSSFGK13-[25-800/1]-F[0-500/1] |
SL-PSSFGK15-[25-800/1]-F[0-600/1] |
SL-PSSFGK16-[30-800/1]-F[0-600/1] |
SL-PSSFGK18-[30-800/1]-F[0-600/1] |
SL-PSSFGK20-[30-800/1]-F[0-600/1] |
SL-PSSFGK25-[35-800/1]-F[0-600/1] |
SL-PSSFGK30-[35-800/1]-F[0-750/1] |
SL-PSSFGK35-[35-800/1]-F[0-750/1] |
SL-PSSFGK40-[50-800/1]-F[0-750/1] |
SL-PSSFGK50-[65-800/1]-F[0-750/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Dia. D (Ø) | Length L (mm) | Cleaning Method | F (㎜) |
---|---|---|---|---|---|---|---|---|---|
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 6 | 20 ~ 800 | Precision Cleaning | 0 ~ 300 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 8 | 20 ~ 800 | Precision Cleaning | 0 ~ 300 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 10 | 20 ~ 800 | Precision Cleaning | 0 ~ 400 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 12 | 20 ~ 800 | Precision Cleaning | 0 ~ 500 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 13 | 25 ~ 800 | Precision Cleaning | 0 ~ 500 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 15 | 25 ~ 800 | Precision Cleaning | 0 ~ 600 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 16 | 30 ~ 800 | Precision Cleaning | 0 ~ 600 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 18 | 30 ~ 800 | Precision Cleaning | 0 ~ 600 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 20 | 30 ~ 800 | Precision Cleaning | 0 ~ 600 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 25 | 35 ~ 800 | Precision Cleaning | 0 ~ 600 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 30 | 35 ~ 800 | Precision Cleaning | 0 ~ 750 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 35 | 35 ~ 800 | Precision Cleaning | 0 ~ 750 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 40 | 50 ~ 800 | Precision Cleaning | 0 ~ 750 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 9 Day(s) | 50 | 65 ~ 800 | Precision Cleaning | 0 ~ 750 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 15 Day(s) | 6 | 20 ~ 800 | Degreasing | 0 ~ 300 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 15 Day(s) | 8 | 20 ~ 800 | Degreasing | 0 ~ 300 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 15 Day(s) | 10 | 20 ~ 800 | Degreasing | 0 ~ 400 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 15 Day(s) | 12 | 20 ~ 800 | Degreasing | 0 ~ 500 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 15 Day(s) | 13 | 25 ~ 800 | Degreasing | 0 ~ 500 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 15 Day(s) | 15 | 25 ~ 800 | Degreasing | 0 ~ 600 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 15 Day(s) | 16 | 30 ~ 800 | Degreasing | 0 ~ 600 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 15 Day(s) | 18 | 30 ~ 800 | Degreasing | 0 ~ 600 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 15 Day(s) | 20 | 30 ~ 800 | Degreasing | 0 ~ 600 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 15 Day(s) | 25 | 35 ~ 800 | Degreasing | 0 ~ 600 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 15 Day(s) | 30 | 35 ~ 800 | Degreasing | 0 ~ 750 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 15 Day(s) | 35 | 35 ~ 800 | Degreasing | 0 ~ 750 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 15 Day(s) | 40 | 50 ~ 800 | Degreasing | 0 ~ 750 | ||
- | CLEAN_LINEAR SHAFT | 1 Piece(s) | 15 Day(s) | 50 | 65 ~ 800 | Degreasing | 0 ~ 750 |
Loading...
Basic Shape | Solid | End Shape (Left) | Keyway | End Shape (Right) | No Machining |
---|---|---|---|---|---|
Shaft End Perpendicularity | Perpendicularity (0.2) | Material | S45C | Heat Treatment | Not Provided |
Surface Treatment | Hard Chrome Plating | Shaft Fit Tolerance | f8 | Hardness | Not induction hardened |
Material Certificate | Available | Material Certificate: Material | SUS304 |
How can we improve?
How can we improve?