1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Clean & Pack] Shaft with Retaining Ring Groove

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product. Please be careful about the application location and storage environment.

Product Description

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
·Degreasing (Anti-rust single packing)    : Part Number SL-□□
·Precision cleaning (Degassing double packing)    : Part Number SH-□□
·Electrolytic polishing + precision cleaning (Degassing double packing): Part Number SHD-□□
Product Part NumberCleaning MethodPackaging TypeEffects Compared to Uncleaned ProductEnvironment (Standard)Process
SL-□□DegreasingAnti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
SH-□□Precision cleaningDegassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□Electrolytic polishing + precision cleaningDegassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

Type
Body Material
Cleaning Method
D Tol. f8
[M] Material
[S]Surface Treatment
Cleaning Method
Cleaning Environment
Packaging Type
Packing Environment
SL-PSSFGR
SUS304
Hard Chrome Plating
Plating Hardness: HV750 or more
Plating Thickness: 10µ or more
Degreasing
General environment
Anti-rust packing
General environment
SH-PSSFGR
Precision cleaning
Class 1,000
Degassing double packing
Class 10
[!] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing and precision cleaning shown at the bottom of the specification table.

Specification Table

Part Number
L
SL-PSSFGR10
50
SH-PSSFGR16
100
D Tol.
D
f8
6
−0.010
−0.028
8
−0.013
−0.035
10
12
−0.016
−0.043
13
15
16
18
20
−0.020
−0.053
25
30
35
−0.025
−0.064
40
50
Part Number
L
N
M
 
d
 
Applicable Retaining Ring
C
Type
D
1 mm Increments
Tolerance
Tolerance
D Tol. f8
SL-PSSFGR
SH-PSSFGR
6
20 to 896
2
0.7
+0.1
  0
5
+0.075
  0
NETW□5
0.5 or Less
8
20 to 1094
3
0.9
7
+0.09
  0
NETW□7
10
20 to 1194
1.15
+0.14
  0
9.6
  
  0
-0.09
STW□10
12
20 to 1392
4
11.5
  
  0
-0.11
STW□12
13
25 to 1392
12.4
STW□13
15
25 to 1392
14.3
STW□15
16
30 to 1392
15.2
STW□16
18
30 to 1392
1.35
17
STW□18
20
30 to 1392
19
   
  0
-0.021
STW□20
1.0 or less
25
35 to 1390
5
23.9
STW□25
30
35 to 1490
1.65
28.6
STW□30
35
35 to 1488
6
1.75
33
STW□35
40
35 to 1488
1.9
38
STW□40
50
35 to 1488
2.2
47
STW□50

Alteration Details

·See below for alteration.

Alterations
Code
Alteration Details Applicable Conditions Ordering Example¥/1Code
NWC

Shaft with Retaining Ring Groove, Related Image 1_Alteration Details

-SFAR20-300-NWCFree of Charge
LLC

Shaft with Retaining Ring Groove, Related Image 2_Alteration Details

LLC = 1 mm Increments
The positions of LLC dimension and L dimension are different.
SFAR20-LLC300Free of Charge
Cleaning Process
·Degreasing (Part Number: SL-□□)

Working Environment: General environment

Alkaline warm pure water 
Ultrasonic pure water
cleaning after cleaning
with pure water
 
*3 times
 Dry Anti-rust single packing
·Precision cleaning (Part Number: SH-□□)
    

Working Environment: Class 1,000

 

Working Environment: Class 10

Hydrocarbon cleaning
Ro water cleaning
 Wash with pure
water (10 MΩ·cm) after
high-pressure water
jet cleaning (Ro water)
 Use pure water
(13 MΩ·cm)
 Use nitrogen blow 
Conducted on a clean
bench in a Class 10
clean environment
·Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
      

Working Environment: Class 1,000

 

Working Environment: Class 10

Hydrocarbon cleaning
Ro water cleaning
 Electrolytic polishing
with an electrolytic
polishing layer according
to the material
 Wash with pure
water (10 MΩ·cm) after
high-pressure water
jet cleaning (Ro water)
 Use warm pure water
(13 MΩ·cm)
 Use nitrogen blow 
Conducted on a clean
bench in a Class 10
clean environment
Packaging Example
For degreasing:
(Part Number: SL-□□)
For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ]Both the first and second layer packaging are degassed.
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SH-PSSFGR6-[20-800/1]
SH-PSSFGR6-LLC[20-800/1]
SH-PSSFGR8-[20-800/1]
SH-PSSFGR8-LLC[20-800/1]
SH-PSSFGR10-[20-800/1]
SH-PSSFGR10-LLC[20-800/1]
SH-PSSFGR12-[20-800/1]
SH-PSSFGR12-LLC[20-800/1]
SH-PSSFGR13-[25-800/1]
SH-PSSFGR13-LLC[25-800/1]
SH-PSSFGR15-[25-800/1]
SH-PSSFGR15-LLC[25-800/1]
SH-PSSFGR16-[30-800/1]
SH-PSSFGR16-LLC[30-800/1]
SH-PSSFGR18-[30-800/1]
SH-PSSFGR18-LLC[30-800/1]
SH-PSSFGR20-[30-800/1]
SH-PSSFGR20-LLC[30-800/1]
SH-PSSFGR25-[35-800/1]
SH-PSSFGR25-LLC[35-800/1]
SH-PSSFGR30-[35-800/1]
SH-PSSFGR30-LLC[35-800/1]
SL-PSSFGR6-[20-800/1]
SL-PSSFGR6-LLC[20-800/1]
SL-PSSFGR8-[20-800/1]
SL-PSSFGR8-LLC[20-800/1]
SL-PSSFGR10-[20-800/1]
SL-PSSFGR10-LLC[20-800/1]
SL-PSSFGR12-[20-800/1]
SL-PSSFGR12-LLC[20-800/1]
SL-PSSFGR13-[25-800/1]
SL-PSSFGR13-LLC[25-800/1]
SL-PSSFGR15-[25-800/1]
SL-PSSFGR15-LLC[25-800/1]
SL-PSSFGR16-[30-800/1]
SL-PSSFGR16-LLC[30-800/1]
SL-PSSFGR18-[30-800/1]
SL-PSSFGR18-LLC[30-800/1]
SL-PSSFGR20-[30-800/1]
SL-PSSFGR20-LLC[30-800/1]
SL-PSSFGR25-[35-800/1]
SL-PSSFGR25-LLC[35-800/1]
SL-PSSFGR30-[35-800/1]
SL-PSSFGR30-LLC[35-800/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Dia. D
(Ø)
Length L
(mm)
Cleaning Method Length Leader Position Change [LLC]
(㎜)

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 620 ~ 800Precision Cleaning-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 6-Precision Cleaning20 ~ 800

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 820 ~ 800Precision Cleaning-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 8-Precision Cleaning20 ~ 800

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 1020 ~ 800Precision Cleaning-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 10-Precision Cleaning20 ~ 800

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 1220 ~ 800Precision Cleaning-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 12-Precision Cleaning20 ~ 800

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 1325 ~ 800Precision Cleaning-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 13-Precision Cleaning25 ~ 800

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 1525 ~ 800Precision Cleaning-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 15-Precision Cleaning25 ~ 800

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 1630 ~ 800Precision Cleaning-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 16-Precision Cleaning30 ~ 800

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 1830 ~ 800Precision Cleaning-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 18-Precision Cleaning30 ~ 800

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 2030 ~ 800Precision Cleaning-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 20-Precision Cleaning30 ~ 800

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 2535 ~ 800Precision Cleaning-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 25-Precision Cleaning35 ~ 800

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 3035 ~ 800Precision Cleaning-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 30-Precision Cleaning35 ~ 800

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 620 ~ 800Degreasing-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 6-Degreasing20 ~ 800

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 820 ~ 800Degreasing-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 8-Degreasing20 ~ 800

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 1020 ~ 800Degreasing-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 10-Degreasing20 ~ 800

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 1220 ~ 800Degreasing-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 12-Degreasing20 ~ 800

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 1325 ~ 800Degreasing-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 13-Degreasing25 ~ 800

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 1525 ~ 800Degreasing-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 15-Degreasing25 ~ 800

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 1630 ~ 800Degreasing-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 16-Degreasing30 ~ 800

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 1830 ~ 800Degreasing-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 18-Degreasing30 ~ 800

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 2030 ~ 800Degreasing-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 20-Degreasing30 ~ 800

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 2535 ~ 800Degreasing-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 25-Degreasing35 ~ 800

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 3035 ~ 800Degreasing-

-

CLEAN_LINEAR SHAFT 1 Piece(s) 9 Day(s) 30-Degreasing35 ~ 800

Loading...

  1. 1

Basic Information

Basic Shape Solid End Shape (Left) With Retaining Ring Grooves End Shape (Right) With Retaining Ring Grooves
Shaft End Perpendicularity Perpendicularity (0.2) Material S45C Heat Treatment Not Provided
Surface Treatment Hard Chrome Plating Shaft Fit Tolerance f8 Hardness Not induction hardened
Material Certificate Available Material Certificate: Material SUS304